Elettrovalvole a 5 vie / metriche / pilotate, a tenuta resiliente, VFR2000 (Codici componente - Download CAD)

Elettrovalvole a 5 vie / metriche / pilotate, a tenuta resiliente, VFR2000
SMC Solenoid Valve.
[Features]
· Rubber seal main valve construction.
· Extensive number of sizes available.
· For driving medium and large cylinders.
· Manifold types: VV5FR2, VV5FR3, VV5FR4, VV5FR5.

(i)Nota

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

VFR2100-5FZC-Q

Rubber Seal, 5-Port Pilot Type, Plug-In Type / Non-Plug-In Type VFR2000 Series Specifications

VFR2000 Series plug-in type external appearance

VFR2000 Series plug-in type external appearance

VFR2000 Series non-plug-in type external appearance

VFR2000 Series non-plug-in type external appearance

Valve Specifications Fluid Air
Operating pressure range 2 position single, 3 position 0.2 to 0.9 MPa
2-position double 0.1 to 0.9 MPa
Ambient Temperature and Operating Fluid Temperature -10°C to +50°C (no freezing)
Lubrication Not required *1
Manual Operation Non-locking, push type
Mounting Orientation Free
Impact Resistance / Vibration Resistance 300/50 m/s2 *2
Enclosure Dust-proof
Electrical Specifications Coil Rated Voltage 100 V, 200 V AC (50/60 Hz), 24 V DC
Allowable Voltage Fluctuation -15% to +10% of rated voltage
Apparent Power AC *3 Starting 5.6 VA / 50 Hz, 5.0 VA / 60 Hz
Holding 3.4 VA (2.1 W) / 50 Hz, 2.3 VA (1.5 W) / 60 Hz
Current Consumption DC *3 1.8 W (2.04 W: with light and surge voltage suppressor)
Electrical Entry Plug-in type Conduit terminal
Non-plug-in type Grommet, grommet terminal
Conduit terminal, DIN terminal
L plug connector, M plug connector

*1: If lubricating, use turbine oil class 1 (ISO VG32).
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: At rated voltage.

Model

Configuration Model Piping Connection Port Diameter Rc Flow Rate Characteristics *1
Plug-In Non-Plug-In 1 → 4/2 (P → A/B)
C
(dm3/(s·bar))
b Cv
2 Position Single VFR2100 VFR2110 1/8 2.5 0.18 0.58
1/4 2.8 0.24 0.62
Double VFR2200 VFR2210 1/8 2.4 0.21 0.56
1/4 2.6 0.27 0.62
3 Position Closed Center VFR2300 VFR2310 1/8 1.3 0.45 0.36
1/4 1.3 0.45 0.36
Exhaust Center VFR2400 VFR2410 1/8 0.79 0.53 0.24
1/4 0.79 0.53 0.24
Pressure Center VFR2500 VFR2510 1/8 2.8 (0.65) 0.24 (0.60) 0.68 (0.21)
1/4 3.2 (0.75) 0.26 (0.55) 0.73 (0.23)
Configuration Model Flow Rate Characteristics *1 Maximum Operating Frequency Hz *2 Response Time ms *3 Weight (kg) *4
Plug-In Non-Plug-In 4/2 → 5/3 (A/B → EA/EB)
C
(dm3/(s·bar))
b Cv
2 Position Single VFR2100 VFR2110 3.0 0.27 0.70 10 20 or less 0.34 (0.32)
3.0 0.27 0.70
Double VFR2200 VFR2210 3.1 0.28 0.74 10 20 or less 0.42 (0.44)
3.1 0.28 0.74
3 Position Closed Center VFR2300 VFR2310 1.4 0.46 0.41 5 30 or less 0.43 (0.45)
1.4 0.46 0.41
Exhaust Center VFR2400 VFR2410 3.1 (0.89) 0.24 (0.51) 0.74 (0.27) 5 30 or less 0.43 (0.45)
3.1 (0.89) 0.24 (0.51) 0.74 (0.27)
Pressure Center VFR2500 VFR2510 0.89 0.53 0.27 5 30 or less 0.43 (0.45)
0.89 0.53 0.27

*1: Values in [ ] denote the normal position.
*2: The minimum operating frequency is once per 30 days.
*Based on JIS B 8419:2010 dynamic performance test (at 0.5 MPa, with coil temperature of 20°C, at rated voltage, with no surge voltage suppressor).
*4: The table shows the values for the VFR2□00-□FZ-01/02. The values in ( ) are for the VFR2□10-□DZ-01/02.

Plug-in type / 2-position single, double, 3-position closed center, exhaust center, pressure center dimensional drawing

2-position single: VFR2100-□F-01/02

 

(Unit: mm)

 

2-position single: VFR2100-□F-01/02 dimensional drawing

2-position single: VFR2100-□F-01/02 dimensional drawing

*Values in ( ) are for 1/8

 

(Unit: mm)

 

Back piping type dimensional drawing

Back piping type dimensional drawing

2-position double: VFR2200-□F-01/02

 

(Unit: mm)

 

2-position double: VFR2200-□F-01/02 dimensional drawing

2-position double: VFR2200-□F-01/02 dimensional drawing

*Other dimensions are the same as the single type.

3-position closed center: VFR2300-□F-01/02, 3-position exhaust center: VFR2400-□F01/02, 3-position pressure center: VFR2500-□F01/02

 

(Unit: mm)

 

3-position closed center: VFR2300-□F-01/02, 3-position exhaust center: VFR2400-□F01/02, 3-position pressure center: VFR2500-□F01/02 dimensional drawing

3-position closed center: VFR2300-□F-01/02, 3-position exhaust center: VFR2400-□F01/02, 3-position pressure center: VFR2500-□F01/02 dimensional drawing

*Other dimensions are the same as the single type.

Non-plug-in type / 2-position single

Grommet: VFR2110-□G-01/02

 

(Unit: mm)

 

Grommet: VFR2110-□G-01/02 dimensional drawing

Grommet: VFR2110-□G-01/02 dimensional drawing

*Values in ( ) are for 1/8

 

(Unit: mm)

 

Back piping type dimensional drawing

Back piping type dimensional drawing

Grommet terminal: VFR2110-□E-01/02

 

(Unit: mm)

 

Grommet terminal: VFR2110-□E-01/02 dimensional drawing

Grommet terminal: VFR2110-□E-01/02 dimensional drawing

*Other dimensions are the same as the grommet type.

Conduit terminal: VFR2110-□T-01/02

 

(Unit: mm)

 

Conduit terminal: VFR2110-□T-01/02 dimensional drawing

Conduit terminal: VFR2110-□T-01/02 dimensional drawing

*Other dimensions are the same as the grommet type.

Precautions

  • Be sure to read the individual product cautions before use.
  • See the SMC catalog for product information other than that detailed above.
Codice componente
VFR2100-5FZC-Q
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Tipo Applicazione Numero di attacchi Metodo di installazione Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Diam. cilindro applicabile
(Ø)
Tubazioni Tipo di azionamento Valore CV Con tenuta Pressione nominale
(MPa)
Mandata aria pilota Interruttore manuale Ingresso elettrico conduttore Manuale Spia / circuito di protezione Conformità CE Specifiche tubazioni Related component type

123.82 €

1 26 giorni ElettrovalvoleUnità di montaggio collettoreValvola a 5 porteBase collettoreStandard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)24 V DC---Tubatura sottobaseStelo pilota-Guarnizione morbida02–0.9CircuitoBloccoA innestoTipo bloccabile (leva)Con spia e circuito di protezioneRaccordo laterale-

Loading...

  1. 1

Si trova sulla pagina di Elettrovalvole a 5 vie / metriche / pilotate, a tenuta resiliente, VFR2000, il codice articolo è il seguente: VFR2100-5FZC-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VFR2100-5FZC-Q.

Tipologia prodotto

Codice componente
SF4-7DZB-60-Q
VFR2100-1F-Q
VFR2100-1FZ-01F-Q
VFR2100R-5FZ-02-Q
VFR2110-1D-02-Q
VFR2110-1D-Q
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Tipo Applicazione Numero di attacchi Metodo di installazione Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Diam. cilindro applicabile
(Ø)
Tubazioni Tipo di azionamento Valore CV Con tenuta Pressione nominale
(MPa)
Mandata aria pilota Interruttore manuale Ingresso elettrico conduttore Manuale Spia / circuito di protezione Conformità CE Specifiche tubazioni Related component type

46.61 €

1 Preventivo Componenti correlati-------240 V AC----------Terminale DINBloccabile tipo B (con utensile)Con spia e circuito di protezioneProdotto con conformità CE-Assieme valvola pilota

114.08 €

1 26 giorni ElettrovalvoleUnità di montaggio collettoreValvola a 5 porteBase collettoreStandard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)100 V AC---Tubatura sottobaseStelo pilota-Guarnizione morbida02–0.9CircuitoSenza bloccaggioA innestoSenza blocco, a pressioneAssenteRaccordo laterale-

160.61 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)100 V ACG1/8100 o inf.Tubatura sottobaseStelo pilota0.58Guarnizione morbida02–0.9CircuitoSenza bloccaggioA innestoSenza blocco, a pressioneCon spia e circuito di protezioneRaccordo laterale-

171.26 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoSenza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)24 V DC[Rc (R)] Rc1/440–160Tubatura sottobaseStelo pilota0.62Guarnizione morbida02–0.9EsternoSenza bloccaggioA innestoSenza blocco, a pressioneCon spia e circuito di protezioneProdotto con conformità CERaccordo laterale-

140.26 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)100 V AC[Rc (R)] Rc1/440–160Tubatura sottobaseStelo pilota0.62Guarnizione morbida02–0.9CircuitoSenza bloccaggioTerminale DINSenza blocco, a pressioneAssenteRaccordo laterale-

123.82 €

1 26 giorni ElettrovalvoleUnità di montaggio collettoreValvola a 5 porteBase collettoreStandard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)100 V AC---Tubatura sottobaseStelo pilota-Guarnizione morbida02–0.9CircuitoSenza bloccaggioTerminale DINSenza blocco, a pressioneAssenteRaccordo laterale-

Supporto tecnico