Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
SYJ312-5MNU-M3-Q
SYJ300 Series body ported type external appearance
SYJ300 Series base mounted type external appearance
Fluid | Air | |
---|---|---|
Operating Pressure Range MPa | Internal Pilot Type | 0.15 to 0.7 |
Ambient Temperature and Operating Fluid Temperature °C | -10 to +50 (no freezing) | |
Response Time ms (at 0.5 MPa) *1 | 15 or less | |
Maximum Operating Frequency Hz | 10 | |
Manual Operation | Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type | |
Pilot Exhaust Method | Pilot valve individual exhaust type, main valve / pilot valve common exhaust type | |
Lubrication | Not required | |
Mounting Orientation | Free | |
Impact Resistance / Vibration Resistance: m/s2 *2 | 150/30 | |
Enclosure | Dust-proof (*M8 connector is IP65) |
*Based on IEC60529.
*1: Based on JIS B 8419:2010 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Electrical Entry | Grommet (G) (H), L-type plug connector (L), M-type plug connector (M), M8 connector (W) | ||
---|---|---|---|
Coil rated voltage (V) | DC | 24, 12, 6, 5, 3 | |
AC 50/60 Hz | 100, 110, 200, 220 | ||
Allowable Voltage Fluctuation | ±10% of rated voltage * | ||
Power Consumption W | DC | Standard | 0.35 (with indicator light: 0.4) |
With power saving circuit | 0.1 (only with light) [startup: 0.4, holding: 0.1] * | ||
Apparent power VA * | AC | 100 V | 0.78 (with light: 0.81) |
100 V (115 V) | 0.86 (with light: 0.89) [0.94 (with light: 0.97)] | ||
220 V | 1.18 (with light: 1.22) | ||
220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with light: 1.46)] | ||
Surge Voltage Suppressor | Diode (varistor for non-polar type) | ||
Indicator Light | LED |
External pilot type (SYJ300R) structure drawing
Type that is separated from the main valve pressure and separately receives pressure from an external pilot valve.
Can be used in a vacuum (up to -100 kPa) and on low-pressure lines of 0.15 MPa or less.
Applicable Models | Base Mounting Type (SYJ314R, SYJ324R) | |
---|---|---|
Operating Pressure Range MPa | Main pressure | -100 kPa to 0.7 |
External pilot pressure | 0.15 to 0.7 |
(Unit: mm)
Grommet (G), (H): SYJ3□2-□G/H□□-M3 dimensional drawing
(Unit: mm)
With bracket: SYJ3□2-□G/H□□-M3-F dimensional drawing
(Unit: mm)
L-type plug connector (L): SYJ3□2-□L□□-M3 dimensional drawing
(Unit: mm)
M-type plug connector (M): SYJ3□2-□M□□-M3 dimensional drawing
(Unit: mm)
M8 connector (WO): SYJ3□2-□WO□□-M3 dimensional drawing
(Unit: mm)
L-type plug connector (L): SYJ3□4-□L□□-M5 dimensional drawing
(Unit: mm)
M-type plug connector (M): SYJ3□4-□M□□-M5 dimensional drawing
Codice componente
|
---|
SYJ312-5MNU-M3-Q |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Applicazione | Metodo di installazione | Caratteristiche | A commutazione | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Tubazioni | Valore CV | Pressione nominale (MPa) | Mandata aria pilota | Interruttore manuale | Specifiche bobina | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Staffa | Conformità CE | Opzioni corpo | Compliance with IEC standards | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.56 € | 1 | 26 giorni | Uso singolo | Diretto | Senza lubrificazione | 2 posizioni normalmente chiuso | 24 V DC | M | M3 | Collegamento diretto | - | 0.15–0.7 | Circuito | Senza bloccaggio | Standard | Connettore spina M senza filo conduttore | Senza blocco, a pressione | Con spia e soppressore della tensione di picco (tipo non polare) | Senza staffa | Prodotto con conformità CE | Scarico con valvola pilota individuale | Nessuno |
Loading...
Tipo | Elettrovalvole | Numero di attacchi | Valvola a 3 porte | Numero di solenoidi | Tipo singolo |
---|---|---|---|---|---|
Stato allo spegnimento | Ritorno automatico (ritorno differenziale di pressione) | Tipo di azionamento | Stelo pilota | Con tenuta | Guarnizione morbida |
Si trova sulla pagina di SYJ300, elettrovalvola a 3 vie, tutti i tipi, il codice articolo è il seguente: SYJ312-5MNU-M3-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto SYJ312-5MNU-M3-Q.
Configura
Proprietà di base
Valore CV
Tipo
Applicazione
Metodo di installazione
Caratteristiche
A commutazione
Tensione
Tipo di attacco tubo
Filettatura tubazione nominale
Tubazioni
Pressione nominale(MPa)
Mandata aria pilota
Interruttore manuale
Specifiche bobina
Ingresso elettrico conduttore
Manuale
Spia / circuito di protezione
Staffa
Conformità CE
Opzioni corpo
Compliance with IEC standards
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
SYJ312-5GSD-M3-Q |
SYJ312-5GU-M3-F-Q |
SYJ312-5GU-M3-Q |
SYJ312-5MNZ-M3-Q |
SYJ312-5MOE-M3-Q |
SYJ312-5MOU-M3-F-Q |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Applicazione | Metodo di installazione | Caratteristiche | A commutazione | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Tubazioni | Valore CV | Pressione nominale (MPa) | Mandata aria pilota | Interruttore manuale | Specifiche bobina | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Staffa | Conformità CE | Opzioni corpo | Compliance with IEC standards |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.73 € | 1 | 26 giorni | Uso singolo | Diretto | Standard | 2 posizioni normalmente chiuso | 24 V DC | M | M3 | Collegamento diretto | - | 0.15–0.7 | Circuito | Blocco | Standard | Grommet lead wire 0.3 m | Push-turn locking slotted style | Con circuito di protezione | Senza staffa | Sì | Scarico con valvola pilota individuale | - | ||
48.26 € | 1 | 26 giorni | Uso singolo | Diretto | Standard | 2 posizioni normalmente chiuso | 24 V DC | M | M3 | Collegamento diretto | - | 0.15–0.7 | Circuito | Senza bloccaggio | Standard | Grommet lead wire 0.3 m | Senza blocco, a pressione | Con spia / circuito di protezione (non polarizzato) | Con staffa | Sì | Scarico con valvola pilota individuale | - | ||
46.81 € | 1 | 26 giorni | Uso singolo | Diretto | Standard | 2 posizioni normalmente chiuso | 24 V DC | M | M3 | Collegamento diretto | - | 0.15–0.7 | Circuito | Senza bloccaggio | Standard | Grommet lead wire 0.3 m | Senza blocco, a pressione | Con spia / circuito di protezione (non polarizzato) | Senza staffa | Sì | Scarico con valvola pilota individuale | - | ||
47.44 € | 1 | 26 giorni | Uso singolo | Diretto | Standard | 2 posizioni normalmente chiuso | 24 V DC | M | M3 | Collegamento diretto | - | 0.15–0.7 | Circuito | Senza bloccaggio | Standard | Connettore spina M senza filo conduttore | Senza blocco, a pressione | Con spia e circuito di protezione | Senza staffa | Sì | Scarico con valvola pilota individuale | - | ||
45.42 € | 1 | 26 giorni | Uso singolo | Diretto | Standard | 2 posizioni normalmente chiuso | 24 V DC | M | M3 | Collegamento diretto | - | 0.15–0.7 | Circuito | Blocco | Standard | M plug connector without connector / Connettore spina M, senza connettore | Push-turn locking lever style | Senza spia / circuito di protezione | Senza staffa | Sì | Scarico con valvola pilota individuale | - | ||
49.02 € | 1 | 26 giorni | Uso singolo | Diretto | Standard | 2 posizioni normalmente chiuso | 24 V DC | M | M3 | Collegamento diretto | - | 0.15–0.7 | Circuito | Senza bloccaggio | Standard | M plug connector without connector / Connettore spina M, senza connettore | Senza blocco, a pressione | Con spia / circuito di protezione (non polarizzato) | Con staffa | Sì | Scarico con valvola pilota individuale | - |