• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 3:00 alle ore 15:00 (CEST) 16/6/2024 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

SYJ500, elettrovalvola a 3 vie, tutti i tipi (Codici componente - Download CAD)

SYJ500, elettrovalvola a 3 vie, tutti i tipi
SMC Solenoid Valve.
[Features]
· Improved pilot valve strength

(i)Nota

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Rubber Seal 3-Port / Pilot Type SYJ500 Series Specifications

SYJ500 Series body ported type external appearance

SYJ500 Series body ported type external appearance

SYJ500 Series base mounted type external appearance

SYJ500 Series base mounted type external appearance

Fluid Air
Operating Pressure Range MPa Internal Pilot Type 0.15 to 0.7
Ambient Temperature and Operating Fluid Temperature °C -10 to +50 (no freezing)
*1: Response Time ms (at 0.5 MPa) 25 or less
Maximum Operating Frequency Hz 5
Manual Operation Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type
Pilot Exhaust Method Pilot valve individual exhaust type, main valve / pilot valve common exhaust type
Lubrication Not required
Mounting Orientation Free
*2: Impact Resistance / Vibration Resistance: m/s2 150/30
Enclosure Dust-proof (*DIN terminal and M8 connector: IP65)

*Based on IEC60529.
*1: Based on JIS B 8419:2010 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specifications

Electrical Entry Grommet (G) / (H), L-type plug connector (L)
M-type plug connector (M), DIN terminal (D) / (Y)
M8 connector (W)
G, H, L, M, W D, Y
Coil rated voltage (V) DC 24, 12, 6, 5, 3 24, 12
AC 50/60 Hz 100, 110, 200, 220
Allowable Voltage Fluctuation ±10% of rated voltage*
Power Consumption W DC Standard 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
With power saving circuit 0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent Power VA AC 100 V 0.78 (with light: 0.81) 0.78 (with light: 0.87)
110 V
115 V
0.86 (with light: 0.89)
[0.94 (with indicator light: 0.97)]
0.86 (with indicator light: 0.97)
[0.94 (with indicator light: 1.07)]
200 V 1.18 (with light: 1.22) 1.15 (with light: 1.30)
220 V
230 V
1.30 (with light: 1.34)
[1.42 (with indicator light: 1.46)]
1.27 (with light: 1.46)
[1.39 (with indicator light: 1.60)]
Surge Voltage Suppressor Diode (varistor for DIN terminal and non-polar type are )
Indicator Light LED (neon bulb for DIN terminal AC)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • For details, see the SMC catalog.

External Pilot Type Specifications

External pilot type (SYJ500R) structure drawing

External pilot type (SYJ500R) structure drawing

Type that is separated from the main valve pressure and separately receives pressure from an external pilot valve.
Can be used in a vacuum (up to -100 kPa) and on low-pressure lines of 0.15 MPa or less.

Applicable Models Base Mounting type (SYJ514R, SYJ524R)
Operating Pressure Range MPa Main pressure -100 kPa to 0.7
External pilot pressure 0.15 to 0.7
  • *Please refer to the SMC catalog regarding manifolds.
  • *For body ported types, the external pilot type (SYJ3□2R) is a dedicated model for manifolds.

Body Ported Type Dimensional Drawing

 

(Unit: mm)

 

Grommet (G), (H): SYJ5□2-□G/H□□-M5 dimensional drawing

Grommet (G), (H): SYJ5□2-□G/H□□-M5 dimensional drawing

 

(Unit: mm)

 

With bracket: SYJ5□2-□G/H□□-M5-F dimensional drawing

With bracket: SYJ5□2-□G/H□□-M5-F dimensional drawing

 

(Unit: mm)

 

L-type plug connector (L): SYJ5□2-□L□□-M5(-F) dimensional drawing

L-type plug connector (L): SYJ5□2-□L□□-M5(-F) dimensional drawing

 

(Unit: mm)

 

M-type plug connector (M): SYJ5□2-□M□□-M5(-F) dimensional drawing

M-type plug connector (M): SYJ5□2-□M□□-M5(-F) dimensional drawing

  • *Values in [ ] are for AC.
  • *See the SMC catalog for dimensional drawings for types with connector cables.

Base Mounting Type (with Sub-Plate) Dimensional Drawing

 

(Unit: mm)

 

Grommet (G), (H): SYJ5□4-□G H□□-01□ dimensional drawing

Grommet (G), (H): SYJ5□4-□G H□□-01□ dimensional drawing

 

(Unit: mm)

 

L-type plug connector (L): SYJ5□4-□L□□-01□ dimensional drawing

L-type plug connector (L): SYJ5□4-□L□□-01□ dimensional drawing

 

(Unit: mm)

 

M-type plug connector (M): SYJ5□4-□M□□-01□ dimensional drawing

M-type plug connector (M): SYJ5□4-□M□□-01□ dimensional drawing

  • *Values in [ ] are for AC.
  • *See the SMC catalog for dimensional drawings for types with connector cables.

Precautions

  • Be sure to read the individual product cautions before use.
  • *See the manufacturer's catalog for product information other than the above.
Codice componente
SYJ512-5GU-M5-Q
SYJ512-5HU-M5-Q
SYJ512-5LU-M5-Q
SYJ512-5MOU-M5-Q
SYJ512-5MU-M5-Q
SYJ512-5WOU-M5-Q
SYJ512-5YZ-M5-Q
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Applicazione Metodo di installazione Caratteristiche A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Tubazioni Valore CV Pressione nominale
(MPa)
Mandata aria pilota Interruttore manuale Specifiche bobina Ingresso elettrico conduttore Manuale Spia / circuito di protezione Staffa Specifiche su ordinazione Conformità CE Opzioni corpo Compliance with IEC standards

54.34 €

1 39 giorni Uso singoloDirettoStandard2 posizioni normalmente chiusoRitorno automatico (ritorno differenziale di pressione)24 V DCMM5Collegamento diretto0.140.15–0.7CircuitoSenza bloccaggioStandardGrommet lead wire 0.3 mSenza blocco, a pressioneWith indicator light / surge voltage suppressor (Non-polarized type)Senza staffaAssenteScarico con valvola pilota individuale-

56.65 €

1 26 giorni Uso singoloDirettoStandard2 posizioni normalmente chiusoRitorno automatico (ritorno differenziale di pressione)24 V DCMM5Collegamento diretto0.140.15–0.7CircuitoSenza bloccaggioStandardPassacavo cavo conduttore 0,6 mSenza blocco, a pressioneWith indicator light / surge voltage suppressor (Non-polarized type)Senza staffaAssenteScarico con valvola pilota individuale-

55.89 €

1 26 giorni Uso singoloDirettoStandard2 posizioni normalmente chiusoRitorno automatico (ritorno differenziale di pressione)24 V DCMM5Collegamento diretto0.140.15–0.7CircuitoSenza bloccaggioStandardL plug connector with lead wire 0.3 mSenza blocco, a pressioneWith indicator light / surge voltage suppressor (Non-polarized type)Senza staffaAssenteScarico con valvola pilota individuale-

55.19 €

1 26 giorni Uso singoloDirettoStandard2 posizioni normalmente chiusoRitorno automatico (ritorno differenziale di pressione)24 V DCMM5Collegamento diretto0.140.15–0.7CircuitoSenza bloccaggioStandardConnettore spina M, senza connettore / M plug connector without connectorSenza blocco, a pressioneWith indicator light / surge voltage suppressor (Non-polarized type)Senza staffaAssenteScarico con valvola pilota individuale-

55.89 €

1 26 giorni Uso singoloDirettoStandard2 posizioni normalmente chiusoRitorno automatico (ritorno differenziale di pressione)24 V DCMM5Collegamento diretto0.140.15–0.7CircuitoSenza bloccaggioStandardM plug connector with lead wire 0.3 m / Connettore spina M con filo conduttore, lunghezza filo conduttore 300mmSenza blocco, a pressioneWith indicator light / surge voltage suppressor (Non-polarized type)Senza staffaAssenteScarico con valvola pilota individuale-

64.19 €

1 26 giorni Uso singoloDirettoStandard2 posizioni normalmente chiusoRitorno automatico (ritorno differenziale di pressione)24 V DCMM5Collegamento diretto0.140.15–0.7CircuitoSenza bloccaggioStandardConnettore M8 (senza cavo) / Connettore M8 senza cavo connettoreSenza blocco, a pressioneWith indicator light / surge voltage suppressor (Non-polarized type)Senza staffaAssenteScarico con valvola pilota individuale-

62.03 €

1 26 giorni Uso singoloDirettoStandard2 posizioni normalmente chiusoRitorno automatico (ritorno differenziale di pressione)24 V DCMM5Collegamento diretto0.140.15–0.7CircuitoSenza bloccaggioStandardTerminale DIN43650B standard con connettore DIN / Terminale DIN43650B standard, con connettoreSenza blocco, a pressioneWith indicator light / surge voltage suppressor (Non-polarized type)Senza staffaAssenteScarico con valvola pilota individuale-

Loading...

  1. 1

Informazioni di base

Tipo Elettrovalvole Numero di attacchi Valvola a 3 porte Numero di solenoidi Tipo singolo
Tipo di azionamento Stelo pilota Con tenuta Guarnizione morbida

Supporto tecnico