Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
SYJ514R-5LOUD-Q
SYJ500 Series body ported type external appearance
SYJ500 Series base mounted type external appearance
Fluid | Air | |
---|---|---|
Operating Pressure Range MPa | Internal Pilot Type | 0.15 to 0.7 |
Ambient Temperature and Operating Fluid Temperature °C | -10 to +50 (no freezing) | |
*1: Response Time ms (at 0.5 MPa) | 25 or less | |
Maximum Operating Frequency Hz | 5 | |
Manual Operation | Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type | |
Pilot Exhaust Method | Pilot valve individual exhaust type, main valve / pilot valve common exhaust type | |
Lubrication | Not required | |
Mounting Orientation | Free | |
*2: Impact Resistance / Vibration Resistance: m/s2 | 150/30 | |
Enclosure | Dust-proof (*DIN terminal and M8 connector: IP65) |
*Based on IEC60529.
*1: Based on JIS B 8419:2010 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Electrical Entry | Grommet (G) / (H), L-type plug connector (L) M-type plug connector (M), DIN terminal (D) / (Y) M8 connector (W) | |||
---|---|---|---|---|
G, H, L, M, W | D, Y | |||
Coil rated voltage (V) | DC | 24, 12, 6, 5, 3 | 24, 12 | |
AC 50/60 Hz | 100, 110, 200, 220 | |||
Allowable Voltage Fluctuation | ±10% of rated voltage* | |||
Power Consumption W | DC | Standard | 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)] | |
With power saving circuit | 0.1 (only with light) * [Startup 0.4, holding 0.1] | |||
*Apparent Power VA | AC | 100 V | 0.78 (with light: 0.81) | 0.78 (with light: 0.87) |
110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | 0.86 (with indicator light: 0.97) [0.94 (with indicator light: 1.07)] | ||
200 V | 1.18 (with light: 1.22) | 1.15 (with light: 1.30) | ||
220 V 230 V | 1.30 (with light: 1.34) [1.42 (with indicator light: 1.46)] | 1.27 (with light: 1.46) [1.39 (with indicator light: 1.60)] | ||
Surge Voltage Suppressor | Diode (varistor for DIN terminal and non-polar type are ) | |||
Indicator Light | LED (neon bulb for DIN terminal AC) |
External pilot type (SYJ500R) structure drawing
Type that is separated from the main valve pressure and separately receives pressure from an external pilot valve.
Can be used in a vacuum (up to -100 kPa) and on low-pressure lines of 0.15 MPa or less.
Applicable Models | Base Mounting type (SYJ514R, SYJ524R) | |
---|---|---|
Operating Pressure Range MPa | Main pressure | -100 kPa to 0.7 |
External pilot pressure | 0.15 to 0.7 |
(Unit: mm)
Grommet (G), (H): SYJ5□2-□G/H□□-M5 dimensional drawing
(Unit: mm)
With bracket: SYJ5□2-□G/H□□-M5-F dimensional drawing
(Unit: mm)
L-type plug connector (L): SYJ5□2-□L□□-M5(-F) dimensional drawing
(Unit: mm)
M-type plug connector (M): SYJ5□2-□M□□-M5(-F) dimensional drawing
(Unit: mm)
Grommet (G), (H): SYJ5□4-□G H□□-01□ dimensional drawing
(Unit: mm)
L-type plug connector (L): SYJ5□4-□L□□-01□ dimensional drawing
(Unit: mm)
M-type plug connector (M): SYJ5□4-□M□□-01□ dimensional drawing
Codice componente
|
---|
SYJ514R-5LOUD-Q |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Applicazione | Metodo di installazione | Caratteristiche | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Tubazioni | Valore CV | Pressione nominale (MPa) | Mandata aria pilota | Interruttore manuale | Specifiche bobina | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Staffa | Specifiche su ordinazione | Conformità CE | Opzioni corpo | Compliance with IEC standards | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.34 € | 1 | 26 giorni | Unità di montaggio collettore | Base collettore | Standard | 2 posizioni normalmente chiuso | Ritorno automatico (ritorno differenziale di pressione) | 24 V DC | - | - | Tubatura sottobase | 0.32 | -0.1–0.7 | Esterno | Blocco | Standard | Connettore spina L, senza connettore / L plug connector without connector | Push-turn locking slotted style | With indicator light / surge voltage suppressor (Non-polarized type) | Senza staffa | Assente | Sì | Pilota esterna | - |
Loading...
Tipo | Elettrovalvole | Numero di attacchi | Valvola a 3 porte | Numero di solenoidi | Tipo singolo |
---|---|---|---|---|---|
Tipo di azionamento | Stelo pilota | Con tenuta | Guarnizione morbida |
Si trova sulla pagina di SYJ500, elettrovalvola a 3 vie, tutti i tipi, il codice articolo è il seguente: SYJ514R-5LOUD-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto SYJ514R-5LOUD-Q.
Configura
Proprietà di base
Tipo di attacco tubo
Filettatura tubazione nominale
Ingresso elettrico conduttore
Compliance with IEC standards
Tipo
Applicazione
Metodo di installazione
Caratteristiche
A commutazione
Stato allo spegnimento
Tensione
Tubazioni
Valore CV
Pressione nominale(MPa)
Mandata aria pilota
Interruttore manuale
Specifiche bobina
Manuale
Spia / circuito di protezione
Staffa
Specifiche su ordinazione
Conformità CE
Opzioni corpo
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
SYJ512-4D-M5-F-Q |
SYJ512-4D-M5-Q |
SYJ512-4DZ-M5-Q |
SYJ514R-5LOUE-Q |
SYJ514R-5LOZ-01-Q |
SYJ514R-5LOZ-01T-Q |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Applicazione | Metodo di installazione | Caratteristiche | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Tubazioni | Valore CV | Pressione nominale (MPa) | Mandata aria pilota | Interruttore manuale | Specifiche bobina | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Staffa | Specifiche su ordinazione | Conformità CE | Opzioni corpo | Compliance with IEC standards |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.81 € | 1 | 26 giorni | Uso singolo | Diretto | Standard | 2 posizioni normalmente chiuso | Ritorno automatico (ritorno differenziale di pressione) | 220 V AC | M | M5 | Collegamento diretto | 0.14 | 0.15–0.7 | Circuito | Blocco | Standard | Terminale DIN con connettore | Senza blocco, a pressione | Senza spia / circuito di protezione | Con staffa | Assente | Sì | Scarico con valvola pilota individuale | - | ||
52.39 € | 1 | 26 giorni | Uso singolo | Diretto | Standard | 2 posizioni normalmente chiuso | Ritorno automatico (ritorno differenziale di pressione) | 220 V AC | M | M5 | Collegamento diretto | 0.14 | 0.15–0.7 | Circuito | Blocco | Standard | Terminale DIN con connettore | Senza blocco, a pressione | Senza spia / circuito di protezione | Senza staffa | Assente | Sì | Scarico con valvola pilota individuale | - | ||
62.03 € | 1 | 26 giorni | Uso singolo | Diretto | Standard | 2 posizioni normalmente chiuso | Ritorno automatico (ritorno differenziale di pressione) | 220 V AC | M | M5 | Collegamento diretto | 0.14 | 0.15–0.7 | Circuito | Blocco | Standard | Terminale DIN con connettore | Senza blocco, a pressione | With indicator light / surge voltage suppressor (Non-polarized type) | Senza staffa | Assente | Sì | Scarico con valvola pilota individuale | - | ||
55.19 € | 1 | 26 giorni | Unità di montaggio collettore | Base collettore | Standard | 2 posizioni normalmente chiuso | Ritorno automatico (ritorno differenziale di pressione) | 24 V DC | - | - | Tubatura sottobase | 0.32 | -0.1–0.7 | Esterno | Blocco | Standard | L plug connector without connector / Connettore spina L, senza connettore | Push-turn locking lever style | With indicator light / surge voltage suppressor (Non-polarized type) | Senza staffa | Assente | Sì | Pilota esterna | - | ||
62.19 € | 1 | 26 giorni | Uso singolo | Diretto | Standard | 2 posizioni normalmente chiuso | Ritorno automatico (ritorno differenziale di pressione) | 24 V DC | [Rc (R)] Rc | 1/8 | Tubatura sottobase | 0.32 | -0.1–0.7 | Esterno | Senza bloccaggio | Standard | L plug connector without connector / Connettore spina L, senza connettore | Senza blocco, a pressione | Con spia e circuito di protezione | Senza staffa | Assente | Sì | Pilota esterna | - | ||
62.19 € | 1 | 26 giorni | Uso singolo | Diretto | Standard | 2 posizioni normalmente chiuso | Ritorno automatico (ritorno differenziale di pressione) | 24 V DC | NPTF | 1/8 | Tubatura sottobase | 0.32 | -0.1–0.7 | Esterno | Senza bloccaggio | Standard | L plug connector without connector / Connettore spina L, senza connettore | Senza blocco, a pressione | Con spia e circuito di protezione | Senza staffa | Assente | Sì | Pilota esterna | - |