Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
SYJ700 Series (body ported type) external appearance
SYJ700 Series (base mounted type) external appearance
Fluid | Air | |
---|---|---|
Operating Pressure Range MPa | Internal Pilot Type | 0.15 to 0.7 |
Ambient Temperature and Operating Fluid Temperature °C | -10 to 50 (no freezing) | |
*1: Response Time ms (at 0.5 MPa) | 30 or less | |
Maximum Operating Frequency Hz | 5 | |
Manual Operation | Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type | |
Pilot Exhaust Method | Pilot valve individual exhaust type, main valve / pilot valve common exhaust type | |
Lubrication | Not required | |
Mounting Orientation | Free | |
*2: Impact Resistance / Vibration Resistance: m/s2 | 150/30 | |
Enclosure | Dust-proof (*DIN terminal and M8 connector: IP65) |
*Based on IEC60529.
*1: Based on JIS B 8419:2010 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Electrical Entry | Grommet (G) / (H), L-type plug connector (L) M-type plug connector (M), DIN terminal (D) / (Y) M8 connector (W) | |||
---|---|---|---|---|
G, H, L, M, W | D, Y | |||
Coil rated voltage (V) | DC | 24, 12, 6, 5, 3 | 24, 12 | |
AC 50/60 Hz | 100, 110, 200, 220 | |||
Allowable Voltage Fluctuation | ±10% of rated voltage* | |||
Power Consumption W | DC | Standard | 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)] | |
With power saving circuit | 0.1 (only with light) * [Startup 0.4, holding 0.1] | |||
*Apparent Power VA | AC | 100 V | 0.78 (with light: 0.81) | 0.78 (with light: 0.87) |
110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | 0.86 (with indicator light: 0.97) [0.94 (with indicator light: 1.07)] | ||
200 V | 1.18 (with light: 1.22) | 1.15 (with light: 1.30) | ||
220 V 230 V | 1.30 (with light: 1.34) [1.42 (with indicator light: 1.46)] | 1.27 (with light: 1.46) [1.39 (with indicator light: 1.60)] | ||
Surge Voltage Suppressor | Diode (varistor for DIN terminal and non-polar type are ) | |||
Indicator Light | LED (neon bulb for DIN terminal AC) |
SYJ700 Series structure drawing 1
SYJ700 Series structure drawing 2
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Urban white |
2 | Piston Plate | Resin | Urban white |
3 | End Cover | Die-cast aluminum | Urban white |
4 | Piston | Resin | - |
5 | Spool Valve Assembly | - | - |
6 | Spool Spring | SUS | - |
Number | Part name | Part Number | Note | |
---|---|---|---|---|
7 | Sub-plate * | SYJ700-9-1 (-Q) | 1/8 | Aluminum diecast |
SYJ700-9-2 (-Q) | 1/4 | |||
8 | Pilot Valve | V111 (T)-□□□□ | - | - |
- | Bracket Assembly | SYJ700-19-1A | - | - |
*Add the suffix "-Q" for CE compliant.
(Unit: mm)
Grommet (G), (H): SYJ7□2-□(G/H)□□-01□ dimensional drawing
(Unit: mm)
With bracket: SYJ7□2-□(G/H)□□-01□-F dimensional drawing
(Unit: mm)
L-type plug connector (L): SYJ7□2-□L□□-01□(-F) dimensional drawing
(Unit: mm)
M-type plug connector (M): SYJ7□2-□M□□-01□(-F) dimensional drawing
*Values in [ ] are for AC.
(Unit: mm)
Grommet (G), (H): SYJ7□4-□(G/H)□□-(01/02)□ dimensional drawing
(Unit: mm)
L-type plug connector (L): SYJ7□4-□L□□-(01/02)□ dimensional drawing
*Values in [ ] are for AC.
Codice componente
|
---|
SYJ712-5GZ-01F-Q |
SYJ712-5LOZ-01F-Q |
SYJ712-5LZ-01F-Q |
SYJ712-5MNZ-01F-Q |
SYJ712-5MOZ-01F-Q |
SYJ712-5MZ-01F-Q |
SYJ712-5WOZ-01F-Q |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Applicazione | Metodo di installazione | Caratteristiche | A commutazione | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Tubazioni | Valore CV | Pressione nominale (MPa) | Mandata aria pilota | Interruttore manuale | Specifiche bobina | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Staffa | Specifiche su ordinazione | Opzioni corpo | Compliance with IEC standards | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66.42 € | 1 | 26 giorni | Uso singolo | Diretto | Standard | 2 posizioni normalmente chiuso | 24 V DC | G | 1/8 | Collegamento diretto | - | 0.15–0.7 | Circuito | Non fornito | Standard | Grommet lead wire 0.3 m | Senza blocco, a pressione | Con spia e circuito di protezione | Senza staffa | Assente | Scarico con valvola pilota individuale | - | ||
67.23 € | 1 | 28 giorni | Uso singolo | Diretto | Standard | 2 posizioni normalmente chiuso | 24 V DC | G | 1/8 | Collegamento diretto | - | 0.15–0.7 | Circuito | Non fornito | Standard | Connettore spina L, senza connettore | Senza blocco, a pressione | Con spia e circuito di protezione | Senza staffa | Assente | Scarico con valvola pilota individuale | - | ||
67.87 € | 1 | 26 giorni | Uso singolo | Diretto | Standard | 2 posizioni normalmente chiuso | 24 V DC | G | 1/8 | Collegamento diretto | - | 0.15–0.7 | Circuito | Non fornito | Standard | L plug connector with lead wire 0.3 m | Senza blocco, a pressione | Con spia e circuito di protezione | Senza staffa | Assente | Scarico con valvola pilota individuale | - | ||
67.23 € | 1 | 26 giorni | Uso singolo | Diretto | Standard | 2 posizioni normalmente chiuso | 24 V DC | G | 1/8 | Collegamento diretto | - | 0.15–0.7 | Circuito | Non fornito | Standard | Connettore spina M senza filo conduttore | Senza blocco, a pressione | Con spia e circuito di protezione | Senza staffa | Assente | Scarico con valvola pilota individuale | - | ||
67.18 € | 1 | 26 giorni | Uso singolo | Diretto | Standard | 2 posizioni normalmente chiuso | 24 V DC | G | 1/8 | Collegamento diretto | - | 0.15–0.7 | Circuito | Non fornito | Standard | Connettore spina M, senza connettore / M plug connector without connector | Senza blocco, a pressione | Con spia e circuito di protezione | Senza staffa | Assente | Scarico con valvola pilota individuale | - | ||
67.87 € | 1 | 26 giorni | Uso singolo | Diretto | Standard | 2 posizioni normalmente chiuso | 24 V DC | G | 1/8 | Collegamento diretto | - | 0.15–0.7 | Circuito | Non fornito | Standard | M plug connector with lead wire 0.3 m / Connettore spina M con filo conduttore, lunghezza filo conduttore 300mm | Senza blocco, a pressione | Con spia e circuito di protezione | Senza staffa | Assente | Scarico con valvola pilota individuale | - | ||
74.31 € | 1 | 26 giorni | Uso singolo | Diretto | Standard | 2 posizioni normalmente chiuso | 24 V DC | G | 1/8 | Collegamento diretto | - | 0.15–0.7 | Circuito | Non fornito | Standard | Connettore M8 (senza cavo) / Connettore M8 senza cavo connettore | Senza blocco, a pressione | Con spia e circuito di protezione | Senza staffa | Assente | Scarico con valvola pilota individuale | - |
Loading...
Tipo | Elettrovalvole | Numero di attacchi | Valvola a 3 porte | Numero di solenoidi | Tipo singolo |
---|---|---|---|---|---|
Stato allo spegnimento | Autoreset (ritorno molla) | Tipo di azionamento | Stelo pilota | Con tenuta | Guarnizione morbida |
Conformità CE | Prodotto con conformità CE |
Configura
Proprietà di base
Valore CV
Ingresso elettrico conduttore
Compliance with IEC standards
Tipo
Applicazione
Metodo di installazione
Caratteristiche
A commutazione
Tensione
Tipo di attacco tubo
Filettatura tubazione nominale
Tubazioni
Pressione nominale(MPa)
Mandata aria pilota
Interruttore manuale
Specifiche bobina
Manuale
Spia / circuito di protezione
Staffa
Specifiche su ordinazione
Opzioni corpo
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali