SYJ700, elettrovalvola a 3 vie, tutti i tipi (Codici componente - Download CAD)

SYJ700, elettrovalvola a 3 vie, tutti i tipi
SMC Solenoid Valve.
[Features]
· Improved pilot valve strength

(i)Nota

  • Le immagini dei prodotti possono essere rappresentative. Fare riferimento al catalogo del produttore per i dettagli.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

SYJ712M-3YZ-01F-Q

3-Port Pilot Type SYJ700 Series Specifications

SYJ700 Series (body ported type) external appearance

SYJ700 Series (body ported type) external appearance

SYJ700 Series (base mounted type) external appearance

SYJ700 Series (base mounted type) external appearance

Specifications Table

Fluid Air
Operating Pressure Range MPa Internal Pilot Type 0.15 to 0.7
Ambient Temperature and Operating Fluid Temperature °C -10 to 50 (no freezing)
*1: Response Time ms (at 0.5 MPa) 30 or less
Maximum Operating Frequency Hz 5
Manual Operation Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type
Pilot Exhaust Method Pilot valve individual exhaust type, main valve / pilot valve common exhaust type
Lubrication Not required
Mounting Orientation Free
*2: Impact Resistance / Vibration Resistance: m/s2 150/30
Enclosure Dust-proof (*DIN terminal and M8 connector: IP65)

*Based on IEC60529.
*1: Based on JIS B 8419:2010 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specifications

Electrical Entry Grommet (G) / (H), L-type plug connector (L)
M-type plug connector (M), DIN terminal (D) / (Y)
M8 connector (W)
G, H, L, M, W D, Y
Coil rated voltage (V) DC 24, 12, 6, 5, 3 24, 12
AC 50/60 Hz 100, 110, 200, 220
Allowable Voltage Fluctuation ±10% of rated voltage*
Power Consumption W DC Standard 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
With power saving circuit 0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent Power VA AC 100 V 0.78 (with light: 0.81) 0.78 (with light: 0.87)
110 V
115 V
0.86 (with light: 0.89)
[0.94 (with indicator light: 0.97)]
0.86 (with indicator light: 0.97)
[0.94 (with indicator light: 1.07)]
200 V 1.18 (with light: 1.22) 1.15 (with light: 1.30)
220 V
230 V
1.30 (with light: 1.34)
[1.42 (with indicator light: 1.46)]
1.27 (with light: 1.46)
[1.39 (with indicator light: 1.60)]
Surge Voltage Suppressor Diode (varistor for DIN terminal and non-polar type are )
Indicator Light LED (neon bulb for DIN terminal AC)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • *For details, see p. 1214 of the SMC catalog.

Structure Drawing

SYJ700 Series structure drawing 1

SYJ700 Series structure drawing 1

SYJ700 Series structure drawing 2

SYJ700 Series structure drawing 2

Component Parts

Number Part name Material Note
1 Body Die-cast aluminum Urban white
2 Piston Plate Resin Urban white
3 End Cover Die-cast aluminum Urban white
4 Piston Resin -
5 Spool Valve Assembly - -
6 Spool Spring SUS -

Replacement Parts

Number Part name Part Number Note
7 Sub-plate * SYJ700-9-1 (-Q) 1/8 Aluminum
diecast
SYJ700-9-2 (-Q) 1/4
8 Pilot Valve V111 (T)-□□□□ - -
- Bracket Assembly SYJ700-19-1A - -

*Add the suffix "-Q" for CE compliant.

External Dimensions

Body Ported Types

 

(Unit: mm)

 

Grommet (G), (H): SYJ7□2-□(G/H)□□-01□ dimensional drawing

Grommet (G), (H): SYJ7□2-□(G/H)□□-01□ dimensional drawing

 

(Unit: mm)

 

With bracket: SYJ7□2-□(G/H)□□-01□-F dimensional drawing

With bracket: SYJ7□2-□(G/H)□□-01□-F dimensional drawing

 

(Unit: mm)

 

L-type plug connector (L): SYJ7□2-□L□□-01□(-F) dimensional drawing

L-type plug connector (L): SYJ7□2-□L□□-01□(-F) dimensional drawing

 

(Unit: mm)

 

M-type plug connector (M): SYJ7□2-□M□□-01□(-F) dimensional drawing

M-type plug connector (M): SYJ7□2-□M□□-01□(-F) dimensional drawing

*Values in [ ] are for AC.

Base Mounting Type (with Sub-Plate)

 

(Unit: mm)

 

Grommet (G), (H): SYJ7□4-□(G/H)□□-(01/02)□ dimensional drawing

Grommet (G), (H): SYJ7□4-□(G/H)□□-(01/02)□ dimensional drawing

 

(Unit: mm)

 

L-type plug connector (L): SYJ7□4-□L□□-(01/02)□ dimensional drawing

L-type plug connector (L): SYJ7□4-□L□□-(01/02)□ dimensional drawing

 

*Values in [ ] are for AC.

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Codice componente
SYJ712M-3YZ-01F-Q
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Applicazione Metodo di installazione Caratteristiche A commutazione Tensione Tipo di attacco tubo Filettatura tubazione nominale Tubazioni Valore CV Pressione nominale
(MPa)
Mandata aria pilota Interruttore manuale Specifiche bobina Ingresso elettrico conduttore Manuale Spia / circuito di protezione Staffa Specifiche su ordinazione Opzioni corpo Compliance with IEC standards

70.24 €

1 26 giorni Uso singoloDirettoStandard2 posizioni normalmente chiuso110 V ACG1/8Collegamento diretto-0.15–0.7CircuitoNon fornitoStandardTerminale DIN43650B standard, con connettore$Terminale DIN43650B standard con connettore DINSenza blocco, a pressioneWith indicator light / surge voltage suppressor (Non-polarized type)Senza staffaAssenteValvola principale / valvola pilota scarico comune-

Loading...

  1. 1

Informazioni di base

Tipo Elettrovalvole Numero di attacchi Valvola a 3 porte Numero di solenoidi Tipo singolo
Stato allo spegnimento Autoreset (ritorno molla) Tipo di azionamento Stelo pilota Con tenuta Guarnizione morbida
Conformità CE Prodotto con conformità CE

Si trova sulla pagina di SYJ700, elettrovalvola a 3 vie, tutti i tipi, il codice articolo è il seguente: SYJ712M-3YZ-01F-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto SYJ712M-3YZ-01F-Q.

Tipologia prodotto

Codice componente
SYJ712-4DZ-01F-Q
SYJ712-4YO-01F-Q
SYJ712-5D-01F-Q
SYJ712M-4D-01F-Q
SYJ712M-4DO-01F-Q
SYJ712M-4DOD-01F-Q
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Applicazione Metodo di installazione Caratteristiche A commutazione Tensione Tipo di attacco tubo Filettatura tubazione nominale Tubazioni Valore CV Pressione nominale
(MPa)
Mandata aria pilota Interruttore manuale Specifiche bobina Ingresso elettrico conduttore Manuale Spia / circuito di protezione Staffa Specifiche su ordinazione Opzioni corpo Compliance with IEC standards

70.31 €

1 26 giorni Uso singoloDirettoStandard2 posizioni normalmente chiuso220 V ACG1/8Collegamento diretto-0.15–0.7CircuitoNon fornitoStandardTerminale DIN con connettorePush-turn locking slotted styleWith indicator light / surge voltage suppressor (Non-polarized type)Senza staffaAssenteScarico con valvola pilota individuale-

68.27 €

1 26 giorni Uso singoloDirettoStandard2 posizioni normalmente chiuso220 V ACG1/8Collegamento diretto-0.15–0.7CircuitoNon fornitoStandardTerminale DIN43650B standard senza connettore DINSenza blocco, a pressioneSenza spia / circuito di protezioneSenza staffaAssenteScarico con valvola pilota individuale-

67.56 €

1 26 giorni Uso singoloDirettoStandard2 posizioni normalmente chiuso24 V DCG1/8Collegamento diretto-0.15–0.7CircuitoNon fornitoStandardTerminale DIN con connettorePush-turn locking slotted styleSenza spia / circuito di protezioneSenza staffaAssenteScarico con valvola pilota individuale-

67.74 €

1 26 giorni Uso singoloDirettoStandard2 posizioni normalmente chiuso220 V ACG1/8Collegamento diretto-0.15–0.7CircuitoNon fornitoStandardTerminale DIN con connettorePush-turn locking slotted styleSenza spia / circuito di protezioneSenza staffaAssenteValvola principale / valvola pilota scarico comune-

61.74 €

1 26 giorni Uso singoloDirettoStandard2 posizioni normalmente chiuso220 V ACG1/8Collegamento diretto-0.15–0.7CircuitoNon fornitoStandardTerminale DIN senza connettoreSenza blocco, a pressioneSenza spia / circuito di protezioneSenza staffaAssenteValvola principale / valvola pilota scarico comune-

64.92 €

1 4 giorni Uso singoloDirettoStandard2 posizioni normalmente chiuso220 V ACG1/8Collegamento diretto-0.15–0.7CircuitoNon fornitoStandardTerminale DIN senza connettoreBloccabile con cacciaviteSenza spia / circuito di protezioneSenza staffaAssenteValvola principale / valvola pilota scarico comune-

Supporto tecnico