Elettrovalvola a 3 porte serie VQZ100 / 200 / 300, unità singola, raccordi su corpo (Codici componente - Download CAD)

Elettrovalvola a 3 porte serie VQZ100 / 200 / 300, unità singola, raccordi su corpo
SMC Solenoid Valve.
[Features]
· An external pilot specification that can be used for applications in a vacuum.
· Can be mounted on an aluminum integrated type manifold or a DIN rail.
· Manifold type numbers: VV3QZ12, VV3QZ15, VV3QZ22, VV3QZ25, VV3QZ32, VV3QZ35.

(i)Nota

  • Le immagini dei prodotti possono essere rappresentative. Fare riferimento al catalogo del produttore per i dettagli.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

VQZ312B-5L1-02-Q

3-Port Solenoid Valve VQZ100/VQZ200/VQZ300 Series, Single Unit, Body Ported Type Specifications

3-Port Solenoid Valve VQZ100/VQZ200/VQZ300 Series, single unit, body ported type external appearance

3-Port Solenoid Valve VQZ100/VQZ200/VQZ300 Series, single unit, body ported type external appearance

Valve Construction Metal Seal Rubber Seal VQZ100 (poppet seal)
Fluid Air
Maximum Operating Pressure (MPa) 0.7 (High-pressure type: 1.0) 0.7 0.7 (High-pressure type: 1.0)
Minimum Operating Pressure MPa 0.1 0.15 0.15
Ambient Temperature and Operating Fluid Temperature °C -10 to +50 (no freezing)
Maximum Operating Frequency Hz 20 5 20
Pilot valve exhaust method Individual exhaust Centralized exhaust *1
Lubrication Not required
Manual Push type / locking type (tool required)
Mounting Orientation Free
Impact Resistance / Vibration Resistance: m/s2 * 150/30
Enclosure * Dust-proof (DIN terminal: IP65 *3)

*Based on IEC60529.
*1: The body ported type single unit uses individual exhaust.
*2: Shock resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: When IP65 compliant DIN terminals: VQZ2/3□2□-□Y□□W1-□□

 

Solenoid Specifications

Electrical Entry Grommet (G) M-type plug connector (M)
L-type plug connector (L) DIN terminal (Y)
G, L, M Y
Coil rated voltage (V) DC 24, 12
AC 50/60 Hz 100, 110, 200, 220 *
Allowable Voltage Fluctuation ±10% of rated voltage *
Power Consumption W DC Standard 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
High Speed Response, High Pressure 0.9 (with light: 0.95 [with DIN terminal light: 1.0])
Apparent power VA * AC 100 V 0.78 (with light: 0.81) 0.78 (with light: 0.87)
110 V [115 V] 0.86 (with light: 0.89) [0.94 (with light: 0.97)] 0.86 (with light: 0.87) [0.94 (with light: 1.07)]
200 V 1.18 (with light: 1.22) 1.15 (with light: 1.30)
220 V [230 V] 1.30 (with light: 1.34) [1.42 (with light: 1.46)] 1.27 (with light: 1.46) [1.39 (with light: 1.60)]
Surge Voltage Suppressor Varistor
Indicator Light LED (neon bulb for DIN terminal AC)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.

Product Drawing

VQZ100

 

(Unit: mm)

 

Single unit / grommet (G): VQZ115□-□G□1-C3, C4, C6-PR dimensional drawing

Single unit / grommet (G): VQZ115□-□G□1-C3, C4, C6-PR dimensional drawing

*See p. 1258 in the SMC catalog for P and R port single-action fittings and silencer model numbers.

 

(Unit: mm)

 

Type with bracket dimensional drawing

Type with bracket dimensional drawing

*See p. 1237 in the SMC catalog for the bracket assembly model number.

VQZ200

 

(Unit: mm)

 

Single unit / grommet (G): VQZ2□2□-□G□1-C4, C6 dimensional drawing

Single unit / grommet (G): VQZ2□2□-□G□1-C4, C6 dimensional drawing

*See p. 1258 in the SMC catalog for P and R port single-action fittings and silencer model numbers.

 

(Unit: mm)

 

Type with bracket dimensional drawing

Type with bracket dimensional drawing

*See p. 1237 in the SMC catalog for the bracket assembly model number.

VQZ300

 

(Unit: mm)

 

Single unit / grommet (G): VQZ3□2□-□G□1-C6, C8, C10 dimensional drawing

Single unit / grommet (G): VQZ3□2□-□G□1-C6, C8, C10 dimensional drawing

 

(Unit: mm)

 

Type with bracket dimensional drawing

Type with bracket dimensional drawing

*See p. 1237 in the SMC catalog for the bracket assembly model number.

Product Structure Drawing

VQZ100

 
VQZ100 poppet type structure drawing

VQZ100 poppet type structure drawing

Number Part name Material Note
1 Body Resin -
2 Spool Valve Aluminum/HNBR -
3 Pilot Valve Assembly - -
4 P.R Plate Resin/aluminum VQZ100-12A (standard specifications) VQZ100-12B (external pilot) *

*Not possible to change from standard to external pilot specification.

 

VQZ200, VQZ300

VQZ200, VQZ300 metal-seal type structure drawing

VQZ200, VQZ300 metal-seal type structure drawing

VQZ200, VQZ300 rubber seal type structure drawing

VQZ200, VQZ300 rubber seal type structure drawing

Number Part name Material Note
1 Body Die-cast aluminum -
2 Spool/Sleeve Stainless steel Metal Seal
Spool Valve Aluminum/HNBR Rubber Seal
3 Piston Resin -
4 Pilot Valve Assembly - -

*See p. 1237 in the SMC catalog for the pilot valve assembly model number.

Precautions

  • Be sure to read the individual product cautions before use.
  • *See the SMC catalog for product information other than that detailed above.
Codice componente
VQZ312B-5L1-02-Q
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Caratteristiche A commutazione Tensione Tipo di attacco tubo Filettatura tubazione nominale Valore CV Diametro tubo di collegamento Con tenuta Pressione nominale
(MPa)
Mandata aria pilota Interruttore manuale Ingresso elettrico conduttore Manuale Spia / circuito di protezione Staffa Misura corpo Funzioni Type of fitting thread part

74.40 €

1 26 giorni Standard2 posizioni normalmente chiuso24 V DC[Rc (R)] Rc1/40.62-Standard0.1–0.7CircuitoSenza bloccaggioL plug connector with lead wire 0.3 mNon bloccabile a pressione (con utensile)-AssenteLarghezza: 18mmA risposta rapida-

Loading...

  1. 1

Informazioni di base

Tipo Elettrovalvole Applicazione Uso singolo Numero di attacchi Valvola a 3 porte
Metodo di installazione Diretto Numero di solenoidi Tipo singolo Stato allo spegnimento Autoreset (ritorno molla)
Tubazioni Collegamento diretto Tipo di azionamento Stelo pilota Conformità CE Prodotto con conformità CE

Si trova sulla pagina di Elettrovalvola a 3 porte serie VQZ100 / 200 / 300, unità singola, raccordi su corpo, il codice articolo è il seguente: VQZ312B-5L1-02-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VQZ312B-5L1-02-Q.

Tipologia prodotto

Codice componente
VQZ115-5G1-C6-PRF-Q
VQZ115-5G1-M5-PR-Q
VQZ115-5G1-M5-PRF-Q
VQZ312B-5L1-C8-Q
VQZ312B-5LO1-C6-Q
VQZ312B-5M1-C10-F-Q
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Caratteristiche A commutazione Tensione Tipo di attacco tubo Filettatura tubazione nominale Valore CV Diametro tubo di collegamento Con tenuta Pressione nominale
(MPa)
Mandata aria pilota Interruttore manuale Ingresso elettrico conduttore Manuale Spia / circuito di protezione Staffa Misura corpo Funzioni Type of fitting thread part

70.35 €

1 26 giorni Standard2 posizioni normalmente chiuso24 V DCTubazioni ad attacco rapido-0.17Ø6Standard0.1–0.7CircuitoSenza bloccaggioAnello di tenuta (lunghezza filo conduttore: 300mm)$Grommet lead wire 0.3 mNon bloccabile a pressione (con utensile)-Con staffaLarghezza: 10mmTipo standardRc

67.47 €

1 26 giorni Standard2 posizioni normalmente chiuso24 V DCMM50.17-Standard0.1–0.7CircuitoSenza bloccaggioAnello di tenuta (lunghezza filo conduttore: 300mm)$Grommet lead wire 0.3 mNon bloccabile a pressione (con utensile)-AssenteLarghezza: 10mmTipo standard-

70.35 €

1 26 giorni Standard2 posizioni normalmente chiuso24 V DCMM50.17-Standard0.1–0.7CircuitoSenza bloccaggioAnello di tenuta (lunghezza filo conduttore: 300mm)$Grommet lead wire 0.3 mNon bloccabile a pressione (con utensile)-Con staffaLarghezza: 10mmTipo standard-

78.40 €

1 26 giorni Standard2 posizioni normalmente chiuso24 V DCTubazioni ad attacco rapido-0.62Ø8Standard0.1–0.7CircuitoSenza bloccaggioL plug connector with lead wire 0.3 mNon bloccabile a pressione (con utensile)-AssenteLarghezza: 18mmA risposta rapidaRc

76.77 €

1 26 giorni Standard2 posizioni normalmente chiuso24 V DCTubazioni ad attacco rapido-0.62Ø6Standard0.1–0.7CircuitoSenza bloccaggioConnettore spina L, senza connettore$L plug connector without connectorNon bloccabile a pressione (con utensile)-AssenteLarghezza: 18mmA risposta rapidaRc

80.71 €

1 26 giorni Standard2 posizioni normalmente chiuso24 V DCTubazioni ad attacco rapido-0.62Ø10Standard0.1–0.7CircuitoSenza bloccaggioConnettore spina M con filo conduttore, lunghezza filo conduttore 300mm$M plug connector with lead wire 0.3 mNon bloccabile a pressione (con utensile)-Con staffaLarghezza: 18mmA risposta rapidaRc

Supporto tecnico