Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
VQZ232R-5YO1-C6-Q
3-Port Solenoid Valve VQZ100/VQZ200/VQZ300 Series, single unit, body ported type external appearance
Valve Construction | Metal Seal | Rubber Seal | VQZ100 (poppet seal) |
---|---|---|---|
Fluid | Air | ||
Maximum Operating Pressure (MPa) | 0.7 (High-pressure type: 1.0) | 0.7 | 0.7 (High-pressure type: 1.0) |
Minimum Operating Pressure MPa | 0.1 | 0.15 | 0.15 |
Ambient Temperature and Operating Fluid Temperature °C | -10 to +50 (no freezing) | ||
Maximum Operating Frequency Hz | 20 | 5 | 20 |
Pilot valve exhaust method | Individual exhaust | Centralized exhaust *1 | |
Lubrication | Not required | ||
Manual | Push type / locking type (tool required) | ||
Mounting Orientation | Free | ||
Impact Resistance / Vibration Resistance: m/s2 * | 150/30 | ||
Enclosure * | Dust-proof (DIN terminal: IP65 *3) |
*Based on IEC60529.
*1: The body ported type single unit uses individual exhaust.
*2: Shock resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: When IP65 compliant DIN terminals: VQZ2/3□2□-□Y□□W1-□□
Electrical Entry | Grommet (G) M-type plug connector (M) L-type plug connector (L) DIN terminal (Y) | |||
---|---|---|---|---|
G, L, M | Y | |||
Coil rated voltage (V) | DC | 24, 12 | ||
AC 50/60 Hz | 100, 110, 200, 220 * | |||
Allowable Voltage Fluctuation | ±10% of rated voltage * | |||
Power Consumption W | DC | Standard | 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)] | |
High Speed Response, High Pressure | 0.9 (with light: 0.95 [with DIN terminal light: 1.0]) | |||
Apparent power VA * | AC | 100 V | 0.78 (with light: 0.81) | 0.78 (with light: 0.87) |
110 V [115 V] | 0.86 (with light: 0.89) [0.94 (with light: 0.97)] | 0.86 (with light: 0.87) [0.94 (with light: 1.07)] | ||
200 V | 1.18 (with light: 1.22) | 1.15 (with light: 1.30) | ||
220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with light: 1.46)] | 1.27 (with light: 1.46) [1.39 (with light: 1.60)] | ||
Surge Voltage Suppressor | Varistor | |||
Indicator Light | LED (neon bulb for DIN terminal AC) |
(Unit: mm)
Single unit / grommet (G): VQZ115□-□G□1-C3, C4, C6-PR dimensional drawing
*See p. 1258 in the SMC catalog for P and R port single-action fittings and silencer model numbers.
(Unit: mm)
Type with bracket dimensional drawing
*See p. 1237 in the SMC catalog for the bracket assembly model number.
(Unit: mm)
Single unit / grommet (G): VQZ2□2□-□G□1-C4, C6 dimensional drawing
*See p. 1258 in the SMC catalog for P and R port single-action fittings and silencer model numbers.
(Unit: mm)
Type with bracket dimensional drawing
*See p. 1237 in the SMC catalog for the bracket assembly model number.
(Unit: mm)
Single unit / grommet (G): VQZ3□2□-□G□1-C6, C8, C10 dimensional drawing
(Unit: mm)
Type with bracket dimensional drawing
*See p. 1237 in the SMC catalog for the bracket assembly model number.
VQZ100 poppet type structure drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Resin | - |
2 | Spool Valve | Aluminum/HNBR | - |
3 | Pilot Valve Assembly | - | - |
4 | P.R Plate | Resin/aluminum | VQZ100-12A (standard specifications) VQZ100-12B (external pilot) * |
*Not possible to change from standard to external pilot specification.
VQZ200, VQZ300 metal-seal type structure drawing
VQZ200, VQZ300 rubber seal type structure drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | - |
2 | Spool/Sleeve | Stainless steel | Metal Seal |
Spool Valve | Aluminum/HNBR | Rubber Seal | |
3 | Piston | Resin | - |
4 | Pilot Valve Assembly | - | - |
*See p. 1237 in the SMC catalog for the pilot valve assembly model number.
Codice componente
|
---|
VQZ232R-5YO1-C6-Q |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Caratteristiche | A commutazione | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Valore CV | Diametro tubo di collegamento | Con tenuta | Pressione nominale (MPa) | Mandata aria pilota | Interruttore manuale | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Staffa | Misura corpo | Funzioni | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.19 € | 1 | 26 giorni | Standard | 2 posizioni normalmente chiuso | 24 V DC | Tubazioni ad attacco rapido | - | - | Ø6 | Guarnizione morbida | 0.15–0.7 | Esterno | Senza bloccaggio | Terminale DIN senza connettore | Non bloccabile a pressione (con utensile) | - | Assente | Larghezza: 15mm | Pilota esterna | Rc |
Loading...
Tipo | Elettrovalvole | Applicazione | Uso singolo | Numero di attacchi | Valvola a 3 porte |
---|---|---|---|---|---|
Metodo di installazione | Diretto | Numero di solenoidi | Tipo singolo | Stato allo spegnimento | Autoreset (ritorno molla) |
Tubazioni | Collegamento diretto | Tipo di azionamento | Stelo pilota | Conformità CE | Prodotto con conformità CE |
Si trova sulla pagina di Elettrovalvola a 3 porte serie VQZ100 / 200 / 300, unità singola, raccordi su corpo, il codice articolo è il seguente: VQZ232R-5YO1-C6-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VQZ232R-5YO1-C6-Q.
Configura
Proprietà di base
Filettatura tubazione nominale
Valore CV
Spia / circuito di protezione
Tipo
Caratteristiche
A commutazione
Tensione
Tipo di attacco tubo
Diametro tubo di collegamento
Con tenuta
Pressione nominale(MPa)
Mandata aria pilota
Interruttore manuale
Ingresso elettrico conduttore
Manuale
Staffa
Misura corpo
Funzioni
Type of fitting thread part
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
VQZ115-5G1-C6-PRF-Q |
VQZ115-5G1-M5-PR-Q |
VQZ115-5G1-M5-PRF-Q |
VQZ232R-5YO1-M5-Q |
VQZ232R-5YZ1-C6-Q |
VQZ242-3YZ1-C4-Q |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Caratteristiche | A commutazione | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Valore CV | Diametro tubo di collegamento | Con tenuta | Pressione nominale (MPa) | Mandata aria pilota | Interruttore manuale | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Staffa | Misura corpo | Funzioni | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.35 € | 1 | 26 giorni | Standard | 2 posizioni normalmente chiuso | 24 V DC | Tubazioni ad attacco rapido | - | 0.17 | Ø6 | Standard | 0.1–0.7 | Circuito | Senza bloccaggio | Grommet lead wire 0.3 m / Anello di tenuta (lunghezza filo conduttore: 300mm) | Non bloccabile a pressione (con utensile) | - | Con staffa | Larghezza: 10mm | Tipo standard | Rc | ||
67.47 € | 1 | 26 giorni | Standard | 2 posizioni normalmente chiuso | 24 V DC | M | M5 | 0.17 | - | Standard | 0.1–0.7 | Circuito | Senza bloccaggio | Grommet lead wire 0.3 m / Anello di tenuta (lunghezza filo conduttore: 300mm) | Non bloccabile a pressione (con utensile) | - | Assente | Larghezza: 10mm | Tipo standard | - | ||
70.35 € | 1 | 26 giorni | Standard | 2 posizioni normalmente chiuso | 24 V DC | M | M5 | 0.17 | - | Standard | 0.1–0.7 | Circuito | Senza bloccaggio | Grommet lead wire 0.3 m / Anello di tenuta (lunghezza filo conduttore: 300mm) | Non bloccabile a pressione (con utensile) | - | Con staffa | Larghezza: 10mm | Tipo standard | - | ||
61.23 € | 1 | 26 giorni | Senza lubrificazione | 2 posizioni normalmente chiuso | 24 V DC | M | M5 | 0.39 | - | Guarnizione morbida | 0.15–0.7 | Esterno | Senza bloccaggio | Terminale DIN senza connettore | Senza blocco, a pressione | Assente | Assente | 15 mm (Larghezza) | Pilota esterna | Rc | ||
76.21 € | 1 | 26 giorni | Standard | 2 posizioni normalmente chiuso | 24 V DC | Tubazioni ad attacco rapido | - | - | Ø6 | Guarnizione morbida | 0.15–0.7 | Esterno | Senza bloccaggio | Terminale DIN (con spia / circuito di protezione) | Non bloccabile a pressione (con utensile) | - | Assente | Larghezza: 15mm | Pilota esterna | Rc | ||
73.02 € | 1 | 26 giorni | Standard | 2 posizioni normalmente aperto | 110 V AC | Tubazioni ad attacco rapido | - | - | Ø4 | Guarnizione morbida | 0.15–0.7 | Circuito | Senza bloccaggio | Terminale DIN (con spia / circuito di protezione) | Non bloccabile a pressione (con utensile) | - | Assente | Larghezza: 15mm | Tipo standard | Rc |