Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
VQZ212R-5LO1-M5-F-Q
3-Port Solenoid Valve VQZ100/VQZ200/VQZ300 Series, single unit, body ported type external appearance
Valve Construction | Metal Seal | Rubber Seal | VQZ100 (poppet seal) |
---|---|---|---|
Fluid | Air | ||
Maximum Operating Pressure (MPa) | 0.7 (High-pressure type: 1.0) | 0.7 | 0.7 (High-pressure type: 1.0) |
Minimum Operating Pressure MPa | 0.1 | 0.15 | 0.15 |
Ambient Temperature and Operating Fluid Temperature °C | -10 to +50 (no freezing) | ||
Maximum Operating Frequency Hz | 20 | 5 | 20 |
Pilot valve exhaust method | Individual exhaust | Centralized exhaust *1 | |
Lubrication | Not required | ||
Manual | Push type / locking type (tool required) | ||
Mounting Orientation | Free | ||
Impact Resistance / Vibration Resistance: m/s2 * | 150/30 | ||
Enclosure * | Dust-proof (DIN terminal: IP65 *3) |
*Based on IEC60529.
*1: The body ported type single unit uses individual exhaust.
*2: Shock resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: When IP65 compliant DIN terminals: VQZ2/3□2□-□Y□□W1-□□
Electrical Entry | Grommet (G) M-type plug connector (M) L-type plug connector (L) DIN terminal (Y) | |||
---|---|---|---|---|
G, L, M | Y | |||
Coil rated voltage (V) | DC | 24, 12 | ||
AC 50/60 Hz | 100, 110, 200, 220 * | |||
Allowable Voltage Fluctuation | ±10% of rated voltage * | |||
Power Consumption W | DC | Standard | 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)] | |
High Speed Response, High Pressure | 0.9 (with light: 0.95 [with DIN terminal light: 1.0]) | |||
Apparent power VA * | AC | 100 V | 0.78 (with light: 0.81) | 0.78 (with light: 0.87) |
110 V [115 V] | 0.86 (with light: 0.89) [0.94 (with light: 0.97)] | 0.86 (with light: 0.87) [0.94 (with light: 1.07)] | ||
200 V | 1.18 (with light: 1.22) | 1.15 (with light: 1.30) | ||
220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with light: 1.46)] | 1.27 (with light: 1.46) [1.39 (with light: 1.60)] | ||
Surge Voltage Suppressor | Varistor | |||
Indicator Light | LED (neon bulb for DIN terminal AC) |
(Unit: mm)
Single unit / grommet (G): VQZ115□-□G□1-C3, C4, C6-PR dimensional drawing
*See p. 1258 in the SMC catalog for P and R port single-action fittings and silencer model numbers.
(Unit: mm)
Type with bracket dimensional drawing
*See p. 1237 in the SMC catalog for the bracket assembly model number.
(Unit: mm)
Single unit / grommet (G): VQZ2□2□-□G□1-C4, C6 dimensional drawing
*See p. 1258 in the SMC catalog for P and R port single-action fittings and silencer model numbers.
(Unit: mm)
Type with bracket dimensional drawing
*See p. 1237 in the SMC catalog for the bracket assembly model number.
(Unit: mm)
Single unit / grommet (G): VQZ3□2□-□G□1-C6, C8, C10 dimensional drawing
(Unit: mm)
Type with bracket dimensional drawing
*See p. 1237 in the SMC catalog for the bracket assembly model number.
VQZ100 poppet type structure drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Resin | - |
2 | Spool Valve | Aluminum/HNBR | - |
3 | Pilot Valve Assembly | - | - |
4 | P.R Plate | Resin/aluminum | VQZ100-12A (standard specifications) VQZ100-12B (external pilot) * |
*Not possible to change from standard to external pilot specification.
VQZ200, VQZ300 metal-seal type structure drawing
VQZ200, VQZ300 rubber seal type structure drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | - |
2 | Spool/Sleeve | Stainless steel | Metal Seal |
Spool Valve | Aluminum/HNBR | Rubber Seal | |
3 | Piston | Resin | - |
4 | Pilot Valve Assembly | - | - |
*See p. 1237 in the SMC catalog for the pilot valve assembly model number.
Codice componente
|
---|
VQZ212R-5LO1-M5-F-Q |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Caratteristiche | A commutazione | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Valore CV | Diametro tubo di collegamento | Con tenuta | Pressione nominale (MPa) | Mandata aria pilota | Interruttore manuale | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Staffa | Misura corpo | Funzioni | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69.89 € | 1 | 26 giorni | Senza lubrificazione | 2 posizioni normalmente chiuso | 24 V DC | M | M5 | 0.30 | - | Standard | 0.1–0.7 | Esterno | Senza bloccaggio | Connettore spina L, senza connettore | Senza blocco, a pressione | Con spia e circuito di protezione | Con staffa | 15 mm (Larghezza) | Pilota esterna | Rc |
Loading...
Tipo | Elettrovalvole | Applicazione | Uso singolo | Numero di attacchi | Valvola a 3 porte |
---|---|---|---|---|---|
Metodo di installazione | Diretto | Numero di solenoidi | Tipo singolo | Stato allo spegnimento | Autoreset (ritorno molla) |
Tubazioni | Collegamento diretto | Tipo di azionamento | Stelo pilota | Conformità CE | Prodotto con conformità CE |
Si trova sulla pagina di Elettrovalvola a 3 porte serie VQZ100 / 200 / 300, unità singola, raccordi su corpo, il codice articolo è il seguente: VQZ212R-5LO1-M5-F-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VQZ212R-5LO1-M5-F-Q.
Configura
Proprietà di base
Diametro tubo di collegamento
Tipo
Caratteristiche
A commutazione
Tensione
Tipo di attacco tubo
Filettatura tubazione nominale
Valore CV
Con tenuta
Pressione nominale(MPa)
Mandata aria pilota
Interruttore manuale
Ingresso elettrico conduttore
Manuale
Spia / circuito di protezione
Staffa
Misura corpo
Funzioni
Type of fitting thread part
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
VQZ115-5G1-C6-PRF-Q |
VQZ115-5G1-M5-PR-Q |
VQZ115-5G1-M5-PRF-Q |
VQZ212R-5M1-C6-Q |
VQZ212R-5YO1-C6-Q |
VQZ212R-5YO1-M5-Q |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Caratteristiche | A commutazione | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Valore CV | Diametro tubo di collegamento | Con tenuta | Pressione nominale (MPa) | Mandata aria pilota | Interruttore manuale | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Staffa | Misura corpo | Funzioni | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.35 € | 1 | 26 giorni | Standard | 2 posizioni normalmente chiuso | 24 V DC | Tubazioni ad attacco rapido | - | 0.17 | Ø6 | Standard | 0.1–0.7 | Circuito | Senza bloccaggio | Grommet lead wire 0.3 m / Anello di tenuta (lunghezza filo conduttore: 300mm) | Non bloccabile a pressione (con utensile) | - | Con staffa | Larghezza: 10mm | Tipo standard | Rc | ||
67.47 € | 1 | 26 giorni | Standard | 2 posizioni normalmente chiuso | 24 V DC | M | M5 | 0.17 | - | Standard | 0.1–0.7 | Circuito | Senza bloccaggio | Grommet lead wire 0.3 m / Anello di tenuta (lunghezza filo conduttore: 300mm) | Non bloccabile a pressione (con utensile) | - | Assente | Larghezza: 10mm | Tipo standard | - | ||
70.35 € | 1 | 26 giorni | Standard | 2 posizioni normalmente chiuso | 24 V DC | M | M5 | 0.17 | - | Standard | 0.1–0.7 | Circuito | Senza bloccaggio | Grommet lead wire 0.3 m / Anello di tenuta (lunghezza filo conduttore: 300mm) | Non bloccabile a pressione (con utensile) | - | Con staffa | Larghezza: 10mm | Tipo standard | - | ||
73.02 € | 1 | 26 giorni | Standard | 2 posizioni normalmente chiuso | 24 V DC | Tubazioni ad attacco rapido | - | - | Ø6 | Standard | 0.1–0.7 | Esterno | Senza bloccaggio | Connettore spina M con filo conduttore, lunghezza filo conduttore 300mm / M plug connector with lead wire 0.3 m | Non bloccabile a pressione (con utensile) | - | Assente | Larghezza: 15mm | Pilota esterna | Rc | ||
71.45 € | 1 | 26 giorni | Standard | 2 posizioni normalmente chiuso | 24 V DC | Tubazioni ad attacco rapido | - | - | Ø6 | Standard | 0.1–0.7 | Esterno | Senza bloccaggio | Terminale DIN senza connettore | Non bloccabile a pressione (con utensile) | - | Assente | Larghezza: 15mm | Pilota esterna | Rc | ||
66.60 € | 1 | 26 giorni | Senza lubrificazione | 2 posizioni normalmente chiuso | 24 V DC | M | M5 | 0.30 | - | Standard | 0.1–0.7 | Esterno | Senza bloccaggio | Terminale DIN senza connettore | Senza blocco, a pressione | Assente | Assente | 15 mm (Larghezza) | Pilota esterna | Rc |