Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
VQZ345R-5YB1-Q
Single unit VQZ100, VQZ200, VQZ300 Series external appearance
Valve Construction | Metal Seal | Rubber Seal | VQZ100 (poppet seal) |
---|---|---|---|
Fluid | Air | ||
Maximum Operating Pressure (MPa) | 0.7 (High-pressure type: 1.0) | 0.7 | 0.7 (High-pressure type: 1.0) |
Minimum Operating Pressure MPa | 0.1 | 0.15 | 0.15 |
Ambient Temperature and Operating Fluid Temperature °C | -10 to 50 (no freezing) | ||
Maximum Operating Frequency Hz | 20 | 5 | 20 |
Pilot valve exhaust method | Individual exhaust | Centralized exhaust | |
Lubrication | Not required | ||
Manual | Push type / locking type (tool required) | ||
Mounting Orientation | Free | ||
Impact Resistance / Vibration Resistance: m/s2 *1: | 150/30 | ||
Enclosure * | Dust-proof (DIN terminal: IP65 *2:) |
*Based on IEC60529.
*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*2: When IP65 compliant DIN terminals: VQZ(2,3)□5□-□Y□□W1-□-□
VQZ100 poppet type structure drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Resin | - |
2 | Spool Valve | Aluminum/HNBR | - |
3 | Pilot Valve Assembly | - | - |
4 | Port Plug | Resin/HNBR | VVQZ100-CP |
VQZ200/VQZ300 metal seal structure drawing 1
VQZ200, VQZ300 Series metal-seal type structure drawing 2
VQZ200, VQZ300 rubber seal type structure drawing 1
VQZ200, VQZ300 rubber seal type structure drawing 2
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | - |
2 | Spool/Sleeve | Stainless steel | Metal Seal |
Spool Valve | Aluminum/HNBR | Rubber Seal | |
3 | Piston | Resin | - |
4 | Pilot Valve Assembly | - | - |
*See p. 1254 in the SMC catalog for the pilot valve assembly model number.
(Unit: mm)
Single unit grommet (G): VQZ115□-□G□1-01 dimensional drawing
(Unit: mm)
L-type plug connector (L): VQZ115□-□L□1-01 dimensional drawing
*Dimensions same as grommet (G) when not specified. Values in [ ] are for AC.
(Unit: mm)
M-type plug connector (M): VQZ115□-□M□1-01 dimensional drawing
*Dimensions same as grommet (G) when not specified. Values in [ ] are for AC.
(Unit: mm)
Single unit grommet (G): VQZ2□5□-□G□1-(01/02) dimensional drawing
*Dimensions within ( ) are for the VQZ215-□G□1-01
Codice componente
|
---|
VQZ345R-5YB1-Q |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Applicazione | Metodo di installazione | Caratteristiche | A commutazione | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Valore CV | Diametro tubo di collegamento | Con tenuta | Pressione nominale (MPa) | Mandata aria pilota | Interruttore manuale | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Conformità CE | Misura corpo | Funzioni | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.65 € | 1 | 26 giorni | Unità di montaggio collettore | Base collettore | Standard | 2 posizioni normalmente aperto | 24 V DC | - | - | 1.2 | - | Guarnizione morbida | 0.15–0.7 | Esterno | Non fornito | Terminale DIN | Bloccabile (con utensile) | - | Prodotto con conformità CE | - | Pilota esterna | - |
Loading...
Tipo | Elettrovalvole | Numero di attacchi | Valvola a 3 porte | Numero di solenoidi | Tipo singolo |
---|---|---|---|---|---|
Stato allo spegnimento | Autoreset (ritorno molla) | Tubazioni | Tubatura sottobase | Tipo di azionamento | Stelo pilota |
Si trova sulla pagina di Elettrovalvola a 5 porte, montaggio su base, unità singola, serie VQZ100 / 200 / 300, il codice articolo è il seguente: VQZ345R-5YB1-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VQZ345R-5YB1-Q.
Configura
Proprietà di base
Tipo di attacco tubo
Filettatura tubazione nominale
Diametro tubo di collegamento
Spia / circuito di protezione
Misura corpo
Type of fitting thread part
Tipo
Applicazione
Metodo di installazione
Caratteristiche
A commutazione
Tensione
Valore CV
Con tenuta
Pressione nominale(MPa)
Mandata aria pilota
Interruttore manuale
Ingresso elettrico conduttore
Manuale
Conformità CE
Funzioni
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
VQZ115-5G1-CP-Q |
VQZ115-5GB1-CP-Q |
VQZ115-5L1-01-Q |
VQZ115-5L1-CP-Q |
VQZ115-5L1-N1-Q |
VQZ345R-5YZ1-Q |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Applicazione | Metodo di installazione | Caratteristiche | A commutazione | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Valore CV | Diametro tubo di collegamento | Con tenuta | Pressione nominale (MPa) | Mandata aria pilota | Interruttore manuale | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Conformità CE | Misura corpo | Funzioni | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.61 € | 1 | 26 giorni | Unità di montaggio collettore | Base collettore | Standard | 2 posizioni normalmente chiuso | 24 V DC | - | - | 0.23 | - | Standard | 0.1–0.7 | Circuito | Non fornito | Grommet lead wire 0.3 m | Senza blocco, a pressione | - | Prodotto con conformità CE | - | Tipo standard | - | ||
63.24 € | 1 | 26 giorni | Unità di montaggio collettore | Base collettore | Standard | 2 posizioni normalmente chiuso | 24 V DC | - | - | 0.23 | - | Standard | 0.1–0.7 | Circuito | Non fornito | Grommet lead wire 0.3 m | Bloccabile (con utensile) | - | Prodotto con conformità CE | - | Tipo standard | - | ||
86.32 € | 1 | 26 giorni | Uso singolo | Diretto | Standard | 2 posizioni normalmente chiuso | 24 V DC | [Rc (R)] Rc | 1/8 | 0.23 | - | Standard | 0.1–0.7 | Circuito | Non fornito | L plug connector with lead wire 0.3 m | Senza blocco, a pressione | - | Prodotto con conformità CE | - | Tipo standard | - | ||
61.85 € | 1 | 31 giorni | Unità di montaggio collettore | Base collettore | Standard | 2 posizioni normalmente chiuso | 24 V DC | - | - | 0.23 | - | Standard | 0.1–0.7 | Circuito | Non fornito | Connettore spina L con filo conduttore, lunghezza filo conduttore 300mm | Senza blocco, a pressione | - | Prodotto con conformità CE | - | Tipo standard | - | ||
64.63 € | 1 | 26 giorni | Uso singolo | Diretto | Senza lubrificazione | 2 posizioni normalmente chiuso | 24 V DC | Tubazioni ad attacco rapido | - | 0.23 | Ø1/8 | Guarnizione otturatore | 0.15–0.7 | Circuito | Senza bloccaggio | Connettore spina L con filo conduttore | Senza blocco, a pressione | Con spia e circuito di protezione | Prodotto con conformità CE | 10 mm (Larghezza) | Standard | Rc | ||
80.77 € | 1 | 26 giorni | Unità di montaggio collettore | Base collettore | Standard | 2 posizioni normalmente aperto | 24 V DC | - | - | 1.2 | - | Guarnizione morbida | 0.15–0.7 | Esterno | Non fornito | Terminale DIN con spia e circuito di protezione | Senza blocco, a pressione | - | Prodotto con conformità CE | - | Pilota esterna | - |