Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
VQZ225B-5M1-Q
Single unit VQZ100, VQZ200, VQZ300 Series external appearance
Valve Construction | Metal Seal | Rubber Seal | VQZ100 (poppet seal) |
---|---|---|---|
Fluid | Air | ||
Maximum Operating Pressure (MPa) | 0.7 (High-pressure type: 1.0) | 0.7 | 0.7 (High-pressure type: 1.0) |
Minimum Operating Pressure MPa | 0.1 | 0.15 | 0.15 |
Ambient Temperature and Operating Fluid Temperature °C | -10 to 50 (no freezing) | ||
Maximum Operating Frequency Hz | 20 | 5 | 20 |
Pilot valve exhaust method | Individual exhaust | Centralized exhaust | |
Lubrication | Not required | ||
Manual | Push type / locking type (tool required) | ||
Mounting Orientation | Free | ||
Impact Resistance / Vibration Resistance: m/s2 *1: | 150/30 | ||
Enclosure * | Dust-proof (DIN terminal: IP65 *2:) |
*Based on IEC60529.
*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*2: When IP65 compliant DIN terminals: VQZ(2,3)□5□-□Y□□W1-□-□
VQZ100 poppet type structure drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Resin | - |
2 | Spool Valve | Aluminum/HNBR | - |
3 | Pilot Valve Assembly | - | - |
4 | Port Plug | Resin/HNBR | VVQZ100-CP |
VQZ200/VQZ300 metal seal structure drawing 1
VQZ200, VQZ300 Series metal-seal type structure drawing 2
VQZ200, VQZ300 rubber seal type structure drawing 1
VQZ200, VQZ300 rubber seal type structure drawing 2
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | - |
2 | Spool/Sleeve | Stainless steel | Metal Seal |
Spool Valve | Aluminum/HNBR | Rubber Seal | |
3 | Piston | Resin | - |
4 | Pilot Valve Assembly | - | - |
*See p. 1254 in the SMC catalog for the pilot valve assembly model number.
(Unit: mm)
Single unit grommet (G): VQZ115□-□G□1-01 dimensional drawing
(Unit: mm)
L-type plug connector (L): VQZ115□-□L□1-01 dimensional drawing
*Dimensions same as grommet (G) when not specified. Values in [ ] are for AC.
(Unit: mm)
M-type plug connector (M): VQZ115□-□M□1-01 dimensional drawing
*Dimensions same as grommet (G) when not specified. Values in [ ] are for AC.
(Unit: mm)
Single unit grommet (G): VQZ2□5□-□G□1-(01/02) dimensional drawing
*Dimensions within ( ) are for the VQZ215-□G□1-01
Codice componente
|
---|
VQZ225B-5M1-Q |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Applicazione | Metodo di installazione | Caratteristiche | A commutazione | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Valore CV | Diametro tubo di collegamento | Con tenuta | Pressione nominale (MPa) | Mandata aria pilota | Interruttore manuale | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Conformità CE | Misura corpo | Funzioni | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.84 € | 1 | 26 giorni | Unità di montaggio collettore | Base collettore | Senza lubrificazione | 2 posizioni normalmente aperto | 24 V DC | - | - | 0.38 | - | Standard | 0.1–0.7 | Circuito | Senza bloccaggio | Connettore spina M con filo conduttore | Senza blocco, a pressione | Con spia e circuito di protezione | Prodotto con conformità CE | 15 mm (Larghezza) | A risposta rapida | Rc |
Loading...
Tipo | Elettrovalvole | Numero di attacchi | Valvola a 3 porte | Numero di solenoidi | Tipo singolo |
---|---|---|---|---|---|
Stato allo spegnimento | Autoreset (ritorno molla) | Tubazioni | Tubatura sottobase | Tipo di azionamento | Stelo pilota |
Si trova sulla pagina di Elettrovalvola a 5 porte, montaggio su base, unità singola, serie VQZ100 / 200 / 300, il codice articolo è il seguente: VQZ225B-5M1-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VQZ225B-5M1-Q.
Configura
Proprietà di base
Tipo di attacco tubo
Filettatura tubazione nominale
Diametro tubo di collegamento
Tipo
Applicazione
Metodo di installazione
Caratteristiche
A commutazione
Tensione
Valore CV
Con tenuta
Pressione nominale(MPa)
Mandata aria pilota
Interruttore manuale
Ingresso elettrico conduttore
Manuale
Spia / circuito di protezione
Conformità CE
Misura corpo
Funzioni
Type of fitting thread part
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
VQZ115-5L1-01-Q |
VQZ115-5L1-CP-Q |
VQZ115-5L1-N1-Q |
VQZ225K-5G1-Q |
VQZ225K-5Y1-02-Q |
VQZ225K-5Y1-Q |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Applicazione | Metodo di installazione | Caratteristiche | A commutazione | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Valore CV | Diametro tubo di collegamento | Con tenuta | Pressione nominale (MPa) | Mandata aria pilota | Interruttore manuale | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Conformità CE | Misura corpo | Funzioni | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.32 € | 1 | 26 giorni | Uso singolo | Diretto | Standard | 2 posizioni normalmente chiuso | 24 V DC | [Rc (R)] Rc | 1/8 | 0.23 | - | Standard | 0.1–0.7 | Circuito | Non fornito | L plug connector with lead wire 0.3 m | Senza blocco, a pressione | - | Prodotto con conformità CE | - | Tipo standard | - | ||
61.85 € | 1 | 17 giorni | Unità di montaggio collettore | Base collettore | Standard | 2 posizioni normalmente chiuso | 24 V DC | - | - | 0.23 | - | Standard | 0.1–0.7 | Circuito | Non fornito | Connettore spina L con filo conduttore, lunghezza filo conduttore 300mm | Senza blocco, a pressione | - | Prodotto con conformità CE | - | Tipo standard | - | ||
64.63 € | 1 | 26 giorni | Uso singolo | Diretto | Senza lubrificazione | 2 posizioni normalmente chiuso | 24 V DC | Tubazioni ad attacco rapido | - | 0.23 | Ø1/8 | Guarnizione otturatore | 0.15–0.7 | Circuito | Senza bloccaggio | Connettore spina L con filo conduttore | Senza blocco, a pressione | Con spia e circuito di protezione | Prodotto con conformità CE | 10 mm (Larghezza) | Standard | Rc | ||
61.85 € | 1 | 26 giorni | Unità di montaggio collettore | Base collettore | Standard | 2 posizioni normalmente aperto | 24 V DC | - | - | 0.38 | - | Standard | 0.1–1.0 | Circuito | Non fornito | Grommet lead wire 0.3 m | Senza blocco, a pressione | - | Prodotto con conformità CE | - | Ad alta pressione | - | ||
80.65 € | 1 | 26 giorni | Uso singolo | Diretto | Standard | 2 posizioni normalmente aperto | 24 V DC | [Rc (R)] Rc | 1/4 | 0.38 | - | Standard | 0.1–1.0 | Circuito | Non fornito | Terminale DIN | Senza blocco, a pressione | - | Prodotto con conformità CE | - | Ad alta pressione | - | ||
66.53 € | 1 | 26 giorni | Unità di montaggio collettore | Base collettore | Standard | 2 posizioni normalmente aperto | 24 V DC | - | - | 0.38 | - | Standard | 0.1–1.0 | Circuito | Non fornito | Terminale DIN | Senza blocco, a pressione | - | Prodotto con conformità CE | - | Ad alta pressione | - |