Elettrovalvole a 3 vie / tenuta resiliente, pilotate/sedute, attacco corpo, starter (Codici componente - Download CAD)

Elettrovalvole a 3 vie / tenuta resiliente, pilotate/sedute, attacco corpo, starter
SMC Solenoid Valve.
[Features]
· Low power consumption at just 1.5 W (DC)
· Can also be used as a selector valve or divider valve
· Possible to change from N.C. to N.O.
· Possible to use in vacuum applications

(i)Nota

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

VP742R-6LOU1-03FA-F

Rubber Seal 3-Port, Pilot Poppet Type, Body Ported Type, Single Unit VP300/VP500/VP700 Series Specifications

VP300 Series external appearance

VP300 Series external appearance

VP500 Series external appearance

VP500 Series external appearance

VP700 Series external appearance

VP700 Series external appearance

Fluid Air
Switching Method N.C. or N.O. (Variable)
Internal Pilot
Operating Pressure Range MPa
Standard Type 0.2 to 0.7
High-pressure type 0.2 to 1.0
External Pilot
Operating Pressure Range MPa
Standard Type -100 kPa to 0.7
High-pressure type -100 kPa to 1.0
Pilot Pressure Range Equivalent to operating pressure (minimum 0.2)
Ambient Temperature and Operating Fluid Temperature °C -10 to 50 (no freezing)
Maximum Operating Frequency Hz 5
Manual Operation Non-locking, push type
Push-turn locking slotted type
Push-turn locking manual-operation type
Pilot Exhaust Method Individual exhaust
Lubrication Not required
Mounting Orientation Free
Impact Resistance / Vibration Resistance: m/s2 * 300/50
Enclosure Dust-proof (D, Y and T are IP65)

*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specifications

Electrical Entry Grommet (G), (H)
L-type plug connector (L)
M-type plug connector (M)
DIN terminal (D)
DIN (EN175301-803) terminal (Y)
Conduit terminal (T)
G, H, L, M D, Y, T
Coil rated voltage (V) DC 24, 12
AC (50/60 Hz) 24, 100, 110, 200, 220, 240
Allowable Voltage Fluctuation ±10% of rated voltage *
Power Consumption W DC Standard 1.5 (with indicator light: 1.55) 1.5 (with indicator light: 1.75)
With power saving circuit 0.55* (only with light)
[Startup 1.55, holding 0.55]
0.75* (only with light)
[Startup 1.75, holding 0.75]
Apparent power VA * AC 24 V 1.5 (with indicator light: 1.55) 1.5 (with indicator light: 1.75)
100 V 1.55 (with light: 1.65) 1.55 (with light: 1.7)
110 V
115 V
200 V
220 V
230 V
240 V
Surge Voltage Suppressor Diode (varistor for non-polar type)
Indicator Light LED (neon bulb for AC mode of D, Y, T)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For the 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • As the S, Z, and T types (with power saving circuit) have voltage drop due to the internal circuits, the allowable voltage fluctuation should be within the range given below.
    24 V DC: -7 to +10%
    12 V DC: -4% to +10%

*Refer to the SMC catalog for details.

Response Time

Model Pressure Specification Response Time ms (at 0.5 MPa)
Without light or surge voltage suppressor With light and surge voltage suppressor For AC
S, Z Type R, U Type
VP342 Standard type (0.2 to 0.7) 13 or less 38 or less 16 or less 38 or less
High-pressure type (0.2 to 1.0) 17 or less 42 or less 20 or less 42 or less
VP542 Standard type (0.2 to 0.7) 14 or less 39 or less 17 or less 39 or less
High-pressure type (0.2 to 1.0) 18 or less 43 or less 21 or less 43 or less
VP742 Standard type (0.2 to 0.7) 19 or less 44 or less 22 or less 44 or less
High-pressure type (0.2 to 1.0) 22 or less 47 or less 25 or less 47 or less

*Based on JIS B 8419:2010 dynamic performance test (with coil temperature of 20°C and at rated voltage).

Flow Rate Characteristics / Weight Table

Model Piping connection port diameter 1 ⇔ 2 (P ⇔ A) 2 ⇔ 3 (A ⇔ R) Weight (g) *
C [dm3/(s·bar)] b Cv C [dm3/(s·bar)] b Cv Grommet DIN Terminal
VP342 1/8 3.5 0.26 0.8 3.6 0.26 0.9 149 185
1/4 4.2 0.22 1.0 4.2 0.23 1.0 145 181
VP542 1/4 7.9 0.21 1.8 7.2 0.27 1.8 249 285
3/8 8.9 0.16 2.2 8.9 0.20 2.1 241 277
VP742 3/8 11.9 0.21 2.7 11.8 0.20 2.7 484 520
1/2 15.1 0.21 3.6 15.3 0.22 3.7 467 503

*Values for without brackets.

Structure Drawing

Body Ported Types

Body Ported Type Structure Drawing

Body Ported Type Structure Drawing

Number Part name Material Note
1 Body Die-cast aluminum Urban white
2 Adapter Plate Resin Urban gray
3 End Plate Resin Urban white
4 Piston Resin -
5 Poppet Valve Aluminum, HNBR -
6 Retainer Resin -
7 Spring SUS -
8 Pilot Valve Assembly - Built-in strainer

VP300 Series Body Ported Type Drawing

 

(Unit: mm)

 

Grommet (G) dimensional drawing

Grommet (G) dimensional drawing

Contact SMC support when looking for specifications that can connect to a PE port.

 

(Unit: mm)

 

Grommet (G) DC specification, without light or surge voltage suppressor dimensional drawing

Grommet (G) DC specification, without light or surge voltage suppressor dimensional drawing

 

(Unit: mm)

 

L-type plug connector (L) dimensional drawing

L-type plug connector (L) dimensional drawing

 

(Unit: mm)

 

M-type plug connector (M) dimensional drawing

M-type plug connector (M) dimensional drawing

 

(Unit: mm)

 

DIN terminal (D, Y) dimensional drawing

DIN terminal (D, Y) dimensional drawing

 

(Unit: mm)

 

Conduit terminal (T) dimensional drawing

Conduit terminal (T) dimensional drawing

*Dimensions in [ ] are for no light.

  • *Dimensions same as grommet (G) when not specified.
  • *See the manufacturer's catalog for information other than the above.
Codice componente
VP742R-6LOU1-03FA-F
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Tipo Applicazione Numero di attacchi Metodo di installazione Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Tubazioni Tipo di azionamento Valore CV Con tenuta Pressione nominale
(MPa)
Mandata aria pilota Specifiche bobina Ingresso elettrico conduttore Manuale Spia / circuito di protezione Staffa Specifiche su ordinazione Specifiche valvola Funzioni Specifiche valvola di controllo Related component type Type Tipo di finecorsa di sicurezza/specifiche di cablaggio Tipo valvola

153.90 €

1 26 giorni ElettrovalvoleUso singoloValvola a 3 porteDirettoStandard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni normalmente chiusoAutoreset (ritorno molla)12 V DCG3/8Collegamento direttoFungo pilota2.7Guarnizione morbida-0.1–0.7EsternoStandardConnettore spina L, senza connettore / L plug connector without connectorSenza blocco, a pressioneCon spia / circuito di protezione (non polarizzato)Con staffaAssente-Tipo standard (0.7MPa)-----

Loading...

  1. 1

Si trova sulla pagina di Elettrovalvole a 3 vie / tenuta resiliente, pilotate/sedute, attacco corpo, starter, il codice articolo è il seguente: VP742R-6LOU1-03FA-F.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VP742R-6LOU1-03FA-F.

Tipologia prodotto

Codice componente
VP342-1D1-02FA
VP342-1DO1-02FA
VP342-1DZ1-01FA
VP742R-7Y1-04FA
VP742R-7YO1-04FA
VP742R-BDD1-04FA
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Tipo Applicazione Numero di attacchi Metodo di installazione Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Tubazioni Tipo di azionamento Valore CV Con tenuta Pressione nominale
(MPa)
Mandata aria pilota Specifiche bobina Ingresso elettrico conduttore Manuale Spia / circuito di protezione Staffa Specifiche su ordinazione Specifiche valvola Funzioni Specifiche valvola di controllo Related component type Type Tipo di finecorsa di sicurezza/specifiche di cablaggio Tipo valvola

90.15 €

1 26 giorni ElettrovalvoleUso singoloValvola a 3 porteDirettoAntigocciolamento / Standard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni normalmente chiusoAutoreset (ritorno molla)100 V ACG1/4Collegamento direttoFungo pilota1Guarnizione morbida0.2–0.7CircuitoStandardTerminale DIN con connettoreSenza blocco, a pressioneSenza spia / circuito di protezioneSenza staffaAssente-Tipo standard (0.7MPa)-----

89.27 €

1 26 giorni ElettrovalvoleUso singoloValvola a 3 porteDirettoAntigocciolamento / Standard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni normalmente chiusoAutoreset (ritorno molla)100 V ACG1/4Collegamento direttoFungo pilota1Guarnizione morbida0.2–0.7CircuitoStandardTerminale DIN senza connettoreSenza blocco, a pressioneSenza spia / circuito di protezioneSenza staffaAssente-Tipo standard (0.7MPa)-----

95.48 €

1 26 giorni ElettrovalvoleUso singoloValvola a 3 porteDirettoAntigocciolamento / Standard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni normalmente chiusoAutoreset (ritorno molla)100 V ACG1/8Collegamento direttoFungo pilota0.8Guarnizione morbida0.2–0.7CircuitoStandardTerminale DIN con connettoreSenza blocco, a pressioneCon spia e circuito di protezioneSenza staffaAssente-Tipo standard (0.7MPa)-----

152.87 €

1 26 giorni ElettrovalvoleUso singoloValvola a 3 porteDirettoAntigocciolamento / Standard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni normalmente chiusoAutoreset (ritorno molla)240 V ACG1/2Collegamento direttoFungo pilota3.6Guarnizione morbida-0.1–0.7EsternoStandardTerminale DIN (EN175301-803) con connettoreSenza blocco, a pressioneSenza spia / circuito di protezioneSenza staffaAssente-Tipo standard (0.7MPa)-----

152.00 €

1 26 giorni ElettrovalvoleUso singoloValvola a 3 porteDirettoAntigocciolamento / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni normalmente chiusoAutoreset (ritorno molla)240 V ACG1/2Collegamento direttoFungo pilota3.6Guarnizione morbida-0.1–0.7EsternoStandardTerminale DIN (EN175301-803) senza connettoreSenza blocco, a pressioneSenza spia / circuito di protezioneSenza staffaAssenteVP700Tipo standard (0.7MPa)Nessuno-StandardNessuno-

152.87 €

1 26 giorni ElettrovalvoleUso singoloValvola a 3 porteDirettoAntigocciolamento / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni normalmente chiusoAutoreset (ritorno molla)24 V ACG1/2Collegamento direttoFungo pilota3.6Guarnizione morbida-0.1–0.7EsternoStandardTerminale DIN con connettoreBloccabile (con cacciavite)Senza spia / circuito di protezioneSenza staffaAssenteVP700Tipo standard (0.7MPa)Nessuno-StandardNessuno-

Supporto tecnico