• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 3:00 alle ore 15:00 (CEST) 16/6/2024 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

Elettrovalvole a 3 vie / tenuta resiliente, valvola pilotata/seduta, attacco corpo, motorino di avviamento (Codici componente - Download CAD)

Elettrovalvole a 3 vie / tenuta resiliente, valvola pilotata/seduta, attacco corpo, motorino di avviamento
SMC Solenoid Valve.
[Features]
· Low power consumption at just 1.5 W (DC)
· Can also be used as a selector valve or divider valve
· Possible to change from N.C. to N.O.
· Possible to use in vacuum applications

(i)Nota

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

VP344-2DZ1-02B

3-Port Solenoid Valve, Pilot Poppet Type, Base Mounted Type, Single Unit, VP300, VP500, VP700 Series Specifications

Base mounted type, single unit, VP300, VP500, VP700 Series external appearance

Base mounted type, single unit, VP300, VP500, VP700 Series external appearance

Fluid Air
Switching Method N.C. or N.O. (Variable)
Internal Pilot
Operating Pressure Range MPa
Standard Type 0.2 to 0.7
High-pressure type 0.2 to 1.0
External Pilot
Operating Pressure Range MPa
Standard Type -100 kPa to 0.7
High-pressure type -100 kPa to 1.0
Pilot Pressure Range Equivalent to operating pressure (minimum 0.2)
Ambient Temperature and Operating Fluid Temperature °C -10 to +50 (no freezing)
Maximum Operating Frequency Hz 5
Manual Operation Non-locking, push type
Push-turn locking slotted type
Push-turn locking hand-operated type
Pilot Exhaust Method Individual exhaust
Lubrication Not required
Mounting Orientation Free
Impact Resistance / Vibration Resistance: m/s2 * 300/50
Enclosure Dust-proof (D, Y, and T are IP65)

*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Response Time

Model Pressure Specification Response Time ms (at 0.5 MPa)
Without light or surge voltage suppressor With light and surge voltage suppressor For AC
S, Z Types R, U Types
VP344 Standard type (0.2 to 0.7) 13 or less 38 or less 16 or less 38 or less
High-pressure type (0.2 to 1.0) 17 or less 42 or less 20 or less 42 or less
VP544 Standard type (0.2 to 0.7) 14 or less 39 or less 17 or less 39 or less
High-pressure type (0.2 to 1.0) 18 or less 43 or less 21 or less 43 or less
VP744 Standard type (0.2 to 0.7) 19 or less 44 or less 22 or less 44 or less
High-pressure type (0.2 to 1.0) 22 or less 47 or less 25 or less 47 or less

*Based on JIS B 8374-1981 dynamic performance test (with coil temperature of 20°C and at rated voltage)

Flow Rate Characteristics / Weight Table

Model Piping connection port diameter 1 ⇔ 2 (P ⇔ A) 2 ⇔ 3 (A ⇔ R) Weight (g) *
C [dm3/(s·bar)] b Cv C [dm3/(s·bar)] b Cv Grommet DIN terminal
VP344 1/8 3.6 0.22 0.8 3.5 0.24 0.8 216 (149) 252 (185)
1/4 3.9 0.22 0.9 3.8 0.14 0.9 211 (149) 247 (185)
VP544 1/4 7.5 0.16 1.7 7.3 0.20 1.7 370 (245) 406 (281)
3/8 8.8 0.07 2.0 8.8 0.13 2.0 362 (245) 398 (281)
VP744 3/8 12.9 0.10 2.9 13.3 0.24 3.1 676 (459) 712 (495)
1/2 14.7 0.05 3.3 15.0 0.17 3.4 658 (459) 694 (495)

*Values in ( ) are for without the sub-plate.

Structure Drawing

Base Mounted Type

Base Mounted Type

Component Parts

Number Part name Material Note
1 Body Die-cast aluminum Urban white
2 Adapter Plate Resin Urban gray
3 End Plate Resin Urban white
4 Piston Resin -
5 Poppet Valve Aluminum, HNBR -
6 Retainer Resin -
7 Spring SUS -

Replacement parts

Number Part name Part number Note
VP344 VP544 VP744
8 Pilot Valve Assembly *See the SMC catalog for details on ordering pilot valve assemblies. Built-in strainer
9 Gasket VP300-217-1 VP500-217-1 VP700-217-1 HNBR
10 Sub-plate VP300-202-□ VP500-202-□ VP700-202-□ Die-cast aluminum
- Hexagon Socket Head Screw (×1) VP300-224-1 (M3 ×; 36) VP500-224-1 (M4 ×; 46) VP700-224-1 (M5 ×; 66) For valve mounting

*Mounting screw tightening torque: M3: 0.8 N·m, M4: 1.4 N·m, M5: 2.9 N·m

Ported Type Drawing

VP300 Series

 

(Unit: mm)

 

Grommet (G) dimensional drawing

Grommet (G) dimensional drawing

*See the catalog for specifications that can connect to a PE port.

 

(Unit: mm)

 

Grommet (G) DC specification, without light or surge voltage suppressor dimensional drawing

Grommet (G) DC specification, without light or surge voltage suppressor dimensional drawing

 

(Unit: mm)

 

L-type plug connector (L) dimensional drawing

L-type plug connector (L) dimensional drawing

 

(Unit: mm)

 

M-type plug connector (M) dimensional drawing

M-type plug connector (M) dimensional drawing

 

(Unit: mm)

 

DIN terminal (D, Y) dimensional drawing

DIN terminal (D, Y) dimensional drawing

 

(Unit: mm)

 

Conduit terminal (T) dimensional drawing

Conduit terminal (T) dimensional drawing

*Dimensions in [ ] are for no light

VP500 Series

 

(Unit: mm)

 

Grommet (G) dimensional drawing

Grommet (G) dimensional drawing

*See the catalog for specifications that can connect to a PE port.

 

(Unit: mm)

 

Grommet (G) DC specification, without light or surge voltage suppressor dimensional drawing

Grommet (G) DC specification, without light or surge voltage suppressor dimensional drawing

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Codice componente
VP344-2DZ1-02B
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Tipo Applicazione Numero di attacchi Metodo di installazione Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Tubazioni Tipo di azionamento Valore CV Con tenuta Pressione nominale
(MPa)
Mandata aria pilota Specifiche bobina Ingresso elettrico conduttore Manuale Spia / circuito di protezione Specifiche su ordinazione Specifiche valvola Funzioni Specifiche valvola di controllo Specifiche valvola a farfalla Diametro raccordo di collegamento tubazione Related component type Type of fitting thread part Type Tipo di finecorsa di sicurezza/specifiche di cablaggio Tipo valvola

104.32 €

1 26 giorni ElettrovalvoleUso singoloValvola a 3 porteDirettoStandard / Antigocciolamento / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni normalmente apertoAutoreset (ritorno molla)200 V AC[Rc (R)] Rc1/4Tubatura sottobaseFungo pilota-Guarnizione morbida0.2–0.7CircuitoStandardTerminale DIN con connettoreSenza blocco, a pressioneCon spia e circuito di protezioneAssente-Tipo standard (0.7MPa)--------

Loading...

  1. 1

Si trova sulla pagina di Elettrovalvole a 3 vie / tenuta resiliente, valvola pilotata/seduta, attacco corpo, motorino di avviamento, il codice articolo è il seguente: VP344-2DZ1-02B.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VP344-2DZ1-02B.

Tipologia prodotto

Codice componente
VP300-202-2N
VP300-217-1
VP300-224-1
VP344-2TZ1-A
VP344-3D1-02A
VP344-3D1-A
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Tipo Applicazione Numero di attacchi Metodo di installazione Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Tubazioni Tipo di azionamento Valore CV Con tenuta Pressione nominale
(MPa)
Mandata aria pilota Specifiche bobina Ingresso elettrico conduttore Manuale Spia / circuito di protezione Specifiche su ordinazione Specifiche valvola Funzioni Specifiche valvola di controllo Specifiche valvola a farfalla Diametro raccordo di collegamento tubazione Related component type Type of fitting thread part Type Tipo di finecorsa di sicurezza/specifiche di cablaggio Tipo valvola

9.39 €

1 26 giorni Componenti correlati-------------------------1/4Piastra secondariaNPT--VP344

0.52 €

1 26 giorni Componenti correlati--------------------------Guarnizione---VP344

0.40 €

1 Preventivo Componenti correlati--------------------------Vite a esagono incassato---VP344

93.73 €

1 26 giorni ElettrovalvoleUnità di montaggio collettoreValvola a 3 porteBase collettoreAntigocciolamento / Standard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni normalmente chiusoAutoreset (ritorno molla)200 V AC--Tubatura sottobaseFungo pilota-Guarnizione morbida0.2–0.7CircuitoStandardCondotto terminaleSenza blocco, a pressioneCon spia e circuito di protezioneAssente-Tipo standard (0.7MPa)--------

99.02 €

1 26 giorni ElettrovalvoleUso singoloValvola a 3 porteDirettoAntigocciolamento / Standard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni normalmente chiusoAutoreset (ritorno molla)110 V AC[Rc (R)] Rc1/4Tubatura sottobaseFungo pilota-Guarnizione morbida0.2–0.7CircuitoStandardTerminale DIN con connettoreSenza blocco, a pressioneSenza spia / circuito di protezioneAssente-Tipo standard (0.7MPa)--------

90.15 €

1 26 giorni ElettrovalvoleUnità di montaggio collettoreValvola a 3 porteBase collettoreAntigocciolamento / Standard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni normalmente chiusoAutoreset (ritorno molla)110 V AC--Tubatura sottobaseFungo pilota-Guarnizione morbida0.2–0.7CircuitoStandardTerminale DIN con connettoreSenza blocco, a pressioneSenza spia / circuito di protezioneAssente-Tipo standard (0.7MPa)--------

Supporto tecnico