Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
VP344R-5LNZ1-A
Base mounted type, single unit, VP300, VP500, VP700 Series external appearance
Fluid | Air | |
---|---|---|
Switching Method | N.C. or N.O. (Variable) | |
Internal Pilot Operating Pressure Range MPa | Standard Type | 0.2 to 0.7 |
High-pressure type | 0.2 to 1.0 | |
External Pilot Operating Pressure Range MPa | Standard Type | -100 kPa to 0.7 |
High-pressure type | -100 kPa to 1.0 | |
Pilot Pressure Range | Equivalent to operating pressure (minimum 0.2) | |
Ambient Temperature and Operating Fluid Temperature °C | -10 to +50 (no freezing) | |
Maximum Operating Frequency Hz | 5 | |
Manual Operation | Non-locking, push type Push-turn locking slotted type Push-turn locking hand-operated type | |
Pilot Exhaust Method | Individual exhaust | |
Lubrication | Not required | |
Mounting Orientation | Free | |
Impact Resistance / Vibration Resistance: m/s2 * | 300/50 | |
Enclosure | Dust-proof (D, Y, and T are IP65) |
*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Model | Pressure Specification | Response Time ms (at 0.5 MPa) | |||
---|---|---|---|---|---|
Without light or surge voltage suppressor | With light and surge voltage suppressor | For AC | |||
S, Z Types | R, U Types | ||||
VP344 | Standard type (0.2 to 0.7) | 13 or less | 38 or less | 16 or less | 38 or less |
High-pressure type (0.2 to 1.0) | 17 or less | 42 or less | 20 or less | 42 or less | |
VP544 | Standard type (0.2 to 0.7) | 14 or less | 39 or less | 17 or less | 39 or less |
High-pressure type (0.2 to 1.0) | 18 or less | 43 or less | 21 or less | 43 or less | |
VP744 | Standard type (0.2 to 0.7) | 19 or less | 44 or less | 22 or less | 44 or less |
High-pressure type (0.2 to 1.0) | 22 or less | 47 or less | 25 or less | 47 or less |
*Based on JIS B 8374-1981 dynamic performance test (with coil temperature of 20°C and at rated voltage)
Model | Piping connection port diameter | 1 ⇔ 2 (P ⇔ A) | 2 ⇔ 3 (A ⇔ R) | Weight (g) * | |||||
---|---|---|---|---|---|---|---|---|---|
C [dm3/(s·bar)] | b | Cv | C [dm3/(s·bar)] | b | Cv | Grommet | DIN terminal | ||
VP344 | 1/8 | 3.6 | 0.22 | 0.8 | 3.5 | 0.24 | 0.8 | 216 (149) | 252 (185) |
1/4 | 3.9 | 0.22 | 0.9 | 3.8 | 0.14 | 0.9 | 211 (149) | 247 (185) | |
VP544 | 1/4 | 7.5 | 0.16 | 1.7 | 7.3 | 0.20 | 1.7 | 370 (245) | 406 (281) |
3/8 | 8.8 | 0.07 | 2.0 | 8.8 | 0.13 | 2.0 | 362 (245) | 398 (281) | |
VP744 | 3/8 | 12.9 | 0.10 | 2.9 | 13.3 | 0.24 | 3.1 | 676 (459) | 712 (495) |
1/2 | 14.7 | 0.05 | 3.3 | 15.0 | 0.17 | 3.4 | 658 (459) | 694 (495) |
*Values in ( ) are for without the sub-plate.
Base Mounted Type
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Urban white |
2 | Adapter Plate | Resin | Urban gray |
3 | End Plate | Resin | Urban white |
4 | Piston | Resin | - |
5 | Poppet Valve | Aluminum, HNBR | - |
6 | Retainer | Resin | - |
7 | Spring | SUS | - |
Number | Part name | Part number | Note | ||
---|---|---|---|---|---|
VP344 | VP544 | VP744 | |||
8 | Pilot Valve Assembly | *See the SMC catalog for details on ordering pilot valve assemblies. | Built-in strainer | ||
9 | Gasket | VP300-217-1 | VP500-217-1 | VP700-217-1 | HNBR |
10 | Sub-plate | VP300-202-□ | VP500-202-□ | VP700-202-□ | Die-cast aluminum |
- | Hexagon Socket Head Screw (×1) | VP300-224-1 (M3 ×; 36) | VP500-224-1 (M4 ×; 46) | VP700-224-1 (M5 ×; 66) | For valve mounting |
*Mounting screw tightening torque: M3: 0.8 N·m, M4: 1.4 N·m, M5: 2.9 N·m
(Unit: mm)
Grommet (G) dimensional drawing
*See the catalog for specifications that can connect to a PE port.
(Unit: mm)
Grommet (G) DC specification, without light or surge voltage suppressor dimensional drawing
(Unit: mm)
L-type plug connector (L) dimensional drawing
(Unit: mm)
M-type plug connector (M) dimensional drawing
(Unit: mm)
DIN terminal (D, Y) dimensional drawing
(Unit: mm)
Conduit terminal (T) dimensional drawing
*Dimensions in [ ] are for no light
(Unit: mm)
Grommet (G) dimensional drawing
*See the catalog for specifications that can connect to a PE port.
(Unit: mm)
Grommet (G) DC specification, without light or surge voltage suppressor dimensional drawing
Codice componente
|
---|
VP344R-5LNZ1-A |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Tipo | Applicazione | Numero di attacchi | Metodo di installazione | Caratteristiche | Numero di solenoidi | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Tubazioni | Tipo di azionamento | Valore CV | Con tenuta | Pressione nominale (MPa) | Mandata aria pilota | Specifiche bobina | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Specifiche su ordinazione | Specifiche valvola | Funzioni | Specifiche valvola di controllo | Specifiche valvola a farfalla | Diametro raccordo di collegamento tubazione | Related component type | Type of fitting thread part | Type | Tipo di finecorsa di sicurezza/specifiche di cablaggio | Tipo valvola | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
88.47 € | 1 | 26 giorni | Elettrovalvole | Unità di montaggio collettore | Valvola a 3 porte | Base collettore | Standard / Senza lubrificazione / Bassa corrente | [Tipo singolo] Tipo singolo | 2 posizioni normalmente chiuso | Autoreset (ritorno molla) | 24 V DC | - | - | Tubatura sottobase | Fungo pilota | - | Guarnizione morbida | -0.1–0.7 | Esterno | Standard | Connettore spina L senza filo conduttore | Senza blocco, a pressione | Con spia e circuito di protezione | Assente | - | Tipo standard (0.7MPa) | - | - | - | - | - | - | - | - |
Loading...
Si trova sulla pagina di Elettrovalvole a 3 vie / tenuta resiliente, valvola pilotata/seduta, attacco corpo, motorino di avviamento, il codice articolo è il seguente: VP344R-5LNZ1-A.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VP344R-5LNZ1-A.
Configura
Proprietà di base
Caratteristiche
Numero di solenoidi
Tipo di attacco tubo
Filettatura tubazione nominale
Valore CV
Specifiche valvola
Specifiche valvola di controllo
Specifiche valvola a farfalla
Diametro raccordo di collegamento tubazione
Related component type
Type of fitting thread part
Type
Tipo di finecorsa di sicurezza/specifiche di cablaggio
Tipo valvola
Tipo
Tipo
Applicazione
Numero di attacchi
Metodo di installazione
A commutazione
Stato allo spegnimento
Tensione
Tubazioni
Tipo di azionamento
Con tenuta
Pressione nominale(MPa)
Mandata aria pilota
Specifiche bobina
Ingresso elettrico conduttore
Manuale
Spia / circuito di protezione
Specifiche su ordinazione
Funzioni
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
VP300-202-2N |
VP300-217-1 |
VP300-224-1 |
VP344R-5LOU1-01A |
VP344R-5LOU1-01B |
VP344R-5LOU1-01FA |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Tipo | Applicazione | Numero di attacchi | Metodo di installazione | Caratteristiche | Numero di solenoidi | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Tubazioni | Tipo di azionamento | Valore CV | Con tenuta | Pressione nominale (MPa) | Mandata aria pilota | Specifiche bobina | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Specifiche su ordinazione | Specifiche valvola | Funzioni | Specifiche valvola di controllo | Specifiche valvola a farfalla | Diametro raccordo di collegamento tubazione | Related component type | Type of fitting thread part | Type | Tipo di finecorsa di sicurezza/specifiche di cablaggio | Tipo valvola |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.39 € | 1 | 26 giorni | Componenti correlati | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1/4 | Piastra secondaria | NPT | - | - | VP344 | ||
0.52 € | 1 | 26 giorni | Componenti correlati | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Guarnizione | - | - | - | VP344 | ||
0.40 € | 1 | Preventivo | Componenti correlati | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Vite a esagono incassato | - | - | - | VP344 | ||
97.32 € | 1 | 26 giorni | Elettrovalvole | Uso singolo | Valvola a 3 porte | Diretto | Senza lubrificazione | [Tipo singolo] Tipo singolo | 2 posizioni normalmente chiuso | Autoreset (ritorno molla) | 24 V DC | [Rc (R)] Rc | 1/8 | Tubatura sottobase | Fungo pilota | 0.8 | Guarnizione morbida | -0.1–0.7 | Esterno | Standard | Connettore spina L, senza connettore | Senza blocco, a pressione | Con spia e circuito di protezione (non polarizzato) | Assente | VP300 | Tipo standard (0.7MPa) | Nessuno | Nessuno | - | - | - | Standard | Nessuno | - | ||
97.32 € | 1 | 26 giorni | Elettrovalvole | Uso singolo | Valvola a 3 porte | Diretto | Senza lubrificazione | [Tipo singolo] Tipo singolo | 2 posizioni normalmente aperto | Autoreset (ritorno molla) | 24 V DC | [Rc (R)] Rc | 1/8 | Tubatura sottobase | Fungo pilota | 0.8 | Guarnizione morbida | -0.1–0.7 | Esterno | Standard | Connettore spina L, senza connettore | Senza blocco, a pressione | Con spia e circuito di protezione (non polarizzato) | Assente | VP300 | Tipo standard (0.7MPa) | Nessuno | Nessuno | - | - | - | Standard | Nessuno | - | ||
97.32 € | 1 | 26 giorni | Elettrovalvole | Uso singolo | Valvola a 3 porte | Diretto | Standard / Senza lubrificazione / Bassa corrente | [Tipo singolo] Tipo singolo | 2 posizioni normalmente chiuso | Autoreset (ritorno molla) | 24 V DC | G | 1/8 | Tubatura sottobase | Fungo pilota | - | Guarnizione morbida | -0.1–0.7 | Esterno | Standard | L plug connector without connector / Connettore spina L, senza connettore | Senza blocco, a pressione | Con spia / circuito di protezione (non polarizzato) | Assente | - | Tipo standard (0.7MPa) | - | - | - | - | - | - | - | - |