Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
VG342R-4D-10-Q
Switching Method | For both NC and NO | ||
---|---|---|---|
Fluid | Air | ||
Operating Method | Internal pilot | External pilot | |
Operating Pressure Range | 0.2 to 0.9 MPa | -101.2 kPa to 0.9 MPa | |
External pilot pressure | Operating Pressure: -101.2 kPa to 0.2 MPa | - | 0.2 MPa |
Operating Pressure: 0.2 to 0.9 MPa | Same pressure as operating pressure | ||
*1: Response Time | 30 ms or less (at 0.5 MPa) | ||
Maximum Operating Frequency | 5 times/sec (minimum operating frequency: once per 30 days according to JlS B 8374-1981) | ||
Ambient Temperature and Operating Fluid Temperature | -10°C to +50°C (no freezing) | ||
Lubrication | Not required (Use turbine oil class 1 ISO VG32 if lubricated) | ||
Manual Operation | Push (non-locking type) | ||
Mounting Orientation | Free | ||
*2: Impact Resistance / Vibration Resistance: m/s2 | 150/50 | ||
Weight | 1.0 kg |
*1: Based on JIS B 8419:2010 dynamic performance test (with coil temperature of 20°C, at rated voltage, with no surge voltage suppressor).
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 1,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Piping connection port diameter | Flow Rate Characteristics | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 → 2 (P → A) | 2 → 3 (A → R) | 2 → 1 (A → P) | 3 → 2 (R → A) | |||||||||
C (dm3 / (s·bar)] | b | Cv | C (dm3 / (s·bar)] | b | Cv | C (dm3 / (s·bar)] | b | Cv | C (dm3 / (s·bar)] | b | Cv | |
1/2 | 26 | 0.38 | 7.0 | 27 | 0.37 | 7.4 | 27 | 0.36 | 7.3 | 25 | 0.37 | 6.8 |
3/4 | 38 | 0.30 | 9.8 | 38 | 0.32 | 9.8 | 40 | 0.22 | 9.8 | 40 | 0.20 | 9.6 |
Piping connection port diameter | Effective Area mm2 | |
---|---|---|
1 → 2 (P → A) | 2 → 3 (A → R) | |
1 | 210 | 235 |
Electrical Entry | Grommet (G), DIN terminal (D) | ||
---|---|---|---|
Lead Wire Color | 100 V AC: blue, 200 V AC: red, 24 V DC: red-black | ||
Enclosure | Dust-proof | ||
Coil rated voltage (V) | AC (50/60 Hz) | 100, 200, 110, 220, 240 | |
DC | 24, 12 | ||
Allowable Voltage Fluctuation | -15% to +10% of rated voltage | ||
Apparent Power VA (Hz) | AC | Starting | 12.7 (50), 10.7 (60) |
Holding | 7.6 (50), 5.4 (60) | ||
Power Consumption | DC | Without light: 4 W, With light: 4.2 W |
3-Port Solenoid Valve, Pilot Poppet Type, Rubber Seal VG342 Series structure drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Platinum silver coated |
2 | Adapter Plate | ||
3 | End Plate | ||
4 | Retainer | Resin | - |
5 | Poppet Valve | Aluminum alloy, NBR | - |
6 | Piston | Resin | - |
7 | Spring | SUS | - |
8 | Pilot Valve Assembly | - | *VO307□-□□□1-X84 (-Q) |
Caution
Mounting screw tightening torque M4: 1.4 N·m
(Unit: mm)
DIN terminal (D) outline drawing
(Unit: mm)
Grommet (G) drawing
100 V AC or more (AC)
48 V DC or more (DC)
Wiring diagram
When using a DIN terminal (with light and surge voltage suppressor), internal wiring connections are as follows. These are respectively connected to the power supply side.
Example of handling when making changes to the flow path state
When changing the flow path state, check that there is no pressure within the valve.
On the function plate, loosen the hexagon socket head screw (M4 ×; 0.7) and align the 't' mark on the adapter plate to the letters on the switching plate. Perform porting as shown in the table below.
Mounting screw tightening torque M4: 1.4 N·m
Port | |||
---|---|---|---|
Flow path | P | A | R |
N.C. | Primary side | Secondary side | Exhaust side (plug for 2-way valve) |
N.O. | Exhaust side (plug for 2-way valve) | Secondary side | Primary side |
External | Universal porting (The primary side can be ported anywhere.) |
*1: When using with an internal pilot, check that a plug is inserted into the X port. If not, place an R plug.
*2: When using with an external pilot, apply pressure from the X port.
Codice componente
|
---|
VG342R-4D-10-Q |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Caratteristiche | A commutazione | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Valore CV | Pressione nominale (MPa) | Mandata aria pilota | Ingresso elettrico conduttore | Spia / circuito di protezione | Conformità CE | Funzioni | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
292.15 € | 1 | 26 giorni | Standard / Compatibile con basso vuoto / Senza lubrificazione | [Altro] 2 posizioni universale | 220 V AC | [Rc (R)] Rc | 1 | 11.4 | -0.1–0.9 | Esterno | Terminale DIN | Assente | Sì | Tipo standard |
Loading...
Tipo | Elettrovalvole | Applicazione | Uso singolo | Numero di attacchi | Valvola a 3 porte |
---|---|---|---|---|---|
Metodo di installazione | Diretto | Numero di solenoidi | Tipo singolo | Stato allo spegnimento | Autoreset (ritorno molla) |
Tubazioni | Collegamento diretto | Tipo di azionamento | Fungo pilota | Con tenuta | Guarnizione morbida |
Si trova sulla pagina di VG342, elettrovalvola a 3 vie, a fungo, il codice articolo è il seguente: VG342R-4D-10-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VG342R-4D-10-Q.
Configura
Proprietà di base
Caratteristiche
A commutazione
Tipo di attacco tubo
Tipo
Tensione
Filettatura tubazione nominale
Valore CV
Pressione nominale(MPa)
Mandata aria pilota
Ingresso elettrico conduttore
Spia / circuito di protezione
Conformità CE
Funzioni
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
VG342-1D-10A-Q |
VG342-1D-10B-Q |
VG342-1DZ-04A-Q |
VG342R-4D-10F-Q |
VG342R-4DZ-04F-Q |
VG342R-4DZ-06F-Q |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Caratteristiche | A commutazione | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Valore CV | Pressione nominale (MPa) | Mandata aria pilota | Ingresso elettrico conduttore | Spia / circuito di protezione | Conformità CE | Funzioni |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
292.15 € | 1 | 26 giorni | Standard / Senza lubrificazione | 2 posizioni normalmente chiuso | 100 V AC | [Rc (R)] Rc | 1 | 11.4 | 02–0.9 | Circuito | Terminale DIN | Assente | Sì | Tipo standard | ||
292.15 € | 1 | 26 giorni | Standard / Senza lubrificazione | 2 posizioni normalmente aperto | 100 V AC | [Rc (R)] Rc | 1 | 11.4 | 02–0.9 | Circuito | Terminale DIN | Assente | Sì | Tipo standard | ||
297.81 € | 1 | 26 giorni | Standard / Senza lubrificazione | 2 posizioni normalmente chiuso | 100 V AC | [Rc (R)] Rc | 1/2 | 7 | 02–0.9 | Circuito | Terminale DIN | Spia / circuito di protezione | Sì | Tipo standard | ||
292.15 € | 1 | 26 giorni | Compatibile con basso vuoto / Senza lubrificazione | [Altro] 2 posizioni universale | 220 V AC | G | 1 | - | -0.1–0.9 | Esterno | Terminale DIN | Assente | Prodotto con conformità CE | Tipo standard | ||
297.81 € | 1 | 26 giorni | Compatibile con basso vuoto / Standard / Senza lubrificazione | [Altro] 2 posizioni universale | 220 V AC | G | 1/2 | 7 | -0.1–0.9 | Esterno | Terminale DIN | Spia / circuito di protezione | Sì | Tipo standard | ||
297.81 € | 1 | 26 giorni | Compatibile con basso vuoto / Standard / Senza lubrificazione | [Altro] 2 posizioni universale | 220 V AC | G | 3/4 | 9.8 | -0.1–0.9 | Esterno | Terminale DIN | Spia / circuito di protezione | Sì | Tipo standard |