Misura grande, elettrovalvola a 3 porte, tenuta in gomma, serie VP3145 / 3165 / 3185 (Codici componente - Download CAD)

Misura grande, elettrovalvola a 3 porte, tenuta in gomma, serie VP3145 / 3165 / 3185
SMC Solenoid Valve.
[Features]
· Large flow capacity, small exhaust resistance.
· Easy to switch between N.C. and N.O.
· Possible to use in vacuum or low pressure environments.
· Free mounting orientation.

(i)Nota

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

VP3145-045DZB-Q

Large 3-Port Solenoid Valve, Rubber Seal, VP3145/3165/3185 Series Features

Fluid Air
Switching Method N.C. or N.O. (Variable)
Pilot Method Internal Pilot Type External pilot type
For general use For vacuum and low pressures For general use
Operating Pressure Range MPa Main pressure 0.2 to 0.8 -101.2 kPa to +0.2 0.2 to 0.8
Pilot Pressure 0.2 to 0.3 -
Ambient Temperature and Operating Fluid Temperature °C 0 (no freezing) to 60
*1: Response Time ms (at 0.5 MPa) ON AC 30 or less OFF AC 30 or less
DC 40 or less DC 30 or less
Maximum Operating Frequency Hz 3
*2: Lubrication Required (turbine oil class1 ISO VG32 equivalent)
Manual Operation Yes (non-locking)
Mounting Orientation Free
*3: Impact Resistance / Vibration Resistance: m/s2 150/50

*1: Based on JIS B 8419:2010 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor).
*2: The solenoid valve is a lubrication type. Use an equivalent class 1 turbine oil (ISO VG32).
*3: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 1,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specifications

Electrical Entry Standard Grommet (G), conduit terminal (T), DIN terminal (D)
Semi-standard Conduit terminal with light (TL),
Conduit terminal with surge voltage suppressor (TS),
Conduit terminal with light / surge voltage suppressor (TZ),
DIN terminal with light (DL),
DIN terminal with surge voltage suppressor (DS),
DIN terminal with light and surge voltage suppressor (DZ)
Coil Rated Voltage AC (50/60 Hz) 100 V, 200 V, *110 V, *220 V, *240 V
DC *12 V, 24 V
Allowable Voltage Fluctuation -15% to +10% of rated voltage
*1: Apparent Power AC Starting 73 VA (50 Hz), 58 VA (60 Hz)
Holding 28 VA (50 Hz), 17 VA (60 Hz)
*Power Consumption DC 12W
  • *Semi-standard

*At rated voltage

External pilot type

External pilot type

External pilot type

Use an external pilot type in the following situations:

  • Vacuum or low pressure 0.2 MPa or less: external pilot type for vacuum or low pressures
  • When using IN port at extremely small aperture setting: external pilot type for general use
  • When IN port side pressure startup is slow: external pilot type for general use
  • When secondary side piping resistance is low, such as for blowing or for tank filling: external pilot type for general use

*1: Use external pilot pressure within the range in the figure below.
*2: An internal pilot type cannot be reconfigured into an external pilot type. The reverse also cannot be done.

Flow Rate Characteristics / Weight Table

Valve Model Numbers Piping connection port diameter Flow Rate Characteristics Weight *
(kg)
1 → 2 (IN → OUT) 2 → 3 (OUT → EXH)
1 (IN), 2 (OUT) 3 (EXH) C
[dm3/(s·bar)]
b Cv C
[dm3/(s·bar)]
b Cv Grommet
VP3145 3/8 3/4 19 0.43 5.5 18 0.47 5.4 1.5
1/2 23 0.32 6.2 21 0.39 5.8
3/4 28 0.36 7.6 26 0.35 7.0
 
Valve Model Numbers Piping connection port diameter Effective Area (mm2) Weight *
(kg)
1 (IN), 2 (OUT) 3 (EXH) 1 → 2 (IN → OUT) 2 → 3 (OUT → EXH) Grommet
VP3165 3/4 1 1/4 230 280 2.0
1 280 310
1 1/4 310 330
VP3185 1 1/4 2 570 650 2.8
1 1/2 650 670
2 650 670
  • *For grommet.
    0.2 kg increase for the conduit terminal.

Internal Pilot Type Structure Drawing

As shown in the figure, this is a pilot-type solenoid valve, comprising a small 3-port solenoid valve as a pilot valve and a large 3-port valve as the main valve. Switch the pilot valve to control the pilot air, switching the main valve.
By changing the pilot passage, either N.C. or N.O. can be used.

Internal Pilot Type Structure Drawing

Internal Pilot Type Structure Drawing

*To make the structure and air passage easier to understand, this drawing shows the pilot valve and the main body with a different orientation than the actual product.

Piping (Vacuum Use)

  1. 1. Piping Principles
    EXH port = vacuum pump, blower → suction side
    OUT port = tank, vacuum pad → load side
    IN port = plug (when using as 2-port valve), atmospheric release, pressurized air
    Piping should be done as detailed above.
  2. 2. Following the piping instructions above switches the vacuum passage between OUT and EXH. This means the the N.C. and N.O. notations on the function plate are the opposite compared to the vacuum circuit.
    When the function plate displays N.C., the vacuum circuit is N.O. (Normally Open)
    When the function plate displays N.O., the vacuum circuit is N.C. (Normally Closed)

N.C., N.O Switching

How to switch between N.C. and N.O.

How to switch between N.C. and N.O.

Change N.C. and N.O. by removing the pilot valve and moving the function plate together with the top and bottom gaskets. For N.C., align N.C. to the triangle (▲) symbol. And for N.O., match N.O. to the triangle (▲) symbol.
However, note that the N.O. Specification only functions properly when the appropriate pressure is applied to the valve.

*See the SMC catalog for other details such as drawings, etc.

Codice componente
VP3145-045DZB-Q
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Tipo Applicazione Numero di attacchi Metodo di installazione Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Tubazioni Tipo di azionamento Valore CV Con tenuta Pressione nominale
(MPa)
Mandata aria pilota Ingresso elettrico conduttore Spia / circuito di protezione Specifiche su ordinazione Conformità CE Misura corpo Related component type

280.87 €

1 26 giorni ElettrovalvoleUso singoloValvola a 3 porteDirettoStandard[Tipo singolo] Tipo singolo2 posizioni normalmente apertoAutoreset (ritorno molla)24 V DC[Rc (R)] Rc1/2Collegamento direttoStelo pilota6.2Guarnizione morbida0.2–0.8CircuitoTerminale DIN con spia / circuito di protezioneSenza spia / circuito di protezione-1/2-

Loading...

  1. 1

Si trova sulla pagina di Misura grande, elettrovalvola a 3 porte, tenuta in gomma, serie VP3145 / 3165 / 3185, il codice articolo è il seguente: VP3145-045DZB-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VP3145-045DZB-Q.

Tipologia prodotto

Codice componente
VP3145-033DB-Q
VP3145-033DLA-Q
VP3145-033DLB-Q
VP3145-045DZB1-Q
VP3145-045GB1-X81
VP3145-045TLA1
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Tipo Applicazione Numero di attacchi Metodo di installazione Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Tubazioni Tipo di azionamento Valore CV Con tenuta Pressione nominale
(MPa)
Mandata aria pilota Ingresso elettrico conduttore Spia / circuito di protezione Specifiche su ordinazione Conformità CE Misura corpo Related component type

266.73 €

1 26 giorni ElettrovalvoleUso singoloValvola a 3 porteDirettoStandard[Tipo singolo] Tipo singolo2 posizioni normalmente apertoAutoreset (ritorno molla)110 V AC[Rc (R)] Rc3/8Collegamento direttoStelo pilota5.5Guarnizione morbida0.2–0.8CircuitoTerminale DINSenza spia / circuito di protezione-1/2-

270.05 €

1 26 giorni ElettrovalvoleUso singoloValvola a 3 porteDirettoStandard[Tipo singolo] Tipo singolo2 posizioni normalmente chiusoAutoreset (ritorno molla)110 V AC[Rc (R)] Rc3/8Collegamento direttoStelo pilota5.5Guarnizione morbida0.2–0.8CircuitoTerminale DIN con spiaSenza spia / circuito di protezione-1/2-

270.05 €

1 26 giorni ElettrovalvoleUso singoloValvola a 3 porteDirettoStandard[Tipo singolo] Tipo singolo2 posizioni normalmente apertoAutoreset (ritorno molla)110 V AC[Rc (R)] Rc3/8Collegamento direttoStelo pilota5.5Guarnizione morbida0.2–0.8CircuitoTerminale DIN con spiaSenza spia / circuito di protezione-1/2-

285.90 €

1 26 giorni ElettrovalvoleUso singoloValvola a 3 porteDirettoStandard[Tipo singolo] Tipo singolo2 posizioni normalmente apertoAutoreset (ritorno molla)24 V DC[Rc (R)] Rc1/2Collegamento direttoStelo pilota6.2Guarnizione morbida0.2–0.8EsternoTerminale DIN con spia / circuito di protezioneSenza spia / circuito di protezione-1/2-

352.10 €

1 26 giorni ElettrovalvoleUso singoloValvola a 3 porteDirettoStandard[Tipo singolo] Tipo singolo2 posizioni normalmente apertoRitorno automatico (ritorno differenziale di pressione)24 V DC[Rc (R)] Rc1/2Collegamento direttoStelo pilota6.2Guarnizione morbida0.2–0.8EsternoGrommet lead wire 0.3 mSenza spia / circuito di protezione-1/2-

288.44 €

1 26 giorni ElettrovalvoleUso singoloValvola a 3 porteDirettoStandard[Tipo singolo] Tipo singolo2 posizioni normalmente chiusoAutoreset (ritorno molla)24 V DC[Rc (R)] Rc1/2Collegamento direttoStelo pilota6.2Guarnizione morbida0.2–0.8EsternoTerminale DIN con spiaSenza spia / circuito di protezione-1/2-

Supporto tecnico