V100, Elettrovalvola a 3 vie - Standard (Codici componente - Download CAD)

V100, Elettrovalvola a 3 vie - Standard
SMC Solenoid Valve.
[Features]
· Power consumption: 0.1 W (with power saving circuit)

(i)Nota

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

V114A-5GU-M5

3-Port Solenoid Valve, Direct Operated, Rubber Seal, V100 Series Specifications

3-Port Solenoid Valve, Direct Operated, Rubber Seal, V100 Series external appearance

3-Port Solenoid Valve, Direct Operated, Rubber Seal, V100 Series external appearance

V114 (A) and V124 (A) JIS symbols

V114 (A) and V124 (A) JIS symbols

Fluid Air
Ambient Temperature and Operating Fluid Temperature °C -10 to +50 (no freezing)
*1Response Time (for DC) ms ON: 5 or less, OFF: 4 or less
Maximum Operating Frequency Hz 20
Manual Operation Non-locking push type, locking type screwdriver operated type (slotted)
Lubrication Not required
Mounting Position Free
*2: Impact Resistance / Vibration Resistance: m/s2 150/30
Enclosure Dust-proof

*1: Based on JIS B 8419:2010 dynamic performance test. (Standard type: coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing using an impact tester under the following conditions: in the axial direction and at a right angle to the armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at a right angle to the armature. (Initial value)

Solenoid Specifications

Series V114/V124 V114A/V124A
Electrical Entry Grommet (G) / (H), L-shaped plug connector (L), M-shaped plug connector (M)
Coil rated voltage (V) DC 24, 12, 6, 5, 3
AC 50/60 Hz 100, 110, 200, 220 -
Allowable Voltage Fluctuation -10 to +10%*
Power Consumption W DC Standard: 0.35 (with light: 0.4), with energy-saving circuit: 0.1 *[startup: 0.4, holding: 0.1] 1 W (with light: 1.1)
Apparent Power VA AC 100 V 0.78 (with light: 0.81) -
110 V [115 V] 0.86 (with light: 0.89) [0.94 (with light: 0.97)] -
200 V 1.18 (with light: 1.22) -
220 V [230 V] 1.30 (with light: 1.34) [1.42 (with light: 1.46)] -
Surge Voltage Suppressor See the SMC catalog.
Indicator Light LED
  • The 110‑V AC and 115‑V AC types are interchangeable. The 220‑V AC and 230‑V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • As the S, Z, and T types (with power saving circuit) have voltage drop due to the internal circuits, the allowable voltage fluctuation should be within the range given below.
    S, Z type 24 V DC: -7% to +10%
    12 V DC: -4% to +10%, T type 24 V DC: -8% to +10%
    12 V DC: -6% to +10%
  • *If the valve is continuously energized for long periods, use an energy-saving type or DC specification.

*Refer to the SMC catalog for details.

Model

Valve Model Numbers Switching Method Type Operating Pressure Range *4
(MPa)
When Using in Vacuum (MPa) *4 Piping connection port diameter Weight (g) *2
Port 1 3-Port Port 1, Port 3 2 port Grommet Type L Type, M Type
V114 N.C. Standard 0 to 0.7 -100 kPa to 0.6 -100 kPa to 0 M5 ×; 0.8 M5 ×; 0.8 V1□4: 13 (27)
V1□4A: 16 (30)
Plug connector
V1□4: 12 (26)
V1□4A: 16 (29)
V114A N.C. High flow rate 0 to 0.7 -100 kPa to 0.6 -100 kPa to 0 M5 ×; 0.8 M5 ×; 0.8
V124*1 N.C. Standard 0 to 0.7 -100 kPa to 0 -100 kPa to 0.6 M5 ×; 0.8 M5 ×; 0.8
V124A*1 N.C. High flow rate 0 to 0.7 -100 kPa to 0 -100 kPa to 0.6 M5 ×; 0.8 M5 ×; 0.8
 
Valve Model Numbers Flow Rate Characteristics
1 → 2 [3 → 2 *3] 2 → 3 [2 → 1 *3]
C [dm3/(s·bar)] b Cv C [dm3/(s·bar)] b Cv
V114 0.037 0.11 0.008 0.054 0.35 0.015
V114A 0.076 0.07 0.016 0.099 0.23 0.024
V124*1 0.054 0.35 0.015 0.037 0.11 0.008
V124A*1 0.099 0.23 0.024 0.076 0.07 0.016

*1: For V124 and V124A, apply pressure from port 3 and exhaust from port 1.
*2: Values in ( ) are with the subplate.
*3: For 10-V124 (A).
*4: When the difference between the primary and secondary sides is extremely small (guideline is 0.001 MPa or less), the quality of the air and lubricant oil in the solenoid valve (condensate mixture, etc.) may prevent air from being output or may cause the flow rate to dramatically decrease.

Structure Drawing

Structure Drawing

Structure Drawing

Component Parts

Number Part name Material
1 Body Resin
2 Cover SUS
3 Push Rod Resin
4 Armature Assembly SUS, resin
5 Poppet FKM
6 Return Spring SUS
7 Poppet Spring SUS
8 Coil Assembly -
9 Manual Resin

Replacement Parts

Number Part name Part number Material Note
10 Gasket Assembly V100-31-1A FKM, steel Gasket, 2 screws
11 Sub-plate V100-74-1 Zinc diecast -

Outline dimensional drawing

Base Mounting Type (with Sub-Plate)

 

(Unit: mm)

 

Grommet (G), (H): V114/124 (A)-□G / H□□-M5 drawing

Grommet (G), (H): V114/124 (A)-□G / H□□-M5 drawing

*Values in [ ] are for AC.
Values in < > are for the large flow capacity type (A).

 

(Unit: mm)

 

L-shaped plug connector (L): V114/124 )(A)-□L□□-M5 drawing

L-shaped plug connector (L): V114/124 )(A)-□L□□-M5 drawing

Other dimensions are the same as the grommet type.

 

(Unit: mm)

 

M type plug connector (M): V114/124 (A)-□M□□-M5 drawing

M type plug connector (M): V114/124 (A)-□M□□-M5 drawing

Other dimensions are the same as the grommet type.

Codice componente
V114A-5GU-M5
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Tipo Applicazione Numero di attacchi Metodo di installazione Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Tipo di azionamento Valore CV Con tenuta Pressione nominale
(MPa)
Interruttore manuale Specifiche bobina Ingresso elettrico conduttore Manuale Spia / circuito di protezione Type Applications

32.98 €

1 26 giorni ElettrovalvoleUso singoloValvola a 3 porteDirettoSenza lubrificazione[Tipo singolo] Tipo singolo2 posizioni normalmente chiusoAutoreset (ritorno molla)24 V DCMM5Asta a movimento lineare0.016Guarnizione morbida0–0.7--Lunghezza filo conduttore anello di tenuta: 300mmSenza blocco, a pressioneCon spia e soppressore della tensione di picco (tipo non polare)StandardCapacità di flusso elevata

Loading...

  1. 1

Informazioni di base

Tubazioni Tubatura sottobase

Si trova sulla pagina di V100, Elettrovalvola a 3 vie - Standard, il codice articolo è il seguente: V114A-5GU-M5.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto V114A-5GU-M5.

Tipologia prodotto

Codice componente
10-V114T-5LNZB-M5
10-V114T-5LZ-M5
V114-3MZ
V114A-5GUB-M5
V114A-5H
V114A-5H-M5
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Tipo Applicazione Numero di attacchi Metodo di installazione Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Tipo di azionamento Valore CV Con tenuta Pressione nominale
(MPa)
Interruttore manuale Specifiche bobina Ingresso elettrico conduttore Manuale Spia / circuito di protezione Type Applications

39.90 €

1 26 giorni ElettrovalvoleUso singoloValvola a 3 porteDirettoSenza lubrificazione[Tipo singolo] Tipo singolo2 posizioni normalmente chiusoAutoreset (ritorno molla)24 V DCMM5Asta a movimento lineare0.008Guarnizione morbida0–0.7-0,1 W (Con circuito a risparmio energetico)Connettore spina L (senza filo conduttore)Bloccabile con cacciaviteCon spia e circuito di protezioneSpecifiche CleanStandard

40.45 €

1 26 giorni ElettrovalvoleUso singoloValvola a 3 porteDirettoSenza lubrificazione[Tipo singolo] Tipo singolo2 posizioni normalmente chiusoAutoreset (ritorno molla)24 V DCMM5Asta a movimento lineare0.008Guarnizione morbida0–0.7-0,1 W (Con circuito a risparmio energetico)Connettore spina L (con filo conduttore), lunghezza filo conduttore 300 mmSenza blocco, a pressioneCon spia e circuito di protezioneSpecifiche CleanStandard

25.00 €

1 26 giorni ElettrovalvoleUnità di montaggio collettoreValvola a 3 porteBase collettoreStandard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni normalmente chiusoAutoreset (ritorno molla)110 V AC--Asta a movimento lineare0.008Guarnizione morbida0–0.7-0.35WM plug connector with lead wire 0.3 m / Connettore spina M, con filo conduttore (lunghezza: 300 mm)Senza blocco, a pressioneCon spia e circuito di protezione--

32.98 €

1 26 giorni ElettrovalvoleUso singoloValvola a 3 porteDirettoSenza lubrificazione[Tipo singolo] Tipo singolo2 posizioni normalmente chiusoAutoreset (ritorno molla)24 V DCMM5Asta a movimento lineare0.016Guarnizione morbida0–0.7--Lunghezza filo conduttore anello di tenuta: 300mmBloccabile con cacciaviteCon spia e soppressore della tensione di picco (tipo non polare)StandardCapacità di flusso elevata

27.02 €

1 26 giorni ElettrovalvoleUnità di montaggio collettoreValvola a 3 porteBase collettoreSenza lubrificazione[Tipo singolo] Tipo singolo2 posizioni normalmente chiusoAutoreset (ritorno molla)24 V DC--Asta a movimento lineare0.016Guarnizione morbida0–0.7--Lunghezza filo conduttore anello di tenuta: 600mmSenza blocco, a pressioneSenza spia / circuito di protezioneStandardCapacità di flusso elevata

32.34 €

1 26 giorni ElettrovalvoleUso singoloValvola a 3 porteDirettoSenza lubrificazione[Tipo singolo] Tipo singolo2 posizioni normalmente chiusoAutoreset (ritorno molla)24 V DCMM5Asta a movimento lineare0.016Guarnizione morbida0–0.7--Lunghezza filo conduttore anello di tenuta: 600mmSenza blocco, a pressioneSenza spia / circuito di protezioneStandardCapacità di flusso elevata

Supporto tecnico