Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
V114A-5GU-M5
3-Port Solenoid Valve, Direct Operated, Rubber Seal, V100 Series external appearance
V114 (A) and V124 (A) JIS symbols
Fluid | Air |
---|---|
Ambient Temperature and Operating Fluid Temperature °C | -10 to +50 (no freezing) |
*1Response Time (for DC) ms | ON: 5 or less, OFF: 4 or less |
Maximum Operating Frequency Hz | 20 |
Manual Operation | Non-locking push type, locking type screwdriver operated type (slotted) |
Lubrication | Not required |
Mounting Position | Free |
*2: Impact Resistance / Vibration Resistance: m/s2 | 150/30 |
Enclosure | Dust-proof |
*1: Based on JIS B 8419:2010 dynamic performance test. (Standard type: coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing using an impact tester under the following conditions: in the axial direction and at a right angle to the armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at a right angle to the armature. (Initial value)
Series | V114/V124 | V114A/V124A | ||
---|---|---|---|---|
Electrical Entry | Grommet (G) / (H), L-shaped plug connector (L), M-shaped plug connector (M) | |||
Coil rated voltage (V) | DC | 24, 12, 6, 5, 3 | ||
AC 50/60 Hz | 100, 110, 200, 220 | - | ||
Allowable Voltage Fluctuation | -10 to +10%* | |||
Power Consumption W | DC | Standard: 0.35 (with light: 0.4), with energy-saving circuit: 0.1 *[startup: 0.4, holding: 0.1] | 1 W (with light: 1.1) | |
Apparent Power VA | AC | 100 V | 0.78 (with light: 0.81) | - |
110 V [115 V] | 0.86 (with light: 0.89) [0.94 (with light: 0.97)] | - | ||
200 V | 1.18 (with light: 1.22) | - | ||
220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with light: 1.46)] | - | ||
Surge Voltage Suppressor | See the SMC catalog. | |||
Indicator Light | LED |
*Refer to the SMC catalog for details.
Valve Model Numbers | Switching Method | Type | Operating Pressure Range *4 (MPa) | When Using in Vacuum (MPa) *4 | Piping connection port diameter | Weight (g) *2 | |||
---|---|---|---|---|---|---|---|---|---|
Port 1 | 3-Port | Port 1, Port 3 | 2 port | Grommet Type | L Type, M Type | ||||
V114 | N.C. | Standard | 0 to 0.7 | -100 kPa to 0.6 | -100 kPa to 0 | M5 ×; 0.8 | M5 ×; 0.8 | V1□4: 13 (27) V1□4A: 16 (30) | Plug connector V1□4: 12 (26) V1□4A: 16 (29) |
V114A | N.C. | High flow rate | 0 to 0.7 | -100 kPa to 0.6 | -100 kPa to 0 | M5 ×; 0.8 | M5 ×; 0.8 | ||
V124*1 | N.C. | Standard | 0 to 0.7 | -100 kPa to 0 | -100 kPa to 0.6 | M5 ×; 0.8 | M5 ×; 0.8 | ||
V124A*1 | N.C. | High flow rate | 0 to 0.7 | -100 kPa to 0 | -100 kPa to 0.6 | M5 ×; 0.8 | M5 ×; 0.8 |
Valve Model Numbers | Flow Rate Characteristics | |||||
---|---|---|---|---|---|---|
1 → 2 [3 → 2 *3] | 2 → 3 [2 → 1 *3] | |||||
C [dm3/(s·bar)] | b | Cv | C [dm3/(s·bar)] | b | Cv | |
V114 | 0.037 | 0.11 | 0.008 | 0.054 | 0.35 | 0.015 |
V114A | 0.076 | 0.07 | 0.016 | 0.099 | 0.23 | 0.024 |
V124*1 | 0.054 | 0.35 | 0.015 | 0.037 | 0.11 | 0.008 |
V124A*1 | 0.099 | 0.23 | 0.024 | 0.076 | 0.07 | 0.016 |
*1: For V124 and V124A, apply pressure from port 3 and exhaust from port 1.
*2: Values in ( ) are with the subplate.
*3: For 10-V124 (A).
*4: When the difference between the primary and secondary sides is extremely small (guideline is 0.001 MPa or less), the quality of the air and lubricant oil in the solenoid valve (condensate mixture, etc.) may prevent air from being output or may cause the flow rate to dramatically decrease.
Structure Drawing
Number | Part name | Material |
---|---|---|
1 | Body | Resin |
2 | Cover | SUS |
3 | Push Rod | Resin |
4 | Armature Assembly | SUS, resin |
5 | Poppet | FKM |
6 | Return Spring | SUS |
7 | Poppet Spring | SUS |
8 | Coil Assembly | - |
9 | Manual | Resin |
Number | Part name | Part number | Material | Note |
---|---|---|---|---|
10 | Gasket Assembly | V100-31-1A | FKM, steel | Gasket, 2 screws |
11 | Sub-plate | V100-74-1 | Zinc diecast | - |
(Unit: mm)
Grommet (G), (H): V114/124 (A)-□G / H□□-M5 drawing
*Values in [ ] are for AC.
Values in < > are for the large flow capacity type (A).
(Unit: mm)
L-shaped plug connector (L): V114/124 )(A)-□L□□-M5 drawing
Other dimensions are the same as the grommet type.
(Unit: mm)
M type plug connector (M): V114/124 (A)-□M□□-M5 drawing
Other dimensions are the same as the grommet type.
Codice componente
|
---|
V114A-5GU-M5 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Tipo | Applicazione | Numero di attacchi | Metodo di installazione | Caratteristiche | Numero di solenoidi | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Tipo di azionamento | Valore CV | Con tenuta | Pressione nominale (MPa) | Interruttore manuale | Specifiche bobina | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Type | Applications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.98 € | 1 | 26 giorni | Elettrovalvole | Uso singolo | Valvola a 3 porte | Diretto | Senza lubrificazione | [Tipo singolo] Tipo singolo | 2 posizioni normalmente chiuso | Autoreset (ritorno molla) | 24 V DC | M | M5 | Asta a movimento lineare | 0.016 | Guarnizione morbida | 0–0.7 | - | - | Lunghezza filo conduttore anello di tenuta: 300mm | Senza blocco, a pressione | Con spia e soppressore della tensione di picco (tipo non polare) | Standard | Capacità di flusso elevata |
Loading...
Tubazioni | Tubatura sottobase |
---|
Si trova sulla pagina di V100, Elettrovalvola a 3 vie - Standard, il codice articolo è il seguente: V114A-5GU-M5.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto V114A-5GU-M5.
Configura
Proprietà di base
Numero di solenoidi
Interruttore manuale
Specifiche bobina
Tipo
Tipo
Applicazione
Numero di attacchi
Metodo di installazione
Caratteristiche
A commutazione
Stato allo spegnimento
Tensione
Tipo di attacco tubo
Filettatura tubazione nominale
Tipo di azionamento
Valore CV
Con tenuta
Pressione nominale(MPa)
Ingresso elettrico conduttore
Manuale
Spia / circuito di protezione
Type
Applications
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
10-V114T-5LNZB-M5 |
10-V114T-5LZ-M5 |
V114-3MZ |
V114A-5GUB-M5 |
V114A-5H |
V114A-5H-M5 |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Tipo | Applicazione | Numero di attacchi | Metodo di installazione | Caratteristiche | Numero di solenoidi | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Tipo di azionamento | Valore CV | Con tenuta | Pressione nominale (MPa) | Interruttore manuale | Specifiche bobina | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Type | Applications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.90 € | 1 | 26 giorni | Elettrovalvole | Uso singolo | Valvola a 3 porte | Diretto | Senza lubrificazione | [Tipo singolo] Tipo singolo | 2 posizioni normalmente chiuso | Autoreset (ritorno molla) | 24 V DC | M | M5 | Asta a movimento lineare | 0.008 | Guarnizione morbida | 0–0.7 | - | 0,1 W (Con circuito a risparmio energetico) | Connettore spina L (senza filo conduttore) | Bloccabile con cacciavite | Con spia e circuito di protezione | Specifiche Clean | Standard | ||
40.45 € | 1 | 26 giorni | Elettrovalvole | Uso singolo | Valvola a 3 porte | Diretto | Senza lubrificazione | [Tipo singolo] Tipo singolo | 2 posizioni normalmente chiuso | Autoreset (ritorno molla) | 24 V DC | M | M5 | Asta a movimento lineare | 0.008 | Guarnizione morbida | 0–0.7 | - | 0,1 W (Con circuito a risparmio energetico) | Connettore spina L (con filo conduttore), lunghezza filo conduttore 300 mm | Senza blocco, a pressione | Con spia e circuito di protezione | Specifiche Clean | Standard | ||
25.00 € | 1 | 26 giorni | Elettrovalvole | Unità di montaggio collettore | Valvola a 3 porte | Base collettore | Standard / Senza lubrificazione | [Tipo singolo] Tipo singolo | 2 posizioni normalmente chiuso | Autoreset (ritorno molla) | 110 V AC | - | - | Asta a movimento lineare | 0.008 | Guarnizione morbida | 0–0.7 | - | 0.35W | M plug connector with lead wire 0.3 m / Connettore spina M, con filo conduttore (lunghezza: 300 mm) | Senza blocco, a pressione | Con spia e circuito di protezione | - | - | ||
32.98 € | 1 | 26 giorni | Elettrovalvole | Uso singolo | Valvola a 3 porte | Diretto | Senza lubrificazione | [Tipo singolo] Tipo singolo | 2 posizioni normalmente chiuso | Autoreset (ritorno molla) | 24 V DC | M | M5 | Asta a movimento lineare | 0.016 | Guarnizione morbida | 0–0.7 | - | - | Lunghezza filo conduttore anello di tenuta: 300mm | Bloccabile con cacciavite | Con spia e soppressore della tensione di picco (tipo non polare) | Standard | Capacità di flusso elevata | ||
27.02 € | 1 | 26 giorni | Elettrovalvole | Unità di montaggio collettore | Valvola a 3 porte | Base collettore | Senza lubrificazione | [Tipo singolo] Tipo singolo | 2 posizioni normalmente chiuso | Autoreset (ritorno molla) | 24 V DC | - | - | Asta a movimento lineare | 0.016 | Guarnizione morbida | 0–0.7 | - | - | Lunghezza filo conduttore anello di tenuta: 600mm | Senza blocco, a pressione | Senza spia / circuito di protezione | Standard | Capacità di flusso elevata | ||
32.34 € | 1 | 26 giorni | Elettrovalvole | Uso singolo | Valvola a 3 porte | Diretto | Senza lubrificazione | [Tipo singolo] Tipo singolo | 2 posizioni normalmente chiuso | Autoreset (ritorno molla) | 24 V DC | M | M5 | Asta a movimento lineare | 0.016 | Guarnizione morbida | 0–0.7 | - | - | Lunghezza filo conduttore anello di tenuta: 600mm | Senza blocco, a pressione | Senza spia / circuito di protezione | Standard | Capacità di flusso elevata |