Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
VK3140-5DZ-01-Q
VK3000 Series, Rubber Seal, Base Mounted Type external appearance
VK3000 Series, Rubber Seal, Body Ported Type external appearance
Body ported type JIS symbol
Base mounted type JIS symbol
Switching Method | Direct operation type 2-position single solenoid |
---|---|
Usable Fluids | Air |
Ambient Temperature and Operating Fluid Temperature | -10 to +50°C (no freezing) |
Response time (at 0.5 MPa)*1 | 10 ms or less (standard), 15 ms or less (low wattage type) |
Manual Operation | Non-lock push type |
Lubrication | Not required (Use turbine oil class 1 ISO VG32 if lubricated) |
Mounting Orientation | Free |
Impact resistance / Vibration resistance*2 | 300/50m/s2 |
Enclosure | Dust-proof |
*1: Based on JIS B 8419:2010 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Electrical Entry | Grommet (G), DIN terminal (D) | |
---|---|---|
Rated Voltage | AC | 100 V, 110 V, 200 V, 220 V, 240 V |
DC | 12 V, 24 V | |
Allowable Voltage Fluctuation | ±10% of rated voltage | |
Apparent power (AC)* | Starting | 9.5 VA / 50 Hz, 8 VA / 60 Hz |
Holding | 7 VA / 50 Hz, 5 VA / 60 Hz | |
Power consumption (DC)* | Without indicator light | 4 W (standard), 2 W (low wattage type) |
With indicator light | 4.3 W (standard), 2.3 W (low wattage type) | |
Surge Voltage Suppressor | AC | Varistor |
DC | Diode (varistor for 12 V DC or less) | |
Indicator Light | AC | Neon bulb |
DC | LED |
*When rated voltage is applied
Valve Model Numbers | Operating Pressure Range MPa | Piping connection port diameter | Flow Rate Characteristics | Weight g | ||||||
---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2→5/3 (A/B→R1/R2) | |||||||||
C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | Grommet Type | ||||
Body ported type | VK3120 | 0 to 0.7 | M5 ×; 0.8 | 0.45 | 0.37 | 0.12 | 0.43 | 0.37 | 0.12 | 90 |
1/8 | 0.84 | 0.10 | 0.19 | 0.40 | 0.33 | 0.10 | ||||
VK3120Y (For low wattage / 2 W DC) | M5 ×; 0.8 | 0.38 | 0.30 | 0.09 | 0.40 | 0.34 | 0.10 | |||
Base ported type (with Sub-Plate) | VK3140 | 1/8 | 0.48 | 0.11 | 0.11 | 0.35 | 0.38 | 0.10 | ||
VK3140Y (For low wattage / 2 W DC) | 1/8 | 0.63 | 0.10 | 0.14 | 0.54 | 0.12 | 0.12 | 130 | ||
0.50 | 0.12 | 0.11 | 0.48 | 0.19 | 0.12 |
VK3000 Series Rubber Seal structure drawing
VK3000 Series Rubber Seal JIS symbol
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Platinum silver |
2 | Cover | Resin | Black |
3 | End Cover | Resin | Black |
4 | Spool valve assembly | Aluminum, NBR | - |
5 | Return Spring | SUS | - |
6 | Molded coil | Resin | Black |
(Unit: mm)
Grommet: VK3120-□G-M5 port size: M5 dimensional drawings
(Unit: mm)
DIN terminal: VK3120-□D-M5 dimensional drawings
See grommet type for other dimensions.
(Unit: mm)
Grommet: VK3120-□G-01 port size: Rc1/8 dimensional drawings
(Unit: mm)
DIN terminal: VK3120-□D-01 dimensional drawings
See grommet type for other dimensions.
*See the manufacturer's catalog for information other than that above.
Codice componente
|
---|
VK3140-5DZ-01-Q |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Applicazione | Metodo di installazione | Caratteristiche | A commutazione | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Tubazioni | Valore CV | Mandata aria pilota | Ingresso elettrico conduttore | Spia / circuito di protezione | Staffa | Conformità CE | Opzioni valvola | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
94.48 € | 1 | 26 giorni | Uso singolo | Diretto | Standard | 2 posizioni normalmente aperto | 24 V DC | [Rc (R)] Rc | 1/8 | Tubatura sottobase | 0.14 | Circuito | Terminale DIN | Con spia / circuito di protezione (solo tipo D) | Assente | Prodotto con conformità CE | Prodotto standard |
Loading...
Tipo | Elettrovalvole | Numero di attacchi | Valvola a 5 porte | Numero di solenoidi | Tipo singolo |
---|---|---|---|---|---|
Stato allo spegnimento | Autoreset (ritorno molla) | Tipo di azionamento | Fungo a movimento lineare | Con tenuta | Guarnizione morbida |
Interruttore manuale | Non fornito |
Si trova sulla pagina di VK3000, elettrovalvola a 5 vie, a fungo diretto, tenuta in elastomero, il codice articolo è il seguente: VK3140-5DZ-01-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VK3140-5DZ-01-Q.
Configura
Proprietà di base
Tipo di attacco tubo
Tipo
Applicazione
Metodo di installazione
Caratteristiche
A commutazione
Tensione
Filettatura tubazione nominale
Tubazioni
Valore CV
Mandata aria pilota
Ingresso elettrico conduttore
Spia / circuito di protezione
Staffa
Conformità CE
Opzioni valvola
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
VK3120-1DZ-01F-Q |
VK3120-2DZ-01-Q |
VK3120-2DZ-01F-Q |
VK3140-5DZ-01F-Q |
VK3140-5DZ-Q |
VK3140-5G-01-Q |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Applicazione | Metodo di installazione | Caratteristiche | A commutazione | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Tubazioni | Valore CV | Mandata aria pilota | Ingresso elettrico conduttore | Spia / circuito di protezione | Staffa | Conformità CE | Opzioni valvola |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.47 € | 1 | 26 giorni | Uso singolo | Diretto | Senza lubrificazione | 2 posizioni, scarico | 100 V AC | G | 1/8 | Collegamento diretto | 0.19 | - | Terminale DIN | Con spia / circuito di protezione (solo tipo D) | Assente | Prodotto con conformità CE | Prodotto standard | ||
86.47 € | 1 | 26 giorni | Uso singolo | Diretto | Standard | 2 posizioni normalmente aperto | 200 V AC | [Rc (R)] Rc | 1/8 | Collegamento diretto | 0.19 | Circuito | Terminale DIN | Con spia / circuito di protezione (solo tipo D) | Assente | Prodotto con conformità CE | Prodotto standard | ||
86.47 € | 1 | 26 giorni | Uso singolo | Diretto | Standard | 2 posizioni normalmente aperto | 200 V AC | G | 1/8 | Collegamento diretto | 0.19 | Circuito | Terminale DIN | Con spia / circuito di protezione (solo tipo D) | Assente | Prodotto con conformità CE | Prodotto standard | ||
94.48 € | 1 | 26 giorni | Uso singolo | Diretto | Standard | 2 posizioni normalmente aperto | 24 V DC | G | 1/8 | Tubatura sottobase | 0.14 | Circuito | Terminale DIN | Con spia / circuito di protezione (solo tipo D) | Assente | Prodotto con conformità CE | Prodotto standard | ||
86.47 € | 1 | 26 giorni | Unità di montaggio collettore | Base collettore | Standard | 2 posizioni normalmente aperto | 24 V DC | - | - | Tubatura sottobase | - | Circuito | Terminale DIN | Con spia / circuito di protezione (solo tipo D) | Assente | Prodotto con conformità CE | Prodotto standard | ||
81.60 € | 1 | 26 giorni | Uso singolo | Diretto | Senza lubrificazione | 2 posizioni, scarico | 24 V DC | [Rc (R)] Rc | 1/8 | Tubatura sottobase | 0.14 | - | Lunghezza filo conduttore anello di tenuta: 300mm | Assente | Assente | Prodotto con conformità CE | Prodotto standard |