VK3000, elettrovalvola a 5 vie, a fungo diretto, tenuta in elastomero (Codici componente - Download CAD)

VK3000, elettrovalvola a 5 vie, a fungo diretto, tenuta in elastomero
SMC Solenoid Valve.
[Features]
· C: 0.54 dm3/(s·bar)
· Compact: width 18 × length 68 (mm)
· Low power consumption
· Suitable for use in copper-free applications

(i)Nota

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

VK3120-5DZ-01-Q

5-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VK3000 Series Specifications

VK3000 Series, Rubber Seal, Base Mounted Type external appearance

VK3000 Series, Rubber Seal, Base Mounted Type external appearance

VK3000 Series, Rubber Seal, Body Ported Type external appearance

VK3000 Series, Rubber Seal, Body Ported Type external appearance

Body ported type JIS symbol

Body ported type JIS symbol

Base mounted type JIS symbol

Base mounted type JIS symbol

Switching Method Direct operation type 2-position single solenoid
Usable Fluids Air
Ambient Temperature and Operating Fluid Temperature -10 to +50°C (no freezing)
Response time (at 0.5 MPa)*1 10 ms or less (standard), 15 ms or less (low wattage type)
Manual Operation Non-lock push type
Lubrication Not required (Use turbine oil class 1 ISO VG32 if lubricated)
Mounting Orientation Free
Impact resistance / Vibration resistance*2 300/50m/s2
Enclosure Dust-proof

*1: Based on JIS B 8419:2010 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specifications

Electrical Entry Grommet (G), DIN terminal (D)
Rated Voltage AC 100 V, 110 V, 200 V, 220 V, 240 V
DC 12 V, 24 V
Allowable Voltage Fluctuation ±10% of rated voltage
Apparent power (AC)* Starting 9.5 VA / 50 Hz, 8 VA / 60 Hz
Holding 7 VA / 50 Hz, 5 VA / 60 Hz
Power consumption (DC)* Without indicator light 4 W (standard), 2 W (low wattage type)
With indicator light 4.3 W (standard), 2.3 W (low wattage type)
Surge Voltage Suppressor AC Varistor
DC Diode (varistor for 12 V DC or less)
Indicator Light AC Neon bulb
DC LED

*When rated voltage is applied

Flow Rate Characteristics / Weight Table

Valve Model Numbers Operating Pressure Range MPa Piping connection port diameter Flow Rate Characteristics Weight g
1 → 4/2 (P → A/B) 4/2→5/3 (A/B→R1/R2)
C (dm3 / [s·bar]) b Cv C (dm3 / [s·bar]) b Cv Grommet Type
Body
ported type
VK3120 0 to 0.7 M5 ×; 0.8 0.45 0.37 0.12 0.43 0.37 0.12 90
1/8 0.84 0.10 0.19 0.40 0.33 0.10
VK3120Y
(For low wattage / 2 W DC)
M5 ×; 0.8 0.38 0.30 0.09 0.40 0.34 0.10
Base
ported type
(with Sub-Plate)
VK3140 1/8 0.48 0.11 0.11 0.35 0.38 0.10
VK3140Y
(For low wattage / 2 W DC)
1/8 0.63 0.10 0.14 0.54 0.12 0.12 130
0.50 0.12 0.11 0.48 0.19 0.12

Structure Drawing

VK3000 Series Rubber Seal structure drawing

VK3000 Series Rubber Seal structure drawing

VK3000 Series Rubber Seal JIS symbol

VK3000 Series Rubber Seal JIS symbol

Number Part name Material Note
1 Body Die-cast aluminum Platinum silver
2 Cover Resin Black
3 End Cover Resin Black
4 Spool valve assembly Aluminum, NBR -
5 Return Spring SUS -
6 Molded coil Resin Black

Body Ported Type / Drawings

 

(Unit: mm)

 

Grommet: VK3120-□G-M5 port size: M5 dimensional drawings

Grommet: VK3120-□G-M5 port size: M5 dimensional drawings

 

(Unit: mm)

 

DIN terminal: VK3120-□D-M5 dimensional drawings

DIN terminal: VK3120-□D-M5 dimensional drawings

See grommet type for other dimensions.

 

(Unit: mm)

 

Grommet: VK3120-□G-01 port size: Rc1/8 dimensional drawings

Grommet: VK3120-□G-01 port size: Rc1/8 dimensional drawings

 

(Unit: mm)

 

DIN terminal: VK3120-□D-01 dimensional drawings

DIN terminal: VK3120-□D-01 dimensional drawings

See grommet type for other dimensions.

*See the manufacturer's catalog for information other than that above.

Codice componente
VK3120-5DZ-01-Q
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Applicazione Metodo di installazione Caratteristiche A commutazione Tensione Tipo di attacco tubo Filettatura tubazione nominale Tubazioni Valore CV Mandata aria pilota Ingresso elettrico conduttore Spia / circuito di protezione Staffa Conformità CE Opzioni valvola

86.47 €

1 26 giorni Uso singoloDirettoStandard2 posizioni normalmente aperto24 V DC[Rc (R)] Rc1/8Collegamento diretto0.19CircuitoTerminale DINCon spia / circuito di protezione (solo tipo D)AssenteProdotto con conformità CEProdotto standard

Loading...

  1. 1

Informazioni di base

Tipo Elettrovalvole Numero di attacchi Valvola a 5 porte Numero di solenoidi Tipo singolo
Stato allo spegnimento Autoreset (ritorno molla) Tipo di azionamento Fungo a movimento lineare Con tenuta Guarnizione morbida
Interruttore manuale Non fornito

Si trova sulla pagina di VK3000, elettrovalvola a 5 vie, a fungo diretto, tenuta in elastomero, il codice articolo è il seguente: VK3120-5DZ-01-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VK3120-5DZ-01-Q.

Tipologia prodotto

Codice componente
VK3120-1DZ-01F-Q
VK3120-2DZ-01-Q
VK3120-2DZ-01F-Q
VK3120-5DZ-01F-Q
VK3120-5DZ-M5-F-Q
VK3120-5DZ-M5-Q
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Applicazione Metodo di installazione Caratteristiche A commutazione Tensione Tipo di attacco tubo Filettatura tubazione nominale Tubazioni Valore CV Mandata aria pilota Ingresso elettrico conduttore Spia / circuito di protezione Staffa Conformità CE Opzioni valvola

86.47 €

1 26 giorni Uso singoloDirettoSenza lubrificazione2 posizioni, scarico100 V ACG1/8Collegamento diretto0.19-Terminale DINCon spia / circuito di protezione (solo tipo D)AssenteProdotto con conformità CEProdotto standard

86.47 €

1 26 giorni Uso singoloDirettoStandard2 posizioni normalmente aperto200 V AC[Rc (R)] Rc1/8Collegamento diretto0.19CircuitoTerminale DINCon spia / circuito di protezione (solo tipo D)AssenteProdotto con conformità CEProdotto standard

86.47 €

1 26 giorni Uso singoloDirettoStandard2 posizioni normalmente aperto200 V ACG1/8Collegamento diretto0.19CircuitoTerminale DINCon spia / circuito di protezione (solo tipo D)AssenteProdotto con conformità CEProdotto standard

86.47 €

1 26 giorni Uso singoloDirettoStandard2 posizioni normalmente aperto24 V DCG1/8Collegamento diretto0.19CircuitoTerminale DINCon spia / circuito di protezione (solo tipo D)AssenteProdotto con conformità CEProdotto standard

88.13 €

1 26 giorni Uso singoloDirettoStandard2 posizioni normalmente aperto24 V DCMM5Collegamento diretto-CircuitoTerminale DINCon spia / circuito di protezione (solo tipo D)Con staffaProdotto con conformità CEProdotto standard

86.47 €

1 26 giorni Uso singoloDirettoStandard2 posizioni normalmente aperto24 V DCMM5Collegamento diretto-CircuitoTerminale DINCon spia / circuito di protezione (solo tipo D)AssenteProdotto con conformità CEProdotto standard

Supporto tecnico