Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
SYJA5140-01
SYJA5000 Series Base Mounted Type external appearance
SYJA5000 Series Body Ported Type external appearance
Body ported type 2 position single (left drawing) / 2 position double (right drawing) JIS code
Fluid | Air | |
---|---|---|
Operating Pressure Range MPa | 2 Position Single | 0.15 to 0.7 |
2 Position Double | -100 kPa to 0.7 | |
3 Position | -100 kPa to 0.7 | |
*1: Pilot Pressure Range MPa | 2 Position Single | (0.4 ×;P+0.1) to 0.7 P: operating pressure |
2 Position Double | 0.1 to 0.7 | |
3 Position | 0.15 to 0.7 | |
Ambient and Working Fluid Temperature °C | -10 to +60 (no freezing) | |
Lubrication | Not required | |
Mounting Orientation | Free | |
*2: Impact/Vibration Resistance (m/s2) | 300/50 |
*1: The single type is designed to operate when return pressure is supplied through the supply port {1(P) port}. So make sure supplied pressure is within the operating pressure range.
*2: Impact resistance: No malfunctions after testing using a drop-type shock tester under the following conditions: in the axial direction and at a right angle to the main valve with both pilot signal ON and OFF, once for each condition state. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed with both pilot signal ON and OFF and in the axial direction and at right angles to the main valve. (Initial value)
Pilot pressure range for single pilot - graph
Air Operated Valve Model: SYJA5120-M5-F
*Bracket is not attached.
Bracket assembly: SYJ5000-13-3A
*Mounting screws included.
Valve Model | Switching Method | Piping Connection Port Diameter | Flow Rate Characteristics*1 | Pilot Connection Port Size | Weight (g)*2 | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | |||||||||||
C (dm3/[s·bar]) | b | Cv | C (dm3/[s·bar]) | b | Cv | |||||||
Body Ported Type | SYJA5□20-M5 | 2 Position | Single | M5 ×; 0.8 | 0.47 | 0.41 | 0.13 | 0.47 | 0.41 | 0.13 | M5 ×; 0.8 | 34 |
Double | 38 | |||||||||||
3 Position | Closed Center | 0.49 | 0.44 | 0.13 | 0.44 | 0.40 | 0.12 | 48 | ||||
Exhaust Center | 0.46 | 0.37 | 0.12 | 0.47 [0.39] | 0.43 [0.35] | 0.13 [0.10] | ||||||
Pressure Center | 0.49 [0.39] | 0.51 [0.38] | 0.14 [0.10] | 0.45 | 0.42 | 0.12 | ||||||
SYJA5□20-C4 | 2 Position | Single | A, B ports: C4 (ø4‑mm one-touch pipe fitting) P, R ports: M5 ×; 0.8 | 0.69 | 0.39 | 0.18 | 0.44 | 0.39 | 0.12 | 41 | ||
Double | 45 | |||||||||||
3 Position | Closed Center | 0.69 | 0.40 | 0.19 | 0.43 | 0.40 | 0.12 | 55 | ||||
Exhaust Center | 0.56 | 0.40 | 0.15 | 0.41 [0.41] | 0.37 [0.37] | 0.10 [0.11] | ||||||
Pressure Center | 0.57 [0.41] | 0.40 [0.37] | 0.15 [0.10] | 0.41 | 0.37 | 0.10 | ||||||
SYJA5□20-C6 | 2 Position | Single | A, B ports: C6 (ø6‑mm single-action pipe fitting) P, R ports: M5 ×; 0.8 | 0.70 | 0.36 | 0.19 | 0.47 | 0.40 | 0.12 | 41 | ||
Double | 45 | |||||||||||
3 Position | Closed Center | 0.72 | 0.37 | 0.19 | 0.44 | 0.34 | 0.12 | 55 | ||||
Exhaust Center | 0.67 | 0.54 | 0.19 | 0.41 [0.41] | 0.38 [0.38] | 0.11 [0.11] | ||||||
Pressure Center | 0.82 [0.44] | 0.41 [0.39] | 0.23 [0.12] | 0.41 | 0.36 | 0.11 | ||||||
Base Mounted Type (with Sub-Plate) | SYJA5□40-01 | 2 Position | Single | 1/8 | 0.79 | 0.21 | 0.19 | 0.83 | 0.32 | 0.21 | M5 ×; 0.8 | 68 (34) |
Double | 72 (38) | |||||||||||
3 Position | Closed Center | 0.80 | 0.28 | 0.18 | 0.86 | 0.34 | 0.20 | 82 (48) | ||||
Exhaust Center | 0.71 | 0.26 | 0.18 | 1.1 [0.60] | 0.24 [0.44] | 0.26 [0.18] | ||||||
Pressure Center | 0.99 [0.47] | 0.29 [0.38] | 0.24 [0.12] | 0.72 | 0.38 | 0.18 |
*1: Values in ( ) are for the normal position.
*2: Values in ( ) are for without sub-plate.
*3: 5 Port Base Mounted Type without sub-plate: SYJA5□40.
(Units: mm)
2 position single: SYJA5120-M5 (-F) dimensional drawing
(Units: mm)
2 position single: SYJA5140-01 dimensional drawing
(Units: mm)
2 position double: SYJA5220-M5 dimensional drawing
(Units: mm)
2 position double: SYJA5240-01 dimensional drawing
(Units: mm)
3 position closed center / exhaust center / pressure center: SYJA53/4/5/20-M5 dimensional drawing
(Units: mm)
3 position closed center / exhaust center / pressure center: SYJA53/4/5/40-01 dimensional drawing
Codice componente
|
---|
SYJA5140-01 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | A commutazione | Tipo di collegamento | Filettatura tubazione nominale | Diam. tubo | Staffa | Tipo valvola | Numero pilota | Numero di raccordi | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
58.97 € | 1 | 26 giorni | [Altro] 2 posizioni scarico | [Rc (R)] Rc | 1/8 | - | Senza staffa | Montaggio su base | Tipo singolo | 4 |
Loading...
Tipo | Funzionamento ad aria | Liquido applicabile | Aria | Ambiente d'esercizio | Standard / Senza olio |
---|---|---|---|---|---|
Tipo di azionamento | Con pilota |
Si trova sulla pagina di SYJA5000, Valvola a 4 / 5 vie ad azionamento pneumatico, il codice articolo è il seguente: SYJA5140-01.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto SYJA5140-01.
Configura
Proprietà di base
A commutazione
Tipo di collegamento
Diam. tubo
Tipo
Filettatura tubazione nominale
Staffa
Tipo valvola
Numero pilota
Numero di raccordi
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
SYJA5120-C6-F |
SYJA5120-M5 |
SYJA5120-M5-F |
SYJA5140-01F |
SYJA5220-C4 |
SYJA5220-C6 |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | A commutazione | Tipo di collegamento | Filettatura tubazione nominale | Diam. tubo | Staffa | Tipo valvola | Numero pilota | Numero di raccordi |
---|---|---|---|---|---|---|---|---|---|---|---|---|
58.97 € | 1 | 26 giorni | [Altro] 2 posizioni scarico | Collegamento tubi | - | Ø6 | Con staffa | Raccordo su corpo | Tipo singolo | 5 | ||
51.44 € | 1 |
Stesso giorno
Stock | [Altro] 2 posizioni scarico | M | M5 | - | Senza staffa | Raccordo su corpo | Tipo singolo | 5 | ||
52.85 € | 1 | 26 giorni | [Altro] 2 posizioni scarico | M | M5 | - | Con staffa | Raccordo su corpo | Tipo singolo | 5 | ||
62.65 € | 1 | 26 giorni | [Altro] 2 posizioni scarico | G | 1/8 | - | Senza staffa | Montaggio su base | Tipo singolo | 4 | ||
64.29 € | 1 | 26 giorni | [Altro] 2 posizioni scarico | Collegamento tubi | - | Ø4 | Senza staffa | Raccordo su corpo | Tipo doppio | 5 | ||
64.31 € | 1 | 26 giorni | [Altro] 2 posizioni scarico | Collegamento tubi | - | Ø6 | Senza staffa | Raccordo su corpo | Tipo doppio | 5 |