Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
VFA3000 Series external appearance
VFA5000 Series external appearance
Pilot pressure range for single - graph
Model | VFA3000 | VFA5000 | |
---|---|---|---|
Fluid | Air | ||
Operating Pressure Range MPa | 2 Position Single | 0.15 to 1.0 | |
2 position double / 3 position | -101.2kPa to 1.0 | ||
Pilot Pressure Range MPa | 2 Position Single | (0.4×; P+0.1) to 1.0 P: operating pressure | |
2 Position Double | 0.1 to 1.0 | ||
3 Position | 0.15 to 1.0 | ||
Ambient and Working Fluid Temperature °C | -10 to +50 (no freezing.) | ||
Lubrication | Not required | ||
Mounting Orientation | Free | ||
Impact/Vibration Resistance (m/s2 *1) | 300/50 |
*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve with both pilot signal ON and OFF, once for each condition state. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed with both pilot signal ON and OFF and in the axial direction and at right angles to the main valve. (Initial value)
Valve Model | Switching Method | Piping Connection Port Diameter | Flow Rate Characteristics*1 | Weight (g)*2 | ||||||
---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | |||||||||
C [dm3/(s/bar)] | b | Cv | C [dm3/(s/bar)] | b | Cv | |||||
VFA3□40-02 | 2 Position | Single | 1/4 | 2.8 | 0.14 | 0.64 | 2.5 | 0.18 | 0.57 | 295 (143) |
Double | 2.8 | 0.14 | 0.64 | 2.5 | 0.18 | 0.57 | 318 (166) | |||
3 Position | Closed Center | 2.1 | 0.22 | 0.49 | 1.6 | 0.26 | 0.41 | 335 (183) | ||
Exhaust Center | 2.3 | 0.21 | 0.53 | 2.8 [2.1] | 0.23 [0.26] | 0.66 [0.50] | ||||
Pressure Center | 2.9 [1.1] | 0.16 [0.45] | 0.67 [0.32] | 2.1 | 0.23 | 0.49 | ||||
VFA3□40-03 | 2 Position | Single | 3/8 | 3.1 | 0.24 | 0.76 | 2.6 | 0.23 | 0.62 | 278 (143) |
Double | 3.1 | 0.24 | 0.76 | 2.6 | 0.23 | 0.62 | 301 (166) | |||
3 Position | Closed Center | 2.2 | 0.33 | 0.57 | 1.6 | 0.34 | 0.40 | 318 (183) | ||
Exhaust Center | 2.6 | 0.27 | 0.61 | 2.8 [2.3] | 0.30 [0.28] | 0.68 [0.55] | ||||
Pressure Center | 3.4 [1.3] | 0.29 [0.48] | 0.80 [0.38] | 2.2 | 0.31 | 0.52 | ||||
VFA5□44-02 | 2 Position | Single | 1/4 | 7.3 | 0.49 | 2.1 | 7.3 | 0.50 | 2.0 | 467 (278) |
Double | 7.3 | 0.49 | 2.1 | 7.3 | 0.50 | 2.0 | 502 (313) | |||
3 Position | Closed Center | 6.6 | 0.35 | 1.7 | 6.3 | 0.31 | 1.6 | 541 (352) | ||
Exhaust Center | 7.4 | 0.33 | 1.9 | 8.1 [7.4] | 0.35 [0.34] | 2.1 [1.9] | ||||
Pressure Center | 8.0 [2.9] | 0.35 [0.48] | 2.1 [0.85] | 5.6 | 0.31 | 1.5 | ||||
VFA5□44-03 | 2 Position | Single | 3/8 | 8.4 | 0.34 | 2.2 | 8.9 | 0.29 | 2.3 | 454 (278) |
Double | 8.4 | 0.34 | 2.2 | 8.9 | 0.29 | 2.3 | 489 (313) | |||
3 Position | Closed Center | 7.3 | 0.34 | 2.0 | 7.1 | 0.28 | 1.8 | 528 (352) | ||
Exhaust Center | 8.1 | 0.27 | 2.0 | 14.0 [8.3] | 0.26 [0.31] | 3.4 [2.2] | ||||
Pressure Center | 8.1 [2.5] | 0.33 [0.48] | 2.0 [0.74] | 5.7 | 0.31 | 1.4 | ||||
VFA5□44-04 | 2 Position | Single | 1/2 | 9.4 | 0.43 | 2.7 | 12.0 | 0.32 | 3.0 | 526 (278) |
Double | 9.4 | 0.43 | 2.7 | 12.0 | 0.32 | 3.0 | 561 (313) | |||
3 Position | Closed Center | 7.1 | 0.41 | 2.1 | 7.4 | 0.32 | 2.0 | 600 (352) | ||
Exhaust Center | 8.6 | 0.39 | 2.4 | 13.0 [8.9] | 0.21 [0.40] | 3.1 [2.5] | ||||
Pressure Center | 11.0 [2.6] | 0.18 [0.47] | 2.6 [0.78] | 6.1 | 0.35 | 1.6 |
*1: Values in [ ] are for the normal position.
*2: Values in ( ) are for without sub-plate.
2 position single: VFA3000, VFA5000 diagram
2 position single display symbol
2 position double VFA3000, VFA5000 diagram
3 position closed center / exhaust center / pressure center
*This figure shows the closed center type
Component Parts
Number | Part Name | Material | Notes |
---|---|---|---|
1 | Body | Diecast aluminum | Urban white |
2 | Pilot Plate | Diecast aluminum | Urban gray |
3 | End Plate | Resin | Urban white |
4 | Piston | Resin | - |
5 | Spool Valve | Aluminum, HNBR | - |
6 | Spring | SUS | - |
Replacement Parts
Number | Part Name | Part Number | Notes | |
---|---|---|---|---|
VFA3000 | VFA5000 | |||
7 | Gasket | DXT031-30-11 | DXT156-9-8 | HNBR |
8 | Sub-Plate | 1/4: VF3000-71-1□ 3/8: VF3000-71-2□ | 1/4: VF5000-71-1□ 3/8: VF5000-71-2□ 1/2: VF5000-71-3□ | Diecast aluminum |
- | Cross Pan Head Machine Screw (1 pc.) | DXT031-44-1 (M4 ×; 39.5 with SW) | - | For valve mounting |
- | Hexagon socket head cap screw (1 pc.) | - | AXT620-32-1 (M4 ×; 48 with SW) | For valve mounting |
(Units: mm)
2 position single VFA3140-02/03□(-P) dimensional drawing
(Units: mm)
2 position double VFA3240-02/03□(-P) dimensional drawing
(Units: mm)
3 position closed center / exhaust center / pressure center: VFA3/3/4/5/40-02/03□(-P) dimensional drawing
*See the SMC catalog for information other than that detailed above.
Codice componente
|
---|
VFA3240-02 |
VFA5244-02 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | A commutazione | Tipo di collegamento | Filettatura tubazione nominale | Tipo di azionamento | Gamma di temperature di esercizio (°C) | In dettaglio | Tipo valvola | Filettatura raccordo pilota | Numero pilota | Direzione raccordo pilota | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
88.48 € | 1 | Preventivo | [Altro] 2 posizioni scarico | [Rc (R)] Rc | 1/4 | Con pilota | - | - | Montaggio su base | Rc | Tipo doppio | Verso l'alto | ||
105.69 € | 1 | 26 giorni | [Altro] 2 posizioni scarico | [Rc (R)] Rc | 1/4 | Con pilota | - | - | Montaggio su base | Rc | Tipo doppio | Verso l'alto |
Loading...
Tipo | Funzionamento ad aria | Liquido applicabile | Aria | Ambiente d'esercizio | Standard / Senza olio |
---|---|---|---|---|---|
Numero di raccordi | 5 |
Configura
Proprietà di base
A commutazione
Tipo di collegamento
In dettaglio
Tipo
Filettatura tubazione nominale
Tipo di azionamento
Tipo valvola
Filettatura raccordo pilota
Numero pilota
Direzione raccordo pilota
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali