Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
VEX3500-10F
Air operated type external appearance
Internal pilot solenoid type / External pilot solenoid type external appearance
Symbols (Left: Air operated type, Center: External pilot solenoid type, Right: Internal pilot solenoid type)
Model | Body Ported Types | VEX312□-01 VEX312□-02 | VEX332□-02 VEX332□-03 VEX332□-04 | VEX350□-04 VEX350□-06 VEX350□-10 | VEX370□-10 VEX370□-12 | VEX390□-14 VEX390□-20 |
---|---|---|---|---|---|---|
Base Mounted Type | VEX322□-01 VEX322□-02 | VEX342□-02 VEX342□-03 VEX342□-04 | - | - | - | |
Operating Method | Air operated type, external pilot solenoid type, internal pilot solenoid type | |||||
Usable Fluids | Air | |||||
Operating Pressure Range | Air operated type | Main pressure: Low vacuum Vac. to 1.0 MPa | ||||
External pilot pressure: 0.2 to 1.0 MPa | ||||||
External pilot solenoid type | Main pressure: Low vacuum Vac. to 1.0 MPa | |||||
External pilot pressure: 0.2 to 0.7 MPa | External pilot pressure: 0.2 to 0.9 MPa | |||||
Internal pilot solenoid type | Main pressure 0.2 to 0.7 MPa | Main pressure 0.2 to 0.9 MPa | ||||
Fluid temperature and ambient temperature | 0 to 50℃ (air operated type: 0 to 60°C) | |||||
Response time (at 0.5 MPa pilot pressure) | 40 ms or less | 60 ms or less | ||||
Maximum Operating Frequency | 3 times/s | |||||
Mounting Orientation | Free | |||||
Lubrication | Not required (Use turbine oil Class 1 ISO VG32, if lubricated) |
*The non-lubricated specification is not available for these models.
Model | VEX3121, VEX3221, VEX3321, VEX3421 VEX3122, VEX3222, VEX3322, VEX3422 | VEX3501, VEX3701, VEX3901 VEX3502, VEX3702, VEX3902 | ||
---|---|---|---|---|
Pilot Valve | Dedicated pilot valve | VO307K-□□□1 | ||
Electrical Entry | Grommet, L plug connector, M plug connector, DIN terminal | Grommet, DIN terminal | ||
Coil rated voltage (V) | AC (50/60 Hz) | 100 V, 110 V, 200 V, 220 V, 240 V | ||
DC | 6 V, 12 V, 24 V, 48 V | |||
Allowable Voltage Fluctuation | -15% to +10% of rated voltage | |||
Apparent power | AC | Starting | 4.5 VA / 50 Hz, 4.2 VA / 60 Hz | 12.7 VA (50 Hz), 10.7 VA (60 Hz) |
Holding | 3.5 VA / 50 Hz, 3 VA / 60 Hz | 7.6 VA (50 Hz), 5.4 VA (60 Hz) | ||
Power Consumption | DC | 1.8 W (without indicator light), 2.1 W (with indicator light) | 4 W (without indicator light), 4.2 W (with indicator light) | |
Manual Operation | Non-locking, push type | Non-locking, push type |
*Please consult with the manufacturer support center regarding replacement of the dedicated pilot valve sizes 1 to 4.
(Unit: kg)
Model | VEX312□-01 VEX312□-02 | VEX322□-01 VEX322□-02 | VEX332□-02 VEX332□-03 VEX332□-04 | VEX342□-02 VEX342□-03 VEX342□-04 | VEX350□-04 VEX350□-06 VEX350□-10 | VEX370□-10 VEX370□-12 | VEX390□-14 VEX390□-20 |
---|---|---|---|---|---|---|---|
Air operated type | 0.1 | 0.2 | 0.3 | 0.6 | 1.4 | 2.1 | 3.3 |
Solenoid type | 0.2 | 0.3 | 0.4 | 0.7 | 1.6 | 2.3 | 3.5 |
(Unit: mm)
Internal pilot solenoid type: VEX3122 DlN terminal (D) dimensional drawing
Air operated type: VEX3120, External pilot solenoid type: VEX3121 dimensional drawings (A directional view)
Body ported type / VEX312□ drawings
Model | P1 | P2 |
---|---|---|
VEX3120 | None | None |
VEX3121 | None | None |
VEX3122 | Yes | None |
(Unit: mm)
Air operated: VEX3420 dimensional drawing
External pilot solenoid type: VEX3421 dimensional drawing
Internal pilot solenoid type: VEX3422 DlN terminal (D) dimensional drawing
Base Mounted Type / VEX342□ Dimensional Drawings
Model | P1 | P2 |
---|---|---|
VEX3220 | None | None |
VEX3221 | None | None |
VEX3222 | Yes | None |
Codice componente
|
---|
VEX3500-10F |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Tipo | Applicazione | Numero di attacchi | Metodo di installazione | Caratteristiche | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Diam. cilindro applicabile (Ø) | Tubazioni | Tipo di azionamento | Valore CV | Con tenuta | Pressione nominale (MPa) | Mandata aria pilota | Ingresso elettrico conduttore | Spia / circuito di protezione | Opzione | Misura corpo | Metodo di manipolazione | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
391.82 € | 1 | 26 giorni | Valvola principale | Uso singolo | Valvola a 3 porte | Diretto | Compatibile con basso vuoto / Senza lubrificazione | 2 posizioni normalmente chiuso | - | - | G | 1 | 40–300 | Collegamento diretto | Stelo pilota | 10 | Standard | -0.1–1 | Esterno | Assente | Assente | Assente | 50 | - |
Loading...
Si trova sulla pagina di VEX3, valvola di potenza, valvola a 3 posizioni, il codice articolo è il seguente: VEX3500-10F.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VEX3500-10F.
Configura
Proprietà di base
Caratteristiche
Stato allo spegnimento
Tensione
Metodo di manipolazione
Tipo
Tipo
Applicazione
Numero di attacchi
Metodo di installazione
A commutazione
Tipo di attacco tubo
Filettatura tubazione nominale
Diam. cilindro applicabile(Ø)
Tubazioni
Tipo di azionamento
Valore CV
Con tenuta
Pressione nominale(MPa)
Mandata aria pilota
Ingresso elettrico conduttore
Spia / circuito di protezione
Opzione
Misura corpo
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
VEX3120-02F |
VEX3220 |
VEX3220-01F |
VEX3500-10F-B |
VEX3700-10 |
VEX3700-10F |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Tipo | Applicazione | Numero di attacchi | Metodo di installazione | Caratteristiche | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Diam. cilindro applicabile (Ø) | Tubazioni | Tipo di azionamento | Valore CV | Con tenuta | Pressione nominale (MPa) | Mandata aria pilota | Ingresso elettrico conduttore | Spia / circuito di protezione | Opzione | Misura corpo | Metodo di manipolazione |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
93.16 € | 1 | 26 giorni | Valvola principale | Uso singolo | Valvola a 3 porte | Diretto | Compatibile con basso vuoto / Senza lubrificazione | 2 posizioni normalmente chiuso | - | - | G | 1/4 | 40–300 | Collegamento diretto | Stelo pilota | 0.89 | Standard | -0.1–1 | Esterno | Assente | Assente | Assente | 12 | - | ||
93.10 € | 1 | 4 giorni | Valvola principale | Uso singolo | Valvola a 3 porte | Diretto | Compatibile con basso vuoto / Senza lubrificazione | 2 posizioni normalmente chiuso | - | - | [Rc (R)] Rc | 2 | 40–300 | Collegamento diretto | Stelo pilota | - | Standard | -0.1–1 | Esterno | Assente | Assente | Assente | 22 | - | ||
109.26 € | 1 | 26 giorni | Valvola principale | Uso singolo | Valvola a 3 porte | Diretto | Compatibile con basso vuoto / Senza lubrificazione | 2 posizioni normalmente chiuso | - | - | G | 1/8 | 40–300 | Collegamento diretto | Stelo pilota | 0.86 | Standard | -0.1–1 | Esterno | Assente | Assente | Assente | 22 | - | ||
398.24 € | 1 | 26 giorni | Valvola principale | Uso singolo | Valvola a 3 porte | Diretto | Compatibile con basso vuoto / Senza lubrificazione | 2 posizioni normalmente chiuso | - | - | G | 1 | 40–300 | Collegamento diretto | Stelo pilota | 10 | Standard | -0.1–1 | Esterno | Assente | Assente | Con staffa | 50 | - | ||
520.24 € | 1 | 26 giorni | Valvola principale | Uso singolo | Valvola a 3 porte | Diretto | Compatibile con basso vuoto / Senza lubrificazione | 2 posizioni normalmente chiuso | - | - | [Rc (R)] Rc | 1 | 40–300 | Collegamento diretto | Stelo pilota | 17 | Standard | -0.1–1 | Esterno | Assente | Assente | Assente | 70 | - | ||
520.24 € | 1 | 26 giorni | Valvola principale | Uso singolo | Valvola a 3 porte | Diretto | Compatibile con basso vuoto / Senza lubrificazione | 2 posizioni normalmente chiuso | - | - | G | 1 | 40–300 | Collegamento diretto | Stelo pilota | 17 | Standard | -0.1–1 | Esterno | Assente | Assente | Assente | 70 | - |