Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
SY100 Series (body ported type) external appearance
SY100 Series (base mounted type) external appearance
JIS symbols (SY11(3, 4))
Usable Fluids | Air |
---|---|
Ambient Temperature and Operating Fluid Temperature °C | -10 to 50 See "Best Pneumatics No. (1)". (no freezing) |
Response time (ms)*1 | 10 or less |
Maximum Operating Frequency Hz | 20 |
Manual Operation | Non-locking push type, locking type screwdriver operated type (slotted) Push-turn locking slotted type Push-turn locking lever type (SY114, SY114A only) Push-turn locking lever type (SY124, SY124A only) |
Lubrication | Not required |
Mounting Position | Free |
Impact resistance / Vibration resistance (m/s2 *2) | 150/30 |
Enclosure | Dust-proof |
*1: Based on JIS B 8374-1981 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at a right angle to the armature. (Initial value)
Structure Drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Resin | Gray |
2 | Cover | Resin | Gray |
3 | Push Rod | Resin | - |
4 | Armature assembly | H-NBR/SUS | - |
5 | Fixed core | SUS | - |
6 | Exhaust poppet | H-NBR | - |
7 | Return Spring | SUS | - |
8 | Poppet Spring | SUS | - |
9 | Coil assembly | - | - |
Number | Part name | Part number | Material | |
---|---|---|---|---|
10 | Sub-plate | Standard | SY100-74-1 | Zinc diecast |
CE compliance | SY100-74-1-Q | |||
11 | Gasket* | VJ100-6-8 | H-NBR |
*Gaskets for standard and CE-compliant models have the same part number.
(Unit: mm)
Grommet (G, H): SY1(1, 2)3□(G, H)□□PM3(-F) dimensional drawings
(Unit: mm)
L plug connector (L): SY1(1, 2)3-□L□□-PM3(-F) dimensional drawings
*Other dimensions are the same as the grommet type.
(Unit: mm)
M plug connector (M): SY1(1, 2)3-□M□□-PM3(-F) dimensional drawings
*Other dimensions are the same as the grommet type.
(Unit: mm)
Grommet (G, H): SY1(1, 2)4 □(G, H)□□M3 dimensional drawings
(Unit: mm)
L plug connector (L): SY1(1, 2)4-□L□□-M3 dimensional drawings
*Other dimensions are the same as the grommet type.
(Unit: mm)
M plug connector (M): SY1(1, 2)4-□M□□-M3 dimensional drawings
*Other dimensions are the same as the grommet type.
Codice componente
|
---|
SY113-5LU-M3-Q |
SY113-5MOU-M3-Q |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Applicazione | Metodo di installazione | Caratteristiche | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Tubazioni | Tipo di azionamento | Valore CV | Mandata aria pilota | Interruttore manuale | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Staffa | Conformità CE | Tipo corpo | Specifiche tubazioni | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.82 € | 1 | 26 giorni | Unità di montaggio collettore | Base collettore | Standard / Compatibile con basso vuoto / Senza lubrificazione / Materiale senza rame, fluoropolymer / Bassa corrente | 2 posizioni normalmente chiuso | - | 24 V DC | M | M3 | Collegamento diretto | Stelo pilota | 0.008 | Circuito | Senza bloccaggio | L plug connector with lead wire 0.3 m / Connettore spina L con filo conduttore (lunghezza: 300mm) | Senza blocco, a pressione | Con spia / circuito di protezione (non polarizzato) | Senza staffa | Sì | Standard | Per collettore | ||
44.79 € | 1 | 26 giorni | Unità di montaggio collettore | Base collettore | Standard / Compatibile con basso vuoto / Senza lubrificazione / Materiale senza rame, fluoropolymer / Bassa corrente | 2 posizioni normalmente chiuso | - | 24 V DC | M | M3 | Collegamento diretto | Stelo pilota | 0.008 | Circuito | Senza bloccaggio | Connettore spina M, senza connettore / M plug connector without connector | Senza blocco, a pressione | Con spia / circuito di protezione (non polarizzato) | Senza staffa | Sì | Standard | Per collettore |
Loading...
Tipo | Elettrovalvole | Numero di attacchi | Valvola a 3 porte | Numero di solenoidi | Tipo singolo |
---|---|---|---|---|---|
Con tenuta | Guarnizione morbida | Pressione nominale(MPa) | 0–0.7 |
Configura
Proprietà di base
Caratteristiche
Stato allo spegnimento
Ingresso elettrico conduttore
Tipo
Applicazione
Metodo di installazione
A commutazione
Tensione
Tipo di attacco tubo
Filettatura tubazione nominale
Tubazioni
Tipo di azionamento
Valore CV
Mandata aria pilota
Interruttore manuale
Manuale
Spia / circuito di protezione
Staffa
Conformità CE
Tipo corpo
Specifiche tubazioni
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali