Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
VO307K-3DO1-Q
VT307 Series external appearance
JIS Symbol
Switching Method | Direct operation type 2-position single solenoid | ||
---|---|---|---|
Usable Fluids | Air | ||
Operating Pressure Range | 0 to 1 MPa (high pressure type), 0 to 0.7 MPa (standard type) | ||
Ambient Temperature and Operating Fluid Temperature | -10 to +50°C (no freezing) | ||
Response time*1 | 20 ms or less (at 0.5 MPa) | ||
Maximum Operating Frequency | 10 Hz | ||
Lubrication | Not required (Use turbine oil class 1 ISOVG32, if lubricated) | ||
Manual Operation | Non-locking, push type | ||
Mounting Orientation | Free | ||
Impact resistance / Vibration resistance*2 | 150/50 m/s2 | ||
Enclosure | Dust-proof | ||
Electrical Entry | Grommet, DIN terminal | ||
Coil rated voltage (V) | AC (50/60 Hz) | 100, 200, 110*, 220*, 240* | |
DC | 24, 12* | ||
Allowable Voltage Fluctuation | -15% to +10% of rated voltage | ||
Apparent power*3 *4 | AC | Starting | 12.7 VA (50 Hz), 10.7 VA (60 Hz) |
Holding | 7.6 VA (50 Hz) 5.4 VA (60 Hz) | ||
Power consumption*3 *4 | DC | Without indicator light: 4 W, With indicator light: 4.2 W | |
Light and Surge Voltage Suppressor (DIN terminal type only) | AC | Varistor, LED | |
DC | Diode, LED |
*denotes semi-standard specifications.
*1: Based on JIS B8419:2010 dynamic performance testing (Coil temperature 20°C, at rated voltage, without surge voltage suppressor).
*2: Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the main valve/armature (initial values).
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 1,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)
*3: Values when rated voltage is applied.
*4: Values will vary for continuous duty type (VT307E) and low power consumption type (VT307Y, VT307W). See semi-standard specifications.
When not energized
Operation description / When not energized
The poppet valve (2) is pushed upward with the return spring (3), sealing port (1) while port (2) and port (3) are connected.
Air flow direction: Port (1) ⇔ block, (2) ⇔ (3)
When energized
Operation description / When energized
When energizing the molded coil (4), the armature (5) is magnetically attracted to the core (6) and pushes down the spool valve (2) with the push rod (7). This seals port (3) and connects port (1) and (2). At this time, a gap will form between the armature (5) and the core (6), but the armature (5) will be magnetically attracted to the core (6) and will stick tightly.
Air flow direction
Port (1) ⇔ Port (2), Port (3) ⇔ Block
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Urban white |
2 | Poppet Valve | Aluminum/HNBR | - |
3 | Return Spring | Stainless steel | - |
4 | Molded coil | Resin | - |
Grommet (Lead wire length: 300 mm, 600 mm)
DIN terminal (with connector)
DIN terminal (without connector)
(Unit: mm)
Grommet: VT307-□G1 dimensional drawings
*Lead wire length 600 mm (VT307-□H1) also available.
(Unit: mm)
DIN terminal: VT307-□D1 dimensional drawings
Codice componente
|
---|
VO307K-3DO1-Q |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Applicazione | Metodo di installazione | Caratteristiche | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Tubazioni | Valore CV | Pressione nominale (MPa) | Mandata aria pilota | Ingresso elettrico conduttore | Spia / circuito di protezione | Staffa | Conformità CE | Opzioni corpo | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.06 € | 1 | 26 giorni | Unità di montaggio collettore | Base collettore | Standard / Compatibile con ozono / Senza lubrificazione / Bassa corrente | 2 posizioni normalmente chiuso | - | 110 V AC | - | - | Tubatura sottobase | - | 0–1.0 | Circuito | Terminale DIN senza connettore | Assente | Assente | Sì | Tipo standard |
Loading...
Tipo | Elettrovalvole | Numero di attacchi | Valvola a 3 porte | Numero di solenoidi | Tipo singolo |
---|---|---|---|---|---|
Tipo di azionamento | Fungo a movimento lineare | Con tenuta | Guarnizione morbida | Interruttore manuale | Senza bloccaggio |
Si trova sulla pagina di VT307, Elettrovalvola a 3 vie Ad azionamento diretto, il codice articolo è il seguente: VO307K-3DO1-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VO307K-3DO1-Q.
Configura
Proprietà di base
Caratteristiche
Stato allo spegnimento
Tipo di attacco tubo
Filettatura tubazione nominale
Valore CV
Tipo
Applicazione
Metodo di installazione
A commutazione
Tensione
Tubazioni
Pressione nominale(MPa)
Mandata aria pilota
Ingresso elettrico conduttore
Spia / circuito di protezione
Staffa
Conformità CE
Opzioni corpo
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
VO307-3D1-Q |
VO307-3DO1-Q |
VO307-3DZ1-Q |
VO307K-3DZ1-Q |
VO307K-4D1-Q |
VO307K-4DO1-Q |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Applicazione | Metodo di installazione | Caratteristiche | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Tubazioni | Valore CV | Pressione nominale (MPa) | Mandata aria pilota | Ingresso elettrico conduttore | Spia / circuito di protezione | Staffa | Conformità CE | Opzioni corpo |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.05 € | 1 | 26 giorni | Unità di montaggio collettore | Base collettore | Standard / Senza lubrificazione / Compatibile con ozono / Bassa corrente | 2 posizioni normalmente chiuso | - | 110 V AC | - | - | Tubatura sottobase | - | 0–0.7 | Circuito | Terminale DIN con connettore | Assente | Assente | Sì | Tipo standard | ||
39.05 € | 1 | 4 giorni | Unità di montaggio collettore | Base collettore | Standard / Senza lubrificazione / Compatibile con ozono / Bassa corrente | 2 posizioni normalmente chiuso | Autoreset (ritorno molla) | 110 V AC | - | - | Tubatura sottobase | - | 0–0.7 | Circuito | Terminale DIN senza connettore | Assente | Assente | Sì | Tipo standard | ||
41.95 € | 1 | 4 giorni | Unità di montaggio collettore | Base collettore | Standard / Senza lubrificazione / Compatibile con ozono / Bassa corrente | 2 posizioni normalmente chiuso | Autoreset (ritorno molla) | 110 V AC | - | - | Tubatura sottobase | - | 0–0.7 | Circuito | Terminale DIN con connettore | Con spia e circuito di protezione | Assente | Sì | Tipo standard | ||
44.02 € | 1 | 26 giorni | Unità di montaggio collettore | Base collettore | Standard / Senza lubrificazione / Compatibile con ozono / Bassa corrente | 2 posizioni normalmente chiuso | - | 110 V AC | - | - | Tubatura sottobase | - | 0–1.0 | Circuito | Terminale DIN con connettore | Con spia e circuito di protezione | Assente | Sì | Tipo standard | ||
41.06 € | 1 | 26 giorni | Unità di montaggio collettore | Base collettore | Senza lubrificazione / Compatibile con ozono / Bassa corrente | [Altro] 2 posizioni universale | Autoreset (ritorno molla) | 220 V AC | - | - | Tubatura sottobase | 0.089 | 0–1.0 | - | Terminale DIN con connettore | Assente | Assente | Prodotto con conformità CE | Tipo standard | ||
41.06 € | 1 | 26 giorni | Unità di montaggio collettore | Base collettore | Standard / Senza lubrificazione / Compatibile con ozono / Bassa corrente | 2 posizioni normalmente chiuso | - | 220 V AC | - | - | Tubatura sottobase | - | 0–1.0 | Circuito | Terminale DIN senza connettore | Assente | Assente | Sì | Tipo standard |