• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 3:00 alle ore 15:00 (CEST) 16/6/2024 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

VT307, Elettrovalvola a 3 vie Ad azionamento diretto (Codici componente - Download CAD)

VT307, Elettrovalvola a 3 vie Ad azionamento diretto

Fare clic sull'immagine per ingrandirla.

Cliccare sull´immagine per ingrandirla.

SMC Solenoid Valve.
[Features]
· A direct operated poppet type 3-port solenoid valve
· Supports various valve functions in 1 valve
· Low-concentration ozone-measure product
· Interchangeable

(i)Nota

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

VO307E-6D1-Q

3‑Port Solenoid Valve, Direct Operated Poppet Type, VT307 Series Specifications

VT307 Series external appearance

VT307 Series external appearance

JIS Symbol

JIS Symbol

Standard Specification Table

Switching Method Direct operation type 2-position single solenoid
Usable Fluids Air
Operating Pressure Range 0 to 1 MPa (high pressure type), 0 to 0.7 MPa (standard type)
Ambient Temperature and Operating Fluid Temperature -10 to +50°C (no freezing)
Response time*1 20 ms or less (at 0.5 MPa)
Maximum Operating Frequency 10 Hz
Lubrication Not required (Use turbine oil class 1 ISOVG32, if lubricated)
Manual Operation Non-locking, push type
Mounting Orientation Free
Impact resistance / Vibration resistance*2 150/50 m/s2
Enclosure Dust-proof
Electrical Entry Grommet, DIN terminal
Coil rated voltage (V) AC (50/60 Hz) 100, 200, 110*, 220*, 240*
DC 24, 12*
Allowable Voltage Fluctuation -15% to +10% of rated voltage
Apparent power*3 *4 AC Starting 12.7 VA (50 Hz), 10.7 VA (60 Hz)
Holding 7.6 VA (50 Hz) 5.4 VA (60 Hz)
Power consumption*3 *4 DC Without indicator light: 4 W, With indicator light: 4.2 W
Light and Surge Voltage Suppressor
(DIN terminal type only)
AC Varistor, LED
DC Diode, LED

*denotes semi-standard specifications.
*1: Based on JIS B8419:2010 dynamic performance testing (Coil temperature 20°C, at rated voltage, without surge voltage suppressor).
*2: Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the main valve/armature (initial values).
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 1,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)
*3: Values when rated voltage is applied.
*4: Values will vary for continuous duty type (VT307E) and low power consumption type (VT307Y, VT307W). See semi-standard specifications.

Structure Drawing

When not energized

When not energized

Operation description / When not energized

The poppet valve (2) is pushed upward with the return spring (3), sealing port (1) while port (2) and port (3) are connected.
Air flow direction: Port (1) ⇔ block, (2) ⇔ (3)

When energized

When energized

Operation description / When energized

When energizing the molded coil (4), the armature (5) is magnetically attracted to the core (6) and pushes down the spool valve (2) with the push rod (7). This seals port (3) and connects port (1) and (2). At this time, a gap will form between the armature (5) and the core (6), but the armature (5) will be magnetically attracted to the core (6) and will stick tightly.
Air flow direction
Port (1) ⇔ Port (2), Port (3) ⇔ Block

Number Part name Material Note
1 Body Die-cast aluminum Urban white
2 Poppet Valve Aluminum/HNBR -
3 Return Spring Stainless steel -
4 Molded coil Resin -

Electrical Entry

Grommet (Lead wire length: 300 mm, 600 mm)

Grommet (Lead wire length: 300 mm, 600 mm)

DIN terminal (with connector)

DIN terminal (with connector)

DIN terminal (without connector)

DIN terminal (without connector)

Outline dimensional drawing

 

(Unit: mm)

 

Grommet: VT307-□G1 dimensional drawings

Grommet: VT307-□G1 dimensional drawings

*Lead wire length 600 mm (VT307-□H1) also available.

 

(Unit: mm)

 

DIN terminal: VT307-□D1 dimensional drawings

DIN terminal: VT307-□D1 dimensional drawings

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Codice componente
VO307E-6D1-Q
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Applicazione Metodo di installazione Caratteristiche A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Tubazioni Valore CV Pressione nominale
(MPa)
Mandata aria pilota Ingresso elettrico conduttore Spia / circuito di protezione Staffa Conformità CE Opzioni corpo

49.76 €

1 26 giorni Unità di montaggio collettoreBase collettoreCompatibile con ozono / Senza lubrificazione / Bassa corrente[Altro] 2 posizioni universaleAutoreset (ritorno molla)12 V DC--Tubatura sottobase0.070–0.7-Terminale DIN con connettoreAssenteAssenteProdotto con conformità CECaricamento lungo

Loading...

  1. 1

Informazioni di base

Tipo Elettrovalvole Numero di attacchi Valvola a 3 porte Numero di solenoidi Tipo singolo
Tipo di azionamento Fungo a movimento lineare Con tenuta Guarnizione morbida Interruttore manuale Senza bloccaggio

Si trova sulla pagina di VT307, Elettrovalvola a 3 vie Ad azionamento diretto, il codice articolo è il seguente: VO307E-6D1-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VO307E-6D1-Q.

Tipologia prodotto

Codice componente
VO307-3D1-Q
VO307-3DO1-Q
VO307-3DZ1-Q
VO307EK-4D1-Q
VO307EK-4DO1-Q
VO307EK-5D1
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Applicazione Metodo di installazione Caratteristiche A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Tubazioni Valore CV Pressione nominale
(MPa)
Mandata aria pilota Ingresso elettrico conduttore Spia / circuito di protezione Staffa Conformità CE Opzioni corpo

39.05 €

1 26 giorni Unità di montaggio collettoreBase collettoreStandard / Senza lubrificazione / Compatibile con ozono / Bassa corrente2 posizioni normalmente chiuso-110 V AC--Tubatura sottobase-0–0.7CircuitoTerminale DIN con connettoreAssenteAssenteTipo standard

39.05 €

1 4 giorni Unità di montaggio collettoreBase collettoreStandard / Senza lubrificazione / Compatibile con ozono / Bassa corrente2 posizioni normalmente chiusoAutoreset (ritorno molla)110 V AC--Tubatura sottobase-0–0.7CircuitoTerminale DIN senza connettoreAssenteAssenteTipo standard

41.95 €

1 4 giorni Unità di montaggio collettoreBase collettoreStandard / Senza lubrificazione / Compatibile con ozono / Bassa corrente2 posizioni normalmente chiusoAutoreset (ritorno molla)110 V AC--Tubatura sottobase-0–0.7CircuitoTerminale DIN con connettoreCon spia e circuito di protezioneAssenteTipo standard

51.77 €

1 26 giorni Unità di montaggio collettoreBase collettoreStandard / Senza lubrificazione / Compatibile con ozono / Bassa corrente2 posizioni normalmente chiuso-220 V AC--Tubatura sottobase-0–1.0CircuitoTerminale DIN con connettoreAssenteAssenteCaricamento lungo

51.77 €

1 26 giorni Unità di montaggio collettoreBase collettoreSenza lubrificazione / Compatibile con ozono / Bassa corrente[Altro] 2 posizioni universaleAutoreset (ritorno molla)220 V AC--Tubatura sottobase0.070–1.0-Terminale DIN senza connettoreAssenteAssenteProdotto con conformità CECaricamento lungo

49.76 €

1 26 giorni Unità di montaggio collettoreBase collettoreStandard / Senza lubrificazione / Compatibile con ozono / Bassa corrente2 posizioni normalmente chiuso-24 V DC--Tubatura sottobase-0–1.0CircuitoTerminale DIN con connettoreAssenteAssenteAssenteCaricamento lungo

Supporto tecnico