Fare clic sull'immagine per ingrandirla.
Cliccare sull´immagine per ingrandirla.
Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
ZK2A10R5NL2A-06
Ejector external appearance
With pressure sensor
Lead wire with connector for switch with energy-saving function
With high noise reduction silencer
With vacuum pressure switch
Number | Part Name | Main Materials | Note |
---|---|---|---|
1 | Valve Body Assembly | Resin | If not resin, HNBR, NBR, steel, etc. are also used |
2 | Needle Assembly | Brass | If not electroless nickel plated brass, resin, steel and NBR are also used |
3 | Ejector Body Assembly | Resin | If not resin, HNBR, NBR, steel, etc. are also used |
4 | Ejector Assembly | Resin | If not resin, NBR is used |
5 | Filter Case Assembly | Resin | Case body: polycarbonate |
Number | Part Name | Note |
---|---|---|
6 | Valve Assembly | - |
7 | Connector Assembly | Solenoid valve connector 3-wire (for double), 2-wire (for single) |
8 | One-Touch Fitting Assembly | Standard supply (PV) port: ø6 mm and ø1/4" |
9 | Sound-Absorbing Material | 10 pieces per set |
10 | Vacuum Port Adapter Assembly | With one-touch fitting and filter element (case material: polycarbonate) |
11 | Filter Element | Nominal filtration rating: 30 μm, 10 pieces per set |
12 | Check Valve | For replacement or additions to prevent manifold exhaust interference, 10 pieces per set |
13 | Vacuum Pressure Switch Assembly | With 2 screws, 1 gasket |
14 | Lead Wire with Connector | - |
15 | Pressure Sensor Assembly | With 2 screws, 1 gasket |
16 | High Noise Reduction Silencer Case Assembly | With sound-absorbing material (part no.: ZK2-SE4-6-A) |
With high noise reduction silencer exhaust
With port exhaust
(Unit: mm)
ZK2(A, B, G)□(K, R)□NL2-□ dimensional drawing
(Unit: mm)
ZK2(A, B, G)□J□NL2-□ dimensional drawing
PV Port Type | B | ||
---|---|---|---|
Metric Size | 06 | ø6 mm | 9.7 |
Inch Size | 07 | ø1/4" | 12.3 |
V Port Type | A | C | ||
---|---|---|---|---|
Metric Size | 06 | ø6 mm | 8.25 | 4 |
08 | ø8 mm | 11.4 | 6 | |
Inch Size | 07 | ø1/4" | 10.8 | 4.76 |
09 | ø5/16" | 11.4 | 6 |
Exploded view of manifold
Number | Part Name | Main Materials | Note |
---|---|---|---|
1 | End Plate D Assembly | Resin | If not resin, HNBR, NBR, steel, etc. are also used |
2 | End Plate U Assembly | Resin | If not electroless nickel plated brass, resin, steel and NBR are also used |
Number | Part Name | Note |
---|---|---|
3 | Tension Bolt Assembly | 2 pieces per set |
4 | Port Plug Assembly | Plug for changing PV port to single side supply specification. (Common for both metric and inches) |
5 | Port Plug Assembly | Plug for changing PS and PD ports to single side supply specifications. (Common for both metric and inches) |
6 | One-Touch Fitting Assembly | Metric size: ø8 mm, Inch size: ø5/16" |
7 | Sound-Absorbing Material | 2 pieces per set, Material: non-woven fabric (silencer cover not included) |
8 | DIN Rail | For the recommended length for each manifold station, refer to the drawing. |
9 | Connector Housing Assembly | Even number of stations only (if a connector for odd numbers is required, specify the connector number required plus 1 station) |
Codice componente
|
---|
ZK2A10R5NL2A-06 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Funzione aggiuntiva | Portata consumo di aria (L/min) | Dimensione attacco a innesto rapido apertura vuoto | Profilo attacco di collegamento porta di mandata aria | Dimensione raccordo ad attacco rapido porta di mandata aria | Applicazione | Gamma di pressioni d'esercizio (MPa) | Flusso di aspirazione (L/min) | Diam. ugello | Specifiche dello scarico | Porta di scarico | Combinazione di valvola di mandata e valvola di rilascio | Ingresso elettrico | Sensore di pressione per vuoto | Specifiche uscita | Specifiche unità | Specifiche conduttore | Accessori | Ingresso elettrico interruttore per vuoto | Ago di regolazione portata di rottura vuoto | Opzioni | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
194.00 € | 1 | 26 giorni | Silenziatori / Filtro / Valvola per generatore di vuoto / Valvola antiritorno (ritenzione vuoto) / Valvola di rottura del vuoto | 40 | Ø6 | Accoppiamento ad azione singola | Ø6 | Elemento singolo | 0.3~ 0.6 | 44 | 1.0mm | Scarico silenziatore | - | Valvola di mandata (autotenuta/valvola di rilascio collegata)/valvola di rilascio (N.C.) | Connettore spina tipo L | No | Senza sensore di pressione/pressostato | - | Conduttore con connettore | No | Senza sensore di pressione/pressostato | No | - |
Loading...
Tipo | Unità | Vuoto finale(kPa) | -91 | Profilo attacco di collegamento apertura vuoto | Accoppiamento ad azione singola |
---|---|---|---|---|---|
Gamma di temperature di esercizio(°C) | -5::50 | Tensione nominale | 24V DC | LED / circuito di protezione | Sì |
Manuale | Tipo senza blocco |
Si trova sulla pagina di ZK2, Unità per il vuoto, Eiettore con valvola, il codice articolo è il seguente: ZK2A10R5NL2A-06.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto ZK2A10R5NL2A-06.
Configura
Proprietà di base
Funzione aggiuntiva
Porta di scarico
Specifiche unità
Opzioni
Tipo
Portata consumo di aria(L/min)
Dimensione attacco a innesto rapido apertura vuoto
Profilo attacco di collegamento porta di mandata aria
Dimensione raccordo ad attacco rapido porta di mandata aria
Applicazione
Flusso di aspirazione(L/min)
Diam. ugello
Specifiche dello scarico
Combinazione di valvola di mandata e valvola di rilascio
Ingresso elettrico
Sensore di pressione per vuoto
Specifiche uscita
Specifiche conduttore
Accessori
Ingresso elettrico interruttore per vuoto
Ago di regolazione portata di rottura vuoto
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
ZK2A10K5TL-08 |
ZK2A10R5ALA-06 |
ZK2A10R5CL-08-BK |
ZK2A15K5NL2-08 |
ZK2A15R5CL-06-B |
ZK2B10K5RW-08 |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Funzione aggiuntiva | Portata consumo di aria (L/min) | Dimensione attacco a innesto rapido apertura vuoto | Profilo attacco di collegamento porta di mandata aria | Dimensione raccordo ad attacco rapido porta di mandata aria | Applicazione | Gamma di pressioni d'esercizio (MPa) | Flusso di aspirazione (L/min) | Diam. ugello | Specifiche dello scarico | Porta di scarico | Combinazione di valvola di mandata e valvola di rilascio | Ingresso elettrico | Sensore di pressione per vuoto | Specifiche uscita | Specifiche unità | Specifiche conduttore | Accessori | Ingresso elettrico interruttore per vuoto | Ago di regolazione portata di rottura vuoto | Opzioni |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
261.15 € | 1 | 4 giorni | Valvola di rottura del vuoto / Valvola antiritorno (ritenzione vuoto) / Valvola per generatore di vuoto / Filtro / Silenziatori | 40 | Ø8 | Accoppiamento ad azione singola | Ø6 | Elemento singolo | 0.3~0.6 | 44 | 1.0mm | Scarico silenziatore | - | Valvola di mandata (N.C.) / valvola di rilascio (N.C.) | Connettore spina tipo L | Sensore di pressione | Uscita analogica: 1–5V (-100 – 100kPa) | - | Conduttore con connettore | No | Con conduttore per pressostati | No | - | ||
311.73 € | 1 | 26 giorni | Valvola di rottura del vuoto / Con display a LED, pressostato per vuoto / Valvola antiritorno (ritenzione vuoto) / Valvola per generatore di vuoto / Filtro / Silenziatori | 40 | Ø6 | Accoppiamento ad azione singola | Ø6 | Elemento singolo | 0.3~ 0.6 | 44 | 1.0mm | Scarico silenziatore | - | Valvola di mandata (autotenuta/valvola di rilascio collegata)/valvola di rilascio (N.C.) | Connettore spina tipo L | Pressostato digitale per vuoto | PNP 2 uscite (da 0 a −101 kPa) | Con funzione di soluzione unità | Conduttore con connettore | No | Con conduttore per sensori | No | - | ||
325.02 € | 1 | Preventivo | Valvola di rottura del vuoto / Con display a LED, pressostato per vuoto / Valvola antiritorno (ritenzione vuoto) / Valvola per generatore di vuoto / Filtro / Silenziatori | 40 | Ø8 | Accoppiamento ad azione singola | Ø6 | Elemento singolo | 0.3~ 0.6 | 44 | 1.0mm | Scarico silenziatore | - | Valvola di mandata (autotenuta/valvola di rilascio collegata)/valvola di rilascio (N.C.) | Connettore spina tipo L | Pressostato digitale per vuoto | PNP 2 uscite (0 – -101kPa) | Con funzione di soluzione unità | Conduttore con connettore | Con 1 staffa per unità singola (viti di montaggio attaccate) | Con conduttore per sensori | Tipo di operazione del cacciavite | - | ||
194.00 € | 1 | 39 giorni | Valvola di rottura del vuoto / Valvola antiritorno (ritenzione vuoto) / Valvola per generatore di vuoto / Filtro / Silenziatori | 90 | Ø8 | Accoppiamento ad azione singola | Ø6 | Elemento singolo | 0.3~ 0.6 | 67 | 1,5mm | Scarico silenziatore | - | Valvola di mandata (N.C.) / valvola di rilascio (N.C.) | Connettore spina tipo L | No | Senza sensore di pressione/pressostato | - | Conduttore con connettore | No | Senza sensore di pressione/pressostato | No | - | ||
315.05 € | 1 | Preventivo | Valvola di rottura del vuoto / Con display a LED, pressostato per vuoto / Valvola antiritorno (ritenzione vuoto) / Valvola per generatore di vuoto / Filtro / Silenziatori | 90 | Ø6 | Accoppiamento ad azione singola | Ø6 | Elemento singolo | 0.3~ 0.6 | 67 | 1,5mm | Scarico silenziatore | - | Valvola di mandata (autotenuta/valvola di rilascio collegata)/valvola di rilascio (N.C.) | Connettore spina tipo L | Pressostato digitale per vuoto | PNP 2 uscite (0 – -101kPa) | Con funzione di soluzione unità | Conduttore con connettore | Con 1 staffa per unità singola (viti di montaggio attaccate) | Con conduttore per sensori | No | - | ||
333.27 € | 1 | 39 giorni | Valvola di rottura del vuoto / Con display a LED, pressostato per vuoto / Valvola antiritorno (ritenzione vuoto) / Valvola per generatore di vuoto / Filtro | 40 | Ø8 | Accoppiamento ad azione singola | Ø6 | Elemento singolo | 0.3~ 0.6 | 56 | 1.0mm | Scarico porta | ø 8 | Valvola di mandata (N.C.) / valvola di rilascio (N.C.) | Connettore spina tipo L | Pressostato digitale per vuoto con funzione di risparmio energetico | PNP 1 uscita (-100 – 100kPa) | Con funzione di soluzione unità | Con conduttore dedicato per interruttore con funzione di risparmio energetico | No | Con conduttore dedicato per interruttore con funzione di risparmio energetico | No | - |