ZP2-**W, ventosa, Ovale (Codici componente - Download CAD)

ZP2-**W, ventosa, Ovale
Suitable for workpieces with limited suction space

(i)Nota

  • The product images may be representative images only. Please refer to the manufacturer's catalog for details of the types available

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

ZP2-R5010WN-06-A5

Oval Pad ZP2 Series Specifications

Pad Single Unit

 

(Unit: mm)

 

Pad single unit external appearance

Pad single unit external appearance

ZP2-□W□ dimensional drawing

ZP2-□W□ dimensional drawing

Model a A b B C Y
ZP2-3507W□ 3.5 4.3 7 7.8 2 ×; 1.5 0.5
ZP2-4010W□ 4 4.8 10 10.8
ZP2-5010W□ 5 6 11 2.5
ZP2-6010W□ 6 7 11

With Adapter (Vacuum Entry Direction: Vertical)

 

(Unit: mm)

 

With adapter (vacuum entry direction: vertical) external appearance

With adapter (vacuum entry direction: vertical) external appearance

  • Vacuum entry port mounting connection: M5 ×; 0.8
ZP2-T□W□-B5 dimensional drawing

ZP2-T□W□-B5 dimensional drawing

Model a A b B C Y
ZP2-T3507W□-B5 3.5 4.3 7 7.8 2 ×; 1.5 0.5
ZP2-T4010W□-B5 4 4.8 10 10.8
ZP2-T5010W□-B5 5 6 11 2.5
ZP2-T6010W□-B5 6 7 11

With Buffer (Vacuum Entry Direction: Vertical)

 

(Unit: mm)

 

With buffer (vacuum entry direction: vertical) external appearance

With buffer (vacuum entry direction: vertical) external appearance

  • Buffer specifications: non-rotating
  • Buffer stroke: 10 mm / 20 mm / 30 mm / 40 mm / 50 mm
  • Applicable tube outer diameter: M5 ×; 0.8 / one-touch fittings: ø4 mm, ø6 mm
ZP2-T□W□K□-B5 dimensional drawing

ZP2-T□W□K□-B5 dimensional drawing

Model a A b B C Y
ZP2-T3507W□K□-B5 3.5 4.3 7 7.8 2 ×; 1.5 0.5
ZP2-T4010W□K□-B5 4 4.8 10 10.8
ZP2-T5010W□K□-B5 5 6 11 2.5
ZP2-T6010W□K□-B5 6 7 11

Without Buffer (Vacuum Entry Direction: Lateral)

 

(Unit: mm)

 

Without buffer (vacuum entry direction: lateral) external appearance

Without buffer (vacuum entry direction: lateral) external appearance

  • Mounting connection: M5 ×; 0.8 (male thread) / M5 ×; 0.8 (female thread)
  • Vacuum entry port: applicable tube outer diameter 4 mm, 5 mm
ZP2-R□W□-04/06-A5 dimensional drawing

ZP2-R□W□-04/06-A5 dimensional drawing

Model a A b B C Y
ZP2-T3507W□-B5 3.5 4.3 7 7.8 2 ×; 1.5 0.5
ZP2-T4010W□-B5 4 4.8 10 10.8
ZP2-T5010W□-B5 5 6 11 2.5
ZP2-T6010W□-B5 6 7 11

With Adapter (Vacuum Entry Direction: Vertical)

 

(Unit: mm)

 

With buffer (vacuum entry direction: lateral) external appearance

With buffer (vacuum entry direction: lateral) external appearance

  • Buffer specifications: non-rotating
  • Buffer stroke: 10 mm / 20 mm / 30 mm / 40 mm / 50 mm
  • Applicable tube outer diameter: one-touch fittings: ø4 mm, ø6 mm
ZP2-R□W□K□-04/06 dimensional drawing

ZP2-R□W□K□-04/06 dimensional drawing

Model a A b B C Y
ZP2-R3507W□K□-■ 3.5 4.3 7 7.8 2 ×; 1.5 0.5
ZP2-R4010W□K□-■ 4 4.8 10 10.8
ZP2-R5010W□K□-■ 5 6 11 2.5
ZP2-R6010W□K□-■ 6 7 11

Pad Size / Buffer Specifications

Pad Size (Common)

Symbol Size
3507 3.5 ×; 7
4010 4 ×; 10
5010 5 ×; 10
6010 6 ×; 10
4020 4 ×; 20
5020 5 ×; 20
6020 6 ×; 20
8020 8 ×; 20
4030 4 ×; 30
5030 5 ×; 30
6030 6 ×; 30
8030 8 ×; 30

Buffer Specifications (Non-Rotating)

Stroke (mm) 10, 20, 30, 40, 50
Spring Reaction Force At 0 stroke 1.0 N
At full stroke 3.0 N
Nut Tightening Torque 2.5 to 3.5 N·m

*Refer to the manufacturer's catalog for product information not detailed above.

Codice componente
ZP2-R5010WN-06-A5
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Tipo di piede Tipo di piede Metodo di montaggio Materiale Materiale gruppo gomma Attacco di uscita vuoto Ambiente d'esercizio Diametro filettatura ingresso porta per vuoto Specifiche buffer Corsa buffer
(mm)
Vite di collegamento supporto Modelli compatibili Tipo Direzione di uscita vuoto Misura tampone

25.52 €

1 26 giorni Standard / Kit di supportoProfilo ovaleA incassoGruppo gomma[Gomma nitrilica] NBRAccoppiamento ad azione singolaResistenza agli oliø6--Filettatura esterna M5 × 0,8-Senza bufferDirezione laterale5 × 10

Loading...

  1. 1

Si trova sulla pagina di ZP2-**W, ventosa, Ovale, il codice articolo è il seguente: ZP2-R5010WN-06-A5.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto ZP2-R5010WN-06-A5.

Tipologia prodotto

Codice componente
ZP2-3507WN
ZP2-3507WS
ZP2-3507WU
ZP2-R5010WN-06-B5
ZP2-R5010WNK10-04
ZP2-R5010WNK10-06
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Tipo di piede Tipo di piede Metodo di montaggio Materiale Materiale gruppo gomma Attacco di uscita vuoto Ambiente d'esercizio Diametro filettatura ingresso porta per vuoto Specifiche buffer Corsa buffer
(mm)
Vite di collegamento supporto Modelli compatibili Tipo Direzione di uscita vuoto Misura tampone

3.11 €

1 4 giorni Standard / Solo tamponeProfilo ovaleA incassoGruppo gomma[Gomma nitrilica] NBR-Resistenza agli oli-----Unità tampone-3.5 × 7

3.32 €

1 4 giorni Standard / Solo tamponeProfilo ovaleA incassoGruppo gomma[Gomma siliconica] Gomma siliconica-Resistenza al freddo / Termoresistenza-----Unità tampone-3.5 × 7

4.03 €

1 26 giorni Standard / Solo tamponeProfilo ovaleA incassoGruppo gommaGomma uretanica-------Unità tampone-3.5 × 7

25.52 €

1 26 giorni Standard / Kit di supportoProfilo ovaleA incassoGruppo gomma[Gomma nitrilica] NBRAccoppiamento ad azione singolaResistenza agli oliø6--Filettatura interna M5 × 0,8-Senza bufferDirezione laterale5 × 10

63.19 €

1 26 giorni Standard / Kit di supportoProfilo ovaleA incassoGruppo gomma[Gomma nitrilica] NBRAccoppiamento ad azione singolaResistenza agli oliø 4Con blocco turbine10--Con bufferDirezione laterale5 × 10

63.19 €

1 26 giorni Standard / Kit di supportoProfilo ovaleA incassoGruppo gomma[Gomma nitrilica] NBRAccoppiamento ad azione singolaResistenza agli oliø6Con blocco turbine10--Con bufferDirezione laterale5 × 10

Supporto tecnico