Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
LVB4-6-2
LLB3 external appearance
LLB4 external appearance
Model | LLB3 | LLB4 | ||
---|---|---|---|---|
Applicable Fluid | Clean Air, N2gas (Inlet air conditions equivalent to ISO 8573-1 and quality class 1.4.1 to 1.6.1)*3 | |||
Maximum Operating Pressure | 0.7 MPa | |||
Set Pressure | 0.05 to 0.4 MPa | |||
Withstand Pressure | 1.0 MPa | |||
Working Fluid Temperature | 5℃ to 45°C (no freezing) *Guaranteed range of digital flow switch: 15 to 35°C. | |||
Ambient Temperature | ||||
Flow Rate Range*1 | 5 to 100 L/min (ANR) | 50 to 500 L/min (ANR) | ||
Filtration*2 | 0.01 μm (filtration efficiency 99.99%) | |||
Fluid Contact Space | - | Grease-free, silicone-free | ||
Material | Body | PBT | ||
Module Connection Packing | FKM | |||
Single-Action Fitting Packing | EPDM |
*1: The maximum flow rate varies depending on set pressure. Refer to "Flow Rate Characteristics" graph for details.
*2: Measured under manufacturer's specified conditions.
*3: Refer to Operating Environment (catalog p. 344).
Model | LLB3 | LLB4 | ||
---|---|---|---|---|
Detection Type | Heat type | |||
Measured Flow Rate Range | 5 to 100 L/min | 50 to 500 L/min | ||
Minimum Unit Setting | 1 L/min | 5 L/min | ||
Accumulated Pulse Flow Rate Exchange Value (Pulse Width: 50 [ms]) | 1 L/pulse | 5 L/pulse | ||
Accumulated Flow Rate Range | 0 to 999,999 L | |||
Linearity | ±5% F.S. or less (15 to 35°C, 25°C reference) | |||
Repeatability | ±2% F.S. or less | |||
Temperature Characteristics | ±5% F.S. or less (15 to 35°C, 25°C reference) | |||
Specifications | Switch Output | - | NPN or PNP open collector output | |
Maximum Load Current | 80 mA | |||
Maximum Applied Voltage | 30 V DC (at NPN output) | |||
Internal Voltage Drop | NPN output: 1 V or less (at 80 mA) PNP output: 1.5 V or less (at 80 mA) | |||
Analog Output | Voltage Output | Output voltage 1 to 5 V | ||
Allowable load resistance 100 kΩ or more | ||||
Current Output | Output current 4 to 20 mA | |||
Allowable load resistance 300Ω or less (12 V DC), 600Ω or less (24 V DC) | ||||
Status LEDs | When turned ON, OUT1: Green, OUT2: Red (where output is analog, OUT1 only) | |||
Response Time | 1S or less | |||
Power Supply Voltage | 12 to 24 V DC (Ripple ±10% or less) | |||
Current Consumption | 160 mA or less | 170 mA or less | ||
Withstand Voltage | 1,000 V AC, for 1 minute between external terminal and case | |||
Insulation Resistance | 50 MΩ or more (500 V DC measured with megohmmeter) between external terminal and case | |||
Noise Resistance | 1,000 V p-p, pulse width 1 μs, rise time 1 ns | |||
Lead Wire | Lead wire with connector | |||
Enclosure | IP65 | |||
Fluid Contact Space Material | Mesh | SUS | ||
Sensor Housing | PBT | |||
Sensor | Lead glass (RoHS-exempt material) | |||
Ptlr | ||||
FeNl |
Model | LLB3 | LLB4 | |
---|---|---|---|
Pilot Pressure (ON/OFF Valve Operating Pressure) | 0.4 to 0.5 MPa | ||
Back Pressure | 0.4 MPa or less | ||
Valve Type | N.C. | ||
Orifice Diameter | 4 mm | 8 mm | |
Cv Factor | 0.35 | 1.7 | |
Fluid Contact Space Material | Diaphragm | PTFE | |
Valve Leakage | 1 cm3/min (ANR) or less |
Model | LLB3 | LLB4 | |
---|---|---|---|
Filtration*1 | 0.01 μm (filtration efficiency 99.99%) | ||
Element Proof Differential Pressure*2 | 0.5 MPa | ||
Processing Flow Rate | Up to 100 L/min (ANR) | Up to 500 L/min (ANR) | |
Fluid Contact Space Material | Filter Case | PC | |
Hollow Fiber | PP | ||
Potting | PU |
*1: Measured under manufacturer's specified conditions.
*2: This means that the element will not break at 0.5 MPa. Refer to installation precautions prior to use.
(Unit: mm)
LLB3-1-P□R□V□SF dimensional drawing
*Cannot be used. If a pressure gauge, etc. is screwed in, there is risk of damage.
(Unit: mm)
LLB4-1-P□R□V□SF dimensional drawing
*Cannot be used. If a pressure gauge, etc. is screwed in, there is risk of damage.
LLB Series component parts
No. | Description | Note | |
---|---|---|---|
1 | Clean regulator ass’y | - | - |
2 | Pressure outlet port ass’y | - | - |
3 | ON/OFF valve ass’y / Air operated valve | Without flow adjuster | - |
With flow adjuster | - | ||
ON/OFF valve ass’y / Manual operation valve | - | - | |
4 | Throttle valve ass’y | - | - |
5 | Digital flow switch ass’y | 5 to 100 L/min | With L-type connector With lead wire (3 m) |
50 to 500 L/min | |||
6 | Clean air filter ass’y | øWith 10-mm diameter fitting | With single-action fitting |
Rc 1/4 | Threaded type | ||
NPT 1/4 | |||
øWith 10-mm diameter pipe fitting, with differential pressure gauge | With single-action fitting | ||
Rc 1/4, with differential pressure gauge | Threaded type | ||
NPT 1/4, with differential pressure gauge | |||
Replacement element | - | ||
7 | End plate ass’y | øWith 10-mm diameter fitting | With single-action fitting |
Rc 1/4 | Threaded type | ||
NPT 1/4 | |||
øWith 12-mm diameter fitting | With single-action fitting | ||
Rc 3/8 | Threaded type | ||
NPT 3/8 |
*Each module comes with 2 connection fittings.
LLB3-1-P1R1VSF flow rate characteristics graph (number of needle rotations)
LLB3-1-P1R1VSF flow rate characteristics graph (fluid pressure)
LLB4-1-P1R1VSF flow rate characteristics graph (number of needle rotations)
LLB4-1-P1R1VSF flow rate characteristics graph (fluid pressure)
Product models: LLB3-1-P1R1VSF and LLB4-1-P1R1VSF
Supplied pressure: 0.5 MPa
Pressure setting conditions and measured position: Pressure is set by turning the regulator knob with ON/OFF valve turned off.
Pressure is measured at the pressure outlet port.
Installation diagram based on test conditions
Codice componente
|
---|
LVB4-6-2 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Tipo | Livello di filtrazione | Portata aria trattamento (L/min) | Tipo di collegamento | Filettatura tubazione nominale | Ambiente d'esercizio | Rubinetto di scarico | Materiale bicchierino | Protezione vaschetta | Gamma di pressioni d'esercizio (MPa) | Diametro tubo di collegamento | Specifications | Digital Flow Switch | Pressure Reducing Valve | ON/OFF Valve | Throttle valve | Compatible Models | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
512.69 € | 1 | Preventivo | [Componenti annessi (dispositivi ausiliari)] Digital Flow Switch Assembly | NA | - | - | - | - | - | - | - | - | - | Da 50 a 500 l/min | Collettore aperto PNP 1 uscita + analogico (da 1 a 5 V) | - | - | - | LLB4 |
Loading...
Qualità aria compressa | General Dry Air |
---|
Si trova sulla pagina di LLB, Sistema modulare per aria trattata, il codice articolo è il seguente: LVB4-6-2.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto LVB4-6-2.
Configura
Proprietà di base
Tipo
Portata aria trattamento(L/min)
Tipo di collegamento
Filettatura tubazione nominale
Ambiente d'esercizio
Rubinetto di scarico
Materiale bicchierino
Protezione vaschetta
Diametro tubo di collegamento
Pressure Reducing Valve
ON/OFF Valve
Throttle valve
Tipo
Livello di filtrazione
Specifications
Digital Flow Switch
Compatible Models
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
LLB3-1-P1RV1F |
LLB3-1-P2SF |
LLB3-1-P3R1VSF |
LVB4-6-3 |
LVB4-6-4 |
LVB4-6-5 |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Tipo | Livello di filtrazione | Portata aria trattamento (L/min) | Tipo di collegamento | Filettatura tubazione nominale | Ambiente d'esercizio | Rubinetto di scarico | Materiale bicchierino | Protezione vaschetta | Gamma di pressioni d'esercizio (MPa) | Diametro tubo di collegamento | Specifications | Digital Flow Switch | Pressure Reducing Valve | ON/OFF Valve | Throttle valve | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,220.34 € | 1 | 26 giorni | Standard | 0.01μm | 100 | [Tubazioni ad attacco rapido] Tubo a innesto rapido (gomito) | - | Clean Room Specifications (Prevent dust) | NA | [Metallo] Metallo | NA | null~0.7 | φ10 | Con filtro | Collettore aperto NPN 1 uscita + analogico (da 1 a 5 V) | Con valvola di riduzione della pressione | Con regolatore di portata ad azionamento pneumatico | Nessuno | - | ||
840.90 € | 1 | 26 giorni | Standard | 0.01μm | 100 | [Tubazioni ad attacco rapido] Tubo a innesto rapido (gomito) | - | Clean Room Specifications (Prevent dust) | NA | [Metallo] Metallo | NA | null~0.7 | φ10 | Con filtro | Collettore aperto PNP 1 uscita + analogico (da 1 a 5 V) | Nessuno | Assente | Sì | - | ||
1,310.03 € | 1 | 26 giorni | Standard | 0.01μm | 100 | [Tubazioni ad attacco rapido] Tubo a innesto rapido (gomito) | - | Clean Room Specifications (Prevent dust) | NA | [Metallo] Metallo | NA | null~0.7 | φ10 | Con filtro | Collettore aperto NPN 2 uscite | Con valvola di riduzione pressione + con gruppo raccordo di uscita pressione | Con azionamento pneumatico | Sì | - | ||
512.69 € | 1 | Preventivo | [Componenti annessi (dispositivi ausiliari)] Digital Flow Switch Assembly | NA | - | - | - | - | - | - | - | - | - | Da 50 a 500 l/min | Collettore aperto NPN 2 uscite | - | - | - | LLB4 | ||
512.69 € | 1 | Preventivo | [Componenti annessi (dispositivi ausiliari)] Digital Flow Switch Assembly | NA | - | - | - | - | - | - | - | - | - | Da 50 a 500 l/min | Collettore aperto PNP 2 uscite | - | - | - | LLB4 | ||
512.69 € | 1 | Preventivo | [Componenti annessi (dispositivi ausiliari)] Digital Flow Switch Assembly | NA | - | - | - | - | - | - | - | - | - | Da 50 a 500 l/min | Collettore aperto NPN 1 uscita + analogico (da 4 a 20 mA) | - | - | - | LLB4 |