MHZL2, pinza pneumatica, tipo parallelo, corsa lunga (Codici componente - Download CAD)

MHZL2, pinza pneumatica, tipo parallelo, corsa lunga
[Features]
· Accommodates diverse workpiece diameters with a single unit.
· Nearly double the standard stroke.
· Long stroke, yet also compact and lightweight.

(i)Nota

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

MHZL2-10D-M9PL

MHZL2 Series Parallel Type Air Gripper / Long Stroke Specifications

Double acting, inner-diameter grip JIS symbol

Double acting, inner-diameter grip JIS symbol

Double acting, outer-diameter grip JIS symbol

Double acting, outer-diameter grip JIS symbol

Single acting, normally closed, inner-diameter grip JIS symbol

Single acting, normally closed, inner-diameter grip JIS symbol

Single acting, normally open, outer-diameter grip JIS symbol

Single acting, normally open, outer-diameter grip JIS symbol

Fluid Air
Operating pressure Double acting ø10 (diameter 10 mm): 0.2 to 0.7 MPa
ø16 to 25 (diameter 16 to 25 mm): 0.1 to 0.7 MPa
Single acting Normally open ø10 (diameter 10 mm): 0.35 to 0.7 MPa
ø16 to 25 (diameter 16 to 25 mm): 0.25 to 0.7 MPa
Normally closed
Ambient and fluid temperature -10 to +60°C
Repeatability ±0.01 mm
Maximum operating frequency 120 c.p.m.
Lubrication Non-lube
Action Double acting / single acting
Auto switch (option) * Solid state auto switch (3-wire, 2-wire)

*See the manufacturer's catalog for detailed specifications of auto switches.

Model

Action Model Bore size
(mm)
Gripping force *1 Opening/closing stroke
(both sides)
mm
*2
Weight
g
Gripping force per finger
Effective value N
Outer-diameter gripping force Inner-diameter gripping force
Double acting MHZL2-10D 10 11 17 8 60
MHZL2-16D 16 34 45 12 135
MHZL2-20D 20 42 66 18 270
MHZL2-25D 25 65 104 22 470
Single acting Normally open MHZL2-10S 10 7.1 - 8 70
MHZL2-16S 16 27 12 145
MHZL2-20S 20 33 18 290
MHZL2-25S 25 50 22 515
Normally closed MHZL2-10C 10 - 13 8 70
MHZL2-16C 16 38 12 145
MHZL2-20C 20 57 18 290
MHZL2-25C 25 85 22 515

*1 Values based on pressure of 0.5 MPa, gripping point L = 20 mm, at center of stroke.
*2 Values above do not include auto switch weight.

MHZL2-10□ to 25□ structure drawing

Double acting / with fingers open structure drawing

Double acting / with fingers open structure drawing

Single acting type (normally open) structure drawing

Single acting type (normally open) structure drawing

Double acting / with fingers closed structure drawing

Double acting / with fingers closed structure drawing

Single acting type (normally closed) structure drawing

Single acting type (normally closed) structure drawing

No. Description Material Note
1 Body Aluminum alloy Hard anodizing
2 Piston ø10 (diameter 10 mm), 16: stainless steel
ø20 (diameter 20 mm), 25: aluminum alloy
ø20 (diameter 20 mm), 25: hard anodized
3 Lever Stainless steel Nitrided
4 Guide Stainless steel Heat treated
5 Finger Stainless steel Heat treated
6 Roller stopper Stainless steel -
7 Lever shaft Stainless steel Nitrided
8 Cap Aluminum alloy Clear anodized
9 Bumper Urethane rubber -
10 Rubber magnet Synthetic rubber -
11 Steel ball High carbon chrome bearing steel -
12 Needle roller High carbon chrome bearing steel -
13 Type C retaining ring Carbon steel Phosphate coated
14 Exhaust plug A Brass Electroless nickel plating
15 Exhaust filter A Polyvinyl formal -
16 Spring Stainless steel spring wire -
17 Rod seal NBR -
18 Piston seal NBR -
19 Gasket NBR -

External dimensional drawing

MHZL2-10□ Double Acting / Single Acting

 

(Unit: mm)

 

MHZL2-10□ / double acting / single acting basic type dimensional drawing

MHZL2-10□ / double acting / single acting basic type dimensional drawing

  • *In the case of single acting, one side port is a breathing hole.
  • *The values inside ( ) are dimensions for the single acting type.

 

(Unit: mm)

 

Dimensions: auto switch mounting groove

Dimensions: auto switch mounting groove

*When auto switches are used on the mounting groove, through-hole mounting is not possible.

Precautions

  • *The images for this product are representative images. *The product shown may differ from the actual product.
  • *See the manufacturer's catalog for information other than the above.
Codice componente
MHZL2-10D-M9PL
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Tipo di presa Metodo di funzionamento Dimensioni in apertura
(mm)
Dimensioni in chiusura
(mm)
Forza di presa (con apertura a 0.5Mpa)
(N)
Forza di presa (con chiusura a 0.5Mpa)
(N)
Gamma di pressioni d'esercizio
(MPa)
Diametro interno cilindro
(mm)
Posizione nottolino / Opzioni Opzioni corpo Interruttore automatico Numero di interruttori Lunghezza filo conduttore Specifiche su ordinazione Tipo di connettore per apertura / chiusura pinza Materiale copertura antipolvere

434.55 €

1 26 giorni Presa a pinza parallela / Aperto, paralleloA doppia azione19.211.217110.2~ 0.710Tipo baseTipo baseM9P2 pz.3 mAssenteAssente-

Loading...

  1. 1

Informazioni di base

Tipo Corpo principale Numero di dita di presa 2 pz. Profilo corpo principale Profilo quadrato
Ambiente, applicazioni Standard Funzione aggiuntiva Con guida lineare / Elevata precisione Meccanismo di regolazione corsa Non in dotazione

Si trova sulla pagina di MHZL2, pinza pneumatica, tipo parallelo, corsa lunga, il codice articolo è il seguente: MHZL2-10D-M9PL.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto MHZL2-10D-M9PL.

Tipologia prodotto

Codice componente
MHZL2-10C1K
MHZL2-10C1M
MHZL2-10C2
MHZL2-10D-M9PLS
MHZL2-10D-M9PSAPC
MHZL2-10D-M9PV
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Tipo di presa Metodo di funzionamento Dimensioni in apertura
(mm)
Dimensioni in chiusura
(mm)
Forza di presa (con apertura a 0.5Mpa)
(N)
Forza di presa (con chiusura a 0.5Mpa)
(N)
Gamma di pressioni d'esercizio
(MPa)
Diametro interno cilindro
(mm)
Posizione nottolino / Opzioni Opzioni corpo Interruttore automatico Numero di interruttori Lunghezza filo conduttore Specifiche su ordinazione Tipo di connettore per apertura / chiusura pinza Materiale copertura antipolvere

363.21 €

1 26 giorni Aperto, paralleloAd azione singola (normalmente chiuso)19.211.213-0.35~ 0.710Montaggio con maschiatura lateraleAttacchi assiali del tipo con boccola terminale con raccordo istantaneo ⌀4Senza interruttore automaticoAssenteAssenteAssenteAssente-

363.21 €

1 26 giorni Aperto, paralleloAd azione singola (normalmente chiuso)19.211.213-0.35~ 0.710Montaggio con maschiatura lateraleTesta terminale raccordo assiale con raccordo M5Senza interruttore automaticoAssenteAssenteAssenteAssente-

363.21 €

1 26 giorni Aperto, paralleloAd azione singola (normalmente chiuso)19.211.213-0.35~ 0.710Fori passanti in direzione di apertura / chiusuraTipo baseSenza interruttore automaticoAssenteAssenteAssenteAssente-

398.89 €

1 26 giorni Aperto, parallelo / Presa a pinza parallelaA doppia azione19.211.217110.2~ 0.710Tipo baseTipo baseM9P1 pz.3 mAssenteAssente-

443.53 €

1 26 giorni Aperto, parallelo / Presa a pinza parallelaA doppia azione19.211.217110.2~ 0.710Tipo baseTipo baseM9P2 pz.0.5 mAssenteM8 3 pin-

434.55 €

1 26 giorni Aperto, parallelo / Presa a pinza parallelaA doppia azione19.211.217110.2~ 0.710Tipo baseTipo baseM9PV2 pz.0.5 mAssenteAssente-

Supporto tecnico