Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
MHZL2-10DW
Double acting, inner-diameter grip JIS symbol
Double acting, outer-diameter grip JIS symbol
Single acting, normally closed, inner-diameter grip JIS symbol
Single acting, normally open, outer-diameter grip JIS symbol
Fluid | Air | ||
---|---|---|---|
Operating pressure | Double acting | ø10 (diameter 10 mm): 0.2 to 0.7 MPa ø16 to 25 (diameter 16 to 25 mm): 0.1 to 0.7 MPa | |
Single acting | Normally open | ø10 (diameter 10 mm): 0.35 to 0.7 MPa ø16 to 25 (diameter 16 to 25 mm): 0.25 to 0.7 MPa | |
Normally closed | |||
Ambient and fluid temperature | -10 to +60°C | ||
Repeatability | ±0.01 mm | ||
Maximum operating frequency | 120 c.p.m. | ||
Lubrication | Non-lube | ||
Action | Double acting / single acting | ||
Auto switch (option) * | Solid state auto switch (3-wire, 2-wire) |
*See the manufacturer's catalog for detailed specifications of auto switches.
Action | Model | Bore size (mm) | Gripping force *1 | Opening/closing stroke (both sides) mm | *2 Weight g | ||
---|---|---|---|---|---|---|---|
Gripping force per finger Effective value N | |||||||
Outer-diameter gripping force | Inner-diameter gripping force | ||||||
Double acting | MHZL2-10D | 10 | 11 | 17 | 8 | 60 | |
MHZL2-16D | 16 | 34 | 45 | 12 | 135 | ||
MHZL2-20D | 20 | 42 | 66 | 18 | 270 | ||
MHZL2-25D | 25 | 65 | 104 | 22 | 470 | ||
Single acting | Normally open | MHZL2-10S | 10 | 7.1 | - | 8 | 70 |
MHZL2-16S | 16 | 27 | 12 | 145 | |||
MHZL2-20S | 20 | 33 | 18 | 290 | |||
MHZL2-25S | 25 | 50 | 22 | 515 | |||
Normally closed | MHZL2-10C | 10 | - | 13 | 8 | 70 | |
MHZL2-16C | 16 | 38 | 12 | 145 | |||
MHZL2-20C | 20 | 57 | 18 | 290 | |||
MHZL2-25C | 25 | 85 | 22 | 515 |
*1 Values based on pressure of 0.5 MPa, gripping point L = 20 mm, at center of stroke.
*2 Values above do not include auto switch weight.
Double acting / with fingers open structure drawing
Single acting type (normally open) structure drawing
Double acting / with fingers closed structure drawing
Single acting type (normally closed) structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Hard anodizing |
2 | Piston | ø10 (diameter 10 mm), 16: stainless steel ø20 (diameter 20 mm), 25: aluminum alloy | ø20 (diameter 20 mm), 25: hard anodized |
3 | Lever | Stainless steel | Nitrided |
4 | Guide | Stainless steel | Heat treated |
5 | Finger | Stainless steel | Heat treated |
6 | Roller stopper | Stainless steel | - |
7 | Lever shaft | Stainless steel | Nitrided |
8 | Cap | Aluminum alloy | Clear anodized |
9 | Bumper | Urethane rubber | - |
10 | Rubber magnet | Synthetic rubber | - |
11 | Steel ball | High carbon chrome bearing steel | - |
12 | Needle roller | High carbon chrome bearing steel | - |
13 | Type C retaining ring | Carbon steel | Phosphate coated |
14 | Exhaust plug A | Brass | Electroless nickel plating |
15 | Exhaust filter A | Polyvinyl formal | - |
16 | Spring | Stainless steel spring wire | - |
17 | Rod seal | NBR | - |
18 | Piston seal | NBR | - |
19 | Gasket | NBR | - |
(Unit: mm)
MHZL2-10□ / double acting / single acting basic type dimensional drawing
(Unit: mm)
Dimensions: auto switch mounting groove
*When auto switches are used on the mounting groove, through-hole mounting is not possible.
Codice componente
|
---|
MHZL2-10DW |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Tipo di presa | Metodo di funzionamento | Dimensioni in apertura (mm) | Dimensioni in chiusura (mm) | Forza di presa (con apertura a 0.5Mpa) (N) | Forza di presa (con chiusura a 0.5Mpa) (N) | Gamma di pressioni d'esercizio (MPa) | Diametro interno cilindro (mm) | Posizione nottolino / Opzioni | Opzioni corpo | Interruttore automatico | Numero di interruttori | Lunghezza filo conduttore | Specifiche su ordinazione | Tipo di connettore per apertura / chiusura pinza | Materiale copertura antipolvere | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
363.21 € | 1 | 26 giorni | Presa a pinza parallela / Aperto, parallelo | A doppia azione | 19.2 | 11.2 | 17 | 11 | 0.2~ 0.7 | 10 | Tipo base | Testa terminale raccordo assiale con raccordo ad attacco rapido ø4 per tubazioni coassiali | Senza interruttore automatico | Assente | Assente | Assente | Assente | - |
Loading...
Tipo | Corpo principale | Numero di dita di presa | 2 pz. | Profilo corpo principale | Profilo quadrato |
---|---|---|---|---|---|
Ambiente, applicazioni | Standard | Funzione aggiuntiva | Con guida lineare / Elevata precisione | Meccanismo di regolazione corsa | Non in dotazione |
Si trova sulla pagina di MHZL2, pinza pneumatica, tipo parallelo, corsa lunga, il codice articolo è il seguente: MHZL2-10DW.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto MHZL2-10DW.
Configura
Proprietà di base
Tipo di presa
Materiale copertura antipolvere
Tipo
Metodo di funzionamento
Dimensioni in apertura(mm)
Dimensioni in chiusura(mm)
Forza di presa (con apertura a 0.5Mpa)(N)
Forza di presa (con chiusura a 0.5Mpa)(N)
Diametro interno cilindro(mm)
Posizione nottolino / Opzioni
Opzioni corpo
Interruttore automatico
Numero di interruttori
Lunghezza filo conduttore
Specifiche su ordinazione
Tipo di connettore per apertura / chiusura pinza
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
MHZL2-10C1K |
MHZL2-10C1M |
MHZL2-10C2 |
MHZL2-10S |
MHZL2-10S-M9BV |
MHZL2-10S-M9BW |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Tipo di presa | Metodo di funzionamento | Dimensioni in apertura (mm) | Dimensioni in chiusura (mm) | Forza di presa (con apertura a 0.5Mpa) (N) | Forza di presa (con chiusura a 0.5Mpa) (N) | Gamma di pressioni d'esercizio (MPa) | Diametro interno cilindro (mm) | Posizione nottolino / Opzioni | Opzioni corpo | Interruttore automatico | Numero di interruttori | Lunghezza filo conduttore | Specifiche su ordinazione | Tipo di connettore per apertura / chiusura pinza | Materiale copertura antipolvere |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
363.21 € | 1 | 26 giorni | Aperto, parallelo | Ad azione singola (normalmente chiuso) | 19.2 | 11.2 | 13 | - | 0.35~ 0.7 | 10 | Montaggio con maschiatura laterale | Attacchi assiali del tipo con boccola terminale con raccordo istantaneo ⌀4 | Senza interruttore automatico | Assente | Assente | Assente | Assente | - | ||
363.21 € | 1 | 26 giorni | Aperto, parallelo | Ad azione singola (normalmente chiuso) | 19.2 | 11.2 | 13 | - | 0.35~ 0.7 | 10 | Montaggio con maschiatura laterale | Testa terminale raccordo assiale con raccordo M5 | Senza interruttore automatico | Assente | Assente | Assente | Assente | - | ||
363.21 € | 1 | 26 giorni | Aperto, parallelo | Ad azione singola (normalmente chiuso) | 19.2 | 11.2 | 13 | - | 0.35~ 0.7 | 10 | Fori passanti in direzione di apertura / chiusura | Tipo base | Senza interruttore automatico | Assente | Assente | Assente | Assente | - | ||
363.21 € | 1 | 4 giorni | Presa a pinza parallela | Ad azione singola (Normalmente aperto) | 19.2 | 11.2 | - | 7.1 | 0.35~0.7 | 10 | Tipo base | Tipo base | Senza interruttore automatico | Assente | Assente | Assente | Assente | - | ||
434.55 € | 1 | 26 giorni | Presa a pinza parallela | Ad azione singola (Normalmente aperto) | 19.2 | 11.2 | - | 7.1 | 0.35~ 0.7 | 10 | Tipo base | Tipo base | M9BV | 2 pz. | 0.5 m | Assente | Assente | - | ||
430.84 € | 1 | 26 giorni | Presa a pinza parallela | Ad azione singola (Normalmente aperto) | 19.2 | 11.2 | - | 7.1 | 0.35~ 0.7 | 10 | Tipo base | Tipo base | M9BW | 2 pz. | 0.5 m | Assente | Assente | - |