Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
MHZJ2-10DS-X7
Double acting, inner-diameter grip JIS symbol
Double acting, outer-diameter grip JIS symbol
Single acting, normally closed, inner-diameter grip JIS symbol
Single acting, normally open, outer-diameter grip JIS symbol
Fluid | Air | ||
---|---|---|---|
Operating pressure | Double acting | ø6 (diameter 6 mm): 0.15 to 0.7 MPa ø10 (diameter 10 mm): 0.2 to 0.7 MPa ø16 to 25 (diameter 16 to 25 mm): 0.1 to 0.7 MPa | |
Single acting | Normally open | ø6 (diameter 6 mm): 0.3 to 0.7 MPa ø10 (diameter 10 mm): 0.35 to 0.7 MPa ø16 to 25 (diameter 16 to 25 mm): 0.25 to 0.7 MPa | |
Normally closed | |||
Ambient and fluid temperature | -10 to +60°C | ||
Repeatability | ±0.01 mm | ||
Maximum operating frequency | 180 c.p.m. | ||
Lubrication | Non-lube | ||
Action | Double acting / single acting | ||
Auto switch (option) * | Solid state auto switch (3-wire, 2-wire) |
*See the manufacturer's catalog for detailed specifications of auto switches.
Action | Model | Bore size (mm) | Gripping force*1 | Opening/closing stroke (both sides) (mm) | Weight g*2 | ||
---|---|---|---|---|---|---|---|
Gripping force per finger Effective value N | |||||||
Outer-diameter gripping force | Inner-diameter gripping force | ||||||
Double acting | MHZJ2-6D | 6 | 3.3 | 6.1 | 4 | 28 | |
MHZJ2-10D | 10 | 9.8 | 17 | 4 | 60 | ||
MHZJ2-16D | 16 | 30 | 40 | 6 | 130 | ||
MHZJ2-20D | 20 | 42 | 66 | 10 | 250 | ||
MHZJ2-25D | 25 | 65 | 104 | 14 | 460 | ||
Single acting | Normally open | MHZJ2-6S | 6 | 1.9 | - | 4 | 28 |
MHZJ2-10S | 10 | 6.3 | 4 | 60 | |||
MHZJ2-16S | 16 | 24 | 6 | 130 | |||
MHZJ2-20S | 20 | 28 | 10 | 255 | |||
MHZJ2-25S | 25 | 45 | 14 | 465 | |||
Normally closed | MHZJ2-6C | 6 | - | 3.7 | 4 | 28 | |
MHZJ2-10C | 10 | 12 | 4 | 60 | |||
MHZJ2-16C | 16 | 31 | 6 | 130 | |||
MHZJ2-20C | 20 | 56 | 10 | 255 | |||
MHZJ2-25C | 25 | 83 | 14 | 465 |
*1 Values based on pressure of 0.5 MPa, gripping point L = 20 mm, at center of stroke.
*2 Values above do not include auto switch weight.
Double acting / with fingers open structure drawing
Single acting type (normally open) structure drawing
Double acting / with fingers closed structure drawing
Single acting type (normally closed) structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Hard anodizing |
2 | Piston | Stainless steel | - |
3 | Lever | Stainless steel | Heat treated |
4 | Guide | Stainless steel | Heat treated |
5 | Finger | Stainless steel | Heat treated |
6 | Roller stopper | Stainless steel | - |
7 | Lever shaft | Stainless steel | Nitrided |
8 | Magnet holder | Stainless steel | - |
9 | Holder | Brass | Electroless nickel plating |
10 | Holder lock | Stainless steel | - |
11 | Cap | Aluminum alloy | Clear anodized |
12 | Bumper | Urethane rubber | - |
13 | Magnet | - | Nickel plating |
14 | Steel ball | High carbon chrome bearing steel | - |
15 | Needle roller | High carbon chrome bearing steel | - |
16 | Dust cover | CR | Chloroprene rubber |
FKM | Fluoroelastomer | ||
Silicone rubber | - | ||
17 | Type C retaining ring | Carbon steel | Nickel plating |
18 | Exhaust plug | Brass | Electroless nickel plating |
19 | Exhaust filter | Polyvinyl formal | - |
20 | N.O. spring | Stainless steel spring wire | - |
21 | N.C. spring | Stainless steel spring wire | - |
22 | Rod seal | NBR | - |
23 | Piston seal | NBR | - |
24 | Gasket | NBR | - |
25 | Gasket | NBR | - |
(Unit: mm)
MHZJ2-6□ Double Acting / Single Acting basic dimensional drawing
*In the case of single acting, one side port is a breathing hole.
(Unit: mm)
Dimensions: auto switch mounting groove
Codice componente
|
---|
MHZJ2-10DS-X7 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Metodo di funzionamento | Dimensioni in apertura (mm) | Dimensioni in chiusura (mm) | Forza di presa (con apertura a 0.5Mpa) (N) | Forza di presa (con chiusura a 0.5Mpa) (N) | Gamma di pressioni d'esercizio (MPa) | Diametro interno cilindro (mm) | Opzioni corpo | Interruttore automatico | Numero di interruttori | Lunghezza filo conduttore | Specifiche su ordinazione | Tipo di connettore per apertura / chiusura pinza | Materiale copertura antipolvere | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
422.85 € | 1 | 39 giorni | A doppia azione | 15.2 | 11.2 | 17 | 9.8 | 0.2~ 0.7 | 10 | Tipo base | Senza interruttore automatico | Assente | Assente | Assistenza a molla in direzione di chiusura | Assente | Gomma siliconica (SI) |
Loading...
Tipo | Corpo principale | Tipo di presa | Presa a pinza parallela / Aperto, parallelo | Numero di dita di presa | 2 pz. |
---|---|---|---|---|---|
Profilo corpo principale | Profilo quadrato | Ambiente, applicazioni | Standard / Resistenza alla polvere / Antigocciolamento | Funzione aggiuntiva | Con guida lineare / Elevata precisione |
Meccanismo di regolazione corsa | Non in dotazione |
Si trova sulla pagina di MHZJ2, pinza pneumatica, tipo parallelo, con coperchio antipolvere, il codice articolo è il seguente: MHZJ2-10DS-X7.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto MHZJ2-10DS-X7.
Configura
Proprietà di base
Tipo
Metodo di funzionamento
Dimensioni in apertura(mm)
Dimensioni in chiusura(mm)
Forza di presa (con apertura a 0.5Mpa)(N)
Forza di presa (con chiusura a 0.5Mpa)(N)
Diametro interno cilindro(mm)
Opzioni corpo
Interruttore automatico
Numero di interruttori
Lunghezza filo conduttore
Specifiche su ordinazione
Tipo di connettore per apertura / chiusura pinza
Materiale copertura antipolvere
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
MHZJ2-10CK |
MHZJ2-10CKF |
MHZJ2-10CKS |
MHZJ2-10DW |
MHZJ2-10DWF |
MHZJ2-10DWS |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Metodo di funzionamento | Dimensioni in apertura (mm) | Dimensioni in chiusura (mm) | Forza di presa (con apertura a 0.5Mpa) (N) | Forza di presa (con chiusura a 0.5Mpa) (N) | Gamma di pressioni d'esercizio (MPa) | Diametro interno cilindro (mm) | Opzioni corpo | Interruttore automatico | Numero di interruttori | Lunghezza filo conduttore | Specifiche su ordinazione | Tipo di connettore per apertura / chiusura pinza | Materiale copertura antipolvere |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
420.18 € | 1 | 26 giorni | Ad azione singola (normalmente chiuso) | 15.2 | 11.2 | 12 | - | 0.35~ 0.7 | 10 | Attacchi assiali del tipo con boccola terminale con raccordo istantaneo ⌀4 | Senza interruttore automatico | Assente | Assente | Assente | Assente | Gomma cloroprenica (CR) | ||
427.00 € | 1 | 26 giorni | Ad azione singola (normalmente chiuso) | 15.2 | 11.2 | 12 | - | 0.35~ 0.7 | 10 | Attacchi assiali del tipo con boccola terminale con raccordo istantaneo ⌀4 | Senza interruttore automatico | Assente | Assente | Assente | Assente | Gomma fluoro (FKM) | ||
421.60 € | 1 | 26 giorni | Ad azione singola (normalmente chiuso) | 15.2 | 11.2 | 12 | - | 0.35~ 0.7 | 10 | Attacchi assiali del tipo con boccola terminale con raccordo istantaneo ⌀4 | Senza interruttore automatico | Assente | Assente | Assente | Assente | Gomma siliconica (SI) | ||
447.27 € | 1 | 26 giorni | A doppia azione | 15.2 | 11.2 | 17 | 9.8 | 0.2~ 0.7 | 10 | Testa terminale raccordo assiale con raccordo ad attacco rapido ø4 per tubazioni coassiali | Senza interruttore automatico | Assente | Assente | Assente | Assente | Gomma cloroprenica (CR) | ||
454.08 € | 1 | 26 giorni | A doppia azione | 15.2 | 11.2 | 17 | 9.8 | 0.2~ 0.7 | 10 | Testa terminale raccordo assiale con raccordo ad attacco rapido ø4 per tubazioni coassiali | Senza interruttore automatico | Assente | Assente | Assente | Assente | Gomma fluoro (FKM) | ||
448.55 € | 1 | 26 giorni | A doppia azione | 15.2 | 11.2 | 17 | 9.8 | 0.2~ 0.7 | 10 | Testa terminale raccordo assiale con raccordo ad attacco rapido ø4 per tubazioni coassiali | Senza interruttore automatico | Assente | Assente | Assente | Assente | Gomma siliconica (SI) |