Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
MHF2-8D2-X83A2
Double acting, internal grip JIS symbol
Double acting, external grip JIS symbol
Body option: axial ported (Nil) external appearance
Body option: side ported (R) external appearance
Fluid | Air | |
---|---|---|
Operating pressure | ø8 (diameter 8 mm): 0.15 to 0.7 MPa | |
ø12 to 20 (diameter 12 to 20 mm): 0.1 to 0.7 MPa | ||
Ambient and fluid temperature | -10°C to +60℃ (no freezing) | |
Repeatability | ±0.05 mm*1 | |
Maximum operating frequency | Short stroke | 120 c.p.m. |
Middle stroke | 120 c.p.m. | |
Long stroke | 60 c.p.m. | |
Lubrication | Non-lube | |
Action | Double acting | |
Auto switch (option)*2 | Solid state auto switch (3-wire, 2-wire) |
*1 Value when no unbalanced load is applied to the finger. If the finger is subjected to an unbalanced load, the backlash of the rack pinion can be up to ±0.15 mm.
*2 See the manufacturer's catalog for detailed specifications of auto switches.
Action | Model | Cylinder bore (mm) | Gripping force*1 | Opening/closing stroke (Both sides) mm | Weight*2 g | Unobstructed capacity (cm3) | |
---|---|---|---|---|---|---|---|
Effective gripping force per finger N | Finger opening side | Finger closed side | |||||
Double acting | MHF2-8D | 8 | 19 | 8 | 65 | 0.7 | 0.6 |
MHF2-8D1 | 16 | 85 | 1.1 | 1.0 | |||
MHF2-8D2 | 32 | 120 | 2.0 | 1.9 | |||
MHF2-12D | 12 | 48 | 12 | 155 | 1.9 | 1.6 | |
MHF2-12D1 | 24 | 190 | 3.3 | 3.0 | |||
MHF2-12D2 | 48 | 275 | 6.1 | 5.8 | |||
MHF2-16D | 16 | 90 | 16 | 350 | 4.9 | 4.1 | |
MHF2-16D1 | 32 | 445 | 8.2 | 7.4 | |||
MHF2-16D2 | 64 | 650 | 14.9 | 14.0 | |||
MHF2-20D | 20 | 141 | 20 | 645 | 8.7 | 7.3 | |
MHF2-20D1 | 40 | 850 | 15.1 | 13.7 | |||
MHF2-20D2 | 80 | 1,225 | 28.0 | 26.6 |
*1 Values based on pressure of 0.5 MPa, gripping point L = 20 mm.
*2 Values above do not include auto switch weight.
MHF2-8D, MHF2-8D1 structure drawing
MHF2-8D2 structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Hard anodized |
2 | Piston | Stainless steel | - |
3 | Joint | Stainless steel | Heat treatment |
4 | Guide rail | Stainless steel | Heat treatment |
5 | Finger | Stainless steel | Heat treatment |
6 | Roller stopper | Stainless steel | - |
7 | Pinion | Carbon steel | Nitriding |
8 | Cap A | Aluminum alloy | Clear anodized |
9 | Cap B | Aluminum alloy | Clear anodized |
10 | Cap C | Aluminum alloy | Clear anodized |
No. | Description | Material | Note |
---|---|---|---|
11 | Head bumper | Urethane rubber | - |
12 | Clip | Stainless steel wire | - |
13 | Rack | Stainless steel | Nitriding |
14 | Magnet | - | Nickel plated |
15 | Steel ball | High carbon chrome bearing steel | - |
16 | Wear ring | Synthetic resin | - |
17 | Roller | High carbon chrome bearing steel | - |
18 | Needle roller | High carbon chrome bearing steel | - |
19 | Parallel pin | Stainless steel | - |
20 | Piston seal | NBR | - |
21 | Gasket | NBR | - |
MHF2-12D□ to 20D□ structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Hard anodized |
2 | Piston | Aluminum alloy | Clear anodized |
3 | Joint | Stainless steel | Heat treatment |
4 | Guide rail | Stainless steel | Heat treatment |
5 | Finger | Stainless steel | Heat treatment |
6 | Roller stopper | Stainless steel | - |
7 | Pinion | Carbon steel | Nitriding |
8 | Cap A | Aluminum alloy | Clear anodized |
9 | Cap B | Aluminum alloy | Clear anodized |
10 | Cap C | Aluminum alloy | Clear anodized |
11 | Head bumper | Urethane rubber | - |
12 | Rack | Stainless steel | Nitriding |
13 | Magnet | - | Nickel plated |
14 | Steel ball | High carbon chrome bearing steel | - |
15 | Wear ring | Synthetic resin | - |
16 | ø12 (diameter 12 mm): Roller | High carbon chrome bearing steel | - |
ø16 to 20 (diameter 16 to 20 mm): Parallel pin | Stainless steel | - | |
17 | Needle roller | High carbon chrome bearing steel | - |
18 | ø12 (diameter 12 mm): R-shaped retaining ring | Carbon steel | Phosphate coated |
ø16 to 20 (diameter 16 to 20 mm): Type C retaining ring | |||
19 | Parallel pin | Stainless steel | - |
20 | Piston seal | NBR | - |
21 | Gasket | NBR | - |
22 | Gasket | NBR | - |
(Unit: mm)
MHF2-8D dimensional drawing
*If mounting holes are used, use the hex socket head cap screw (accessory).
(Unit: mm)
MHF2-8D A detail dimensional drawing
(Unit: mm)
MHF2-8D auto switch mounting groove dimensional drawing
Codice componente
|
---|
MHF2-8D2-X83A2 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Dimensioni in apertura (mm) | Dimensioni in chiusura (mm) | Forza di presa (con apertura a 0.5Mpa) (N) | Forza di presa (con chiusura a 0.5Mpa) (N) | Funzione aggiuntiva | Meccanismo di regolazione corsa | Gamma di pressioni d'esercizio (MPa) | Diametro interno cilindro (mm) | Opzioni corpo | Interruttore automatico | Numero di interruttori | Lunghezza filo conduttore | Corsa (mm) | Specifiche su ordinazione | Tipo di connettore per apertura / chiusura pinza | Larghezza regolazione corsa (mm) | Tipo | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
578.26 € | 1 | 26 giorni | 32 | 0 | 19 | 19 | Con guida lineare / Funzione di regolazione corsa | Doppia regolazione apertura/chiusura | 0.15~ 0.7 | 8 | Tubazioni assiali | Senza interruttore automatico | Assente | Assente | 32 | Con regolatore per la regolazione della larghezza di apertura/chiusura delle dita | Assente | 22 | - |
Loading...
Tipo | Corpo principale | Tipo di presa | Presa a pinza, mandrino / Aperto, mandrino | Numero di dita di presa | 2 pz. |
---|---|---|---|---|---|
Profilo corpo principale | Profilo quadrato (piatto) | Metodo di funzionamento | A doppia azione | Ambiente, applicazioni | Standard |
Si trova sulla pagina di MHF2, pinza pneumatica, 2 dita, compatta, il codice articolo è il seguente: MHF2-8D2-X83A2.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto MHF2-8D2-X83A2.
Configura
Proprietà di base
Funzione aggiuntiva
Tipo
Tipo
Dimensioni in apertura(mm)
Dimensioni in chiusura(mm)
Forza di presa (con apertura a 0.5Mpa)(N)
Forza di presa (con chiusura a 0.5Mpa)(N)
Meccanismo di regolazione corsa
Diametro interno cilindro(mm)
Opzioni corpo
Interruttore automatico
Numero di interruttori
Lunghezza filo conduttore
Corsa(mm)
Specifiche su ordinazione
Tipo di connettore per apertura / chiusura pinza
Larghezza regolazione corsa(mm)
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
MHF2-12D-M9BL |
MHF2-12D-M9BL-X83A2 |
MHF2-12D-M9BS |
MHF2-8D2-X83B1 |
MHF2-8D2-X83B2 |
MHF2-8D2-X83C1 |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Dimensioni in apertura (mm) | Dimensioni in chiusura (mm) | Forza di presa (con apertura a 0.5Mpa) (N) | Forza di presa (con chiusura a 0.5Mpa) (N) | Funzione aggiuntiva | Meccanismo di regolazione corsa | Gamma di pressioni d'esercizio (MPa) | Diametro interno cilindro (mm) | Opzioni corpo | Interruttore automatico | Numero di interruttori | Lunghezza filo conduttore | Corsa (mm) | Specifiche su ordinazione | Tipo di connettore per apertura / chiusura pinza | Larghezza regolazione corsa (mm) | Tipo |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
571.00 € | 1 | 26 giorni | 12 | 0 | 48 | 48 | Con guida lineare | Non in dotazione | 0.1~ 0.7 | 12 | Tubazioni assiali | M9B | 2 pz. | 3 m | 12 | Assente | Assente | Assente | - | ||
684.03 € | 1 | 26 giorni | 12 | 0 | 48 | 48 | Con guida lineare / Funzione di regolazione corsa | Doppia regolazione apertura/chiusura | 0.1~ 0.7 | 12 | Tubazioni assiali | M9B | 2 pz. | 3 m | 12 | Con regolatore per la regolazione della larghezza di apertura/chiusura delle dita | Assente | 12 | - | ||
532.58 € | 1 | 26 giorni | 12 | 0 | 48 | 48 | Con guida lineare | Non in dotazione | 0.1~ 0.7 | 12 | Tubazioni assiali | M9B | 1 pz. | 0.5 m | 12 | Assente | Assente | Assente | - | ||
578.26 € | 1 | 26 giorni | - | - | 19 | 19 | Con guida lineare / Funzione di regolazione corsa | Regolazione direzione di apertura | - | 8 | Tubazioni assiali | - | Assente | Assente | 32 | Con regolatore per la regolazione della larghezza di apertura/chiusura delle dita | Assente | 12 | Standard | ||
578.26 € | 1 | 26 giorni | 32 | 0 | 19 | 19 | Con guida lineare / Funzione di regolazione corsa | Regolazione direzione di apertura | 0.15~ 0.7 | 8 | Tubazioni assiali | Senza interruttore automatico | Assente | Assente | 32 | Con regolatore per la regolazione della larghezza di apertura/chiusura delle dita | Assente | 22 | - | ||
578.26 € | 1 | 26 giorni | 32 | 0 | 19 | 19 | Con guida lineare / Funzione di regolazione corsa | Regolazione direzione di chiusura | 0.15~ 0.7 | 8 | Tubazioni assiali | Senza interruttore automatico | Assente | Assente | 32 | Con regolatore per la regolazione della larghezza di apertura/chiusura delle dita | Assente | 12 | - |