• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 3:00 alle ore 15:00 (CEST) 16/6/2024 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

MHR2, pinza pneumatica, 2 dita, attuatore rotante (Codici componente - Download CAD)

MHR2, pinza pneumatica, 2 dita, attuatore rotante
[Features]
· High repeatability: ±0.01 mm.
& nbspUtilizes a parallel opening and closing mechanism with cross roller guide for a smooth action free from play, ensuring high precision and a long service life.
· Smaller profile.
& nbspUse of rotary actuators for part of the actuator makes it possible to have a more compact design.
· High degree of mounting flexibility.
· The D-M9 solid state auto switch with indicator light can be mounted for easy positioning and detecting.
· High rigidity type.
· Connection ports on 2 sides.
· Supports both internal and external gripping.

(i)Nota

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

MDHR2-10R-M9NV

MHR2/MDHR2 Series 2-Finger Type Rotary Actuated Air Gripper Features

Nominal size 10 15 20 30
Action Double acting
Gripping force (effective value) N at 0.5 MPa*1 Outer-diameter gripping force 12 24 33 58
Inner-diameter gripping force 12 25 34 59
Opening/closing stroke (both sides) Finger closing width (mm) 10 14 16 19
Finger opening width (mm) 16 22 28 37
Stroke (mm) 6 8 12 18
Weight g*2 100 (95) 180 (175) 390 (380) 760 (740)
Connection port M3 ×; 0.5 M5 ×; 0.8
Repeatability ±0.01 mm
Fluid Air
Operating pressure 0.2 to 0.6 MPa 0.15 to 0.6 MPa
Ambient and fluid temperature 0 to 60°C
Maximum operating frequency 180 c.p.m
Lubrication Non-lube*3
  1. *1For the gripping force at each gripping point, refer to the data in "Effective Gripping Force" in the manufacturer's catalog.
    The effective gripping force is the value at the middle position of the opening/closing stroke.
  2. *2Values in parentheses () show the MDHR weight. However, it does not include auto switch weight.
  3. *3Use this product with no lubrication. Using lubrication could cause sticking or slipping.
  • *When the finger opening/closing speed is set as the total stroke of 0.2 seconds or more, it may cause the product to stick or completely stop its movement.

Structure drawing

MHR2 structure structure drawing

MHR2 structure structure drawing

MDHR2 structure drawing (01)

MDHR2 structure drawing (01)

MDHR2 structure drawing (02)

MDHR2 structure drawing (02)

Component parts

No. Description Material Note
1 Body Aluminum alloy Hard anodizing
2 Adapter body Aluminum alloy Hard anodizing
3 Guide holder Stainless steel -
4 Cam Cold rolled steel plate Nitrided
5 Finger assembly Stainless steel Heat treated
6 Guide Stainless steel Heat treated
7 Pin Carbon steel Heat treated
Electroless nickel plating
8 Pin roller Stainless steel Nitrided
9 Vane shaft Stainless steel, NBR M□HR2-30 uses carbon steel, NBR
10 Joint bolt Chrome molybdenum steel Zinc chromated
No. Description Material Note
11 Stopper Resin -
12 Back-up ring Stainless steel plate -
13 Hex socket head cap screw Stainless steel -
14 Bearing High carbon chrome bearing steel -
15 Cylindrical roller Stainless steel -
16 Magnet - -
17 Magnet holder Aluminum alloy Hard anodizing
18 Roller Stainless steel -
19 "O-ring NBR -
20 Stopper seal NBR -

External dimensional drawing

Nominal Size 10

 

(Unit: mm)

 

No auto switch: MHR2-10R

No auto switch: MHR2-10R

 

(Unit: mm)

 

MHR2-10E port location

MHR2-10E port location

 

(Unit: mm)

 

With auto switch (built-in magnet): MDHR2-10R

With auto switch (built-in magnet): MDHR2-10R

 

(Unit: mm)

 

MDHR2-10E port location

MDHR2-10E port location

Dimensional Differences between MHR and MDHR

Dimensional Differences between MHR and MDHR

Dimensional Differences between MHR and MDHR

  • *Note that the dimensions in the figure on the left are different for the MHR series and the MDHR series. In addition, the body shapes are different depending on the auto switch mounting groove.
Model A B
MHR2 -10R 5 14.5
-10E - 14.5
MDHR2 -10R 4.7 15.5
-10E - 15.5
  • *For other specifications and dimensions, refer to the manufacturer's catalog.
Codice componente
MDHR2-10R-M9NV
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Dimensioni in apertura
(mm)
Dimensioni in chiusura
(mm)
Forza di presa (con apertura a 0.5Mpa)
(N)
Forza di presa (con chiusura a 0.5Mpa)
(N)
Gamma di pressioni d'esercizio
(MPa)
Diametro interno cilindro
(mm)
Interruttore automatico Numero di interruttori Lunghezza filo conduttore Corsa
(mm)
Tipo di connettore per apertura / chiusura pinza Posizione raccordo di collegamento

522.10 €

1 26 giorni 8512120.2~ 0.610M9NV2 pz.0.5 m6AssenteDirezione da superficie laterale corpo

Loading...

  1. 1

Informazioni di base

Tipo Corpo principale Tipo di presa Presa a pinza, mandrino / Aperto, mandrino Numero di dita di presa 2 pz.
Profilo corpo principale Profilo cilindrico Metodo di funzionamento A doppia azione Ambiente, applicazioni Standard / Disponibile in camere bianche
Funzione aggiuntiva Con guida lineare / Supporto cuscinetto / Elevata precisione Meccanismo di regolazione corsa Non in dotazione Specifiche su ordinazione Assente

Si trova sulla pagina di MHR2, pinza pneumatica, 2 dita, attuatore rotante, il codice articolo è il seguente: MDHR2-10R-M9NV.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto MDHR2-10R-M9NV.

Tipologia prodotto

Codice componente
MDHR2-10R-M9BL
MDHR2-10R-M9BLS
MDHR2-10R-M9BVL
MDHR2-10R-M9P
MDHR2-10R-M9PV
MDHR2-10R-M9PZ
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Dimensioni in apertura
(mm)
Dimensioni in chiusura
(mm)
Forza di presa (con apertura a 0.5Mpa)
(N)
Forza di presa (con chiusura a 0.5Mpa)
(N)
Gamma di pressioni d'esercizio
(MPa)
Diametro interno cilindro
(mm)
Interruttore automatico Numero di interruttori Lunghezza filo conduttore Corsa
(mm)
Tipo di connettore per apertura / chiusura pinza Posizione raccordo di collegamento

520.19 €

1 26 giorni 8512120.2~ 0.610M9B2 pz.3 m6AssenteDirezione da superficie laterale corpo

485.48 €

1 26 giorni 8512120.2~ 0.610M9B1 pz.3 m6AssenteDirezione da superficie laterale corpo

540.76 €

1 26 giorni 8512120.2~ 0.610M9BV2 pz.3 m6AssenteDirezione da superficie laterale corpo

514.58 €

1 26 giorni 8512120.2~ 0.610M9P2 pz.0.5 m6AssenteDirezione da superficie laterale corpo

522.11 €

1 26 giorni 8512120.2~ 0.610M9PV2 pz.0.5 m6AssenteDirezione da superficie laterale corpo

529.52 €

1 26 giorni 8512120.2~ 0.610M9P2 pz.5 m6AssenteDirezione da superficie laterale corpo

Supporto tecnico