Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
MHK2-12D-M9P
Fluid | Air | ||
---|---|---|---|
Operating pressure | Double acting | 0.1 to 0.6 MPa | |
Single acting | Normally open | 0.25 to 0.6 MPa | |
Normally closed | |||
Ambient and fluid temperature | -10 to +60°C | ||
Repeatability | ±0.01 mm | ||
Lubrication | Non-lube | ||
Action | Double acting / single acting | ||
Auto switch (option) * | Solid state auto switch (3-wire, 2-wire) |
*See pp. 797–850 in the manufacturer's catalog for detailed specifications of auto switches.
Model | Action | Cylinder inner diameter mm | Maximum operating frequency c.p.m | Effective gripping force per finger *1 N | Opening/closing stroke mm (L2-L1) | Width at closing mm (L1) | Width at opening mm (L2) | Weight g | |
---|---|---|---|---|---|---|---|---|---|
MHK2-12D□ | Double acting | 12 | 120 | Outer-diameter grip: 15 Inner-diameter grip: 16 | 4 | 9 | 13 | 75 | |
MHK2-16D□ | 16 | Outer-diameter grip: 31 Inner-diameter grip: 36 | 6 | 14.6 | 20.6 | 113 | |||
MHK2-20D□ | 20 | Outer-diameter grip: 31 Inner-diameter grip: 56 | 10 | 16 | 26 | 235 | |||
MHK2-25D□ | 25 | Outer-diameter grip: 80 Inner-diameter grip: 86 | 14 | 19 | 33 | 440 | |||
MHK2-12S□ | Single acting | Normally open | 12 | 9 | 4 | 9 | 13 | 76 | |
MHK2-16S□ | 16 | 23 | 6 | 14.6 | 20.6 | 114 | |||
MHK2-20S□ | 20 | 34 | 10 | 16 | 26 | 237 | |||
MHK2-25S□ | 25 | 58 | 14 | 19 | 33 | 443 | |||
MHK2-12C□ | Normally closed | 12 | 12 | 4 | 9 | 13 | 76 | ||
MHK2-16C□ | 16 | 25 | 6 | 14.6 | 20.6 | 115 | |||
MHK2-20C□ | 20 | 44 | 10 | 16 | 26 | 237 | |||
MHK2-25C□ | 25 | 73 | 14 | 19 | 33 | 443 |
*1 Values based on pressure of 0.5 MPa, gripping point L = 20 mm.
For the single acting normally open type, the outer-diameter gripping force applies. For the single acting normally closed type, the inner-diameter gripping force applies.
For the gripping force at each gripping point, refer to the data in "Gripping Point and Effective Gripping Force" on pp. 553–557 of the manufacturer's catalog.
Fingers open structure drawing
Fingers closed structure drawing
Normally open structure drawing
Normally closed structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Hard anodizing |
2 | Piston | Aluminum alloy | Hard anodizing |
3 | Cam | Carbon steel | Heat treated, specially treated |
4 | Finger | Carbon steel | Heat treated, specially treated |
Stainless steel SUS304 | Option | ||
5 | Cap | Aluminum alloy | Hard anodizing |
6 | Piston bolt | Stainless steel | - |
7 | Rubber magnet | Synthetic rubber | - |
8 | Needle ass’y | - | - |
9 | N.O. spring | Piano wire | - |
10 | Plug | Brass | Electroless nickel plating |
11 | Exhaust plug | Brass | Electroless nickel plating |
12 | N.C. spring | Piano wire | - |
13 | Plug ass’y | Brass | Electroless nickel plating |
14 | Exhaust plug A | Brass | Electroless nickel plating |
15 | Type C retaining ring | Carbon steel | Nickel plating |
Part name | MHK2-12□ | MHK2-16□ | MHK2-20□ | MHK2-25□ | Main parts | ||
---|---|---|---|---|---|---|---|
Gasket set | MHK12-PS | MHK16-PS | MHK20-PS | MHK25-PS | (16) (17) (18) (19) | ||
Piston ass’y | MHK-A1201 | MHK-A1601 | MHK-A2001 | MHK-A2501 | (2) (6) (7) | ||
Cam | P3318103 | P3318203 | P3318303 | P3318403 | (3) | ||
Finger | Material | Carbon steel | P3318104 | P3318204 | P3318304 | P3318404 | (4) |
Stainless steel | P3318104-1 | P3318204-1 | P3318304-1 | P3318404-1 | |||
Needle ass’y | MHK-A1206 | (8) | |||||
Dust cover | Material | CR | MHK2-J12 | MHK2-J16 | MHK2-J20 | MHK2-J25 | (20) |
FKM | MHK2-J12F | MHK2-J16F | MHK2-J20F | MHK2-J25F | |||
Silicone rubber | MHK2-J12S | MHK2-J16S | MHK2-J20S | MHK2-J25S |
Replacement part / grease pack part number: MH-G01 (30 g)
(Unit: mm)
MHK2-12□ / standard type external dimensional drawing
*In the case of single acting, one side port is a breathing hole. The finger speed adjustment needle is a plug.
(Unit: mm)
Groove position for auto switch mounting
(Unit: mm)
MHK2-16□ / standard type external dimensional drawing
*In the case of single acting, one side port is a breathing hole. The finger speed adjustment needle is a plug.
(Unit: mm)
Groove position for auto switch mounting
(Unit: mm)
MHK2-20□ / standard type external dimensional drawing
*In the case of single acting, one side port is a breathing hole. The finger speed adjustment needle is a plug.
(Unit: mm)
Groove position for auto switch mounting
Codice componente
|
---|
MHK2-12D-M9P |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Tipo | Tipo di presa | Numero di dita di presa | Profilo corpo principale | Metodo di funzionamento | Dimensioni in apertura (mm) | Dimensioni in chiusura (mm) | Forza di presa (con apertura a 0.5Mpa) (N) | Forza di presa (con chiusura a 0.5Mpa) (N) | Ambiente, applicazioni | Funzione aggiuntiva | Meccanismo di regolazione corsa | Diametro interno cilindro (mm) | Interruttore automatico | Numero di interruttori | Lunghezza filo conduttore | Specifiche su ordinazione | Tipo di connettore per apertura / chiusura pinza | Materiale copertura antipolvere | Specifiche | Materiali nottolino | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
475.77 € | 1 | 26 giorni | [Corpo principale] Corpo principale | Presa a pinza parallela / Aperto, parallelo | 2 pz. | Profilo quadrato | A doppia azione | 13 | 9 | 16 | 15 | Resistenza alla polvere / Antigocciolamento | Elevata precisione | Non in dotazione | 12 | M9P | 2 pz. | 0.5 m | Assente | Assente | Gomma cloroprenica (CR) | Tipo standard | Acciaio al carbonio |
Loading...
Si trova sulla pagina di MHK, pinza pneumatica, guida su bronzine con azionamento su piano inclinato, il codice articolo è il seguente: MHK2-12D-M9P.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto MHK2-12D-M9P.
Configura
Proprietà di base
Tipo
Tipo di presa
Ambiente, applicazioni
Tipo
Numero di dita di presa
Profilo corpo principale
Metodo di funzionamento
Dimensioni in apertura(mm)
Dimensioni in chiusura(mm)
Forza di presa (con apertura a 0.5Mpa)(N)
Forza di presa (con chiusura a 0.5Mpa)(N)
Funzione aggiuntiva
Meccanismo di regolazione corsa
Diametro interno cilindro(mm)
Interruttore automatico
Numero di interruttori
Lunghezza filo conduttore
Specifiche su ordinazione
Tipo di connettore per apertura / chiusura pinza
Materiale copertura antipolvere
Specifiche
Materiali nottolino
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
MHK2-12CF |
MHK2-12CS |
MHK2-12D |
MHK2-12D-M9PL |
MHK2-12D-M9PSAPC |
MHK2-12D-X41 |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Tipo | Tipo di presa | Numero di dita di presa | Profilo corpo principale | Metodo di funzionamento | Dimensioni in apertura (mm) | Dimensioni in chiusura (mm) | Forza di presa (con apertura a 0.5Mpa) (N) | Forza di presa (con chiusura a 0.5Mpa) (N) | Ambiente, applicazioni | Funzione aggiuntiva | Meccanismo di regolazione corsa | Diametro interno cilindro (mm) | Interruttore automatico | Numero di interruttori | Lunghezza filo conduttore | Specifiche su ordinazione | Tipo di connettore per apertura / chiusura pinza | Materiale copertura antipolvere | Specifiche | Materiali nottolino |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
421.47 € | 1 | 26 giorni | [Corpo principale] Corpo principale | Aperto, parallelo | 2 pz. | Profilo quadrato | Ad azione singola (normalmente chiuso) | 13 | 9 | 12 | - | Resistenza alla polvere / Antigocciolamento | Elevata precisione | Non in dotazione | 12 | Senza interruttore automatico (magnete incorporato) | Assente | Assente | Assente | Assente | Gomma fluoro (FKM) | Tipo standard | Acciaio al carbonio | ||
417.45 € | 1 | 26 giorni | [Corpo principale] Corpo principale | Aperto, parallelo | 2 pz. | Profilo quadrato | Ad azione singola (normalmente chiuso) | 13 | 9 | 12 | - | Resistenza alla polvere / Antigocciolamento | Elevata precisione | Non in dotazione | 12 | Senza interruttore automatico (magnete incorporato) | Assente | Assente | Assente | Assente | Gomma siliconica (SI) | Tipo standard | Acciaio al carbonio | ||
411.97 € | 1 | 4 giorni | [Corpo principale] Corpo principale | Aperto, parallelo / Presa a pinza parallela | 2 pz. | Profilo quadrato | A doppia azione | 13 | 9 | 16 | 15 | Resistenza alla polvere / Antigocciolamento | Elevata precisione | Non in dotazione | 12 | Senza interruttore automatico (magnete incorporato) | Assente | Assente | Assente | Assente | Gomma cloroprenica (CR) | Tipo standard | Acciaio al carbonio | ||
483.31 € | 1 | 26 giorni | [Corpo principale] Corpo principale | Aperto, parallelo / Presa a pinza parallela | 2 pz. | Profilo quadrato | A doppia azione | 13 | 9 | 16 | 15 | Resistenza alla polvere / Antigocciolamento | Elevata precisione | Non in dotazione | 12 | M9P | 2 pz. | 3 m | Assente | Assente | Gomma cloroprenica (CR) | Tipo standard | Acciaio al carbonio | ||
492.29 € | 1 | 26 giorni | [Corpo principale] Corpo principale | Aperto, parallelo / Presa a pinza parallela | 2 pz. | Profilo quadrato | A doppia azione | 13 | 9 | 16 | 15 | Resistenza alla polvere / Antigocciolamento | Elevata precisione | Non in dotazione | 12 | M9P | 2 pz. | 0.5 m | Assente | M8 3 pin | Gomma cloroprenica (CR) | Tipo standard | Acciaio al carbonio | ||
459.44 € | 1 | 26 giorni | [Corpo principale] Corpo principale | Aperto, parallelo / Presa a pinza parallela | 2 pz. | Profilo quadrato | A doppia azione | 13 | 9 | 16 | 15 | Resistenza alla polvere / Antigocciolamento | Elevata precisione | Non in dotazione | 12 | Senza interruttore automatico (magnete incorporato) | Assente | Assente | Tipo con scanalature di montaggio interruttore automatico su entrambi i lati | Assente | Gomma cloroprenica (CR) | Tipo standard | Acciaio al carbonio |