Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
MHSHJ3-40DBF
Model Number Notation
Double acting, inner-diameter grip JIS symbol
Double acting, outer-diameter grip JIS symbol
Model | MHSH3-16D | MHSH3-20D | MHSH3-25D | MHSH3-32D | |
---|---|---|---|---|---|
Cylinder inner diameter (mm) | 16 | 20 | 25 | 32 | |
Applicable fluids | Air | ||||
Operating pressure (MPa) | 0.2 to 0.6 | 0.1 to 0.6 | |||
Ambient and fluid temperature (°C) | -10 to +60 | ||||
Repeatability (mm) | ±0.01 | ||||
Max. operating frequency (c.p.m.) | 120 | 60 | |||
Lubrication | Non-lube | ||||
Operating method | Double acting type | ||||
Effective gripping force (N)Note) at 0.5 MPa | Outer-diameter grip power | 9 | 21 | 36 | 62 |
Inner-diameter grip power | 15 | 26 | 45 | 77 | |
Through-hole diameter (mm) | ø3 (diameter 3 mm) H10 (0 to +0.040) | ø3 (diameter 3 mm) H10 (0 to +0.040) | ø4 (diameter 4 mm) H10 (0 to +0.048) | ø6 (diameter 6 mm) H10 (0 to +0.048) | |
Opening/closing stroke (diameter) (mm) | 4 | 4 | 6 | 8 | |
Weight g | 90 | 140 | 220 | 410 |
Model | MHSH3-40D | MHSH3-50D | MHSH3-63D | MHSH3-80D | |
---|---|---|---|---|---|
Cylinder inner diameter (mm) | 40 | 50 | 63 | 80 | |
Applicable fluids | Air | ||||
Operating pressure (MPa) | 0.1 to 0.6 | ||||
Ambient and fluid temperature (°C) | -10 to +60 | ||||
Repeatability (mm) | ±0.01 | ||||
Max. operating frequency (c.p.m.) | 60 | 30 | |||
Lubrication | Non-lube | ||||
Operating method | Double acting type | ||||
Effective gripping force (N)Note) at 0.5 MPa | Outer-diameter grip power | 97 | 155 | 280 | 400 |
Inner-diameter grip power | 118 | 187 | 329 | 490 | |
Through-hole diameter (mm) | ø10 (diameter 10 mm) H10 (0 to +0.058) | ø12 (diameter 12 mm) H10 (0 to +0.070) | ø16 (diameter 16 mm) H10 (0 to +0.070) | ø20 (diameter 20 mm) H10 (0 to +0.084) | |
Opening/closing stroke (diameter) (mm) | 8 | 12 | 16 | 20 | |
Weight g | 570 | 970 | 1,650 | 2,920 |
Note) Values for ø16 to 25 (cylinder inner diameter 16 to 25 mm) are with gripping point L = 20 mm, for ø32 to 63 (cylinder inner diameter 32 to 63 mm) with gripping point L = 30 mm, and for ø80 (cylinder inner diameter 80 mm) with gripping point L = 50 mm.
For the gripping force at each gripping location, refer to the data in "Effective Gripping Force" on pp. 606–609 in the manufacturer's catalog.
Closed condition structure drawing
Open condition (ø16 to 25 [cylinder inner diameter 16 to 25 mm]) structure drawing
Open condition (ø32 to 80 [cylinder inner diameter 32 to 80 mm]) structure drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Aluminum Alloy | Hard anodizing |
2 | Piston | ø16 to 25 (diameter 16 to 25 mm): stainless steel | - |
ø32 to 80 (diameter 32 to 80 mm): aluminum alloy | Hard anodizing | ||
3 | Cam (A) | Carbon steel | Heat treated, specially treated |
4 | Finger | Carbon steel | Heat treated, specially treated |
5 | Cap (A) | Aluminum Alloy | Hard anodizing |
6 | End plate (A) | Stainless steel | - |
7 | Tubing | Stainless steel | - |
8 | Guide | Aluminum Alloy | Hard anodizing |
9 | Magnet | - | - |
10 | Hexagon socket head bolt | Carbon steel | Zinc chromate |
11 | Parallel pin | Stainless steel | - |
12 | Type C retaining ring | Carbon steel | Nickel plating |
13 | Gasket | NBR | - |
14 | Gasket | NBR | - |
15 | Gasket | NBR | - |
16 | Piston Gasket | NBR | - |
17 | Rod Gasket | NBR | - |
18 | Rod Gasket | NBR | - |
19 | Dust cover | CR / FKM / Si | - |
Part name | MHSH3-16D | MHSH3-20D | MHSH3-25D | MHSH3-32D | Principle parts | ||
---|---|---|---|---|---|---|---|
MHSHJ3-32D | |||||||
Gasket set | MHSH16-PS | MHSH20-PS | MHSH25-PS | MHSH32-PS | (13) (14) (15) (16) (17) (18) | ||
Dust cover | Material | CR | - | - | - | MHSHJ3-J32 | (19) |
FKM | MHSHJ3-J32F | ||||||
Silicone rubber | MHSHJ3-J32S | ||||||
Finger | P3316054 | P3316154 | P3316254 | P3316354 | (4) | ||
Cam (A) | P3316053 | P3316153 | P3316253 | P3316353 | (3) | ||
Piston ass’y | MHS-A1603 | MHS-A2003 | MHS-A2503 | MHS-A3203 | (2) (9) | ||
Cap | MHSH-A1614 | MHSH-A2014 | MHSH-A2514 | MHSH-A3214 | (5) |
Part name | MHSH3-40D | MHSH3-50D | MHSH3-63D | MHSH3-80D | Principle parts | ||
---|---|---|---|---|---|---|---|
MHSHJ3-40D | MHSHJ3-50D | MHSHJ3-63D | MHSHJ3-80D | ||||
Gasket set | MHSH40-PS | MHSH50-PS | MHSH63-PS | MHSH80-PS | (13) (14) (15) (16) (17) (18) | ||
Dust cover | Material | CR | MHSHJ3-J40 | MHSHJ3-J50 | MHSHJ3-J63 | MHSHJ3-J80 | (19) |
FKM | MHSHJ3-J40F | MHSHJ3-J50F | MHSHJ3-J63F | MHSHJ3-J80F | |||
Silicone rubber | MHSHJ3-J40S | MHSHJ3-J50S | MHSHJ3-J63S | MHSHJ3-J80S | |||
Finger | P3316454 | P3316554 | P3316654 | P3316754 | (4) | ||
Cam (A) | P3316453 | P3316553 | P3316653 | P3316753 | (3) | ||
Piston ass’y | MHS-A4003 | MHS-A5003 | MHS-A6303 | MHS-A8003 | (2) (9) | ||
Cap | MHSH-A4014 | MHSH-A5014 | MHSH-A6314 | MHSH-A8014 | (5) |
Replacement part / grease pack part number: MH-G01 (30 g)
(Unit: mm)
MHSH3-16D to 25D external dimensional drawing
(Unit: mm)
MHSH3-16D
(Unit: mm)
MHSH3-20D
(Unit: mm)
MHSH3-25D
(Unit: mm)
Model | AA | AC | AD | AE | BA | BB | BC | BD | CA | CB | DC | DO | EC | EO | FX | G | I | J | K | NA | NB |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MHSH3-16D | 46 | 7 | 10.5 | 28.5 | 30 | 30.5 | 34 | 27 | 7 | 14 | 17.5 | 19.5 | 7.5 | 9.5 | 12 | 32 | 4 | 10 | 4 | 8 | 5h9 (-0.030 to 0) |
MHSH3-20D | 49 | 7 | 12 | 30 | 36 | 36.5 | 40 | 28 | 7 | 14 | 20 | 22 | 8 | 10 | 15 | 34 | 5 | 12 | 5 | 10 | 6h9 (-0.030 to 0) |
MHSH3-25D | 55 | 8 | 13 | 34 | 42 | 42.5 | 47 | 32 | 7.5 | 17.5 | 23.5 | 26.5 | 9.5 | 12.5 | 18 | 38 | 5 | 14 | 6 | 12 | 6h9 (-0.030 to 0) |
Model | O | P | Q | R | SB | TB | WA | ZA |
---|---|---|---|---|---|---|---|---|
MHSH3-16D | 2 | M3 ×; 0.5 | 6 | 24 | 6 | 5 | 17H9 (0 to +0.043) | 3H10 (0 to +0.040) |
MHSH3-20D | 2.5 | M5 ×; 0.8 | 7 | 29 | 6.5 | 6 | 21H9 (0 to +0.052) | 3H10 (0 to +0.040) |
MHSH3-25D | 3 | M5 ×; 0.8 | 8 | 34 | 6.5 | 6 | 26H9 (0 to +0.052) | 4H10 (0 to +0.048) |
(Unit: mm)
MHSH3-32D to 80D external dimensional drawing
Codice componente
|
---|
MHSHJ3-40DBF |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Tipo | Tipo di presa | Numero di dita di presa | Profilo corpo principale | Metodo di funzionamento | Dimensioni in apertura (mm) | Dimensioni in chiusura (mm) | Forza di presa (con apertura a 0.5Mpa) (N) | Forza di presa (con chiusura a 0.5Mpa) (N) | Ambiente, applicazioni | Funzione aggiuntiva | Meccanismo di regolazione corsa | Gamma di pressioni d'esercizio (MPa) | Diametro interno cilindro (mm) | Interruttore automatico | Numero di interruttori | Lunghezza filo conduttore | Specifiche su ordinazione | Diametro albero applicabile (ø) | Tipo di connettore per apertura / chiusura pinza | Tipo filettatura raccordo | Spintore centrale | Materiale copertura antipolvere | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
921.39 € | 1 | 26 giorni | [Corpo principale] Corpo principale | Presa a pinza, mandrino / Aperto, mandrino | 3 pz. | Profilo cilindrico | A doppia azione | 40 | 36 | - | 97 | Standard | Elevata precisione | Non in dotazione | 0.1~ 0.6 | 40 | - | Assente | Assente | Assente | - | Assente | M | Con molla | Guarnizione in fluoroelastomero (FKM) |
Loading...
Si trova sulla pagina di MHSH3, pinza pneumatica, modello foro passante, il codice articolo è il seguente: MHSHJ3-40DBF.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto MHSHJ3-40DBF.
Configura
Proprietà di base
Tipo
Tipo di presa
Forza di presa (con apertura a 0.5Mpa)(N)
Interruttore automatico
Diametro albero applicabile(ø)
Tipo
Numero di dita di presa
Profilo corpo principale
Metodo di funzionamento
Dimensioni in apertura(mm)
Dimensioni in chiusura(mm)
Forza di presa (con chiusura a 0.5Mpa)(N)
Ambiente, applicazioni
Funzione aggiuntiva
Meccanismo di regolazione corsa
Diametro interno cilindro(mm)
Numero di interruttori
Lunghezza filo conduttore
Specifiche su ordinazione
Tipo di connettore per apertura / chiusura pinza
Tipo filettatura raccordo
Spintore centrale
Materiale copertura antipolvere
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
MHSH3-16D-M9BAZ |
MHSH3-16D-X5 |
MHSH3-20D |
MHSHJ3-40DF |
MHSHJ3-50D |
MHSHJ3-50DBS |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Tipo | Tipo di presa | Numero di dita di presa | Profilo corpo principale | Metodo di funzionamento | Dimensioni in apertura (mm) | Dimensioni in chiusura (mm) | Forza di presa (con apertura a 0.5Mpa) (N) | Forza di presa (con chiusura a 0.5Mpa) (N) | Ambiente, applicazioni | Funzione aggiuntiva | Meccanismo di regolazione corsa | Gamma di pressioni d'esercizio (MPa) | Diametro interno cilindro (mm) | Interruttore automatico | Numero di interruttori | Lunghezza filo conduttore | Specifiche su ordinazione | Diametro albero applicabile (ø) | Tipo di connettore per apertura / chiusura pinza | Tipo filettatura raccordo | Spintore centrale | Materiale copertura antipolvere |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
659.85 € | 1 | 26 giorni | [Corpo principale] Corpo principale | Aperto, mandrino / Presa a pinza, mandrino | 3 pz. | Profilo cilindrico | A doppia azione | 19.5 | 17.5 | 15 | 9 | Standard | Elevata precisione | Non in dotazione | - | 16 | M9BA | 2 pz. | 5 m | Assente | - | Assente | M | Senza spintore centrale | - | ||
574.02 € | 1 | 26 giorni | [Corpo principale] Corpo principale | Aperto, mandrino / Presa a pinza, mandrino | 3 pz. | Profilo cilindrico | A doppia azione | 19.5 | 17.5 | 15 | 9 | Standard | Elevata precisione | Non in dotazione | - | 16 | Senza interruttore automatico (magnete incorporato) | Assente | Assente | Guarnizione in fluoroelastomero | - | Assente | M | Senza spintore centrale | - | ||
603.10 € | 1 | 4 giorni | [Corpo principale] Corpo principale | Aperto, mandrino / Presa a pinza, mandrino | 3 pz. | Profilo cilindrico | A doppia azione | 10 ~ 22 | 8 ~ 20 | 26 | 21 | Standard | Elevata precisione | Non in dotazione | - | 20 | Senza interruttore automatico (magnete incorporato) | Assente | Assente | Assente | - | Assente | M | Senza spintore centrale | - | ||
811.94 € | 1 | 26 giorni | [Corpo principale] Corpo principale | Aperto, mandrino / Presa a pinza, mandrino | 3 pz. | Profilo cilindrico | A doppia azione | 40 | 36 | - | 97 | Standard | Elevata precisione | Non in dotazione | 0.1~ 0.6 | 40 | - | Assente | Assente | Assente | - | Assente | M | Senza spintore centrale | Guarnizione in fluoroelastomero (FKM) | ||
877.74 € | 1 | 4 giorni | - | - | - | - | - | - | - | - | - | - | - | - | - | - | No sensore | - | - | - | 50 | - | M | Senza blocco centrale di spinta | Gomma al cloroprene (CR) | ||
1,026.35 € | 1 | 26 giorni | [Corpo principale] Corpo principale | Aperto, mandrino / Presa a pinza, mandrino | 3 pz. | Profilo cilindrico | A doppia azione | 48 | 42 | 187 | 155 | Standard | Elevata precisione | Non in dotazione | 0.1~ 0.6 | 50 | - | Assente | Assente | Assente | - | Assente | M | Con molla | Gomma siliconica (SI) |