C(D)RB2*W10~40-Z, attuatore rotante, tipo a palmola nuovo (Codici componente - Download CAD)

C(D)RB2*W10~40-Z, attuatore rotante, tipo a palmola nuovo
Can be combined freely with many kinds of unit.
[Features]
· Piping port parts are located on the flat section.
· Many variations of shaft-end shape (6 types).
· Works with the compact auto switch D-M9□ type.

(i)Nota

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

CRB2FS30-180SEZ

Rotary Actuator, Vane Type, CRB2 Series Features

Single Vane Specifications

Size1015203040
Rotating angle90°, 180°, 270 °
FluidAir (non-lube)
Proof pressure (MPa)1.051.5
Ambient and fluid temperature5 to 60°C
Max. operating pressure (MPa)0.71.0
Min. operating pressure (MPa)0.20.15
Rotation time adjustment range (s/90)°*10.03 to 0.30.04 to 0.30.07 to 0.5
Allowable kinetic energy (J)*20.000150.0010.0030.020.04
0.000250.00040.0150.03
Shaft load (N)Allowable radial load1515253060
Allowable thrust load1010202540
Port locationSide ported or Axial ported
Port size (side ported, axial ported)M3 × 0.5M5 × 0.8
Angle adjustable range*30 to 230 °0 to 240 °0 to 230 °
  1. *1Make sure to operate within the speed regulation range. Exceeding the maximum speed (0.3 s/90°) can cause the unit to stick or not operate.
    For size 10, when operation at the maximum speed (0.03 s/90°) is required, the operating pressure should be set to 0.35 MPa or higher.
  2. *2The upper numbers in this section in the table indicate the energy factor when the rubber bumper is used (at the end of the rotation), and the lower numbers indicate the energy factor when the rubber bumper is not used.
  3. *3Adjustment range in the table is for 270°. For 90° and 180°, refer to the manufacturer's catalog.

Double Vane Specifications

Size1015203040
Rotating angle90°, 100 °
FluidAir (non-lube)
Proof pressure (MPa)1.051.5
Ambient and fluid temperature5 to 0°C
Max. operating pressure (MPa)0.71.0
Min. operating pressure (MPa)0.20.15
Rotation time adjustment range (s/90)°*10.03 to 0.30.04 to 0.30.07 to 0.5
Allowable kinetic energy J0.00030.00120.00330.020.04
Shaft load (N)Allowable radial load1515253060
Allowable thrust load1010202540
Port locationSide ported or Axial ported
Port size (side ported, axial ported)M3 × 0.5M5 × 0.8
Angle adjustable range*20 to 90 °
  1. *1Make sure to operate within the speed regulation range. Exceeding the maximum speed (0.3 s/90°) can cause the unit to stick or not operate.
    For size 10, when operation at the maximum speed (0.03 s/90°) is required, the operating pressure should be set to 0.35 MPa or higher.
  2. *2Adjustment range in the table is for 100°. For 90°, see the manufacturer's catalog.

External dimensional drawing

  • *For single vane type, the following figures show actuators for 90° and 180° when B port is pressurized.
  • *For double vane type, the following figures show the intermediate rotation position when A or B port is pressurized.

 

(Unit: mm)

 

Single shaft / Port location: side ported

Single shaft / Port location: side ported

 

(Unit: mm)

 

Double shaft / Port location: side ported

Double shaft / Port location: side ported

 

(Unit: mm)

 

Shaft-end shape of size 40

Shaft-end shape of size 40

 

(Unit: mm)

 

Single shaft / Port location: side ported

Single shaft / Port location: side ported

 

(Unit: mm)

 

Size 10 (port location: side ported)

Size 10 (port location: side ported)

 

(Unit: mm)

 

Size 10, 15, 20, 30, 40 (port location: axial ported)

Size 10, 15, 20, 30, 40 (port location: axial ported)

 

(Unit: mm)

 

SizeABCDE (g7)F (h9)G1G2JKLMNP
1029158144 (-0.016 to -0.004)9 (-0.036 to 0)31590.59.59.524
1534209185 (-0.016 to -0.004)12 (-0.043 to 0)41.56100.5141029
20422910206 (-0.016 to -0.004)14 (-0.043 to 0)4.51.57100.5201336
30504013228 (-0.020 to -0.005)16 (-0.043 to 0)528121.0261443
406345153010 (-0.020 to -0.005)25 (-0.052 to 0)6.54.59201.0312056
SizeQRSTV1V2WXY
◆ Q1◆ Q2★ Q3
10M3 × 0.5 depth 66-M3 × 0.5143.6303719.88.514.5
15M3 × 0.5 depth 66M3 × 0.5 depth 5M3 × 0.5197.639.547211117
20M4 × 0.7 depth 13.511M4 × 0.7 depth 7.5M5 × 0.824.510.550.559221421
30M5 × 0.8 depth 1816.5M5 × 0.8 depth 10M5 × 0.834.51464752415.525
40M5 × 0.8 depth 1617.5M5 × 0.8 depth 10M5 × 0.839.81779.590302131.6

External dimensional drawing: standard type 10 (double vane type)

  • The following figures show the intermediate rotation position when A or B port is pressurized.

 

(Unit: mm)

 

Single shaft / Port location: side ported

Single shaft / Port location: side ported

 

(Unit: mm)

 

Double shaft / Port location: side ported

Double shaft / Port location: side ported

 

(Unit: mm)

 

(Port location: axial ported)

(Port location: axial ported)

  • *Refer to the manufacturer's catalog for other models' dimensions, specifications, etc.
Codice componente
CRB2FS30-180SEZ
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Tipo Angolo di oscillazione A Coppia
(N▪m)
Metodo di funzionamento Diametro nominale tubo Energia cinetica ammessa
(J)
Energia cinetica ammessa
(J)
Gamma di pressioni d'esercizio
(MPa)
Posizione raccordo di collegamento Interruttore Conduttore
(m)
Numero di interruttori Modello albero Direzione assiale Specifiche su ordinazione Stile montaggio Tipo di connettore Specifiche

170.27 €

1 26 giorni Uscita asse dell'attuatore rotante su un lato[180°] 180°Inf. a 1 / 3–inf. a 6Paletta singola300.01–inf. a 0.10.020.15~1.0Direzione assiale corpoAssenteAssenteAssenteAlbero lungo: singolo piattoStandardAssenteTipo flangiaAssenteTipo standard

Loading...

  1. 1

Informazioni di base

Profilo corpo principale Forma rotonda Ambiente d'esercizio, applicazioni Standard Rigidità e precisione Standard
Valvola N/A

Si trova sulla pagina di C(D)RB2*W10~40-Z, attuatore rotante, tipo a palmola nuovo, il codice articolo è il seguente: CRB2FS30-180SEZ.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto CRB2FS30-180SEZ.

Tipologia prodotto

Codice componente
CDRB2BJ15-180SZ-93A
CDRB2BJ30-180SZ-R73L
CDRB2BJ30-270SZ-M9PS
CRB2FS30-180SZ
CRB2FS30-270SZ
CRB2FS30-90DZ
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Tipo Angolo di oscillazione A Coppia
(N▪m)
Metodo di funzionamento Diametro nominale tubo Energia cinetica ammessa
(J)
Energia cinetica ammessa
(J)
Gamma di pressioni d'esercizio
(MPa)
Posizione raccordo di collegamento Interruttore Conduttore
(m)
Numero di interruttori Modello albero Direzione assiale Specifiche su ordinazione Stile montaggio Tipo di connettore Specifiche

315.53 €

1 26 giorni Uscita asse dell'attuatore rotante su entrambi i lati[180°] 180°Inf. a 1Paletta singola15Inf. a 0.0050.0010.15~ 0.7Superficie laterale corpo93A0.52 pcs.Stelo lungo: albero tondo/Albero corto: unico appartamentoStandardAssenteTipo baseAssenteWith auto switch unit

333.97 €

1 26 giorni Uscita asse dell'attuatore rotante su entrambi i lati[180°] 180°Inf. a 1 / 3–inf. a 6Paletta singola300.01–inf. a 0.10.020.15~1.0Superficie laterale corpoR7332 pcs.Stelo lungo: albero tondo/Albero corto: unico appartamentoStandardAssenteTipo baseAssenteWith auto switch unit

319.56 €

1 26 giorni Uscita asse dell'attuatore rotante su entrambi i lati270°Inf. a 1 / 3–inf. a 6Paletta singola300.01–inf. a 0.10.020.15~1.0Superficie laterale corpoM9P0.51 pzStelo lungo: albero tondo/Albero corto: unico appartamentoStandardAssenteTipo baseAssenteWith auto switch unit

170.27 €

1 26 giorni Uscita asse dell'attuatore rotante su un lato[180°] 180°Inf. a 1 / 3–inf. a 6Paletta singola300.01–inf. a 0.10.020.15~1.0Superficie laterale corpoAssenteAssenteAssenteAlbero lungo: singolo piattoStandardAssenteTipo flangiaAssenteTipo standard

170.27 €

1 26 giorni Uscita asse dell'attuatore rotante su un lato270°Inf. a 1 / 3–inf. a 6Paletta singola300.01–inf. a 0.10.020.15~1.0Superficie laterale corpoAssenteAssenteAssenteAlbero lungo: singolo piattoStandardAssenteTipo flangiaAssenteTipo standard

287.08 €

1 26 giorni Uscita asse dell'attuatore rotante su un lato[90°] 90°6–inf. a 10Paletta doppia300.01–inf. a 0.10.020.15~1.0Superficie laterale corpoAssenteAssenteAssenteAlbero lungo: singolo piattoStandardAssenteTipo flangiaAssenteTipo standard

Supporto tecnico