• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 3:00 alle ore 15:00 (CEST) 16/6/2024 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

Pinza pneumatica tipo parallelo, tipo a 3 dita, corsa lunga, serie MHSL3 (Codici componente - Download CAD)

Pinza pneumatica tipo parallelo, tipo a 3 dita, corsa lunga, serie MHSL3
Long stroke type that can grip workpieces of different diameters.
[Features]
· Lightweight and compact design with reduced height.
· High repeatability: ±0.01 mm.
· Can be equipped with an auto switch.
· Easy alignment when mounting the main body.
· Can be mounted from 2 directions.
· Utilizes wedge cam construction.
· Can be equipped with a small auto switch.
· Compatible with the mounting pitch for the standard type.

(i)Nota

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

MHSL3-32D-M9BWL

MHSL3 Series 3-Finger Type, Parallel Type, Long Stroke Air Chuck Features

Double acting, inner-diameter grip JIS symbol

Double acting, internal grip JIS symbol

Double acting, outer-diameter grip JIS symbol

Double acting, external grip JIS symbol

Specifications

ModelMHSL3-16DMHSL3-20DMHSL3-25DMHSL3-32DMHSL3-40DMHSL3-50DMHSL3-63DMHSL3-80DMHSL3-100DMHSL3-125D
Cylinder bore size (mm)1620253240506380100125
Applicable fluidsAir
Operating pressure (MPa)0.2 to 0.60.1 to 0.6
Ambient and fluid temperature (°C)-10 to +60
Repeatability (mm)±0.01
Max. operating frequency (c.p.m.)1206030
LubricationNot required
ActionDouble acting type
Effective gripping force (N)Note)
at 0.5 MPa
External grip142542741181873355007501,270
Internal grip162847821302043595257801,320
Opening/closing stroke (mm) (diameter)10101216202832404864
Weight g801351803705509301,5502,8505,50011,300

Note) Values for ø16 to 25 (cylinder inner diameter 16 to 25 mm) are with gripping point L = 30 mm, and for ø32 to 63 (cylinder inner diameter 32 to 63 mm) with gripping point L = 50 mm.
For the gripping force at each gripping location, refer to the data in "Effective Gripping Force" on pp. 621–623 in the manufacturer's catalog.

Structural drawing

Closed condition structure drawing

Closed condition structure drawing

Open condition structure drawing

Open condition structure drawing

Component parts

NumberPart nameMaterialNote
1BodyAluminum alloyHard anodized
2PistonAluminum alloyHard anodized
3CamCarbon steelHeat treated, specially treated
4FingerCarbon steelHeat treated, specially treated
5CapAluminum alloyHard anodized
6End plateStainless steel-
7Piston boltStainless steel-
8Magnet--
9Type C retaining ringCarbon steelPhosphate coated
10Piston sealNBR-
11Rod sealNBR-
12GasketNBR-
13GasketNBR-
14Cross-recessed flat-head screwCarbon leadZinc chromated

Replacement parts

Part nameMHSL3-16DMHSL3-20DMHSL3-25DMHSL3-32DMHSL3-40DMain parts
Seal kitMHSL16-PSMHSL20-PSMHSL25-PSMHSL32-PSMHSL40-PS(10) (11) (12) (13)
FingerP3316034P3316134P3316234P3316334P3316434(4)
CamP3316033P3316133P3316233P3316333P3316433(3)
Piston assemblyMHS-A1601MHS-A2001MHS-A2501MHS-A3201MHS-A4001(2) (7) (8)
End plate assemblyMHSL-A1613MHSL-A2013MHSL-A2513MHSL-A3213MHSL-A4013(6) (14)
CapMHS-A1614MHS-A2014MHS-A2514MHS-A3214MHS-A4014(5)
Part nameMHSL3-50DMHSL3-63DMHSL3-80DMHSL3-100DMHSL3-125DMain parts
Seal kitMHSL50-PSMHSL63-PSMHSL80-PSMHS100-PSMHSL125-PS(10) (11) (12) (13)
FingerP3316534P3316634P3316734P3316834P3316934(4)
CamP3316533P3316633P3316733P3316833P3316933(3)
Piston assemblyMHS-A5001MHS-A6301MHS-A8001MHS-A10001MHS-A12501(2) (7) (8)
End plate assemblyMHSL-A5013MHSL-A6313MHSL-A8013MHSL-A10013MHSL-A12513(6) (14)
CapMHS-A5014MHS-A6314MHS-A8014MHS-A10014MHS-A12514(5)
  • *Order 3 pieces per finger unit.

Replacement part / grease pack part number: MH-G01 (30 g)

Outline dimensional drawing

MHSL3-16D to 25D

 

(Unit: mm)

 

MHSL3-16D to 25D external dimensional drawing

MHSL3-16D to 25D external dimensional drawing

Auto Switch Mounting Groove (2 Locations)

 

(Unit: mm)

 

MHSL3-16D

MHSL3-16D

 

(Unit: mm)

 

MHSL3-20D/25D

MHSL3-20D/25D

Dimensions inside ( ) are for ø25 (cylinder inner diameter 25 mm)

Mounting hole counterbore dimensions

 

(Unit: mm)

MHSL3-16D/MHSL3-20D

MHSL3-16D/MHSL3-20D

Note) The counterbore configuration differs only for the mounting hole section
between the auto switch mounting grooves. (ø16 [cylinder inner diameter 16 mm], ø20 (cylinder inner diameter 20 mm] only)

 

(Unit: mm)

 

ModelAAABADBABBBCBDCBDODCEOECFXFYFZGHIJKNANB
MHSL3-16D43.540.528304030.6121423.518.513.58.512.511330.57410485h9 (-0.030 to 0)
MHSL3-20D464329364536.61614262114914.51333284125116h9 (-0.030 to 0)
MHSL3-25D494631.5425242.61916.5302416101714.5534.27.84.5146136h9 (-0.030 to 0)
ModelNCOPQRSASBSCTBUAVAVBWAXAXB
MHSL3-16D52M3 × 0.56253.46.555M3 × 0.52H9 (0 to +0.025)217H9 (0 to +0.043)2H9 (0 to +0.025)2
MHSL3-20D72.5M5 × 0.87293.46.586M3 × 0.52H9 (0 to +0.025)221H9 (0 to +0.052)2H9 (0 to +0.025)2
MHSL3-25D73M5 × 0.88344.5886M4 × 0.73H9 (0 to +0.025)326H9 (0 to +0.052)3H9 (0 to +0.025)3

MHSL3-32D to 80D

 

(Unit: mm)

 

MHSL3-32D to 80D external dimensional drawing

MHSL3-32D to 80D external dimensional drawing

  • *For other external dimensional drawings, usage, etc., refer to the manufacturer's catalog.
Codice componente
MHSL3-32D-M9BWL
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Dimensioni in apertura
(mm)
Dimensioni in chiusura
(mm)
Forza di presa (con apertura a 0.5Mpa)
(N)
Forza di presa (con chiusura a 0.5Mpa)
(N)
Gamma di pressioni d'esercizio
(MPa)
Diametro interno cilindro
(mm)
Interruttore automatico Numero di interruttori Lunghezza filo conduttore Specifiche su ordinazione Tipo di connettore per apertura / chiusura pinza Tipo filettatura raccordo

662.58 €

1 26 giorni 42348274-32M9BW2 pz.3 mAssenteAssenteM

Loading...

  1. 1

Informazioni di base

Tipo Corpo principale Tipo di presa Presa a pinza, mandrino / Aperto, mandrino Numero di dita di presa 3 pz.
Profilo corpo principale Profilo cilindrico Metodo di funzionamento A doppia azione Ambiente, applicazioni Standard
Funzione aggiuntiva Elevata precisione Meccanismo di regolazione corsa Non in dotazione

Si trova sulla pagina di Pinza pneumatica tipo parallelo, tipo a 3 dita, corsa lunga, serie MHSL3, il codice articolo è il seguente: MHSL3-32D-M9BWL.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto MHSL3-32D-M9BWL.

Tipologia prodotto

Codice componente
MHSL3-100TND
MHSL3-125D
MHSL3-125D-X4
MHSL3-32D-M9NWL
MHSL3-32D-M9PL
MHSL3-32D-X4
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Dimensioni in apertura
(mm)
Dimensioni in chiusura
(mm)
Forza di presa (con apertura a 0.5Mpa)
(N)
Forza di presa (con chiusura a 0.5Mpa)
(N)
Gamma di pressioni d'esercizio
(MPa)
Diametro interno cilindro
(mm)
Interruttore automatico Numero di interruttori Lunghezza filo conduttore Specifiche su ordinazione Tipo di connettore per apertura / chiusura pinza Tipo filettatura raccordo

1,485.56 €

1 26 giorni 10379780750-100Senza interruttore automatico (magnete incorporato)AssenteAssenteAssenteAssenteNPT

2,103.85 €

1 26 giorni 1321001,3201,270-125Senza interruttore automatico (magnete incorporato)AssenteAssenteAssenteAssenteRc

2,267.89 €

1 26 giorni 1321001,3201,270-125Senza interruttore automatico (magnete incorporato)AssenteAssenteTermoresistenza (100°C)AssenteRc

662.58 €

1 26 giorni 42348274-32M9NW2 pz.3 mAssenteAssenteM

666.82 €

1 26 giorni 42348274-32M9P2 pz.3 mAssenteAssenteM

643.06 €

1 26 giorni 22148274-32Senza interruttore automatico (magnete incorporato)AssenteAssenteTermoresistenza (100°C)AssenteM

Supporto tecnico