Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
MHSL3-125TND
Double acting, internal grip JIS symbol
Double acting, external grip JIS symbol
Model | MHSL3-16D | MHSL3-20D | MHSL3-25D | MHSL3-32D | MHSL3-40D | MHSL3-50D | MHSL3-63D | MHSL3-80D | MHSL3-100D | MHSL3-125D | |
---|---|---|---|---|---|---|---|---|---|---|---|
Cylinder bore size (mm) | 16 | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 | 125 | |
Applicable fluids | Air | ||||||||||
Operating pressure (MPa) | 0.2 to 0.6 | 0.1 to 0.6 | |||||||||
Ambient and fluid temperature (°C) | -10 to +60 | ||||||||||
Repeatability (mm) | ±0.01 | ||||||||||
Max. operating frequency (c.p.m.) | 120 | 60 | 30 | ||||||||
Lubrication | Not required | ||||||||||
Action | Double acting type | ||||||||||
Effective gripping force (N)Note) at 0.5 MPa | External grip | 14 | 25 | 42 | 74 | 118 | 187 | 335 | 500 | 750 | 1,270 |
Internal grip | 16 | 28 | 47 | 82 | 130 | 204 | 359 | 525 | 780 | 1,320 | |
Opening/closing stroke (mm) (diameter) | 10 | 10 | 12 | 16 | 20 | 28 | 32 | 40 | 48 | 64 | |
Weight g | 80 | 135 | 180 | 370 | 550 | 930 | 1,550 | 2,850 | 5,500 | 11,300 |
Note) Values for ø16 to 25 (cylinder inner diameter 16 to 25 mm) are with gripping point L = 30 mm, and for ø32 to 63 (cylinder inner diameter 32 to 63 mm) with gripping point L = 50 mm.
For the gripping force at each gripping location, refer to the data in "Effective Gripping Force" on pp. 621–623 in the manufacturer's catalog.
Closed condition structure drawing
Open condition structure drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Hard anodized |
2 | Piston | Aluminum alloy | Hard anodized |
3 | Cam | Carbon steel | Heat treated, specially treated |
4 | Finger | Carbon steel | Heat treated, specially treated |
5 | Cap | Aluminum alloy | Hard anodized |
6 | End plate | Stainless steel | - |
7 | Piston bolt | Stainless steel | - |
8 | Magnet | - | - |
9 | Type C retaining ring | Carbon steel | Phosphate coated |
10 | Piston seal | NBR | - |
11 | Rod seal | NBR | - |
12 | Gasket | NBR | - |
13 | Gasket | NBR | - |
14 | Cross-recessed flat-head screw | Carbon lead | Zinc chromated |
Part name | MHSL3-16D | MHSL3-20D | MHSL3-25D | MHSL3-32D | MHSL3-40D | Main parts |
---|---|---|---|---|---|---|
Seal kit | MHSL16-PS | MHSL20-PS | MHSL25-PS | MHSL32-PS | MHSL40-PS | (10) (11) (12) (13) |
Finger | P3316034 | P3316134 | P3316234 | P3316334 | P3316434 | (4) |
Cam | P3316033 | P3316133 | P3316233 | P3316333 | P3316433 | (3) |
Piston assembly | MHS-A1601 | MHS-A2001 | MHS-A2501 | MHS-A3201 | MHS-A4001 | (2) (7) (8) |
End plate assembly | MHSL-A1613 | MHSL-A2013 | MHSL-A2513 | MHSL-A3213 | MHSL-A4013 | (6) (14) |
Cap | MHS-A1614 | MHS-A2014 | MHS-A2514 | MHS-A3214 | MHS-A4014 | (5) |
Part name | MHSL3-50D | MHSL3-63D | MHSL3-80D | MHSL3-100D | MHSL3-125D | Main parts |
---|---|---|---|---|---|---|
Seal kit | MHSL50-PS | MHSL63-PS | MHSL80-PS | MHS100-PS | MHSL125-PS | (10) (11) (12) (13) |
Finger | P3316534 | P3316634 | P3316734 | P3316834 | P3316934 | (4) |
Cam | P3316533 | P3316633 | P3316733 | P3316833 | P3316933 | (3) |
Piston assembly | MHS-A5001 | MHS-A6301 | MHS-A8001 | MHS-A10001 | MHS-A12501 | (2) (7) (8) |
End plate assembly | MHSL-A5013 | MHSL-A6313 | MHSL-A8013 | MHSL-A10013 | MHSL-A12513 | (6) (14) |
Cap | MHS-A5014 | MHS-A6314 | MHS-A8014 | MHS-A10014 | MHS-A12514 | (5) |
Replacement part / grease pack part number: MH-G01 (30 g)
(Unit: mm)
MHSL3-16D to 25D external dimensional drawing
(Unit: mm)
MHSL3-16D
(Unit: mm)
MHSL3-20D/25D
Dimensions inside ( ) are for ø25 (cylinder inner diameter 25 mm)
Mounting hole counterbore dimensions
(Unit: mm)
MHSL3-16D/MHSL3-20D
Note) The counterbore configuration differs only for the mounting hole section
between the auto switch mounting grooves. (ø16 [cylinder inner diameter 16 mm], ø20 (cylinder inner diameter 20 mm] only)
(Unit: mm)
Model | AA | AB | AD | BA | BB | BC | BD | CB | DO | DC | EO | EC | FX | FY | FZ | G | H | I | J | K | NA | NB |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MHSL3-16D | 43.5 | 40.5 | 28 | 30 | 40 | 30.6 | 12 | 14 | 23.5 | 18.5 | 13.5 | 8.5 | 12.5 | 11 | 3 | 30.5 | 7 | 4 | 10 | 4 | 8 | 5h9 (-0.030 to 0) |
MHSL3-20D | 46 | 43 | 29 | 36 | 45 | 36.6 | 16 | 14 | 26 | 21 | 14 | 9 | 14.5 | 13 | 3 | 32 | 8 | 4 | 12 | 5 | 11 | 6h9 (-0.030 to 0) |
MHSL3-25D | 49 | 46 | 31.5 | 42 | 52 | 42.6 | 19 | 16.5 | 30 | 24 | 16 | 10 | 17 | 14.5 | 5 | 34.2 | 7.8 | 4.5 | 14 | 6 | 13 | 6h9 (-0.030 to 0) |
Model | NC | O | P | Q | R | SA | SB | SC | TB | UA | VA | VB | WA | XA | XB |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MHSL3-16D | 5 | 2 | M3 × 0.5 | 6 | 25 | 3.4 | 6.5 | 5 | 5 | M3 × 0.5 | 2H9 (0 to +0.025) | 2 | 17H9 (0 to +0.043) | 2H9 (0 to +0.025) | 2 |
MHSL3-20D | 7 | 2.5 | M5 × 0.8 | 7 | 29 | 3.4 | 6.5 | 8 | 6 | M3 × 0.5 | 2H9 (0 to +0.025) | 2 | 21H9 (0 to +0.052) | 2H9 (0 to +0.025) | 2 |
MHSL3-25D | 7 | 3 | M5 × 0.8 | 8 | 34 | 4.5 | 8 | 8 | 6 | M4 × 0.7 | 3H9 (0 to +0.025) | 3 | 26H9 (0 to +0.052) | 3H9 (0 to +0.025) | 3 |
(Unit: mm)
MHSL3-32D to 80D external dimensional drawing
Codice componente
|
---|
MHSL3-125TND |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Dimensioni in apertura (mm) | Dimensioni in chiusura (mm) | Forza di presa (con apertura a 0.5Mpa) (N) | Forza di presa (con chiusura a 0.5Mpa) (N) | Gamma di pressioni d'esercizio (MPa) | Diametro interno cilindro (mm) | Interruttore automatico | Numero di interruttori | Lunghezza filo conduttore | Specifiche su ordinazione | Tipo di connettore per apertura / chiusura pinza | Tipo filettatura raccordo | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,103.85 € | 1 | 26 giorni | 132 | 100 | 1,320 | 1,270 | - | 125 | Senza interruttore automatico (magnete incorporato) | Assente | Assente | Assente | Assente | NPT |
Loading...
Tipo | Corpo principale | Tipo di presa | Presa a pinza, mandrino / Aperto, mandrino | Numero di dita di presa | 3 pz. |
---|---|---|---|---|---|
Profilo corpo principale | Profilo cilindrico | Metodo di funzionamento | A doppia azione | Ambiente, applicazioni | Standard |
Funzione aggiuntiva | Elevata precisione | Meccanismo di regolazione corsa | Non in dotazione |
Si trova sulla pagina di Pinza pneumatica tipo parallelo, tipo a 3 dita, corsa lunga, serie MHSL3, il codice articolo è il seguente: MHSL3-125TND.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto MHSL3-125TND.
Configura
Proprietà di base
Tipo
Dimensioni in apertura(mm)
Dimensioni in chiusura(mm)
Forza di presa (con apertura a 0.5Mpa)(N)
Forza di presa (con chiusura a 0.5Mpa)(N)
Diametro interno cilindro(mm)
Interruttore automatico
Numero di interruttori
Lunghezza filo conduttore
Specifiche su ordinazione
Tipo di connettore per apertura / chiusura pinza
Tipo filettatura raccordo
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
MHSL3-100TND |
MHSL3-125D |
MHSL3-125D-X4 |
MHSL3-16D |
MHSL3-16D-M9B |
MHSL3-16D-M9BL |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Dimensioni in apertura (mm) | Dimensioni in chiusura (mm) | Forza di presa (con apertura a 0.5Mpa) (N) | Forza di presa (con chiusura a 0.5Mpa) (N) | Gamma di pressioni d'esercizio (MPa) | Diametro interno cilindro (mm) | Interruttore automatico | Numero di interruttori | Lunghezza filo conduttore | Specifiche su ordinazione | Tipo di connettore per apertura / chiusura pinza | Tipo filettatura raccordo |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,485.56 € | 1 | 26 giorni | 103 | 79 | 780 | 750 | - | 100 | Senza interruttore automatico (magnete incorporato) | Assente | Assente | Assente | Assente | NPT | ||
2,103.85 € | 1 | 26 giorni | 132 | 100 | 1,320 | 1,270 | - | 125 | Senza interruttore automatico (magnete incorporato) | Assente | Assente | Assente | Assente | Rc | ||
2,267.89 € | 1 | 26 giorni | 132 | 100 | 1,320 | 1,270 | - | 125 | Senza interruttore automatico (magnete incorporato) | Assente | Assente | Termoresistenza (100°C) | Assente | Rc | ||
469.05 € | 1 | 4 giorni | 13.5 ~ 23.5 | 8.5 ~ 18.5 | 16 | 14 | - | 16 | Senza interruttore automatico (magnete incorporato) | Assente | Assente | Assente | Assente | Assente | ||
531.08 € | 1 | 26 giorni | 23.5 | 18.5 | 16 | 14 | - | 16 | M9B | 2 pz. | 0.5 m | Assente | Assente | Assente | ||
538.48 € | 1 | 26 giorni | 23.5 | 18.5 | 16 | 14 | - | 16 | M9B | 2 pz. | 3 m | Assente | Assente | Assente |