• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 3:00 alle ore 15:00 (CEST) 16/6/2024 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

MHS4, pinza pneumatica, 4 dita, modello parallelo (Codici componente - Download CAD)

MHS4, pinza pneumatica, 4 dita, modello parallelo
[Features]
· Lightweight and compact design with reduced height.
· High repeatability: ±0.01 mm.
· Can be equipped with an auto switch.
· Easy alignment when mounting the main body.
· Can be mounted from 2 directions.
· Utilizes wedge cam construction.
· Can be equipped with a small auto switch.

(i)Nota

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

MHS4-20D-M9PL

Features of MHS4 Series 4-Finger Type Parallel Type Air Chuck

Double acting, inner-diameter grip JIS symbol

Double acting, internal grip JIS symbol

Double acting, outer-diameter grip JIS symbol

Double acting, external grip JIS symbol

Specifications

ModelMHS4-16DMHS4-20DMHS4-25DMHS4-32DMHS4-40DMHS4-50DMHS4-63D
Cylinder bore size (mm)16202532405063
Applicable fluidsAir
Operating pressure (MPa)0.2 to 0.60.1 to 0.6
Ambient and fluid temperature (°C)-10 to +60
Repeatability (mm)±0.01
Max. operating frequency (c.p.m.)12060
LubricationNot required
ActionDouble acting
Effective gripping force (N)Note)
at 0.5 MPa
External grip1019315588140251
Internal grip1221356197153268
Opening/closing stroke (mm)446881216
Weight g661101543003905901,095

Note) Values for ø16 to 25 (cylinder inner diameter 16 to 25 mm) are with gripping point L = 20 mm, and for ø32 to 63 (cylinder inner diameter 32 to 63 mm) with gripping point L = 30 mm.
For the gripping force at each gripping location, refer to the data in "Effective Gripping Force" on pp. 631–632 in the manufacturer's catalog.

Structural drawing

Closed condition structure drawing

Closed condition structure drawing

Open condition structure drawing

Open condition structure drawing

Component parts

NumberPart nameMaterialNote
1BodyAluminum alloyHard anodized
2PistonAluminum alloyHard anodized
3CamCarbon steelHeat treated, specially treated
4FingerCarbon steelHeat treated, specially treated
5CapAluminum alloyHard anodized
6End plateStainless steel-
7Piston boltStainless steel-
8Magnet--
9Type C retaining ringCarbon steelPhosphate coated
10Piston sealNBR-
11Rod sealNBR-
12GasketNBR-
13GasketNBR-
14Cross-recessed flat-head screwCarbon steelZinc chromated
 

Replacement parts

Part nameMHS4-16DMHS4-20DMHS4-25DMHS4-32DMHS4-40DMHS4-50DMHS4-63DPrinciple parts
Seal kitMHS16-PSMHS20-PSMHS25-PSMHS32-PSMHS40-PSMHS50-PSMHS63-PS(10) (11) (12) (13)
FingerP3316004P3346104P3316204P3316304P3316404P3316504P3316604(4)
CamP3316043P3316143P3316243P3316343P3316443P3316543P3316643(3)
Piston assemblyMHS-A1601MHS-A2001MHS-A2501MHS-A3201MHS-A4001MHS-A5001MHS-A6301(2) (7) (8)
End plate assemblyMHS-A1613-4MHS-A2013-4MHS-A2513-4MHS-A3213-4MHS-A4013-4MHS-A5013-4MHS-A6313-4(6) (14)
CapMHS-A1614MHS-A2014MHS-A2514MHS-A3214MHS-A4014MHS-A5014MHS-A6314(5)
  • *Order 4 pieces per finger unit.

Replacement part / grease pack part number: MH-G01 (30 g)

Outline dimensional drawing

MHS4-16D to 25D

 

(Unit: mm)

 

MHS4-16D to 25D external dimensional drawing

MHS4-16D to 25D external dimensional drawing

Auto Switch Mounting Groove (2 Locations)

 

(Unit: mm)

 

MHS4-16D

MHS4-16D

 

(Unit: mm)

 

MHS4-20D

MHS4-20D

 

(Unit: mm)

 

MHS4-25D

MHS4-25D

 

(Unit: mm)

 

ModelAAABBCBDCDOECEOFXFYFZGIJKNANBOPQ
MHS4-16D353230113337131712.511325410485h9 (-0.030 to 0)2M3 × 0.56
MHS4-20D383536133943151914.5133275125106h9 (-0.030 to 0)2.5M5 × 0.87
MHS4-25D40374215485420261714.55285146126h9 (-0.030 to 0)3M5 × 0.88
ModelRARBSCTBVAVBWAXAXB
MHS4-16D1816852H9 (0 to +0.025)217H9 (0 to +0.043)2H9 (0 to +0.025)2
MHS4-20D24189.562H9 (0 to +0.025)221H9 (0 to +0.052)2H9 (0 to +0.025)2
MHS4-25D26221063H9 (0 to +0.025)326H9 (0 to +0.052)3H9 (0 to +0.025)3

MHS4-50D/63D

 

(Unit: mm)

 

MHS4-50D/63D external dimensional drawing

MHS4-50D/63D external dimensional drawing

 

(Unit: mm)

 

ModelAAABACBCACBDCDOECEOFXFYFZGIJKLMNANB
MHS4-50D5552370920748626383128637.5924104H9 (0 to +0.030)21810h9 (-0.036 to 0)
MHS4-63D666248612229110735513834.57441128116H9 (0 to +0.030)32412h9 (-0.043 to 0)
ModelOQRARBSCVAVBWAWBXAXBYC
MHS4-50D5145234124H9 (0 to +0.030)452H9 (0 to +0.074)24H9 (0 to +0.030)47
MHS4-63D5.5176638145H9 (0 to+0.030)565H9 (0 to +0.074)2.55H9 (0 to+0.030)57.5
  • *For other external dimensional drawings, usage, etc., refer to the manufacturer's catalog.
Codice componente
MHS4-20D-M9PL
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Dimensioni in apertura
(mm)
Dimensioni in chiusura
(mm)
Forza di presa (con apertura a 0.5Mpa)
(N)
Forza di presa (con chiusura a 0.5Mpa)
(N)
Diametro interno cilindro
(mm)
Interruttore automatico Numero di interruttori Lunghezza filo conduttore Specifiche su ordinazione Tipo di connettore per apertura / chiusura pinza

712.02 €

1 26 giorni 21.519.5211920M9P2 pz.3 mAssenteAssente

Loading...

  1. 1

Informazioni di base

Tipo Corpo principale Tipo di presa Presa a pinza, mandrino / Aperto, mandrino Numero di dita di presa 4 pz.
Profilo corpo principale Profilo cilindrico Metodo di funzionamento A doppia azione Ambiente, applicazioni Standard
Funzione aggiuntiva Elevata precisione Meccanismo di regolazione corsa Non in dotazione

Si trova sulla pagina di MHS4, pinza pneumatica, 4 dita, modello parallelo, il codice articolo è il seguente: MHS4-20D-M9PL.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto MHS4-20D-M9PL.

Tipologia prodotto

Codice componente
MHS4-16D-M9BZ
MHS4-16D-M9N
MHS4-16D-M9NVL
MHS4-20D-M9PSAPC
MHS4-20D-X56
MHS4-25D
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Dimensioni in apertura
(mm)
Dimensioni in chiusura
(mm)
Forza di presa (con apertura a 0.5Mpa)
(N)
Forza di presa (con chiusura a 0.5Mpa)
(N)
Diametro interno cilindro
(mm)
Interruttore automatico Numero di interruttori Lunghezza filo conduttore Specifiche su ordinazione Tipo di connettore per apertura / chiusura pinza

664.05 €

1 26 giorni 18.516.5121016M9B2 pz.5 mAssenteAssente

650.89 €

1 26 giorni 1713121016M9N2 pz.0.5 mAssenteAssente

677.06 €

1 26 giorni 18.516.5121016M9NV2 pz.3 mAssenteAssente

721.00 €

1 26 giorni 21.519.5211920M9P2 pz.0.5 mAssenteM8 3 pin

746.18 €

1 26 giorni 1915211920Senza interruttore automatico (magnete incorporato)AssenteAssenteAttacchi assialiAssente

667.47 €

1 4 giorni 26 ~ 2720 ~ 24353125Senza interruttore automatico (magnete incorporato)AssenteAssenteAssenteAssente

Supporto tecnico