Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
MA210-YNM3-R2
AHC System MA2 Series external appearance
Series | MA210 | ||
---|---|---|---|
Positioning | Ball coupling | ||
Max. transportable weight | 3 kg | ||
Handling | Single acting / air supply at separation | ||
Handling air pressure | 0.4 to 0.7 MPa | ||
Proof pressure | 1.05 MPa | ||
Ambient and operating air temperature | 0 to 60°C | ||
Positioning repeatability | ±0.01 mm | ||
Combined axial force W* | 150N | ||
Moment resistance M* | 2 N·m | ||
Torque resistance T* | 2 N·m | ||
Interface | Air | Maximum operating pressure | 0.7 MPa |
Operating vacuum pressure | -100 kPa or more (10 Torr or more) | ||
Cv factor | 0.056 | ||
Number of circuits | 4 | ||
Electricity | Contact point capacity | 2 A / interface | |
Number of contact points | 8 |
Robot adapter
Part no. | Applicable shaft diameter | Note |
---|---|---|
MA210-CS1 | ø8 (applicable shaft diameter 8 mm) | Hexagon socket head bolt M3 ×; 8 (4) M3 ×; 10 (4) |
MA210-CR1 | ø10 (applicable shaft diameter 10 mm) | |
MA210-CR2 | ø11 (applicable shaft diameter 11 mm) | |
MA210-CR3 | ø14 (applicable shaft diameter 14 mm) | |
MA210-CR4 | ø15 (applicable shaft diameter 15 mm) | |
MA210-CR5 | ø20 (applicable shaft diameter 20 mm) |
Single acting type, disconnected and connected structure drawing / component parts
Number | Part name | Material | Note |
---|---|---|---|
1 | Unit body | Aluminum Alloy | Hard Anodize |
2 | Head cap | Aluminum Alloy | Hard Anodize |
3 | Ball base | Aluminum Alloy | Hard Anodize |
4 | Ball cover | Carbon steel | Electroless nickel plating |
5 | Contact probe ass’y | - | - |
6 | Piston | Stainless steel | - |
7 | Clamp spring | Steel wire | Zinc chromate |
8 | Check valve ass’y | - | - |
9 | Lever | Carbon steel | Special black thin-membrane anti-corrosive treated |
10 | Pilot pin | Carbon steel | Special black thin-membrane anti-corrosive treated |
11 | Parallel pin | Stainless steel | - |
12 | Steel ball | Stainless steel | - |
13 | Robot adapter | Aluminum Alloy | Hard Anodize |
14 | Tool adapter | Aluminum Alloy | Hard Anodize |
15 | Hook | Carbon steel | Special black thin-membrane anti-corrosive treated |
16 | Contact block ass’y | - | Contact point gold plated |
17 | Passage seal | Synthetic rubber | - |
(Unit: mm)
AHC unit / MA210-YNM3 (without robot adapter) AHC unit / MA210-YNM3-□ (with robot adapter) tool adapter / MA210-AM3 external dimensional drawing
(Unit: mm)
Model | Applicable shaft diameter ød | øD | Weight g | |
---|---|---|---|---|
AHC Unit | MA210-YNM3 | - | - | 260 |
MA210-YNM3-S1 | 8 | 25 | 300 | |
MA210-YNM3-R1 | 10 | 30 | ||
MA210-YNM3-R2 | 11 | |||
MA210-YNM3-R3 | 14 | |||
MA210-YNM3-R4 | 15 | |||
MA210-YNM3-R5 | 20 | 35 | ||
Tool adapter | MA210-AM3 | - | - | 100 |
(Unit: mm)
MA210-CS1 external dimensional drawing
(Unit: mm)
MA210-CR1, 2, 3, 4 external dimensional drawing
(Unit: mm)
MA210-CR5 external dimensional drawing
(Unit: mm)
Part number | Applicable shaft diameter | Weight g |
---|---|---|
MA210-CS1 | ø8 (applicable shaft diameter 8 mm) | 40 |
MA210-CR1 | ø10 (applicable shaft diameter 10 mm) | |
MA210-CR2 | ø11 (applicable shaft diameter 11 mm) | |
MA210-CR3 | ø14 (applicable shaft diameter 14 mm) | |
MA210-CR4 | ø15 (applicable shaft diameter 15 mm) | |
MA210-CR5 | ø20 (applicable shaft diameter 20 mm) |
(Unit: mm)
MA210-S1-□ external dimensional drawing
Codice componente
|
---|
MA210-YNM3-R2 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Tipo | Tipo di presa | Numero di dita di presa | Profilo corpo principale | Metodo di funzionamento | Dimensioni in apertura (mm) | Dimensioni in chiusura (mm) | Forza di presa (con chiusura a 0.5Mpa) (N) | Ambiente, applicazioni | Funzione aggiuntiva | Meccanismo di regolazione corsa | Diametro interno cilindro (mm) | Posizione nottolino / Opzioni | Interruttore automatico | Numero di interruttori | Lunghezza filo conduttore | Diametro albero applicabile (ø) | Specifiche elettriche | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
913.81 € | 1 | 26 giorni | [Corpo principale] Unità AHC | - | - | - | - | - | - | - | - | - | - | Assente | Assente | Senza interruttore automatico | Assente | Assente | 11 | Saldatura |
Loading...
Si trova sulla pagina di Sistema di modifica direzionale automatica (AHC) serie MA2, il codice articolo è il seguente: MA210-YNM3-R2.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto MA210-YNM3-R2.
Configura
Proprietà di base
Tipo
Tipo di presa
Numero di dita di presa
Profilo corpo principale
Metodo di funzionamento
Dimensioni in apertura(mm)
Dimensioni in chiusura(mm)
Forza di presa (con chiusura a 0.5Mpa)(N)
Ambiente, applicazioni
Funzione aggiuntiva
Meccanismo di regolazione corsa
Tipo
Diametro interno cilindro(mm)
Posizione nottolino / Opzioni
Interruttore automatico
Numero di interruttori
Lunghezza filo conduttore
Diametro albero applicabile(ø)
Specifiche elettriche
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
MA210-S1-Y59B |
MA210-YNM3 |
MA210-YNM3-R1 |
MA210-YNM3-R3 |
MA210-YNM3-R4 |
MA210-YNM3-R5 |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Tipo | Tipo di presa | Numero di dita di presa | Profilo corpo principale | Metodo di funzionamento | Dimensioni in apertura (mm) | Dimensioni in chiusura (mm) | Forza di presa (con chiusura a 0.5Mpa) (N) | Ambiente, applicazioni | Funzione aggiuntiva | Meccanismo di regolazione corsa | Diametro interno cilindro (mm) | Posizione nottolino / Opzioni | Interruttore automatico | Numero di interruttori | Lunghezza filo conduttore | Diametro albero applicabile (ø) | Specifiche elettriche |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
178.10 € | 1 | 26 giorni | [Componenti correlati] Portautensili | - | - | - | - | - | - | - | - | - | - | Assente | Assente | D-Y59B (2 fili) | Assente | 0.5 m | Assente | Assente | ||
829.69 € | 1 | 4 giorni | [Corpo principale] Unità AHC | - | - | - | - | - | - | - | - | - | - | Assente | Assente | Senza interruttore automatico | Assente | Assente | Assente | Saldatura | ||
913.81 € | 1 | 26 giorni | [Corpo principale] Unità AHC | - | - | - | - | - | - | - | - | - | - | Assente | Assente | Senza interruttore automatico | Assente | Assente | 10 | Saldatura | ||
913.82 € | 1 | 26 giorni | [Corpo principale] Unità AHC | - | - | - | - | - | - | - | - | - | - | Assente | Assente | Senza interruttore automatico | Assente | Assente | 14 | Saldatura | ||
913.82 € | 1 | 26 giorni | [Corpo principale] Unità AHC | - | - | - | - | - | - | - | - | - | - | Assente | Assente | Senza interruttore automatico | Assente | Assente | 15 | Saldatura | ||
913.81 € | 1 | 26 giorni | [Corpo principale] Unità AHC | - | - | - | - | - | - | - | - | - | - | Assente | Assente | Senza interruttore automatico | Assente | Assente | 20 | Saldatura |