Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
CDRB2BWU30-90SZ-T79L
Applicable size | Type | Special function | Electrical entry | Indicator light | Wiring (output) | Load voltage | Auto switch Part no. | Lead wire Type | Lead wire length (m) | Pre-wired connector | Applicable load | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DC | AC | Perpendicular | In-line | 0.5 (Nil) | 1 (M) | 3 (L) | 5 (Z) | None (N) | |||||||||||
For 10, 15 | Solid state Auto switch | - | Grommet | Yes | 3-wire (NPN) | 24 V | 5 V, 12 V | - | M9NV | M9N | Oilproof heavy-duty cord | ● | ● | ● | ◦ | - | ◦ | IC circuit | Relay, PLC |
3-wire (PNP) | M9PV | M9P | ● | ● | ● | ◦ | - | ◦ | |||||||||||
2-wire | 12 V | M9BV | M9B | ● | ● | ● | ◦ | - | ◦ | - | |||||||||
3-wire (NPN) | 5 V, 12 V | S99V | S99 | ● | - | ● | ◦ | - | ◦ | IC circuit | |||||||||
3-wire (PNP) | S9PV | S9P | ● | - | ● | ◦ | - | ◦ | |||||||||||
2-wire | 12 V | T99V | T99 | ● | - | ● | ◦ | - | ◦ | - | |||||||||
Reed Auto switch | - | No | 2-wire | 5 V, 12 V | 5 V, 12 V, 24 V | - | 90 | Vinyl parallel cord | ● | - | ● | ● | - | - | IC circuit | ||||
5 V, 12 V, 100 V | 5 V, 12 V, 24 V, 100 V | - | 90A | Oilproof heavy-duty cord | ● | - | ● | ● | - | ||||||||||
Yes | - | - | - | 97 | Vinyl parallel cord | ● | - | ● | ● | - | - | ||||||||
100 V | - | 93A | Oilproof heavy-duty cord | ● | - | ● | ● | - | |||||||||||
For 20, 30, 40 | Solid state Auto switch | - | Grommet | Yes | 3-wire (NPN) | 24 V | 5 V, 12 V | - | M9NV | M9N | Oilproof heavy-duty cord | ● | ● | ● | ◦ | - | ◦ | IC circuit | Relay, PLC |
3-wire (PNP) | M9PV | M9P | ● | ● | ● | ◦ | - | ◦ | |||||||||||
2-wire | 12 V | M9BV | M9B | ● | ● | ● | ◦ | - | ◦ | - | |||||||||
3-wire (NPN) | 5 V, 12 V | - | S79 | ● | - | ● | ◦ | - | ◦ | IC circuit | |||||||||
3-wire (PNP) | - | S7P | ● | - | ● | ◦ | - | ◦ | |||||||||||
2-wire | 12 V | - | T79 | ● | - | ● | ◦ | - | ◦ | - | |||||||||
Connector | - | T79C | ● | - | ● | ● | ● | - | |||||||||||
Reed Auto switch | - | Grommet | Yes | 2-wire | - | 100 V | - | R73 | ● | - | ● | ◦ | - | - | |||||
Connector | - | - | R73C | ● | - | ● | ● | ● | |||||||||||
Grommet | No | 48 V, 100 V | 100 V | - | R80 | ● | - | ● | ◦ | - | IC circuit | ||||||||
Connector | - | 24 V or less | - | R80C | ● | - | ● | ● | ● | - | - |
*For the single vane type, the figures below show the actuators for 90° (without unit) when the B port is pressurized. For the double vane type, the figures below show the intermediate rotation position when the A or B port is pressurized.
(Unit: mm)
Size 10, 15, 20, 30, 40 dimensional drawings
(Unit: mm)
Size 10 (double vane) dimensional drawing
(Unit: mm)
Shaft-end shape of size 40 dimensional drawing
(Unit: mm)
Parallel key dimensional drawing
*See the manufacturer's catalog for details about shaft type J.
(Unit: mm)
Size | A | B | C | D | E (g7) | F (h9) | G | H | K | L | M | N | P | Q | R | T |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 29 | 15 | 19.5 | 14 | 4 (-0.016 to -0.004) | 9 (-0.036 to 0) | 3 | 3 | 9 | 0.5 | 9.5 | 9.5 | 24 | M3 ×; 0.5 depth 6 | M3 ×; 0.5 | 3.6 |
15 | 34 | 20 | 21.2 | 18 | 5 (-0.016 to -0.004) | 12 (-0.043 to 0) | 4 | 3.2 | 10 | 0.5 | 14 | 10 | 29 | M3 ×; 0.5 depth 5 | M3 ×; 0.5 | 7.6 |
20 | 42 | 29 | 25 | 20 | 6 (-0.016 to -0.004) | 14 (-0.043 to 0) | 4.5 | 4 | 10 | 0.5 | 20 | 13 | 36 | M4 ×; 0.7 depth 7 | M5 ×; 0.8 | 10.5 |
30 | 50 | 40 | 29 | 22 | 8 (-0.020 to -0.005) | 16 (-0.043 to 0) | 5 | 4.5 | 12 | 1.0 | 26 | 14 | 43 | M5 ×; 0.8 depth 10 | M5 ×; 0.8 | 14 |
40 | 63 | 45 | 36.3 | 30 | 10 (-0.020 to -0.005) | 25 (-0.052 to 0) | 6.5 | 5 | 20 | - | 31 | 20 | 56 | M5 ×; 0.8 depth 10 | M5 ×; 0.8 | 17 |
*The unit is common for both single vane type and double vane type.
With angle adjuster; size 10, 15, 20, 30, 40 structure drawing
*A parallel key is used instead of a single flat for size 40.
With auto switch and angle adjuster; size 10, 15 structure drawing
Size 20, 30, 40 structure drawing
*A parallel key is used instead of a single flat for size 40.
Size 10 structure drawing
Single vane structure drawing
Double vane structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Stopper ring | Aluminum alloy | - |
2 | Stopper lever | Chrome molybdenum steel | - |
3 | Lever retainer | Rolled steel | Zinc chromated |
4 | Rubber bumper | NBR | - |
5 | Stopper block | Chrome molybdenum steel | Zinc chromated |
6 | Block retainer | Rolled steel | Zinc chromated |
7 | Cap | Resin | - |
8 | Hex socket head cap screw | Stainless steel | Special screw |
9 | Hex socket head cap screw | Stainless steel | Special screw |
10 | Hex socket head cap screw | Stainless steel | Special screw |
11 | Joint | - | - |
12 | Hex socket head set screw | Stainless steel | Size 10 only uses hex nut (No. 12). |
Hex nut | Stainless steel | ||
13 | Cross-head round head screw | Stainless steel | - |
14 | Magnet lever | - | - |
Rotating angle of rotary actuator | Rotating angle adjustment range |
---|---|
270° (0 to +4) | 0° to 230° (size 10, 40)* |
0° to 240° (size 15, 20, 30) | |
180° (0 to +4) | 0° to 175 ° |
90° (0 to +4) | 0° to 85 ° |
*The maximum adjustment angle of the angle adjuster unit for size 10 and 40 is 230°.
Codice componente
|
---|
CDRB2BWU30-90SZ-T79L |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Angolo di oscillazione A | Coppia (N▪m) | Metodo di funzionamento | Diametro nominale tubo | Energia cinetica ammessa (J) | Energia cinetica ammessa (J) | Gamma di pressioni d'esercizio (MPa) | Interruttore | Conduttore (m) | Numero di interruttori | Modello albero | Stile montaggio | Tipo di connettore | Specifiche | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
313.71 € | 1 | 26 giorni | [90°] 90° | Inf. a 1 / 3–inf. a 6 | Paletta singola | 30 | 0.01–inf. a 0.1 | 0.02 | 0.15~1 | T79 | 3 | 2 pcs. | Piatto singolo | Tipo base | Assente | With auto switch unit |
Loading...
Tipo | Uscita asse dell'attuatore rotante su entrambi i lati | Profilo corpo principale | Forma rotonda | Ambiente d'esercizio, applicazioni | Standard |
---|---|---|---|---|---|
Rigidità e precisione | Standard | Valvola | N/A | Posizione raccordo di collegamento | Superficie laterale corpo |
Direzione assiale | Standard | Specifiche su ordinazione | Assente |
Si trova sulla pagina di C(D)RB2*W10~40-Z, attuatore rotante, tipo a palmola nuovo, il codice articolo è il seguente: CDRB2BWU30-90SZ-T79L.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto CDRB2BWU30-90SZ-T79L.
Configura
Proprietà di base
Angolo di oscillazione A
Coppia(N▪m)
Tipo
Metodo di funzionamento
Diametro nominale tubo
Energia cinetica ammessa(J)
Energia cinetica ammessa(J)
Interruttore
Conduttore(m)
Numero di interruttori
Modello albero
Stile montaggio
Tipo di connettore
Specifiche
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
CDRB2BJU40-180SZ-R73L |
CDRB2BWU10-100DZ-93AL |
CDRB2BWU10-100DZ-M9P |
CDRB2BWU40-100DZ-M |
CDRB2BWU40-100DZ-M9BL |
CDRB2BWU40-100DZ-M9P |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Angolo di oscillazione A | Coppia (N▪m) | Metodo di funzionamento | Diametro nominale tubo | Energia cinetica ammessa (J) | Energia cinetica ammessa (J) | Gamma di pressioni d'esercizio (MPa) | Interruttore | Conduttore (m) | Numero di interruttori | Modello albero | Stile montaggio | Tipo di connettore | Specifiche |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
466.82 € | 1 | 26 giorni | [180°] 180° | 6–inf. a 10 / Inf. a 1 | Paletta singola | 40 | 0.01–inf. a 0.1 | 0.04 | 0.15~1 | R73 | 3 | 2 pcs. | Albero cilindrico | Tipo base | Assente | With auto switch unit | ||
391.77 € | 1 | 26 giorni | 100° | Inf. a 1 | Paletta doppia | 10 | Inf. a 0.005 | 0.0003 | 0.2~ 0.7 | 93A | 3 | 2 pcs. | Piatto singolo | Tipo base | Assente | With auto switch unit | ||
409.29 € | 1 | 26 giorni | 100° | Inf. a 1 | Paletta doppia | 10 | Inf. a 0.005 | 0.0003 | 0.2~ 0.7 | M9P | 0.5 | 2 pcs. | Piatto singolo | Tipo base | Assente | With auto switch unit | ||
440.98 € | 1 | 26 giorni | 100° | 10–inf. a 20 / Inf. a 1 | Paletta doppia | 40 | 0.01–inf. a 0.1 | 0.04 | 0.15~1 | Senza interruttore automatico M9 (magnete integrato) | 0.5 | 2 pcs. | Piatto singolo | Tipo base | Assente | With auto switch unit | ||
467.61 € | 1 | 26 giorni | 100° | 10–inf. a 20 / Inf. a 1 | Paletta doppia | 40 | 0.01–inf. a 0.1 | 0.04 | 0.15~1 | M9B | 3 | 2 pcs. | Piatto singolo | Tipo base | Assente | With auto switch unit | ||
461.98 € | 1 | 26 giorni | 100° | 10–inf. a 20 | Paletta doppia | 40 | 0.01–inf. a 0.1 | 0.04 | 0.15~1 | M9P | 0.5 | 2 pcs. | Piatto singolo | Tipo base | Assente | With auto switch unit |