Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
CDRBU2W40-270SZ-R80L
CRBU2 Series JIS symbol
Size | 10 | 15 | 20 | 30 | 40 | |
---|---|---|---|---|---|---|
Rotating angle | 90°, 180°, 270 ° | |||||
Fluid | Air (non-lube) | |||||
Proof pressure (MPa) | 1.05 | 1.5 | ||||
Ambient and fluid temperature | 5 to 60°C | |||||
Max. operating pressure (MPa) | 0.7 | 1.0 | ||||
Min. operating pressure (MPa) | 0.2 | 0.15 | ||||
Rotation time adjustment range s/90°*1 | 0.03 to 0.3 | 0.04 to 0.3 | 0.07 to 0.5 | |||
Allowable kinetic energy (J)*2 | 0.00015 | 0.001 | 0.003 | 0.02 | 0.04 | |
0.00025 | 0.0004 | 0.015 | 0.03 | |||
Shaft load (N) | Allowable radial load | 15 | 15 | 25 | 30 | 60 |
Allowable thrust load | 10 | 10 | 20 | 25 | 40 | |
Port location | Side ported or axial ported | |||||
Port size (side ported, axial ported) | M3 ×; 0.5 | M5 ×; 0.8 | ||||
Angle adjustable range*3 | 0 to 230 ° | 0 to 240 ° | 0 to 230 ° |
*1 Make sure to operate within the speed regulation range. Exceeding the maximum speed (0.3 s/90°) can cause the unit to stick or not operate. For size 10, when operation at the maximum speed (0.03 s/90°) is required, the operating pressure should be set to 0.35 MPa or higher.
*2 The upper numbers in this section in the table indicate the energy factor when the rubber bumper is used (at the end of the rotation), and the lower numbers indicate the energy factor when the rubber bumper is not used.
*3 Adjustment range in the table is for 270°. For 90° and 180°, refer to the manufacturer's catalog.
Size | 10 | 15 | 20 | 30 | 40 | |
---|---|---|---|---|---|---|
Rotating angle | 90°, 100 ° | |||||
Fluid | Air (non-lube) | |||||
Proof pressure (MPa) | 1.05 | 1.5 | ||||
Ambient and fluid temperature | 5 to 60°C | |||||
Max. operating pressure (MPa) | 0.7 | 1.0 | ||||
Min. operating pressure (MPa) | 0.2 | 0.15 | ||||
Rotation time adjustment range s/90°*1 | 0.03 to 0.3 | 0.04 to 0.3 | 0.07 to 0.5 | |||
Allowable kinetic energy J | 0.0003 | 0.0012 | 0.0033 | 0.02 | 0.04 | |
Shaft load (N) | Allowable radial load | 15 | 15 | 25 | 30 | 60 |
Allowable thrust load | 10 | 10 | 20 | 25 | 40 | |
Port location | Side ported or axial ported | |||||
Port size (side ported, axial ported) | M3 ×; 0.5 | M5 ×; 0.8 | ||||
Angle adjustable range*2 | 0 to 90 ° |
*1 Make sure to operate within the speed regulation range. Exceeding the maximum speed (0.3 s/90°) can cause the unit to stick or not operate. For size 10, when operation at the maximum speed (0.03 s/90°) is required, the operating pressure should be set to 0.35 MPa or higher.
*2 Adjustment range in the table is for 100°. For 90°, see the manufacturer's catalog.
Single vane
The following figures show the actuators for 90° and 180° when the B port is pressurized.
Double vane
The following figures show the intermediate rotation position when A or B port is pressurized.
*The unit is common for both single vane type and double vane type.
Size 10, 15 structure drawing
Size 20, 30 structure drawing
Size 40 structure drawing
D-M9□ type; size 10, 15 dimensional drawings
D-M9□ type; size 20, 30 dimensional drawing
D-M9□ type; size 40 dimensional drawing
*For size 10, 2 cross-head round head screws (11) are required.
*For the single vane type, the following figures show the actuators for 90° and 180° when the B port is pressurized. For the double vane type, the figures below show the intermediate rotation position when the A or B port is pressurized. Only size 10 has a different plate shape.
Single shaft / Port location: side ported dimensional drawing 1
*Refer to manufacturer's catalog for more information on the size 10 double vane type and the range of rotation of the chamfer.
Single shaft / Port location: side ported dimensional drawing 2
Double shaft / Port location: side ported dimensional drawing
(Unit: mm)
Size | A | B | C | D | E (g7) | F (h9) | G1 | G2 | H | J | K | L | M1 | M2 | N | P | Q | R | S | T | U | V1 | V2 | W | X | Y1 | Y2 | Z | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Q1 | Q2 | Q3 | Q4 | ||||||||||||||||||||||||||||
10 | 29 | 22 | 8 | 14 | 4 (-0.016 to -0.004) | 9 (-0.036 to 0) | 1 | 1 | 7 | 5 | 9 | 0.5 | 16.5 | 8.5 | 9.5 | 14.5 | - | M3 ×; 0.5 | 3.5 | 3.5 | M3 ×; 0.5 | 21 | 10.6 | 3 | 37 | 44 | 19.8 | 31 | 25 | 17 | 41 |
15 | 34 | 25 | 9 | 18 | 5 (-0.016 to -0.004) | 12 (-0.043 to 0) | 1.5 | 1.5 | 6 | 6 | 10 | 0.5 | 19 | 11 | 10 | 17 | M3 ×; 0.5 | M3 ×; 0.5 | 3.5 | 3.5 | M3 ×; 0.5 | 24 | 12.6 | 3 | 44.5 | 52 | 21 | 36 | 29 | 21 | 48 |
20 | 42 | 34.5 | 10 | 20 | 6 (-0.016 to -0.004) | 14 (-0.043 to 0) | 1.5 | 1.5 | 8 | 7 | 10 | 0.5 | 25.5 | 14 | 13 | 21 | M4 ×; 0.7 | M4 ×; 0.7 | 4.5 | 4.5 | M5 ×; 0.8 | 30 | 16 | 4 | 56 | 64.5 | 22 | 44 | 36 | 26 | 59 |
30 | 50 | 47.5 | 13 | 22 | 8 (-0.020 to -0.005) | 16 (-0.043 to 0) | 2 | 2 | 9 | 8 | 12 | 1.0 | 33.5 | 15.5 | 14 | 25 | M5 ×; 0.8 | M5 ×; 0.8 | 5.5 | 5.5 | M5 ×; 0.8 | 42 | 21.5 | 4.5 | 71.5 | 82.5 | 24 | 52 | 42 | 29 | 69 |
40 | 63 | 53 | 15 | 30 | 10 (-0.020 to -0.005) | 25 (-0.052 to 0) | 3 | 4.5 | 10 | 9 | 20 | 1.0 | 39 | 21 | 20 | 31.6 | M5 ×; 0.8 | M5 ×; 0.8 | 5.5 | 5.5 | M5 ×; 0.8 | 47.8 | 25 | 5 | 87.5 | 98 | 30 | 64 | 52 | 38 | 85 |
*See the manufacturer's catalog for details about shaft type J, K, T and Y.
Codice componente
|
---|
CDRBU2W40-270SZ-R80L |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Tipo | Angolo di oscillazione A | Coppia (N▪m) | Metodo di funzionamento | Diametro nominale tubo | Energia cinetica ammessa (J) | Energia cinetica ammessa (J) | Gamma di pressioni d'esercizio (MPa) | Posizione raccordo di collegamento | Interruttore | Conduttore (m) | Numero di interruttori | Modello albero | Ingresso elettrico conduttore | Specifiche | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
264.52 € | 1 | 26 giorni | Uscita asse dell'attuatore rotante su entrambi i lati | 270° | Inf. a 1 / 6–inf. a 10 | Paletta singola | 40 | 0.01–inf. a 0.1 | 0.04 | 0.15~1.0 | Superficie laterale corpo | R80 | 3 | 2 pcs. | Albero lungo: singolo piatto / Albero corto: singolo piatto | Anello di tenuta | With auto switch unit |
Loading...
Profilo corpo principale | Attacco blocco profilo rotondo | Ambiente d'esercizio, applicazioni | Standard | Rigidità e precisione | Standard |
---|---|---|---|---|---|
Valvola | N/A | Formato | Montaggio libero | Direzione assiale | Standard |
Specifiche su ordinazione | Assente | Tipo di connettore | Assente |
Si trova sulla pagina di C(D)RBU2*10~40-Z, Attuatore rotante a montaggio universale, Tipo a paletta, il codice articolo è il seguente: CDRBU2W40-270SZ-R80L.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto CDRBU2W40-270SZ-R80L.
Configura
Proprietà di base
Coppia(N▪m)
Tipo
Tipo
Angolo di oscillazione A
Metodo di funzionamento
Diametro nominale tubo
Energia cinetica ammessa(J)
Energia cinetica ammessa(J)
Posizione raccordo di collegamento
Interruttore
Conduttore(m)
Numero di interruttori
Modello albero
Ingresso elettrico conduttore
Specifiche
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
CDRBU2W10-90DZ-90 |
CDRBU2W15-180SZ-90 |
CDRBU2W15-180SZ-93A |
CDRBU2W40-270SZ-S7PL |
CDRBU2W40-270SZ-T79C |
CDRBU2W40-270SZ-T79L |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Tipo | Angolo di oscillazione A | Coppia (N▪m) | Metodo di funzionamento | Diametro nominale tubo | Energia cinetica ammessa (J) | Energia cinetica ammessa (J) | Gamma di pressioni d'esercizio (MPa) | Posizione raccordo di collegamento | Interruttore | Conduttore (m) | Numero di interruttori | Modello albero | Ingresso elettrico conduttore | Specifiche |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
330.35 € | 1 | 26 giorni | Uscita asse dell'attuatore rotante su entrambi i lati | [90°] 90° | Inf. a 1 | Paletta doppia | 10 | Inf. a 0.005 | 0.0003 | 0.2~ 0.7 | Superficie laterale corpo | 90 | 0.5 | 2 pcs. | Albero lungo: singolo piatto / Albero corto: singolo piatto | Anello di tenuta | With auto switch unit | ||
202.98 € | 1 | 26 giorni | Uscita asse dell'attuatore rotante su entrambi i lati | [180°] 180° | Inf. a 1 | Paletta singola | 15 | Inf. a 0.005 | 0.001 | 0.15~ 0.7 | Superficie laterale corpo | 90 | 0.5 | 2 pcs. | Albero lungo: singolo piatto / Albero corto: singolo piatto | Anello di tenuta | With auto switch unit | ||
202.98 € | 1 | 26 giorni | Uscita asse dell'attuatore rotante su entrambi i lati | [180°] 180° | Inf. a 1 | Paletta singola | 15 | Inf. a 0.005 | 0.001 | 0.15~ 0.7 | Superficie laterale corpo | 93A | 0.5 | 2 pcs. | Albero lungo: singolo piatto / Albero corto: singolo piatto | Anello di tenuta | With auto switch unit | ||
289.45 € | 1 | 26 giorni | Uscita asse dell'attuatore rotante su entrambi i lati | 270° | 6–inf. a 10 / Inf. a 1 | Paletta singola | 40 | 0.01–inf. a 0.1 | 0.04 | 0.15~1.0 | Superficie laterale corpo | S7P | 3 | 2 pcs. | Albero lungo: singolo piatto / Albero corto: singolo piatto | Anello di tenuta | With auto switch unit | ||
289.44 € | 1 | 26 giorni | Uscita asse dell'attuatore rotante su entrambi i lati | 270° | 6–inf. a 10 | Paletta singola | 40 | 0.01–inf. a 0.1 | 0.04 | 0.15~1.0 | Superficie laterale corpo | T79C | 0.5 | 2 pcs. | Albero lungo: singolo piatto / Albero corto: singolo piatto | Connettore | With auto switch unit | ||
289.18 € | 1 | 26 giorni | Uscita asse dell'attuatore rotante su entrambi i lati | 270° | 6–inf. a 10 / Inf. a 1 | Paletta singola | 40 | 0.01–inf. a 0.1 | 0.04 | 0.15~1.0 | Superficie laterale corpo | T79 | 3 | 2 pcs. | Albero lungo: singolo piatto / Albero corto: singolo piatto | Anello di tenuta | With auto switch unit |