C(D)RB1*50~100, attuatore rotante, tipo a palmola (Codici componente - Download CAD)

C(D)RB1*50~100, attuatore rotante, tipo a palmola
[Features]
· Works with the model D-M9□ compact auto switch.
· Highly reliable.
& nbspSupports thrust and radial loads and uses bearings.
· The body can be mounted directly.
· 2 types of port location; side ported or axial ported.

(i)Nota

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

CRB1BK50-180S-XF

Rotary Actuator, Vane Type, CRB1 Series Specifications

CRB1 Series JIS symbol

CRB1 Series JIS symbol

Size 50 63 80 100 50 63 80 100
Vane type Single vane (S) Double vane (D)
Rotating angle Standard 90° (0 to +4), 180° (0 to +4), 270° (0 to +4) 90° (0 to +4)
Semi-standard 100° (0 to +4), 190° (0 to +4), 280° (0 to +4) 100° (0 to +4)
Fluid Air (non-lube)
Proof pressure 1.5 MPa
Ambient and fluid temperature 5 to 60°C
Max. operating pressure 1.0 MPa
Min. operating pressure 0.15 MPa
Rotation time adjustment range 0.1 to 1 s/90 °
Allowable kinetic energy 0.082 J 0.12 J 0.398 J 0.6 J 0.112 J 0.16 J 0.54 J 0.811 J
Shaft load Allowable radial load 245 N 390 N 490 N 588 N 245 N 390 N 490 N 588 N
Allowable thrust load 196 N 340 N 490 N 539 N 196 N 340 N 490 N 539 N
Shaft Bearing
Port location Side ported or axial ported
Port size Side ported 1/8 1/4 1/8 1/4
Axial ported 1/8 1/4 1/8 1/4
Mounting Basic style, foot style

Structure drawing

Standard (keys in the figures below)

For 270° (top view from long shaft side); single vane structure drawing

For 270° (top view from long shaft side); single vane structure drawing

For 180° (top view from long shaft side); single vane structure drawing

For 180° (top view from long shaft side); single vane structure drawing

For 90° (top view from long shaft side); single vane structure drawing

For 90° (top view from long shaft side); single vane structure drawing

For 90° (top view from long shaft side); double vane structure drawing

For 90° (top view from long shaft side); double vane structure drawing

Standard dimensional drawing

Standard dimensional drawing

Long shaft side / short shaft side structure drawing

Long shaft side / short shaft side structure drawing

No. Description Material Note
1 Body (A) Aluminum alloy Painted
2 Body (B) Aluminum alloy Painted
3 Vane shaft Carbon steel* -
4 Stopper Aluminum alloy -
5 Stopper Resin For 90°
6 Stopper Resin For 180°
7 Bearing Bearing steel -
8 Hex socket head cap screw (with washer) Chrome molybdenum steel -
9 Special screw Chrome molybdenum steel -
10 Parallel key Carbon steel -
11 O-ring NBR -
12 O-ring NBR Special O-ring
13 Stopper seal NBR Special seal
14 Holding rubber NBR -
  • *Individual part cannot be shipped.
  • *The material is chrome molybdenum steel for double vane type.

50, 63, 80, 100 external dimensional drawing

Single vane / double vane type CRB1BW□-□S / D <Port location: side ported> dimensional drawing

Single vane / double vane type CRB1BW□-□S / D dimensional drawing

*Refer to the manufacturer's catalog for the range of rotation.

Axial ported (port location) CRB1BW□-□SE, CRB1BW□-□DE dimensional drawing

Axial ported (port location) CRB1BW□-□SE, CRB1BW□-□DE dimensional drawing

★ If B port of Body (B) is threaded, the port is plugged with Rc1/8.

 

(Unit: mm)

 

Key dimensional drawing

Key dimensional drawing

Size b (h9) h (h9) L
50 4 (-0.030 to 0) 4 (-0.030 to 0) 20
63 5 (-0.030 to 0) 5 (-0.030 to 0) 25
80 5 (-0.030 to 0) 5 (-0.030 to 0) 36
100 7 (-0.036 to 0) 7 (-0.036 to 0) 40

 

(Unit: mm)

 

Size A1 A2 B C D E1 (g6) E2 (h9) F (h9) G H J K L
50 67 78 70 19.5 39.5 12 (-0.017 to -0.006) 11.9 (-0.043 to 0) 25 (-0.052 to 0) 3 10 13 5 13.5
63 82 98 80 21 45 15 (-0.017 to -0.006) 14.9 (-0.043 to 0) 28 (-0.052 to 0) 3 12 14 5 17
80 95 110 90 23.5 53.5 17 (-0.017 to -0.006) 16.9 (-0.043 to 0) 30 (-0.052 to 0) 3 13 16 5 19
100 125 140 103 30 65 25 (-0.020 to -0.007) 24.9 (-0.052 to 0) 45 (-0.062 to 0) 4 19 22 5 28
Size M1 M2 M3 N1 N2 P Q R (*) S T U V W X Y Z
50 26 18 21 14 18 50 M6 ×; 1
depth 9
1/8 60 R6 11 34 66 46 5.5 6.5
63 29 22 27 15 25 60 M8 ×; 1.25
Depth 10
1/8 75 R7.5 14 39 83 52 8 9
80 30 30 29 20 30 70 M8 ×; 1.25
Depth 12
1/4 88 R8 15 48 94 63 7.5 9
100 35.5 32 38 24 38 80 M10 ×; 1.5
Depth 13
1/4 108 R11 11.5 60 120 78 7.5 11
  • *For single vane type: The above figures show actuators for 180° when B port is pressurized.
  • *For double vane type: The above figures show the intermediate rotation position when the A or B port is pressurized.
  • *In addition to Rc, G and NPT are also available for connection ports.

Precautions

  • *Be sure to read the precautions in the catalog before use.
  • *See the manufacturer's catalog for information other than the above.
Codice componente
CRB1BK50-180S-XF
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Tipo Angolo di oscillazione A Coppia
(N▪m)
Metodo di funzionamento Diametro nominale tubo Energia cinetica ammessa
(J)
Energia cinetica ammessa
(J)
Posizione raccordo di collegamento Interruttore Conduttore
(m)
Numero di interruttori Tipi di raccordo Modello albero Specifiche su ordinazione Ingresso elettrico conduttore Stile montaggio Punto iniziale di rotazione Metodo tubazione Tipo di connettore Specifiche

385.11 €

1 26 giorni Uscita asse dell'attuatore rotante su entrambi i lati[180°] 180°Inf. a 1 / 10–inf. a 20Paletta singola500.005–inf. a 0.010.082Superficie laterale corpoAssenteAssenteAssenteGAlbero doppio rotondoAssenteAnello di tenutaTipo baseSinistra 90°Tubazione a viteAssenteTipo standard

Loading...

  1. 1

Informazioni di base

Profilo corpo principale Forma rotonda Ambiente d'esercizio, applicazioni Standard Rigidità e precisione Standard
Valvola N/A Gamma di pressioni d'esercizio(MPa) 0.15::1 Direzione assiale Standard

Si trova sulla pagina di C(D)RB1*50~100, attuatore rotante, tipo a palmola, il codice articolo è il seguente: CRB1BK50-180S-XF.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto CRB1BK50-180S-XF.

Tipologia prodotto

Codice componente
CDRB1BW100-180S-R73C
CDRB1BW100-180S-R73L-XN
CDRB1BW100-180S-S7P
CRB1BK50-270S
CRB1BK50-90D
CRB1BK63-180S-XF
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Tipo Angolo di oscillazione A Coppia
(N▪m)
Metodo di funzionamento Diametro nominale tubo Energia cinetica ammessa
(J)
Energia cinetica ammessa
(J)
Posizione raccordo di collegamento Interruttore Conduttore
(m)
Numero di interruttori Tipi di raccordo Modello albero Specifiche su ordinazione Ingresso elettrico conduttore Stile montaggio Punto iniziale di rotazione Metodo tubazione Tipo di connettore Specifiche

612.32 €

1 26 giorni Uscita asse dell'attuatore rotante su entrambi i lati[180°] 180°50–inf. a 100 / Inf. a 1Paletta singola1000.1–inf. a 10.6Superficie laterale corpoR73C0.52 pcs.RcAlbero doppio (chiave albero doppio e 4 smussature)AssenteConnettoreTipo baseSinistra 90°Tubazione a viteAssenteWith auto switch unit

590.11 €

1 26 giorni Uscita asse dell'attuatore rotante su entrambi i lati[180°] 180°50–inf. a 100Paletta singola1000.1–inf. a 10.6Superficie laterale corpoR7332 pcs.NPTAlbero doppio (chiave albero doppio e 4 smussature)AssenteAnello di tenutaTipo baseSinistra 90°Tubazione a viteAssenteWith auto switch unit

623.58 €

1 26 giorni Uscita asse dell'attuatore rotante su entrambi i lati[180°] 180°50–inf. a 100 / Inf. a 1Paletta singola1000.1–inf. a 10.6Superficie laterale corpoS7P0.52 pcs.RcAlbero doppio (chiave albero doppio e 4 smussature)AssenteAnello di tenutaTipo baseSinistra 90°Tubazione a viteAssenteWith auto switch unit

406.03 €

1 26 giorni Uscita asse dell'attuatore rotante su entrambi i lati270°10–inf. a 20Paletta singola500.005–inf. a 0.010.082Superficie laterale corpoAssenteAssenteAssenteRcAlbero doppio rotondoAssenteAnello di tenutaTipo baseSinistra 45°Tubazione a viteAssenteTipo standard

419.82 €

1 4 giorni Uscita asse dell'attuatore rotante su entrambi i lati[90°] 90°20–inf. a 50Paletta doppia500.1–inf. a 10.112Superficie laterale corpoAssenteAssenteAssenteRcAlbero doppio rotondoAssenteAnello di tenutaTipo baseSinistra 45°Tubazione a viteAssenteTipo standard

447.79 €

1 26 giorni Uscita asse dell'attuatore rotante su entrambi i lati[180°] 180°20–inf. a 50 / Inf. a 1Paletta singola630.1–inf. a 10.12Superficie laterale corpoAssenteAssenteAssenteGAlbero doppio rotondoAssenteAnello di tenutaTipo baseSinistra 90°Tubazione a viteAssenteTipo standard

Supporto tecnico