Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
MDSUB20-180S-R73L
MSUB Series JIS symbol
Model | MSUB1 | MSUB3 | |||||
---|---|---|---|---|---|---|---|
Vane type | Single vane | Double vane | Single vane | Double vane | |||
Rotating angle*1 | 90° ±10 ° | 180° ±10 ° | 90° ±5 ° | 90° ±10 ° | 180° ±10 ° | 90° ±5 ° | |
Fluid | Air (non-lube) | ||||||
Proof pressure (MPa) | 1.05 | ||||||
Ambient and fluid temperature | 5 to 60°C | ||||||
Operating pressure range (MPa) | 0.2 to 0.7 | 0.15 to 0.7 | |||||
Rotation time adjustment range (s/90) ° | 0.07 to 0.3 (0.5 MPa) | ||||||
Shaft load | Allowable radial load | 20 N | 40 N | ||||
Allowable thrust load*2 | 15 N | 30 N | |||||
10 N | 15 N | ||||||
Allowable moment | 0.3 N·m | 0.7 N·m | |||||
Shaft | Bearing | ||||||
Port location | Side ported or axial ported | ||||||
Port size | Side ported | M3 ×; 0.5 | M5 ×; 0.8 | ||||
Axial ported | M3 ×; 0.5 |
Model | MSUB7 | MSUB20 | |||||
---|---|---|---|---|---|---|---|
Vane type | Single vane | Double vane | Single vane | Double vane | |||
Rotating angle*1 | 90° ±10 ° | 180° ±10 ° | 90° ±5 ° | 90° ±10 ° | 180° ±10 ° | 90° ±5 ° | |
Fluid | Air (non-lube) | ||||||
Proof pressure (MPa) | 1.05 | 1.5 | |||||
Ambient and fluid temperature | 5 to 60°C | ||||||
Operating pressure range (MPa) | 0.15 to 0.7 | 0.15 to 1.0 | |||||
Rotation time adjustment range (s/90) ° | 0.07 to 0.3 (0.5 MPa) | ||||||
Shaft load | Allowable radial load | 50 N | 60 N | ||||
Allowable thrust load*2 | 60 N | 80 N | |||||
30 N | 40 N | ||||||
Allowable moment | 0.9 N·m | 2.9 N·m | |||||
Shaft | Bearing | ||||||
Port location | Side ported or axial ported | ||||||
Port size | Side ported | M5 ×; 0.8 | |||||
Axial ported | M5 ×; 0.8 |
(Unit: g)
Size | Rotating angle | Basic weight | Auto switch unitNote ) | ||
---|---|---|---|---|---|
Single vane | Double vane | ||||
1 | 90 | 145 | 150 | 15 | |
180 | 140 | - | |||
3 | 90 | 230 | 240 | 20 | |
180 | 225 | - | |||
7 | 90 | 360 | 375 | 28 | |
180 | 355 | - | |||
20 | 90 | 510 | 580 | 38 | |
180 | 505 | - |
*Values above do not include auto switch weight.
MSUB Series Rotary Table internal structure drawing 1
For 180° (figure in the middle position) structure drawing
For 90° (figure with pressure to A port) structure drawing
Single vane (for 180° figure in the middle position) structure drawing
Double vane (figure with pressure to A port) structure drawing
Single vane; size 1, 3, 7, 20 structure drawing
Double vane; size 1 structure drawing
Double vane; size 3, 7, 20 structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Body (A) | Aluminum alloy | Anodized |
2 | Body (B) | Aluminum alloy | Anodized |
3 | Vane shaft | Stainless steel (MSUB20 is carbon steel) | Single vane |
Carbon steel | Double vane | ||
4 | Stopper | Resin | Single vane |
5 | Stopper | Stainless steel | Double vane |
6 | Stopper seal | NBR | - |
7 | Table | Aluminum alloy | Anodized, serigraph |
8 | Stopper lever (D) | Carbon steel | Heat treated, electroless nickel plated |
9 | Stopper lever (S) | Carbon steel | Heat treated, electroless nickel plated |
10 | Lever retainer | Carbon steel | Zinc chromated |
11 | Ring collar | Carbon steel | Zinc chromated |
12 | Bearing | High carbon chrome bearing steel | - |
13 | Bearing | High carbon chrome bearing steel | - |
14 | Back-up ring | Stainless steel | - |
15 | Scraper | NBR | - |
16 | O-ring | NBR | - |
17 | With adjustment bolt | Carbon steel | Heat treated |
18 | Hex nut | Carbon steel | - |
19 | Hex socket head cap screw | - | - |
20 | Hex socket head cap screw | - | - |
21 | Hex socket head cap screw | - | - |
22 | Button bolt | - | - |
23 | Rubber cap | NBR | - |
24 | Hex socket head set screw | - | SE type only |
25 | Cover | Aluminum alloy | - |
26 | Plate | Resin | - |
27 | Gasket | NBR | - |
28 | O-ring | NBR | - |
29 | O-ring | NBR | - |
30 | Label | - | - |
*These drawings indicate the state of the product when the B port is pressurized.
(Unit: mm)
MSUB1-□S, SE dimensional drawing
(Unit: mm)
Axial ported / MSUB1-□SE dimensional drawing
*If the adjustment bolt is removed, rotation will be approximately 270° for the single vane type and 100° for the double vane type. Since this will make it impossible to satisfy the specifications, operate with adjustment within the range of maximum values.
Codice componente
|
---|
MDSUB20-180S-R73L |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Angolo di oscillazione A | Coppia (N▪m) | Coppia (N▪m) | Metodo di funzionamento | Diametro nominale tubo | Energia cinetica ammessa (J) | Energia cinetica ammessa (J) | Gamma di pressioni d'esercizio (MPa) | Misura | Posizione raccordo di collegamento | Interruttore | Conduttore (m) | Numero di interruttori | Ingresso elettrico conduttore | Tipo di connettore | Specifiche | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
464.35 € | 1 | 26 giorni | [180°] 180° | Inf. a 1 / 20–inf. a 50 | 20 | Paletta singola | 16 | 0.01–inf. a 0.1 | 0.056 | 0.15~1.0 | 20 | Superficie laterale corpo | R73 | 3 | 2 pcs. | Anello di tenuta | Assente | With auto switch unit |
Loading...
Tipo | Uscita asse dell'attuatore rotante su un lato | Profilo corpo principale | Forma rotonda | Ambiente d'esercizio, applicazioni | Standard |
---|---|---|---|---|---|
Rigidità e precisione | Standard | Valvola | N/A |
Si trova sulla pagina di M(D)SUB*1~20, unità rotante, modello base, il codice articolo è il seguente: MDSUB20-180S-R73L.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto MDSUB20-180S-R73L.
Configura
Proprietà di base
Angolo di oscillazione A
Coppia(N▪m)
Tipo
Coppia(N▪m)
Metodo di funzionamento
Diametro nominale tubo
Energia cinetica ammessa(J)
Energia cinetica ammessa(J)
Misura
Posizione raccordo di collegamento
Interruttore
Conduttore(m)
Numero di interruttori
Ingresso elettrico conduttore
Tipo di connettore
Specifiche
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
MDSUB1-180S-90AL |
MDSUB1-180S-90L |
MDSUB1-180S-93A |
MDSUB20-180S-S79 |
MDSUB20-180S-S7P |
MDSUB20-180S-S7PL |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Angolo di oscillazione A | Coppia (N▪m) | Coppia (N▪m) | Metodo di funzionamento | Diametro nominale tubo | Energia cinetica ammessa (J) | Energia cinetica ammessa (J) | Gamma di pressioni d'esercizio (MPa) | Misura | Posizione raccordo di collegamento | Interruttore | Conduttore (m) | Numero di interruttori | Ingresso elettrico conduttore | Tipo di connettore | Specifiche |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
428.35 € | 1 | 26 giorni | [180°] 180° | Inf. a 1 / 1–inf. a 3 | 1 | Paletta singola | 9 | 0.005–inf. a 0.01 | 0.005 | 0.2~ 0.7 | 1 | Superficie laterale corpo | 90A | 3 | 2 pcs. | Anello di tenuta | Assente | With auto switch unit | ||
428.35 € | 1 | 26 giorni | [180°] 180° | Inf. a 1 / 1–inf. a 3 | 1 | Paletta singola | 9 | 0.005–inf. a 0.01 | 0.005 | 0.2~ 0.7 | 1 | Superficie laterale corpo | 90 | 3 | 2 pcs. | Anello di tenuta | Assente | With auto switch unit | ||
423.19 € | 1 | 26 giorni | [180°] 180° | Inf. a 1 / 1–inf. a 3 | 1 | Paletta singola | 9 | 0.005–inf. a 0.01 | 0.005 | 0.2~ 0.7 | 1 | Superficie laterale corpo | 93A | 0.5 | 2 pcs. | Anello di tenuta | Assente | With auto switch unit | ||
500.94 € | 1 | 26 giorni | [180°] 180° | 20–inf. a 50 / Inf. a 1 | 20 | Paletta singola | 16 | 0.01–inf. a 0.1 | 0.056 | 0.15~1.0 | 20 | Superficie laterale corpo | S79 | 0.5 | 2 pcs. | Anello di tenuta | Assente | With auto switch unit | ||
525.90 € | 1 | 26 giorni | [180°] 180° | 20–inf. a 50 | 20 | Paletta singola | 16 | 0.01–inf. a 0.1 | 0.056 | 0.15~1.0 | 20 | Superficie laterale corpo | S7P | 0.5 | 2 pcs. | Anello di tenuta | Assente | With auto switch unit | ||
451.92 € | 1 | Preventivo | [180°] 180° | 20–inf. a 50 | 20 | Paletta singola | 16 | 0.01–inf. a 0.1 | 0.056 | 0.15~1.0 | 20 | Superficie laterale corpo | S7P | 3 | 2 pcs. | Anello di tenuta | Assente | With auto switch unit |