Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
CRA1BX63-180Z
Model Number Notation
Mountable on 2 surfaces
Auto switch can be mounted from the front
Type | Pneumatic | Air-hydro | |||||||
---|---|---|---|---|---|---|---|---|---|
Size | 30 | 50 | 63 | 80 | 100 | 50 | 63 | 80 | 100 |
Fluid | Air (non-lube) | Turbine oil | |||||||
Max. operating pressure | 1.0 MPa | ||||||||
Min. operating pressure | 0.1 MPa | ||||||||
Ambient and fluid temperature | 0°C to 60°C (no freezing) | ||||||||
Cushion | Not attached, air cushion | None | |||||||
Backlash | None* | Within 1° | |||||||
Tolerance in rotating angle | - | 0 to +4 ° |
*Since CRA1□30 has a stopper installed, there is no backlash produced under pressure.
(unit: N·m)
Size | Operating pressure (MPa) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
0.1 | 0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | 0.8 | 0.9 | 1.0 | |
30 | 0.38 | 0.76 | 1.14 | 1.53 | 1.91 | 2.29 | 2.67 | 3.05 | 3.44 | 3.82 |
50 | 1.85 | 3.71 | 5.57 | 7.43 | 9.27 | 11.2 | 13.0 | 14.9 | 16.7 | 18.5 |
63 | 3.44 | 6.88 | 10.4 | 13.8 | 17.2 | 20.6 | 24.0 | 27.5 | 31.0 | 34.4 |
80 | 6.34 | 12.7 | 19.0 | 25.3 | 31.7 | 38.0 | 44.4 | 50.7 | 57.0 | 63.4 |
100 | 14.9 | 29.7 | 44.6 | 59.4 | 74.3 | 89.1 | 104 | 119 | 133 | 149 |
Size | Allowable kinetic energy (J) | Adjustable range of rotation time safe in operation (s/90°)* | ||
---|---|---|---|---|
Without cushion | With cushion* | |||
30 | 0.01 | 0.12 | Cushion angle 35 ° | 0.2 to 1 |
50 | 0.05 | 0.98 | 0.2 to 2 | |
63 | 0.12 | 1.50 | 0.2 to 3 | |
80 | 0.16 | 2.00 | 0.2 to 4 | |
100 | 0.54 | 2.90 | 0.2 to 5 |
The shaft rotates clockwise when the pressure is applied from the A port while it rotates counterclockwise when the pressure is applied from the B port.
Rotation range of keyway: size 30
Rotation range of keyway: size 50 to 100
(Unit: mm)
Size 30 / single shaft / C□RA1BS dimensional drawing
*The dimensions inside ( ) are for rotation of 180°.
*A parallel key is included in the same package (but not assembled).
(Unit: mm)
Double shaft / C□RA1BW dimensional drawing
*øD is the shaft dimension.
(Unit: mm)
Size 50, 63, 80, 100 / single shaft / C□RA1BS dimensional drawing
*( ) are the dimensions for rotation of 180° and 190°.
(Unit: mm)
Double shaft / C□RA1BW dimensional drawing
*øD is the shaft dimension.
(Unit: mm)
Size | Port size*1 | A | B | C | D (g6) | DD (h9) | F | H | J | K | With auto switch | Without auto switch | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S | SB | SC | SD | SE | S | |||||||||||
50 | Rc 1/8 | 62 | 48 | 46 | 15 | 25 | 2.5 | 36 | M8 ×; 1.25 Depth 8 | 5 | 156 (189) | 1.5 | 5 | 14.5 | 33 | 144 (177) |
63 | Rc 1/8 | 76 | 60 | 57 | 17 | 30 | 2.5 | 41 | M8 ×; 1.5 Depth 12 | 5 | 175 (213.5) | 1.5 | 5 | 21.5 | 33 | 163 (201.5) |
80 | Rc1/4 | 92 | 72 | 70 | 20 | 35 | 3 | 50 | M8 ×; 1.75 Depth 13 | 5 | 199 (243) | 1.5 | 5 | 29.5 | 33 | 186 (230) |
100 | Rc3/8 | 112 | 85 | 85 | 25 | 40 | 4 | 60 | M8 ×; 1.75 Depth 14 | 5 | 259 (325) | 1.5 | 5 | 39.5 | 33 | 245 (311) |
Size | U | W | BA | BB | BC | ★ CA | ★ CB | Key dimensions*2 | |
---|---|---|---|---|---|---|---|---|---|
b | L1 | ||||||||
50 | 98 | 17 | 17 | 8.5 | 6 | 9.5 | 7.5 | 5 (-0.030 to 0) | 25 |
63 | 117 | 19.5 | 20 | 10 | 7 | 11 | 8 | 6 (-0.030 to 0) | 30 |
80 | 142 | 22.5 | 23.5 | 12 | 8 | 13 | 9 | 6 (-0.030 to 0) | 40 |
100 | 172 | 28 | 25 | 12.5 | 8 | 14 | 10 | 8 (-0.036 to 0) | 45 |
*1 In addition to Rc, G, NPT and NPFT are also available.
*2 A parallel key is included in the same package (but not assembled).
★ For model with air cushion
(Unit: mm)
Size 30 dimensional drawing
*The dimensions inside ( ) are for rotation of 180°.
Size 50, 63, 80, 100 dimensional drawing
*( ) are the dimensions for rotation of 180° and 190°.
(Unit: mm)
Size | LA | LB | LC | With auto switch | Without auto switch | LF | LH | LT | ||
---|---|---|---|---|---|---|---|---|---|---|
LD | LE | LD | LE | |||||||
50 | 62 | 9 | 44 | 212 (245) | 236 (269) | 200 (233) | 224 (257) | 41 | 108 | 4.5 |
63 | 76 | 11 | 55 | 247 (285.5) | 275 (313.5) | 235 (273.5) | 263 (301.5) | 48 | 127 | 5 |
80 | 92 | 13 | 67 | 287 (331) | 329 (373) | 274 (318) | 316 (360) | 58 | 154 | 6 |
100 | 112 | 13 | 87 | 347 (413) | 389 (455) | 333 (399) | 375 (441) | 73.5 | 189.5 | 6 |
*Other dimensions are the same as the basic type.
*See the manufacturer's catalog for product information other than the above.
Codice componente
|
---|
CRA1BX63-180Z |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Tipo | Angolo di oscillazione A | Coppia (N▪m) | Ambiente d'esercizio, applicazioni | Diametro nominale tubo | Energia cinetica ammessa (J) | Energia cinetica ammessa (J) | Gamma di pressioni d'esercizio (MPa) | Formato | Interruttore | Conduttore (m) | Numero di interruttori | Tipi di raccordo | Modello albero | Specifiche su ordinazione | Stile montaggio | Punto iniziale di rotazione | Tipo di connettore | Specifiche | Smorzamento | Direzione raccordo | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
279.13 € | 1 | 26 giorni | Uscita asse dell'attuatore rotante su un lato | [180°] 180° | Inf. a 1 / 3–inf. a 6 / 6–inf. a 10 / 10–inf. a 20 / 20–inf. a 50 | Standard | 63 | 0.1–inf. a 1 | 0.12 | 0.1~ 1.0 | Tipo pneumatico | Assente | Assente | Assente | Rc | Single shaft with 4 chamfers | Assente | Tipo base | Destra | Assente | Tipo standard | Senza cuscino d'aria | Standard |
Loading...
Profilo corpo principale | Profilo blocco | Metodo di funzionamento | A cremagliera singola | Rigidità e precisione | Standard |
---|---|---|---|---|---|
Valvola | Disponibile | Direzione assiale | Standard |
Si trova sulla pagina di C(D)RA1-Z*30-100, attuatore rotante, pignone e cremagliera, standard, il codice articolo è il seguente: CRA1BX63-180Z.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto CRA1BX63-180Z.
Configura
Proprietà di base
Angolo di oscillazione A
Coppia(N▪m)
Tipo
Tipo
Ambiente d'esercizio, applicazioni
Diametro nominale tubo
Energia cinetica ammessa(J)
Energia cinetica ammessa(J)
Formato
Interruttore
Conduttore(m)
Numero di interruttori
Tipi di raccordo
Modello albero
Specifiche su ordinazione
Stile montaggio
Punto iniziale di rotazione
Tipo di connettore
Specifiche
Smorzamento
Direzione raccordo
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
CDRA1BS100-180CZ-M9BW |
CDRA1BS100-180CZ-M9PSAPC |
CDRA1BS100-180Z-A93L |
CRA1BX63-90CZ |
CRA1BX63-90Z |
CRA1BX63TF-180Z |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Tipo | Angolo di oscillazione A | Coppia (N▪m) | Ambiente d'esercizio, applicazioni | Diametro nominale tubo | Energia cinetica ammessa (J) | Energia cinetica ammessa (J) | Gamma di pressioni d'esercizio (MPa) | Formato | Interruttore | Conduttore (m) | Numero di interruttori | Tipi di raccordo | Modello albero | Specifiche su ordinazione | Stile montaggio | Punto iniziale di rotazione | Tipo di connettore | Specifiche | Smorzamento | Direzione raccordo |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
694.89 € | 1 | 26 giorni | Uscita asse dell'attuatore rotante su un lato | [180°] 180° | 10–inf. a 20 / 20–inf. a 50 / 50–inf. a 100 / 100 o sup. / Inf. a 1 | Standard | 100 | 1–inf. a 50 | 2.9 | 0.1~ 1.0 | Tipo pneumatico | M9BW | 0.5 | 2 pcs. | Rc | Albero singolo | Assente | Tipo base | Destra | Assente | With auto switch unit | With air cushion | Standard | ||
707.58 € | 1 | 26 giorni | Uscita asse dell'attuatore rotante su un lato | [180°] 180° | 10–inf. a 20 / 20–inf. a 50 / 50–inf. a 100 / 100 o sup. / Inf. a 1 | Standard | 100 | 1–inf. a 50 | 2.9 | 0.1~ 1.0 | Tipo pneumatico | M9P | 0.5 | 2 pcs. | Rc | Albero singolo | Assente | Tipo base | Destra | M8 3 pin | With auto switch unit | With air cushion | Standard | ||
603.03 € | 1 | 26 giorni | Uscita asse dell'attuatore rotante su un lato | [180°] 180° | 10–inf. a 20 / 20–inf. a 50 / 50–inf. a 100 / 100 o sup. / Inf. a 1 | Standard | 100 | 0.1–inf. a 1 | 0.54 | 0.1~ 1.0 | Tipo pneumatico | A93 | 3 | 2 pcs. | Rc | Albero singolo | Assente | Tipo base | Destra | Assente | With auto switch unit | Senza cuscino d'aria | Standard | ||
301.89 € | 1 | 26 giorni | Uscita asse dell'attuatore rotante su un lato | [90°] 90° | 6–inf. a 10 / 10–inf. a 20 / 20–inf. a 50 / Inf. a 1 / 3–inf. a 6 | Standard | 63 | 1–inf. a 50 | 1.50 | 0.1~ 1.0 | Tipo pneumatico | Assente | Assente | Assente | Rc | Single shaft with 4 chamfers | Assente | Tipo base | Destra | Assente | Tipo standard | With air cushion | Standard | ||
258.97 € | 1 | 26 giorni | Uscita asse dell'attuatore rotante su un lato | [90°] 90° | 6–inf. a 10 / 10–inf. a 20 / 20–inf. a 50 / Inf. a 1 / 3–inf. a 6 | Standard | 63 | 0.1–inf. a 1 | 0.12 | 0.1~ 1.0 | Tipo pneumatico | Assente | Assente | Assente | Rc | Single shaft with 4 chamfers | Assente | Tipo base | Destra | Assente | Tipo standard | Senza cuscino d'aria | Standard | ||
279.13 € | 1 | 26 giorni | Uscita asse dell'attuatore rotante su un lato | [180°] 180° | 6–inf. a 10 / 10–inf. a 20 / 20–inf. a 50 / Inf. a 1 / 3–inf. a 6 | Standard | 63 | 0.1–inf. a 1 | 0.12 | 0.1~ 1.0 | Tipo pneumatico | Assente | Assente | Assente | G | Single shaft with 4 chamfers | Assente | Tipo base | Destra | Assente | Tipo standard | Senza cuscino d'aria | Standard |