AL10-60-A, lubrificatore (Codici componente - Download CAD)

AL10-60-A, lubrificatore
[Features]
· Improved visibility and environmental resistance.
& nbsp Bowl is completely covered by a transparent bowl guard.

(i)Nota

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

AL20-N01B-Z-A

Lubricator Series AL10-A To AL60-A Specifications

AL10-A to AL60-A Series JIS symbol

AL10-A to AL60-A Series JIS symbol

Model AL10-A AL20-A AL30-A AL40-A AL40-06-A AL50-A AL60-A
Piping connection port diameter M5 ×; 0.8 1/8, 1/4 1/4, 3/8 1/4, 3/8, 1/2 3/4 3/4, 1 1
Applicable fluids Air
Ambient temperature and working fluid temperature -5 to +60°C (no freezing)
Proof pressure 1.5 MPa
Maximum operating pressure 1.0 MPa
Minimum dripping flow rate [L/min (ANR)]Note) 4 15 1/4: 30
3/8: 40
1/4: 30
3/8: 40
1/2: 50
50 190 220
Oil capacity (cm3) 7 25 55 135
Recommended lubricant Type 1 turbine oil (ISO VG32)
Bowl material Polycarbonate
Bowl guard - Semi-standard (steel) Standard equipment (polycarbonate)
Weight (kg) 0.07 0.10 0.20 0.38 0.43 0.94 1.09

Outline dimensional drawing

AL10-A dimensional drawing

AL10-A dimensional drawing

AL20-A dimensional drawing

AL20-A dimensional drawing

AL30-A to AL40-06-A dimensional drawing

AL30-A to AL40-06-A dimensional drawing

AL50-A, AL60-A dimensional drawing

AL50-A, AL60-A dimensional drawing

 

(Unit: mm)

 

Model Standard specifications Optional specifications
Bracket mounting dimensions
P A B C D E G J M N Q R S T U V
AL10-A M5 ×; 0.8 25 51.5 25.5 12.5 - 35 12.5 - - - - - - - -
AL20-A 1/8, 1/4 40 79.3 35.9 20 - 60 20 30 27 22 5.4 8.4 40 2.3 28
AL30-A 1/4, 3/8 53 104.1 38.1 26.7 30 80 26.7 41 35 23 6.5 13 53 2.3 30
AL40-A 1/4 / 3/8 / 1/2 70 136.1 39.8 35.5 38.4 110 35.5 50 52 26 8.5 12.5 70 2.3 35
AL40-06-A 3/4 75 138.1 37.8 35.5 38.4 110 35.5 50 52 25 8.5 12.5 70 2.3 34
AL50-A 3/4, 1 90 209.1 41.2 45 - 110 45 70 66 35 11 13 90 3.2 47
AL60-A 1 95 223.1 44.7 47.5 - 110 47.5 70 66 35 11 13 90 3.2 47
Model Semi-standard specifications
With drain guide With barb fitting With bowl guard With bowl guard
With drain guide
With level gauge
With bowl guard
With level gauge
With bowl guard
With drain guide
B B B B B B
AL10-A 59.9 - 56.3 59.3 - -
AL20-A 87.7 - 84.5 87.5 - -
AL30-A 115.1 123.6 104.1 117.6 124.1 137.6
AL40-A 147.1 155.6 136.1 149.6 156.1 169.6
AL40-06-A 149.1 157.6 138.1 151.6 158.1 171.6
AL50-A 220.1 228.6 209.1 222.6 229.1 246.2
AL60-A 234.1 242.6 223.1 236.6 243.1 256.6

Structural drawing

AL10-A structure drawing

AL10-A structure drawing

AL20-A structure drawing

AL20-A structure drawing

AL30-A/AL40-A structure drawing

AL30-A/AL40-A structure drawing

AL50-A/AL60-A structure drawing

AL50-A/AL60-A structure drawing

Component parts

Number Part name Material Note
1 Body Zinc diecast Urban white
Die-cast aluminum
8 Housing Die-cast aluminum Urban white

Replacement parts

Number Part name Material
2 Sight dome assembly Polycarbonate
3 Lubrication plug assembly -
4 Damper retainer assembly -
5 Damper (assembly) Synthetic resin
6 Bowl O-ring NBR
7 Bowl assemblyNote) Polycarbonate

Note) Bowl O-ring is included for the AL20-A to AL60-A. Contact the manufacturer regarding the bowl assembly supply for psi and °F unit specifications.
Bowl assembly for the AL30-A to AL60-A models comes with a bowl guard (steel band material).

AL10 Type Working Principle

AL10 type structure drawing

AL10 type structure drawing

A portion of the air introduced from the IN side pressurizes the lubricant inside the bowl.
The remainder of the air passes through needle (9), and flows to the OUT side. The differential pressure between the inside of the bowl and the inside of sight dome (2), causes the lubricant inside the bowl to drip into oil passage (10). The lubricant drips from dripping tube (11), and lubricates the OUT side.
The amount of lubricant is adjusted by needle (9) on the front face. Turning the needle clockwise increases the amount of the lubricant, and turning it counterclockwise until fully open shuts off the lubricant. The needle on the side that is not used should be left fully open.

Precautions

Selection and Mounting/Adjustment

  • *Use a check valve (AKM series) to prevent back flow of the lubricant when redirecting the air flow before the lubricator.
  • *Do not introduce air from the outlet side as this can damage the bumper.
  • *The standard bowl for the air filter, filter regulator, and lubricator, as well as the sight dome for the lubricator are made of polycarbonate. Do not use in an environment where they are exposed to or come in contact with organic solvents, chemicals, cutting oil, synthetic oil, alkali, and thread lock solutions.

Maintenance and Inspection

  • *For the AL10-A/AL20-A type, the lubricant cannot be replenished while it is pressurized. Lubrication cannot take place under a pressurized condition.
  • *Adjustment of the oil regulating valve for models AL20-A to AL60-A should be carried out manually. Turning the valve counterclockwise increases the dripping amount, and turning it clockwise reduces the dripping amount. The use of tools, etc. can result in damage to the unit. From the fully closed position, three rotations will bring it to the fully open position. Do not rotate it any further than this. Note that the numbered scale markings are guidelines for adjusting the position, and not indicators of the dripping amount.
  • *Check the dripping amount once a day. Drip failure can cause damage to the components that need lubrication.

Other precautions

  • *When the bowl is installed on the AL30-A to AL60-A, make sure the lock button lines up with the groove of the front (or the back) of the body to prevent falling or damage to the bowl.
  • *See the manufacturer's catalog for product information other than the above.
Codice componente
AL20-N01B-Z-A
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Capacità di stoccaggio olio
(cm3)
Lato IN, attacco Lato IN, misura nominale filettatura tubazioni Scarico della condensa Materiale bicchierino Lato OUT, collegamento Lato OUT, misura nominale filettatura tubazioni Portata di gocciolamento minima
(L/min)
Direzione flusso Size of Body Accessory Pressure Unit Case Guard

33.45 €

1 26 giorni 25NPT1/8[Non in dotazione] Senza rubinetto di scarico[Resina] Involucro in policarbonatoNPT1/815[(Dx)] Da sinistra a destra20Con staffapsi, °FAssente

Loading...

  1. 1

Si trova sulla pagina di AL10-60-A, lubrificatore, il codice articolo è il seguente: AL20-N01B-Z-A.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto AL20-N01B-Z-A.

Tipologia prodotto

Codice componente
AL10-M5-2Z-A
AL10-M5-3-A
AL10-M5-36R-A
AL20-N02-2-A
AL20-N02-2Z-A
AL20-N02-3-A
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Capacità di stoccaggio olio
(cm3)
Lato IN, attacco Lato IN, misura nominale filettatura tubazioni Scarico della condensa Materiale bicchierino Lato OUT, collegamento Lato OUT, misura nominale filettatura tubazioni Portata di gocciolamento minima
(L/min)
Direzione flusso Size of Body Accessory Pressure Unit Case Guard

26.40 €

1 26 giorni 7MM5[Non in dotazione] Senza rubinetto di scarico[Metallo] Involucro in metalloMM54[(Dx)] Da sinistra a destra10Senza parti di attaccopsi, °FAssente

24.00 €

1 26 giorni 7MM5[Tipo manuale] Con rubinetto di scarico[Resina] Involucro in policarbonatoMM54[(Dx)] Da sinistra a destra10Senza parti di attaccoMPaAssente

24.77 €

1 26 giorni 7MM5[Tipo manuale] Con rubinetto di scarico[Nylon] Involucro in nylonMM54[A sinistra] Da destra a sinistra10Senza parti di attaccoMPaAssente

35.56 €

1 26 giorni 25NPT1/4[Non in dotazione] Senza rubinetto di scarico[Metallo] Involucro in metalloNPT1/415[(Dx)] Da sinistra a destra20Senza parti di attaccoMPaAssente

35.56 €

1 26 giorni 25NPT1/4[Non in dotazione] Senza rubinetto di scarico[Metallo] Involucro in metalloNPT1/415[(Dx)] Da sinistra a destra20Senza parti di attaccopsi, °FAssente

32.24 €

1 26 giorni 25NPT1/4[Tipo manuale] Con rubinetto di scarico[Resina] Involucro in policarbonatoNPT1/415[(Dx)] Da sinistra a destra20Senza parti di attaccoMPaAssente

Supporto tecnico