Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
AL10-M5-36R-A
AL10-A to AL60-A Series JIS symbol
Model | AL10-A | AL20-A | AL30-A | AL40-A | AL40-06-A | AL50-A | AL60-A |
---|---|---|---|---|---|---|---|
Piping connection port diameter | M5 ×; 0.8 | 1/8, 1/4 | 1/4, 3/8 | 1/4, 3/8, 1/2 | 3/4 | 3/4, 1 | 1 |
Applicable fluids | Air | ||||||
Ambient temperature and working fluid temperature | -5 to +60°C (no freezing) | ||||||
Proof pressure | 1.5 MPa | ||||||
Maximum operating pressure | 1.0 MPa | ||||||
Minimum dripping flow rate [L/min (ANR)]Note) | 4 | 15 | 1/4: 30 3/8: 40 | 1/4: 30 3/8: 40 1/2: 50 | 50 | 190 | 220 |
Oil capacity (cm3) | 7 | 25 | 55 | 135 | |||
Recommended lubricant | Type 1 turbine oil (ISO VG32) | ||||||
Bowl material | Polycarbonate | ||||||
Bowl guard | - | Semi-standard (steel) | Standard equipment (polycarbonate) | ||||
Weight (kg) | 0.07 | 0.10 | 0.20 | 0.38 | 0.43 | 0.94 | 1.09 |
AL10-A dimensional drawing
AL20-A dimensional drawing
AL30-A to AL40-06-A dimensional drawing
AL50-A, AL60-A dimensional drawing
(Unit: mm)
Model | Standard specifications | Optional specifications | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Bracket mounting dimensions | ||||||||||||||||
P | A | B | C | D | E | G | J | M | N | Q | R | S | T | U | V | |
AL10-A | M5 ×; 0.8 | 25 | 51.5 | 25.5 | 12.5 | - | 35 | 12.5 | - | - | - | - | - | - | - | - |
AL20-A | 1/8, 1/4 | 40 | 79.3 | 35.9 | 20 | - | 60 | 20 | 30 | 27 | 22 | 5.4 | 8.4 | 40 | 2.3 | 28 |
AL30-A | 1/4, 3/8 | 53 | 104.1 | 38.1 | 26.7 | 30 | 80 | 26.7 | 41 | 35 | 23 | 6.5 | 13 | 53 | 2.3 | 30 |
AL40-A | 1/4 / 3/8 / 1/2 | 70 | 136.1 | 39.8 | 35.5 | 38.4 | 110 | 35.5 | 50 | 52 | 26 | 8.5 | 12.5 | 70 | 2.3 | 35 |
AL40-06-A | 3/4 | 75 | 138.1 | 37.8 | 35.5 | 38.4 | 110 | 35.5 | 50 | 52 | 25 | 8.5 | 12.5 | 70 | 2.3 | 34 |
AL50-A | 3/4, 1 | 90 | 209.1 | 41.2 | 45 | - | 110 | 45 | 70 | 66 | 35 | 11 | 13 | 90 | 3.2 | 47 |
AL60-A | 1 | 95 | 223.1 | 44.7 | 47.5 | - | 110 | 47.5 | 70 | 66 | 35 | 11 | 13 | 90 | 3.2 | 47 |
Model | Semi-standard specifications | |||||
---|---|---|---|---|---|---|
With drain guide | With barb fitting | With bowl guard | With bowl guard With drain guide | With level gauge With bowl guard | With level gauge With bowl guard With drain guide | |
B | B | B | B | B | B | |
AL10-A | 59.9 | - | 56.3 | 59.3 | - | - |
AL20-A | 87.7 | - | 84.5 | 87.5 | - | - |
AL30-A | 115.1 | 123.6 | 104.1 | 117.6 | 124.1 | 137.6 |
AL40-A | 147.1 | 155.6 | 136.1 | 149.6 | 156.1 | 169.6 |
AL40-06-A | 149.1 | 157.6 | 138.1 | 151.6 | 158.1 | 171.6 |
AL50-A | 220.1 | 228.6 | 209.1 | 222.6 | 229.1 | 246.2 |
AL60-A | 234.1 | 242.6 | 223.1 | 236.6 | 243.1 | 256.6 |
AL10-A structure drawing
AL20-A structure drawing
AL30-A/AL40-A structure drawing
AL50-A/AL60-A structure drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Zinc diecast | Urban white |
Die-cast aluminum | |||
8 | Housing | Die-cast aluminum | Urban white |
Number | Part name | Material |
---|---|---|
2 | Sight dome assembly | Polycarbonate |
3 | Lubrication plug assembly | - |
4 | Damper retainer assembly | - |
5 | Damper (assembly) | Synthetic resin |
6 | Bowl O-ring | NBR |
7 | Bowl assemblyNote) | Polycarbonate |
Note) Bowl O-ring is included for the AL20-A to AL60-A. Contact the manufacturer regarding the bowl assembly supply for psi and °F unit specifications.
Bowl assembly for the AL30-A to AL60-A models comes with a bowl guard (steel band material).
AL10 type structure drawing
A portion of the air introduced from the IN side pressurizes the lubricant inside the bowl.
The remainder of the air passes through needle (9), and flows to the OUT side. The differential pressure between the inside of the bowl and the inside of sight dome (2), causes the lubricant inside the bowl to drip into oil passage (10). The lubricant drips from dripping tube (11), and lubricates the OUT side.
The amount of lubricant is adjusted by needle (9) on the front face. Turning the needle clockwise increases the amount of the lubricant, and turning it counterclockwise until fully open shuts off the lubricant. The needle on the side that is not used should be left fully open.
Codice componente
|
---|
AL10-M5-36R-A |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Capacità di stoccaggio olio (cm3) | Lato IN, attacco | Lato IN, misura nominale filettatura tubazioni | Scarico della condensa | Materiale bicchierino | Lato OUT, collegamento | Lato OUT, misura nominale filettatura tubazioni | Portata di gocciolamento minima (L/min) | Direzione flusso | Size of Body | Accessory | Pressure Unit | Case Guard | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.77 € | 1 | 26 giorni | 7 | M | M5 | [Tipo manuale] Con rubinetto di scarico | [Nylon] Involucro in nylon | M | M5 | 4 | [A sinistra] Da destra a sinistra | 10 | Senza parti di attacco | MPa | Assente |
Loading...
Si trova sulla pagina di AL10-60-A, lubrificatore, il codice articolo è il seguente: AL10-M5-36R-A.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto AL10-M5-36R-A.
Configura
Proprietà di base
Scarico della condensa
Materiale bicchierino
Direzione flusso
Tipo
Capacità di stoccaggio olio(cm3)
Lato IN, attacco
Lato IN, misura nominale filettatura tubazioni
Lato OUT, collegamento
Lato OUT, misura nominale filettatura tubazioni
Size of Body
Accessory
Pressure Unit
Case Guard
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
AL10-M5-2R-A |
AL10-M5-2Z-A |
AL10-M5-3-A |
AL10-M5-3R-A |
AL10-M5-6-A |
AL10-M5-6R-A |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Capacità di stoccaggio olio (cm3) | Lato IN, attacco | Lato IN, misura nominale filettatura tubazioni | Scarico della condensa | Materiale bicchierino | Lato OUT, collegamento | Lato OUT, misura nominale filettatura tubazioni | Portata di gocciolamento minima (L/min) | Direzione flusso | Size of Body | Accessory | Pressure Unit | Case Guard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.40 € | 1 | 26 giorni | 7 | M | M5 | [Non in dotazione] Senza rubinetto di scarico | [Metallo] Involucro in metallo | M | M5 | 4 | [A sinistra] Da destra a sinistra | 10 | Senza parti di attacco | MPa | Assente | ||
26.40 € | 1 | 26 giorni | 7 | M | M5 | [Non in dotazione] Senza rubinetto di scarico | [Metallo] Involucro in metallo | M | M5 | 4 | [(Dx)] Da sinistra a destra | 10 | Senza parti di attacco | psi, °F | Assente | ||
24.00 € | 1 | 26 giorni | 7 | M | M5 | [Tipo manuale] Con rubinetto di scarico | [Resina] Involucro in policarbonato | M | M5 | 4 | [(Dx)] Da sinistra a destra | 10 | Senza parti di attacco | MPa | Assente | ||
24.00 € | 1 | 26 giorni | 7 | M | M5 | [Tipo manuale] Con rubinetto di scarico | [Resina] Involucro in policarbonato | M | M5 | 4 | [A sinistra] Da destra a sinistra | 10 | Senza parti di attacco | MPa | Assente | ||
23.10 € | 1 | 26 giorni | 7 | M | M5 | [Non in dotazione] Senza rubinetto di scarico | [Nylon] Involucro in nylon | M | M5 | 4 | [(Dx)] Da sinistra a destra | 10 | Senza parti di attacco | MPa | Assente | ||
24.77 € | 1 | 26 giorni | 7 | M | M5 | [Non in dotazione] Senza rubinetto di scarico | [Nylon] Involucro in nylon | M | M5 | 4 | [A sinistra] Da destra a sinistra | 10 | Senza parti di attacco | MPa | Assente |