Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
IZS40-1540-08B-X10
Ionizer Model | IZS40 | IZS41-□□ (NPN) | IZS41-□□P (PNP) | IZS42-□□ (NPN) | IZS42-□□P (PNP) | |
---|---|---|---|---|---|---|
Ion Generation Method | Corona discharge type | |||||
Method of Voltage Application | AC, DC | AC, Sensing AC, DC | Dual AC | |||
Applied Voltage | ±7,000 V | ±6,000 V | ||||
Offset Voltage* | Within ±30 V | |||||
Air Purge | Fluid | Air (clean dry air) | ||||
Operating Pressure | 0.5 MPa or less | |||||
Proof Pressure | 0.7 MPa | |||||
Connecting Tube Diameter | ø6 (diameter 6 mm), ø8 (diameter 8 mm), ø10 (diameter 10 mm) | |||||
Current Consumption | 330 mA or less | 440 mA or less (Sensing AC, Automatic run / Manual run: 480 mA or less) | 700 mA or less (Automatic run / Manual run: 740 mA or less) | |||
Power Supply Voltage | 21.6 V DC to 26.4 V DC (24 V DC ±10% or less) | |||||
Power Supply Voltage in a Transition Wiring | - | 24 V DC to 26.4 V DC | ||||
Input Signal | Discharge Stop Signal | - | Connected to 0 V Voltage range: 5 V DC or less Current consumption: 5 mA or less | Connected to +24 V Voltage range: 19 V DC to power supply voltage Current consumption: 5 mA or less | Connected to 0 V Voltage range: 5 V DC or less Current consumption: 5 mA or less | Connected to +24 V Voltage range: 19 V DC to power supply voltage Current consumption: 5 mA or less |
Maintenance Detection Signal | ||||||
Output Signal | Maintenance Detection Signal | - | Max. load current: 100 mA Residual voltage: 1 V or less (load current at 100 mA) Max. applied voltage: 26.4 V DC | Max. load current: 100 mA Residual voltage: 1 V or less (load current at 100 mA) | Max. load current: 100 mA Residual voltage: 1 V or less (load current at 100 mA) Max. applied voltage: 26.4 V DC | Max. load current: 100 mA Residual voltage: 1 V or less (load current at 100 mA) |
Error Signal | ||||||
Function | Incorrect high-voltage discharge detection (Ion discharge stops during detection) | Offset voltage control with the built-in sensor, maintenance detection, incorrect high-voltage discharge detection (stops discharge during detection), ion discharge stop input, transition wiring, remote controller (sold separately), external sensor connection | ||||
Effective De-ionizing Distance | 50 to 2,000 mm | 50 to 2,000 mm(Sensing AC mode: 200 to 2,000 mm, Manual run / Automatic run: 100 to 2,000 mm) | 50 to 2,000 mm (Manual run / Automatic run: 100 to 2,000 mm) | |||
Ambient and Fluid Operating Temperature | 0 to 40°C | |||||
Ambient Humidity | 35 to 80% RH (with no condensation) | |||||
Material | Body cover: ABS, Emitter cartridge: PBT, Emitter: tungsten, single crystal silicon | |||||
Impact Resistance | 100 m/s2 | |||||
Standards/Directive | CE (EMC Directive: 2004/108/EC) |
*When the air purge is performed between a charged object and an ionizer at a distance of 300 mm.
(Unit: mm)
Ionizer/IZS40 dimensional drawing
A Dimension
N: (number of emitter cartridges, L: Dimension
Part No. | n | L (mm) |
---|---|---|
IZS40-340 | 5 | 340 |
IZS40-400 | 6 | 400 |
IZS40-460 | 7 | 460 |
IZS40-580 | 9 | 580 |
IZS40-640 | 10 | 640 |
IZS40-820 | 13 | 820 |
IZS40-1120 | 18 | 1,120 |
IZS40-1300 | 21 | 1,300 |
IZS40-1600 | 26 | 1,600 |
IZS40-1900 | 31 | 1,900 |
IZS40-2320 | 38 | 2,320 |
IZS40-2500 | 41 | 2,500 |
(Unit: mm)
End Bracket / IZS40-BE dimensional drawing
IZS40 Series structure drawing
IZS41/IZS42 Series structure drawing
No. | Name |
---|---|
1 | Ionizer |
2 | Emitter cartridge |
3 | One-touch fitting |
4 | End bracket |
5 | Intermediate bracket |
6 | Feedback sensor |
7 | Auto balance sensor [high accuracy type] |
8 | Power supply cable (for IZS40) |
9 | Power supply cable (for IZS41/42) |
Wire cables according to the circuitry and wiring chart.
Number Stamped on Connector | Signal Name | Description |
---|---|---|
1 | 24 V DC | Connect power supply to operate ionizer. |
2 | 0 V | |
3 | F.G. | Ensure grounding with a ground resistance of 100Ω or less to use as a reference electric potential for ionizer. If not grounded, performance cannot be obtained and equipment failure could also occur. |
4 | - | Unused |
Ionizer (IZS40) connection circuit diagram
Detailed image of IZS41/IZS42 connector housing pins
Pin No. | Cable Color | Cable Size | Signal Name | Signal Direction | Description |
---|---|---|---|---|---|
A1 | Brown | AWG20 AWG28 | +24 V DC | IN | Connect power supply to operate ionizer. |
B1 | |||||
A2 | Blue | 0 V | IN | ||
B2 | |||||
A3 | Green | F.G. | - | Ensure grounding with a ground resistance of 100Ω or less to use as a reference electric potential for ionizer. If not grounded, performance cannot be obtained and equipment failure could also occur. | |
B3 | Yellow-green | Discharge Stop Signal | IN | Input signal to turn ion discharge ON/OFF. NPN specification: Stop ion discharge by connecting to 0 V. (Starts discharging ion when disconnected) PNP specification: Stop ion discharge by connecting to +24 V DC. (Starts discharging ion when disconnected) | |
A4 | Gray | Maintenance Detection Signal | IN | Input signal when determining the necessity of electrode maintenance. | |
B4 | Yellow | Maintenance Detection Signal | OUT (A-contact) | Turns ON when electrode is dirty and requires cleaning. | |
A5 | Purple | Error Signal | OUT (Contact point B) | Turns OFF when there is an abnormality with power supply, ion discharge, the connected sensor or CPU operation. (ON when there are no abnormalities) | |
B5 | White | Unused | - | - |
*Refer to catalog for cable specifications.
Switch Set No. of Frequency Selected | Frequency Hz, remote controller settings | ||
---|---|---|---|
IZS40 | IZS41 | IZS42 | |
0 | 1 | Remote controller* | Remote controller* |
1 | 3 | 1 | 0.1 |
2 | 5 | 3 | 0.5 |
3 | 8 | 5 | 1 |
4 | 10 | 10 | 3 |
5 | 15 | 15 | 5 |
6 | 20 | 20 | 10 |
7 | 30 | 30 | 15 |
8 | DC+ | DC+ | 20 |
9 | DC- | DC- | 30 |
*Set when using remote controller.
NPN specification wiring circuit diagram
*Ground with a ground resistance of 100Ω or less.
PNP specification wiring circuit diagram
*Ground with a ground resistance of 100Ω or less.
Codice componente
|
---|
IZS40-1540-08B-X10 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Tipo | Indicatori | Funzione aggiuntiva | Bilanciamento ioni | Funzione di regolazione bilanciamento ioni | Alimentazione | Accessori /opzioni: ordinati separatamente | Specifiche I/O | Modello | Lunghezza barra (mm) | Tipo cartuccia emettitore | Materiale emettitore | Raccordi ad azione singola | Sensore | Specifiche personalizzate | Compatibile | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,610.65 € | 1 | 26 giorni | A barra | Non in dotazione | Uscita segnale errore | ±30V | Tipo automatico | 24 V DC | Cavo di alimentazione (3m) / con staffa | Assente | Tipo standard | 1,540 | Cartuccia ionizzante ad alta velocità | Tungsteno | Raccordo ad azione singola ø8 | Assente | Prodotto compatibile con lunghezza barra standard | Assente |
Loading...
Si trova sulla pagina di IZS40 / 41 / 42, Ionizzatore, il codice articolo è il seguente: IZS40-1540-08B-X10.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto IZS40-1540-08B-X10.
Configura
Proprietà di base
Tipo
Tipo
Indicatori
Funzione aggiuntiva
Funzione di regolazione bilanciamento ioni
Accessori /opzioni: ordinati separatamente
Specifiche I/O
Modello
Lunghezza barra(mm)
Tipo cartuccia emettitore
Materiale emettitore
Raccordi ad azione singola
Sensore
Specifiche personalizzate
Compatibile
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
IZS40-1000-08B-X10 |
IZS40-1000C-06B-X10 |
IZS40-1000C-08B-X10 |
IZS40-1540N-08B-X10 |
IZS40-1540Z-08B-X10 |
IZS40-1600-08 |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Tipo | Indicatori | Funzione aggiuntiva | Bilanciamento ioni | Funzione di regolazione bilanciamento ioni | Alimentazione | Accessori /opzioni: ordinati separatamente | Specifiche I/O | Modello | Lunghezza barra (mm) | Tipo cartuccia emettitore | Materiale emettitore | Raccordi ad azione singola | Sensore | Specifiche personalizzate | Compatibile |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,342.23 € | 1 | 26 giorni | A barra | Non in dotazione | Uscita segnale errore | ±30V | Tipo automatico | 24 V DC | Cavo di alimentazione (3m) / con staffa | Assente | Tipo standard | 1,000 | Cartuccia ionizzante ad alta velocità | Tungsteno | Raccordo ad azione singola ø8 | Assente | Prodotto compatibile con lunghezza barra standard | Assente | ||
1,905.52 € | 1 | 26 giorni | A barra | Non in dotazione | Uscita segnale errore | ±30V | Tipo automatico | 24 V DC | Cavo di alimentazione (3m) / con staffa | Assente | Tipo standard | 1,000 | Cartuccia ionizzante ad alta velocità | Silicone | Raccordo ad azione singola ø6 | Assente | Prodotto compatibile con lunghezza barra standard | Assente | ||
1,905.52 € | 1 | 26 giorni | A barra | Non in dotazione | Uscita segnale errore | ±30V | Tipo automatico | 24 V DC | Cavo di alimentazione (3m) / con staffa | Assente | Tipo standard | 1,000 | Cartuccia ionizzante ad alta velocità | Silicone | Raccordo ad azione singola ø8 | Assente | Prodotto compatibile con lunghezza barra standard | Assente | ||
1,571.03 € | 1 | 26 giorni | A barra | Non in dotazione | Uscita segnale errore | ±30V | Tipo automatico | 24 V DC | Con staffa | Assente | Tipo standard | 1,540 | Cartuccia ionizzante ad alta velocità | Tungsteno | Raccordo ad azione singola ø8 | Assente | Prodotto compatibile con lunghezza barra standard | Assente | ||
1,650.23 € | 1 | 26 giorni | A barra | Non in dotazione | Uscita segnale errore | ±30V | Tipo automatico | 24 V DC | Cavo di alimentazione (10 m)/con staffa | Assente | Tipo standard | 1,540 | Cartuccia ionizzante ad alta velocità | Tungsteno | Raccordo ad azione singola ø8 | Assente | Prodotto compatibile con lunghezza barra standard | Assente | ||
1,524.82 € | 1 | 26 giorni | A barra | Non in dotazione | Uscita segnale errore | ±30V | Tipo automatico | 24 V DC | Cavo di alimentazione (3 m)/con staffa | Assente | Tipo standard | 1,600 | Cartuccia ionizzante ad alta velocità | Tungsteno | Raccordo ad azione singola ø8 | Assente | Assente | Assente |