• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 3:00 alle ore 15:00 (CEST) 16/6/2024 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

Essiccatore di aria compressa / essiccatore di aria di raffreddamento, refrigerante R134a (HFC) Serie IDFA□E per UE/Asia/Oceania. (Codici componente - Download CAD)

Essiccatore di aria compressa / essiccatore di aria di raffreddamento, refrigerante R134a (HFC) Serie IDFA□E per UE/Asia/Oceania.
Air dryer with improved corrosion resistance due to the use of stainless-steel heat exchanger.
[Features]
· Power supply voltage: Single-phase 230 V AC (50 Hz) *Single-phase 200 V AC (50 Hz) for IDFA6E only.
· Power supply voltage: Single-phase 200/220 V AC (60 Hz) selectable.

(i)Nota

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.

    ■ Products Planned for Online Release
    Air cylinder-related product pages will be released on this site on an ad-hoc basis.
    CQ2/MG types, etc., are already available.
    *Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
    *The information above is correct as of December 2018.
  • See catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

IDFA6E-23-TV

Refrigerant R134a (HFC) Series IDFA□E Specifications

JIS symbol

JIS symbol

Size

  • 3E
  • 4E
  • 6E
  • 8E
  • 11E
  • 15E1

Standard Specifications

Specifications Model
Standard-temperature air inlet
IDFA3E IDFA4E IDFA6E*9 IDFA8E IDFA11E IDFA15E1
Operating range*3 Applicable fluid Compressed Air
Inlet air temperature (°C) 5 to 50
Inlet air pressure (MPa) 0.15 to 1.0
Ambient temperature (humidity) (°C) 2 to 40 (Relative humidity of 85% or less)
*4 Air flow capacity m3/h Standard condition
(ANR)*1
Outlet air pressure dew point 3°C 12 24 36 65 80 120
Outlet air pressure dew point 7°C 15 31 46 83 101 152
Outlet air pressure dew point 10°C 17 34 50 91 112 168
Compressor
intake condition*2
Outlet air pressure dew point 3°C 13 25 37 68 83 125
Outlet air pressure dew point 7°C 16 32 48 86 105 158
Outlet air pressure dew point 10°C 18 35 52 95 116 175
Inlet air pressure (MPa) 0.7
Inlet air temperature (°C) 35
Ambient temperature (°C) 25
Power supply voltage Single-phase 230 V AC (Voltage fluctuation ±10%) 50 Hz
Electric specifications Power consumption*6 (W) 180 208 385 420
Operating current*6 (A) 1.2 1.4 2.7 2.9
Applicable circuit breaker capacity*5
(Sensitivity current of 30 mA) (A)
5 10
Condenser Air-cooled
Refrigerant R134a (HFC)
Refrigerant charge (kg) 0.15 0.2 0.23 0.27 0.29 0.47
Auto drain Float type (normally open)
Port size Rc 3/8 Rc1/2 Rc3/4 Rc1
Accessories Hex nipple
Weight (kg) 18 22 23 27 28 46
Coating color Body panel: urban white 1
Base: urban gray 2
Compliant standards EC directive (with EU directive CE marking)

*1: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*2: Indicates the air flow capacity converted by the compressor intake condition (at 32°C, atmospheric pressure, relative humidity 75%).
*3: The operating range does not guarantee use at rated air flow capacity.
*4: Select the model while referring to "Model Selection" in the manufacturer's catalog.
*5: Products without option R do not come with a circuit breaker. Purchase an earth leakage breaker separately.
*6: These are characteristic values under rated conditions and are not guaranteed. Do not use these as thermal setting values, etc.
*7: When a short-term interruption of the power supply (including momentary interruption) occurs in this equipment, the restarting of normal operations may require some time or may be impossible due to the operation of protective devices even after the supply of power returns.

Dimensions

 

(Unit: mm)

 

IDFA3E dimensional drawing

IDFA3E dimensional drawing

 

(Unit: mm)

 

IDFA4E to 15E1 dimensional drawing

IDFA4E to 15E1 dimensional drawing

 

(Unit: mm)

 

Model Piping connection port diameter A B C D E F G K* L* M* N* P Q
IDFA3E Rc 3/8 226 410 473 67 125 304 33 36 154 21 330 - 15
IDFA4E Rc1/2 270 453 498 31 42 283 80 15 240 80 275 13
IDFA6E Rc3/4 455 15
IDFA8E 485 568 355 300
IDFA11E
IDFA15E1 Rc1 300 603 578 41 54 396 87 43 101 380 314 16

*Indicates the location of the legs for IDFA3E.

Structure Principle Diagram (Air/Refrigerant Circuit)

IDFA3E structure principle diagram

IDFA3E structure principle diagram

Structure principle diagram: IDFA4E, IDFA6E, IDFA8E, IDFA11E, IDFA15E1

Structure principle diagram: IDFA4E, IDFA6E, IDFA8E, IDFA11E, IDFA15E1

Humid, hot air coming into the air dryer is cooled down by a cooler re-heater (heat exchanger). Water condensed at this time will be drained out automatically by the auto drain. Air separated from the water is heated by a cooler re-heater (heat exchanger) to obtain the dried air, which goes through to the outlet side.

Precautions

  • *The images for this product are representative images.
  • *See the manufacturer's catalog for product information other than the above.
Codice componente
IDFA6E-23-TV
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Volume aria di processo [classificazione]
(L/min)
Volume aria di processo
(L/min)
Lato di mandata, designazione nominale filettatura tubazione Filettatura tubo nominale lato di controllo Standard size Power Supply Voltage Auto drain For Compressed Air Cooling Copper Tube Anti-rust Processing For medium pressure air Leakage Circuit Breaker Operation, Terminal block for abnormal signal takeout Targhetta identificativa in cinese, Manuale d'uso in cinese

1,951.23 €

1 Preventivo Fino a 1000600 ~ 8333/43/46EMonofase: 230V AC (50Hz)Con scarico automatico con elettrovalvola controllata da timerAssenteAssenteAssenteAssenteAssente

Loading...

  1. 1

Informazioni di base

Tipo Essiccatore Metodo Refrigerazione (specifiche per raffreddamento ad aria) Profilo Standard
Punto di rugiada della pressione atmosferica dell'aria in uscita(°C) 10 / 3 / 7 Lato mandata, tipo di collegamento Rc Temperatura aria su porta di ingresso(°C) 35
Pressione aria su lato porta di ingresso(MPa) 0.7 Lato controllo, tipi di collegamento Rc

Si trova sulla pagina di Essiccatore di aria compressa / essiccatore di aria di raffreddamento, refrigerante R134a (HFC) Serie IDFA□E per UE/Asia/Oceania., il codice articolo è il seguente: IDFA6E-23-TV.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto IDFA6E-23-TV.

Tipologia prodotto

Codice componente
IDFA11E-23-AR
IDFA11E-23-ART
IDFA11E-23-AT
IDFA6E-23-V
IDFA8E-23
IDFA8E-23-A
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Volume aria di processo [classificazione]
(L/min)
Volume aria di processo
(L/min)
Lato di mandata, designazione nominale filettatura tubazione Filettatura tubo nominale lato di controllo Standard size Power Supply Voltage Auto drain For Compressed Air Cooling Copper Tube Anti-rust Processing For medium pressure air Leakage Circuit Breaker Operation, Terminal block for abnormal signal takeout Targhetta identificativa in cinese, Manuale d'uso in cinese

2,171.07 €

1 26 giorni Fino a 2,0001.333 ~ 1.8673/43/411EMonofase: 230V AC (50Hz)AssenteAssenteAssenteAssenteAssente

2,503.21 €

1 26 giorni Fino a 2,0001.333 ~ 1.8673/43/411EMonofase: 230V AC (50Hz)AssenteAssenteAssenteAssente

2,080.97 €

1 26 giorni Fino a 2,0001.333 ~ 1.8673/43/411EMonofase: 230V AC (50Hz)AssenteAssenteAssenteAssenteAssente

1,619.09 €

1 4 giorni Fino a 1000600 ~ 8333/43/46EMonofase: 230V AC (50Hz)Con scarico automatico con elettrovalvola controllata da timerAssenteAssenteAssenteAssenteAssenteAssente

1,574.89 €

1 4 giorni Fino a 2,0001.083 ~ 1.5173/43/48EMonofase: 230V AC (50Hz)AssenteAssenteAssenteAssenteAssenteAssenteAssente

1,663.13 €

1 26 giorni Fino a 2,0001.083 ~ 1.5173/43/48EMonofase: 230V AC (50Hz)AssenteAssenteAssenteAssenteAssenteAssente

Supporto tecnico